index f61e1b65f136da0a9b661238545ce7b876646b18..480aad2614658f753ab93f22bfdbfe52fb48b7e0 100644 (file)
--- a/pasdk/shared/config.bld
+++ b/pasdk/shared/config.bld
/*
-Copyright (c) 2016, Texas Instruments Incorporated - http://www.ti.com/
+Copyright (c) 2017, Texas Instruments Incorporated - http://www.ti.com/
All rights reserved.
* Redistribution and use in source and binary forms, with or without
* 0C08_0000 0004_0000 ( 256 KB) HOST_MSMC (code, data)
* 0C0C_0000 0004_0000 ( 256 KB) CORE_MSMC (code, data)
* 8000_0000 0020_0000 ( 2 MB) SR_0 (ipc)
- * 8020_0000 0080_0000 ( 8 MB) SR_DDR3 (ipc:data)
- * 80A0_0000 0060_0000 ( 6 MB) COMMON_DDR3 (data)
+ * 8020_0000 00E0_0000 ( 14 MB) SR_DDR3 (ipc:data)
* 8100_0000 0100_0000 ( 16 MB) COMMON2_DDR3(code, data) // aligned to MAR memory region
- * 8200_0000 0320_0000 ( 50 MB) HOST_DDR3 (code, data)
- * 8520_0000 0400_0000 ( 64 MB) CORE0_DDR3 (code, data)
- * 8920_0000 76E0_0000 (1902 MB) DDR3 (code, data)
+ * 8200_0000 0060_0000 ( 6 MB) COMMON_DDR3 (data)
+ * 8260_0000 0320_0000 ( 50 MB) HOST_DDR3 (code, data)
+ * 8580_0000 0400_0000 ( 64 MB) CORE0_DDR3 (code, data)
+ * 8980_0000 7680_0000 (1896 MB) DDR3 (code, data)
*/
var SR_MSMC = {
var SR_DDR3 = {
name: "SR_DDR3", space: "data", access: "RW",
- base: 0x80200000, len: 0x00800000,
+ base: 0x80200000, len: 0x00E00000,
comment: "SR DDR3 Memory"
};
var COMMON_DDR3 = {
name: "COMMON_DDR3", space: "data", access: "RW",
- base: 0x80A00000, len: 0x00600000,
+ base: 0x82000000, len: 0x00600000,
comment: "COMMON DDR3 Memory"
};
var DDR3 = {
name: "DDR3", space: "code/data", access: "RW",
- base: 0x89200000, len: 0x76E00000,
+ base: 0x89800000, len: 0x76800000,
comment: "DDR3 Memory"
};
[ "HOST_DDR3", {
name: "HOST_DDR3", space: "code/data", access: "RWX",
- base: 0x82000000, len: 0x03200000,
+ base: 0x82600000, len: 0x03200000,
comment: "HOST DDR3"
}],
[ "CORE0_DDR3", {
name: "CORE0_DDR3", space: "code/data", access: "RWX",
- base: 0x85200000, len: 0x04000000,
+ base: 0x85800000, len: 0x04000000,
comment: "CORE0 DDR3"
}],