index 19b23f1133355a8987cf906874813828392905b9..90c148118f777f9fed027798c69ed52cdec42c47 100644 (file)
--- a/pasdk/shared/config.bld
+++ b/pasdk/shared/config.bld
/*
-Copyright (c) 2016, Texas Instruments Incorporated - http://www.ti.com/
+Copyright (c) 2017, Texas Instruments Incorporated - http://www.ti.com/
All rights reserved.
* Redistribution and use in source and binary forms, with or without
* -------------------------------------------------------------
* 0C00_0000 0008_0000 ( 512 KB) SR_MSMC (ipc:data)
* 0C08_0000 0004_0000 ( 256 KB) HOST_MSMC (code, data)
- * 0C0C_0000 0004_0000 ( 256 KB) CORE_MSMC (code, data)
+ * 0C0C_0000 0004_0000 ( 256 KB) CORE0_MSMC (code, data)
* 8000_0000 0020_0000 ( 2 MB) SR_0 (ipc)
- * 8020_0000 0080_0000 ( 8 MB) SR_DDR3 (ipc:data)
- * 80A0_0000 0080_0000 ( 8 MB) COMMON_DDR3 (data)
- * 8120_0000 0400_0000 ( 64 MB) HOST_DDR3 (code, data)
- * 8520_0000 0400_0000 ( 64 MB) CORE0_DDR3 (code, data)
- * 8920_0000 76E0_0000 (1902 MB) DDR3 (code, data)
+ * 8020_0000 0060_0000 ( 6 MB) COMMON_DDR3 (data)
+ * 8100_0000 0100_0000 ( 16 MB) COMMON2_DDR3(code, data) // aligned to MAR memory region
+ * 8200_0000 0100_0000 ( 16 MB) SR_DDR3 (ipc:data)
+ * 8300_0000 0300_0000 ( 48 MB) HOST_DDR3 (code, data)
+ * 8600_0000 0400_0000 ( 64 MB) CORE0_DDR3 (code, data)
+ * 8A00_0000 7600_0000 (1888 MB) DDR3 (code, data)
*/
var SR_MSMC = {
var SR_DDR3 = {
name: "SR_DDR3", space: "data", access: "RW",
- base: 0x80200000, len: 0x00800000,
+ base: 0x82000000, len: 0x01000000,
comment: "SR DDR3 Memory"
};
var COMMON_DDR3 = {
name: "COMMON_DDR3", space: "data", access: "RW",
- base: 0x80A00000, len: 0x00800000,
+ base: 0x80200000, len: 0x00600000,
comment: "COMMON DDR3 Memory"
};
+
+var COMMON2_DDR3 = { // Common Structure for shared data, Non cacheable
+ name: "COMMON2_DDR3", space: "data", access: "RW",
+ base: 0x81000000, len: 0x01000000,
+ comment: "COMMON 2 PP DDR3 Memory"
+ };
var DDR3 = {
name: "DDR3", space: "code/data", access: "RW",
- base: 0x89200000, len: 0x76E00000,
+ base: 0x8A000000, len: 0x76000000,
comment: "DDR3 Memory"
};
["COMMON_DDR3", COMMON_DDR3],
+ ["COMMON2_DDR3", COMMON2_DDR3],
+
[ "HOST_DDR3", {
name: "HOST_DDR3", space: "code/data", access: "RWX",
- base: 0x81200000, len: 0x04000000,
+ base: 0x83000000, len: 0x03000000,
comment: "HOST DDR3"
}],
["COMMON_DDR3", COMMON_DDR3],
+ ["COMMON2_DDR3", COMMON2_DDR3],
+
[ "CORE0_DDR3", {
name: "CORE0_DDR3", space: "code/data", access: "RWX",
- base: 0x85200000, len: 0x04000000,
+ base: 0x86000000, len: 0x04000000,
comment: "CORE0 DDR3"
}],