diff --git a/pasdk/test_arm/framework/aspDecOpCircBuf_slave.h b/pasdk/test_arm/framework/aspDecOpCircBuf_slave.h
index c632bb96a13444eca0f95040041ac3494d4723bf..f7db4322b2c344a5b88ea7e5f36ba31abee6412a 100644 (file)
#define ASP_DECOP_CB_INIT_INV_SOURCE_SEL ( ASP_DECOP_CB_ERR_START-1 ) // error: invalid source selection on init
#define ASP_DECOP_CB_WRITE_OVERFLOW ( ASP_DECOP_CB_ERR_START-2 ) // error: write overflow
-// Initialize circular buffer for selected source
-Int cbInitSourceSel(
+#define DEF_DEC_OP_FRAME_LEN ( PAF_SYS_FRAMELENGTH ) // default decoder output frame length
+
+// Initialize circular buffer for Decoder writes
+Int cbInitDecWrite(
PAF_AST_DecOpCircBufCtl *pCbCtl, // decoder output circular buffer control
Int8 cbIdx, // decoder output circular buffer index
Int8 sourceSelect, // source select (PCM, DDP, etc.)
Int16 decOpFrameLen, // decoder output frame length (PCM samples)
- Int16 strFrameLen, // stream frame length (PCM samples)
Int8 resetRwFlags, // whether to reset reader, writer, and drain flags
PAF_AudioFrame *pDecInitAf // pointer to Dec output audio frame used for CB initialization
);
- // Start writes to circular buffer
+// Start writes to circular buffer
Int cbWriteStart(
PAF_AST_DecOpCircBufCtl *pCbCtl, // decoder output circular buffer control
Int8 cbIdx // decoder output circular buffer index