diff --git a/pasdk/test_arm/framework/audioStreamDecodeProc.c b/pasdk/test_arm/framework/audioStreamDecodeProc.c
index 38820aeb6a6d64f712329c81a800234ba9590cc2..62ce3f743c33d0384f6b66f791ec9ce4ea34dee6 100644 (file)
UInt32 gSlaveDecDeactivateCnt =0;
+// FL: (***) debug
+#include "evmc66x_gpio_dbg.h"
+
+
/*
* ======== taskAsdpFxn ========
* Audio Stream Decode Processing task function
// Log_info0("capAfWrite() error");
//}
+ GPIOSetOutput(GPIO_PORT_0, GPIO_PIN_107);
cbErrno = cbWriteAf(pCbCtl, z, pAfWrt);
if (cbErrno < 0)
{
}
}
}
+ GPIOClearOutput(GPIO_PORT_0, GPIO_PIN_107);
TRACE_TERSE0("Dec:cbWriteAf() complete");
+#if 1 // (***) FL: shows timing of CB write
+ /// (***) debug // B9
+ //{
+ // static Uint8 toggleState = 0;
+ // if (toggleState == 0)
+ // GPIOSetOutput(GPIO_PORT_0, GPIO_PIN_107);
+ // else
+ // GPIOClearOutput(GPIO_PORT_0, GPIO_PIN_107);
+ // toggleState = ~(toggleState);
+ //}
+#endif
+
// FL: debug, log circular buffer control variables
cbLog(pCbCtl, z, 1, "cbWriteAf");
}