PASDK-376:Update ARM&DSP CCS projects
[processor-sdk/performance-audio-sr.git] / pasdk / test_dsp / application / app.cmd
index 56b8ffbc18e2ae2457773df5304b914ed3082b7f..849f62e33badc868168f175ab6371975ed48de91 100644 (file)
@@ -32,30 +32,25 @@ All rights reserved.
 *
 */
 
--i"C:\ti\processor_audio_sdk_1_00_00_05\pasdk\paf\pa\build\c66x\release"
-/*
--i"C:\ti\processor_audio_sdk_1_00_00_05\dolby_ip\oar\CCS_OAR_lib\make"
--i"C:\ti\processor_audio_sdk_1_00_00_05\dolby_ip\car\Source_Code\car\make\alg_car\tisim_eabi_c66_ccs"
--i"C:\ti\processor_audio_sdk_1_00_00_05\dolby_ip\car\Source_Code\car\make\libcar\tisim_eabi_c66_ccs"
--i"C:\ti\processor_audio_sdk_1_00_00_05\dolby_ip\dap\Dolby_Audio_Processing_Home_Theatre_Imp\Source_Code\dap_ht\make\algdap_ht\linux_omap_eabi_c66_c6run"
--i"C:\ti\processor_audio_sdk_1_00_00_05\dolby_ip\dap\Dolby_Audio_Processing_Home_Theatre_Imp\Source_Code\dap_ht\make\libdap_ht\linux_omap_eabi_c66_c6run"
--i"C:\ti\processor_audio_sdk_1_00_00_05\dolby_ip\bmda\Source_Code\make\c66x\release"
--i"C:\ti\processor_audio_sdk_1_00_00_05\dolby_ip\intrinsics\Dolby_Intrinsics_Imp\lib_elf_C66"
-*/
--i"C:\ti\dsplib_c66x_3_4_0_0\packages\ti\dsplib\lib"
--i"C:\ti\mathlib_c66x_3_1_1_0\packages\ti\mathlib\lib"
--i"C:\ti\processor_audio_sdk_1_00_00_05\pasdk\paf\pa\util\da10x_misc\c66x\release"
+-i PAF_LROOT\pa\build\c66x\release
+-i PAF_LROOT\pa\util\da10x_misc\c66x\release
 
--i"C:\ti\processor_audio_sdk_1_00_00_05\3p-ip-dts\Source_Code\PARMA\dts-3d\misc\build\c66x\Release"
--i"C:\ti\processor_audio_sdk_1_00_00_05\3p-ip-dts\Source_Code\PARMA\dts-base\misc\build\c66x\Release"
--i"C:\ti\processor_audio_sdk_1_00_00_05\3p-ip-dts\Source_Code\PARMA\common-flib\misc\build\c66x\Release"
--i"C:\ti\processor_audio_sdk_1_00_00_05\3p-ip-dts\Source_Code\PARMA\lbr\misc\build\c66x\lbr\Release"
--i"C:\ti\processor_audio_sdk_1_00_00_05\3p-ip-dts\Source_Code\PARMA\lbr\misc\build\c66x\lbrdec\Release"
--i"C:\ti\processor_audio_sdk_1_00_00_05\3p-ip-dts\Source_Code\PARMA\parma-dec\misc\build\c66x\Release"
--i"C:\ti\processor_audio_sdk_1_00_00_05\3p-ip-dts\Source_Code\PARMA\dtshd-c-decoder\misc\build\c66x\lib\Release"
--i"C:\ti\processor_audio_sdk_1_00_00_05\3p-ip-dts\Source_Code\PARMA\la-strm-reconstruction\misc\build\c66x\Release"
--i"C:\ti\processor_audio_sdk_1_00_00_05\3p-ip-dts\Source_Code\PARMA\alg\misc\build\c66x\Release"
+-i DSPLIB_LROOT\packages\ti\dsplib\lib
+-i MATHLIB_LROOT\packages\ti\mathlib\lib
 
+#ifndef DTSXIP_PKGS
+-i DTSXIP_LROOT\Source_Code\PARMA\dts-3d\misc\build\c66x\Release
+-i DTSXIP_LROOT\Source_Code\PARMA\dts-base\misc\build\c66x\Release
+-i DTSXIP_LROOT\Source_Code\PARMA\common-flib\misc\build\c66x\Release
+-i DTSXIP_LROOT\Source_Code\PARMA\lbr\misc\build\c66x\lbr\Release
+-i DTSXIP_LROOT\Source_Code\PARMA\lbr\misc\build\c66x\lbrdec\Release
+-i DTSXIP_LROOT\Source_Code\PARMA\parma-dec\misc\build\c66x\Release
+-i DTSXIP_LROOT\Source_Code\PARMA\dtshd-c-decoder\misc\build\c66x\lib\Release
+-i DTSXIP_LROOT\Source_Code\PARMA\la-strm-reconstruction\misc\build\c66x\Release
+-i DTSXIP_LROOT\Source_Code\PARMA\alg\misc\build\c66x\Release
+#else
+-i DTSXIP_LROOT\dtsx-ip\build\c66x\release
+#endif
 
 -l"acp_elf.lib"
 -l"asp_std_elf.lib"
@@ -67,20 +62,12 @@ All rights reserved.
 -l"dcs7_elf.lib"
 -l"statusop_common_elf.lib"
 -l"misc_elf.lib"
-/* -l"src4_elf.lib"*/
+/* -l"src4_elf.lib" */
 -l"fil_elf.lib"
 
-/* -l"algdap_ht_c66_float_release.lib" */
-/* -l"libdap_ht_c66_float_release.lib" */
-/*
--l"dolby_oar_lib.lib"
--l"libcar_c66_float_release.lib"
--l"algcar_c66_float_release.lib"
--l"bmda_elf.lib"
--l"dlb_intrinsics_c66_float_release.lib"
 -l"ae0_elf.lib"
 -l"ml_elf.lib"
-*/
+
 -l"dts-3d.lib" 
 -l"dts-base.lib" 
 -l"dts-flib.lib" 
@@ -113,11 +100,4 @@ SECTIONS
     .gCapObBuf      :> CORE0_DDR3
     .gCapAfBuf      :> CORE0_DDR3
     .sap_UNDER         :> L2SRAM
-/*
-    platform_lib  :> L2SRAM
-    platform_text :> L2SRAM
-    {
-        -l ti.platform.evmk2g.ae66 (.text)
-    }
-*/
 }