Add comments to alpha command files
[processor-sdk/performance-audio-sr.git] / pasdk / test_dsp / framework / alpha / pafdecopcb_a.h
index 797b7d5057796dee9333d6122c13c7f394a73710..7543e91577a1dd5798a0ed3ff2c25bb8374a6f82 100644 (file)
@@ -38,10 +38,20 @@ All rights reserved.
 
 #include <acpbeta.h>
 
+//
+// Decoder Output Circular Buffer alpha codes.
+// "Stream" frame length is CB read frame length (16-bits).
+//
+
+// Read CB stream frame length
 #define  readDECOPCBStreamFrameLength       0xc300+STD_BETA_DECOPCB,0x0004
+// Write 256 to CB stream frame length
 #define  writeDECOPCBStreamFrameLength256   0xcb00+STD_BETA_DECOPCB,0x0004,0x0100
+// Write 512 to CB stream frame length
 #define  writeDECOPCBStreamFrameLength512   0xcb00+STD_BETA_DECOPCB,0x0004,0x0200
+// Write 1024 to CB stream frame length
 #define  writeDECOPCBStreamFrameLength1024  0xcb00+STD_BETA_DECOPCB,0x0004,0x0400
+// Write N to CB stream frame length
 #define  writeDECOPCBStreamFrameLengthN(N)  0xcb00+STD_BETA_DECOPCB,0x0004,(N&0xFFFF)
 
 #endif // _PAF_DECOPCB_A_H_