diff --git a/pasdk/test_dsp/framework/aspDecOpCircBuf_master.c b/pasdk/test_dsp/framework/aspDecOpCircBuf_master.c
index 783768d0eb925242f4478d85333b706e9312cb8a..2382aa12cd2816a03b0bdd0b264d80c127816531 100644 (file)
pAfCb->bsMetadata_offset = 0; /* offset into audio frame for change in bsMetadata_type field */
}
}
+ else if ((sourceSelect == PAF_SOURCE_DTS) ||
+ (sourceSelect == PAF_SOURCE_DTSHD) ||
+ (sourceSelect == PAF_SOURCE_DTS12) ||
+ (sourceSelect == PAF_SOURCE_DTS13) ||
+ (sourceSelect == PAF_SOURCE_DTS14) ||
+ (sourceSelect == PAF_SOURCE_DTS16) ||
+ (sourceSelect == PAF_SOURCE_DTSALL)
+ )
+ {
+ pCb->maxNumAfCb = ASP_DECOP_CB_MAX_NUM_AF_DTS;
+ pCb->afWrtIdx = ASP_DECOP_CB_INIT_WRTIDX_DTS;
+ pCb->afRdIdx = ASP_DECOP_CB_INIT_RDIDX_DTS;
+ pCb->pcmRdIdx = decOpFrameLen - ASP_DECOP_CB_INIT_LAG_DTS*strFrameLen;
+ pCb->maxAFChanNum = ASP_DECOP_CB_MAX_NUM_PCM_CH;
+ pCb->maxAFSampCount = ASP_DECOP_CB_MAX_PCM_FRAME_LEN_48kDTS;
+
+ // initialize audio frames
+ for (n=0; n<pCb->maxNumAfCb; n++)
+ {
+ pAfCb = &pCb->afCb[n];
+ pAfCb->sampleDecode = sourceSelect;
+ PAF_PROCESS_ZERO(pAfCb->sampleProcess);
+ pAfCb->sampleRate = PAF_SAMPLERATE_48000HZ;
+ pAfCb->sampleCount = decOpFrameLen;
+ pAfCb->channelConfigurationRequest.full = 0;
+ pAfCb->channelConfigurationRequest.part.sat = PAF_CC_SAT_SURROUND4;
+ pAfCb->channelConfigurationRequest.part.sub = PAF_CC_SUB_ONE;
+ pAfCb->channelConfigurationStream.full = 0;
+ pAfCb->channelConfigurationStream.part.sat = PAF_CC_SAT_SURROUND4;
+ pAfCb->channelConfigurationStream.part.sub = PAF_CC_SUB_ONE;
+
+ // write metadata information updated by decoder
+ pAfCb->bsMetadata_type = PAF_bsMetadata_channelData; /* non zero if metadata is attached. */
+ pAfCb->pafBsMetadataUpdate = 0; /* indicates whether bit-stream metadata update */
+ pAfCb->numPrivateMetadata = 0; /* number of valid private metadata (0 or 1 if metadata filtering enabled) */
+ pAfCb->bsMetadata_offset = 0; /* offset into audio frame for change in bsMetadata_type field */
+ }
+ }
else
{
SW_BREAKPOINT;