diff --git a/pasdk/test_dsp/framework/audioStreamInpDec.c b/pasdk/test_dsp/framework/audioStreamInpDec.c
index e6c962e1195183d913984f5fa0a549683ed9df10..0e65ea2673842506c11d1e74d60fd56a6d7b2d30 100644 (file)
PAF_ASIT_Config *pAsitCfg);
Int decCheckMajorAu(PAF_AST_Config *pAstCfg);
PAF_ASIT_Config *pAsitCfg);
Int decCheckMajorAu(PAF_AST_Config *pAstCfg);
-#if 0
-Int AspMsgSnd(UInt32 sndCmd, char *sndMsgBuf);
-Int AspMsgAck(UInt32 ackCmd, char *ackMsgBuf);
-#endif
-
extern UInt32 gCbWrtAfErrCnt;
extern UInt32 gCbWrtAfErrCnt;
@@ -1062,108 +1057,6 @@ static Int decDecodeAck(const PAF_ASIT_Params *pP, const PAF_ASIT_Patchs *pQ,
} /* decDecodeAck */
} /* decDecodeAck */
-#if 0
-/************************************************************************************
- * ASP message sending function. Refer to aspMsg_master.h for detailed description.
-************************************************************************************/
-Int AspMsgSnd(UInt32 sndCmd, char *sndMsgBuf)
-{
- ASP_Msg* pAspMsg; /* Messaging */
- Int status;
-
- // allocate message
- pAspMsg = (ASP_Msg *)MessageQ_alloc(hAspMsgMaster->heapId, hAspMsgMaster->msgSize);
- if (pAspMsg == NULL) {
- TRACE_TERSE0("MessageQ_alloc() failure.");
- return (ASP_MSG_ERR_QUEUE_ALLOC);
- }
-
- // set the return address in the message header and fill in message payload
- MessageQ_setReplyQueue(hAspMsgMaster->masterQue, (MessageQ_Msg)pAspMsg);
- pAspMsg->cmd = sndCmd;
- pAspMsg->procId = hAspMsgMaster->masterProcId;
- pAspMsg->messageId = hAspMsgMaster->messageId & ~(1<<31);
- pAspMsg->expectResp = TRUE;
-
- // copy the message provided by caller
- if(sndMsgBuf != NULL) {
- memcpy(pAspMsg->buf, sndMsgBuf, ASP_MSG_BUF_LEN*sizeof(char));
- }
-
- // send the message
- TRACE_TERSE3("ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
- status = MessageQ_put(hAspMsgMaster->slaveQue, (MessageQ_Msg)pAspMsg);
- if (status != MessageQ_S_SUCCESS) {
- TRACE_TERSE0("MessageQ_put() failure.");
- MessageQ_free((MessageQ_Msg)pAspMsg);
- return (ASP_MSG_ERR_QUEUE_PUT);
- }
-
- status = MessageQ_free((MessageQ_Msg)pAspMsg);
- if (status != MessageQ_S_SUCCESS) {
- TRACE_TERSE0("MessageQ_free() failure.");
- return (ASP_MSG_ERR_QUEUE_FREE);
- }
-
- // No error in messaging operation, even though there
- // may be error in returned (acknowledgement) message.
- return (ASP_MSG_NO_ERR);
-} /* AspMsgSnd */
-
-/************************************************************************************
- * ASP message sending function. Refer to aspMsg_master.h for detailed description.
-************************************************************************************/
-Int AspMsgAck(UInt32 ackCmd, char *ackMsgBuf)
-{
- ASP_Msg* pAspMsg; /* Messaging */
- Int status;
-
- // allocate message
- pAspMsg = (ASP_Msg *)MessageQ_alloc(hAspMsgMaster->heapId, hAspMsgMaster->msgSize);
- if (pAspMsg == NULL) {
- TRACE_TERSE0("MessageQ_alloc() failure.");
- return (ASP_MSG_ERR_QUEUE_ALLOC);
- }
-
- // wait for complete message from slave
- status = MessageQ_get(hAspMsgMaster->masterQue, (MessageQ_Msg *)&pAspMsg, MessageQ_FOREVER);
- if (status != MessageQ_S_SUCCESS) {
- TRACE_TERSE0("MessageQ_get() failure.");
- MessageQ_free((MessageQ_Msg)pAspMsg);
- return (ASP_MSG_ERR_QUEUE_GET);
- }
-
- // check if returned message is valid
- if ((pAspMsg->procId != hAspMsgMaster->slaveProcId) ||
- (pAspMsg->cmd != ackCmd) ||
- (pAspMsg->messageId != (hAspMsgMaster->messageId | ((UInt32)1<<31)))) {
- TRACE_TERSE3("ERROR: ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
- MessageQ_free((MessageQ_Msg)pAspMsg);
- return(ASP_MSG_ERR_ACKNOWLEDGE);
- }
-
- hAspMsgMaster->messageId = (hAspMsgMaster->messageId + 1) & ~(1<<31);
- TRACE_TERSE3("ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
-
- // get the returned message
- if(ackMsgBuf != NULL) {
- memcpy(ackMsgBuf, pAspMsg->buf, ASP_MSG_BUF_LEN*sizeof(char));
- }
-
- // free the message
- status = MessageQ_free((MessageQ_Msg)pAspMsg);
- if (status != MessageQ_S_SUCCESS) {
- TRACE_TERSE0("MessageQ_free() failure.");
- return (ASP_MSG_ERR_QUEUE_FREE);
- }
-
- // No error in messaging operation, even though there
- // may be error in returned (acknowledgement) message.
- return (ASP_MSG_NO_ERR);
-} /* AspMsgAck */
-#endif
-
-
#if 0
Int asipDecodeProcessing(
const PAF_ASIT_Params *pP,
#if 0
Int asipDecodeProcessing(
const PAF_ASIT_Params *pP,