diff --git a/pasdk/test_dsp/framework/audioStreamInpProc.c b/pasdk/test_dsp/framework/audioStreamInpProc.c
index c3fbfe38639fb56eeaa909a10235658ed9863ff3..4c5227dd2363f154230b74708113fc204dd00d6a 100644 (file)
UInt32 gAsipDecodeErrCnt =0;
UInt32 gAsipFinalCnt =0;
UInt32 gAsipQuitCnt =0;
-UInt32 gIbReset_cnt =0;
-UInt32 gcapIb_cnt =0;
+UInt32 gIbReset_cnt =0;
+UInt32 gcapIb_cnt =0;
UInt32 gAsipInfo2_PrimaryErrCnt =0;
-UInt32 gAsipInfo2_ErrCnt =0;
+UInt32 gAsipInfo2_ErrCnt =0;
#include "dbgDib.h"
capIbReset();
gIbReset_cnt++;
Log_info0("capIbReset()");
-
+
// FL: send source select message to slave
pAspMsg = (ASP_Msg *)MessageQ_alloc(hAspMsgMaster->heapId, hAspMsgMaster->msgSize); /* allocate message */
MessageQ_setReplyQueue(hAspMsgMaster->masterQue, (MessageQ_Msg)pAspMsg); /* set the return address in the message header */
// write back Dec configuration
Cache_wb(&pAstCfg->xDec[z], sizeof(PAF_AST_Decode), Cache_Type_ALLD, 0);
Cache_wait();
-
+
// FL: send dec activate message to slave
pAspMsg = (ASP_Msg *)MessageQ_alloc(hAspMsgMaster->heapId, hAspMsgMaster->msgSize); /* allocate message */
if (pAspMsg == NULL)
}
// FL: debug, capture input buffer
-
capIb(pAstCfg->xInp[zMI].pInpBuf);
gcapIb_cnt++;