diff --git a/pasdk/test_dsp/framework/audioStreamInpProc.c b/pasdk/test_dsp/framework/audioStreamInpProc.c
index 1657319395ff6f85479b7e4417bcd484b6c35125..7505838e959e75bbdd43f186fa1118b8c3b43451 100644 (file)
/*
-Copyright (c) 2016, Texas Instruments Incorporated - http://www.ti.com/
+Copyright (c) 2017, Texas Instruments Incorporated - http://www.ti.com/
All rights reserved.
* Redistribution and use in source and binary forms, with or without
#include "aspMsg_common.h"
#include "aspMsg_master.h"
#include "aspDecOpCircBuf_master.h"
+#include "aspOutInitSync_master.h"
#include "audioStreamProc_common.h"
#include "audioStreamProc_master.h"
#include "audioStreamInpProc.h"
+#include "statusOp_common.h"
+
+#include "pfp/pfp.h"
+#include "pfp_app.h" /* contains all PFP ID's */
+Int32 gNumPfpAsit1=0; // debug
+Int32 gNumPfpAsit2=0;
+
+
-// FL: porting
-#include "fwkSim.h"
-//#include "fwkPort.h"
// FL: debug
#include "dbgCapAf.h"
-#include "statusOp_common.h"
-
// -----------------------------------------------------------------------------
// Debugging Trace Control, local to this file.
#include "audioStreamInpProc.h"
-//#define PROFILER
+#include "dbgBenchmark.h" // PCM high-sampling rate + SRC + CAR benchmarking
+#ifdef _ENABLE_BENCHMARK_PCMHSR_SRC_CAR_
+//
+// Performing PCM high-sampling rate + SRC + CAR benchmarking
+//
+
+#define PROFILER
+#endif
#ifdef PROFILER
extern UInt32 start_profiling;
#endif
+extern UInt32 gAspProfileEnable;
+
//
// Audio Stream Definitions
//
#define __TASK_NAME__ "TaskAsip"
+
+//
+// Audio Stream Output Task definitions
+//
+
+#define ASIP_FRAMELEN_SS_DEFAULT ( 256 )
+// FL: pP->frameLength
+//#define ASIP_FRAMELEN_SS_PCM ( FRAMELENGTH )
+// FL: (***) hard-coded
+#define ASIP_FRAMELEN_SS_DDP_AC3 ( 1536 )
+// FL: (***) hard-coded
+#define ASIP_FRAMELEN_SS_THD ( 1536 ) //QIN FIX ME
+
+// Compute decoder frame length based on selected source
+static Int getFrameLengthSourceSel(
+ const PAF_ASIT_Params *pP,
+ Int8 sourceSelect
+);
+
LINNO_DEFN(TaskAsip); /* Line number macros */
ERRNO_DEFN(TaskAsip); /* Error number macros */
// ASIT configuration
#pragma DATA_SECTION(gPAF_ASIT_config, ".globalSectionPafAsitConfig")
PAF_ASIT_Config gPAF_ASIT_config = {
+ NULL, // taskHandle
NULL, // acp
&gPAF_ASPM_config, // pAspmCfg, shared ASIT/ASOT configuration
&gPAF_AST_config // pAstCfg, shared ASIT/ASOT/ASDT configuration
const PAF_ASIT_Patchs *pQ
)
{
- PAF_ASIT_Config *pC; /* Local configuration pointer */
- PAF_AST_Config *pAstCfg; /* Common (shared) configuration pointer */
+ PAF_ASIT_Config *pAsitCfg; /* ASIT configuration pointer */
+ PAF_AST_Config *pAstCfg; /* AST Common (shared) configuration pointer */
Int as; /* Audio Stream Number (1, 2, etc.) */
Int z; /* input/encode/stream/decode/output counter */
Int i; /* phase */
#ifdef NON_CACHE_STATUS
Int8 tempVar8;
#endif
- Task_Handle taskHandle;
Log_info0("Enter taskAsipFxn()");
-
-#ifdef SIMULATE_SIO
- /* Start simulation */
- simStart();
-#endif // SIMULATE_SIO
//
- // Audio Framework Parameters & Patch (*pP, *pQ)
+ // Audio Stream Input Task Parameters & Patch (*pP, *pQ)
//
if (!pP)
{
}
//
- // Audio Framework Configuration (*pC):
+ // Audio Stream Input Task Configuration (*pAsitCfg):
//
- pC = &gPAF_ASIT_config;
- pAstCfg = pC->pAstCfg;
+ pAsitCfg = &gPAF_ASIT_config; // initialize pointer to task configuration
+ pAsitCfg->taskHandle = Task_self(); // set task handle
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
/* Set Audio Stream Number (1, 2, etc.) */
as = gBetaPrimeValue + 1;
pAstCfg->as = as;
TRACE_TERSE1("TaskAsip: Started with AS%d.", as);
- taskHandle = Task_self();
-
//
// Initialize message log trace and line number reporting
//
Int linno;
if (pP->fxns->initPhase[i])
{
- if (linno = pP->fxns->initPhase[i](pP, pQ, pC))
+ linno = pP->fxns->initPhase[i](pP, pQ, pAsitCfg);
+ if (linno)
{
LINNO_RPRT(TaskAsip, linno);
return;
//
if (pP->fxns->memStatusPrint)
{
- pP->fxns->memStatusPrint(HEAP_INTERNAL, HEAP_INTERNAL1, HEAP_EXTERNAL, HEAP_INTERNAL1_SHM);
+ pP->fxns->memStatusPrint("ASIT MEMSTAT REPORT",
+ HEAP_INTERNAL, HEAP_INTERNAL1, HEAP_EXTERNAL,
+ HEAP_INTERNAL1_SHM, HEAP_EXTERNAL_SHM, HEAP_EXTERNAL_NONCACHED_SHM);
}
// (***) FL: revisit
// write back AST shared configuration
Cache_wb(pAstCfg, sizeof(PAF_AST_Config), Cache_Type_ALLD, 0);
- // FL: no need to share this pointer, can be local
- //Cache_wb(&pC, sizeof(PAF_AST_Config *), Cache_Type_ALLD, 0);
Cache_wait();
// (***) FL: revisit
TRACE_TIME((&TIME_MOD, "as1_f2... + %d = %d (begin Main loop)", dtime(), TSK_time()));
// since not decoding indicate such
- pP->fxns->sourceDecode(pP, pQ, pC, PAF_SOURCE_NONE);
+ pP->fxns->sourceDecode(pP, pQ, pAsitCfg, PAF_SOURCE_NONE);
// any error forces idling of input
if (errno)
Task_sleep(1);
TRACE_GEN1("TaskAsip: AS%d: Input device selection ...", as+zMS);
- if (errno = pP->fxns->selectDevices(pP, pQ, pC))
+ errno = pP->fxns->selectDevices(pP, pQ, pAsitCfg);
+ if (errno)
{
TRACE_TERSE2("TaskAsip: selectDevices returned errno = 0x%04x at line %d. AS%d", errno, as+zMS);
continue;
}
// if here then we have a valid input so query its status
- if (errno = pP->fxns->updateInputStatus(pAstCfg->xInp[zMI].hRxSio, &pAstCfg->xInp[zMI].inpBufStatus, &pAstCfg->xInp[zMI].inpBufConfig))
+ errno = pP->fxns->updateInputStatus(pAstCfg->xInp[zMI].hRxSio, &pAstCfg->xInp[zMI].inpBufStatus, &pAstCfg->xInp[zMI].inpBufConfig);
+ if (errno)
{
TRACE_VERBOSE1("TaskAsip: continue as updateInputStatus returns 0x%x", errno);
continue;
TRACE_VERBOSE1("TaskAsip: AS%d: Pass processing ...", as+zMS);
pAstCfg->xDec[zMD].decodeStatus.sourceProgram = PAF_SOURCE_PASS;
#endif
- pP->fxns->sourceDecode(pP, pQ, pC, PAF_SOURCE_PASS);
+ pP->fxns->sourceDecode(pP, pQ, pAsitCfg, PAF_SOURCE_PASS);
if (pP->fxns->passProcessing)
{
- errno = pP->fxns->passProcessing(pP, pQ, pC, NULL);
+ errno = pP->fxns->passProcessing(pP, pQ, pAsitCfg, NULL);
}
else
{
// If no decoder selected then do nothing. Need to reset the sourceProgram, since
// when no decoder is selected there are no calls to IB
//if (errno = pP->fxns->autoProcessing(pP, pQ, pC, pC->xDec[zMD].decodeStatus.sourceSelect, pC->xDec[zMD].decAlg[PAF_SOURCE_PCM]))
- if (errno = pP->fxns->autoProcessing(pP, pQ, pC, tempVar8, NULL)) // (***) FL: re-visit this, hard-coded to use PCM framelength inside function
+
+ pfpBegin(PFP_ID_ASIT_1, pAsitCfg->taskHandle); // PFP begin
+ gNumPfpAsit1++;
+ // (***) FL: re-visit, hard-coded to use FRAMELENGTH (pP->frameLength) inside function
+ errno = pP->fxns->autoProcessing(pP, pQ, pAsitCfg, tempVar8, NULL);
+ pfpEnd(PFP_ID_ASIT_1, PFP_FINISH_MEAS); // PFP end
+ gNumPfpAsit1--;
+
+ if (errno)
{
TRACE_VERBOSE1("TaskAsip: autoProcessing returns 0x%x, continue", errno);
continue;
// At this point we have an enabled input and want to decode something.
// If no decoder selected then do nothing. Need to reset the sourceProgram, since
// when no decoder is selected there are no calls to IB
- //if (errno = pP->fxns->autoProcessing(pP, pQ, pC, pC->xDec[zMD].decodeStatus.sourceSelect, pC->xDec[zMD].decAlg[PAF_SOURCE_PCM]))
- if (errno = pP->fxns->autoProcessing(pP, pQ, pC, pAstCfg->xDec[zMD].decodeStatus.sourceSelect, NULL)) // (***) FL: re-visit this, hard-coded to use PCM framelength inside function
+
+ //if (errno = pP->fxns->autoProcessing(pP, pQ, PC, pC->xDec[zMD].decodeStatus.sourceSelect, pC->xDec[zMD].decAlg[PAF_SOURCE_PCM]))
+ // (***) FL: re-visit this, hard-coded to use FRAMELENGTH (pP->frameLength) inside function
+ if (errno = pP->fxns->autoProcessing(pP, pQ, pAsitCfg, pAstCfg->xDec[zMD].decodeStatus.sourceSelect, NULL))
{
TRACE_VERBOSE1("TaskAsip: autoProcessing returns 0x%x, continue", errno);
continue;
#endif
// query for input type
- if (errno = SIO_ctrl(pAstCfg->xInp[zMI].hRxSio, PAF_SIO_CONTROL_GET_SOURCEPROGRAM, (Arg )&sourceProgram))
+ errno = SIO_ctrl(pAstCfg->xInp[zMI].hRxSio, PAF_SIO_CONTROL_GET_SOURCEPROGRAM, (Arg )&sourceProgram);
+ if (errno)
{
TRACE_TERSE2("TaskAsip: SIO_ctrl returns 0x%x, then 0x%x, continue", errno, ASPERR_AUTO_PROGRAM);
errno = ASPERR_AUTO_PROGRAM;
// set to unknown so that we can ensure, for IOS purposes, that sourceDecode = NONE
// iff we are in this top level state machine and specifically not in decodeProcessing
- pP->fxns->sourceDecode(pP, pQ, pC, PAF_SOURCE_UNKNOWN);
+ pP->fxns->sourceDecode(pP, pQ, pAsitCfg, PAF_SOURCE_UNKNOWN);
TRACE_VERBOSE1(procName[sourceProgram], as+zMS);
// Reduce priority level since autodetection complete
- Task_setPri(taskHandle, Task_getPri(taskHandle)-1);
+ Task_setPri(pAsitCfg->taskHandle, Task_getPri(pAsitCfg->taskHandle)-1);
+
+ gAspProfileEnable=1; // enable ASP profiling
TRACE_VERBOSE0("TaskAsip: calling decodeProcessing.");
- errno = pP->fxns->decodeProcessing(pP, pQ, pC, sourceSelect);
+ errno = pP->fxns->decodeProcessing(pP, pQ, pAsitCfg, sourceSelect);
if (errno)
{
TRACE_TERSE1("TaskAsip: decodeProcessing returns 0x%x, continue", errno);
TRACE_VERBOSE0("TaskAsip: decodeProcessing complete with no error.");
}
+ gAspProfileEnable=0; // disable ASP profiling
+
// Increase priority level since decoding complete
- Task_setPri(taskHandle, Task_getPri(taskHandle)+1);
+ Task_setPri(pAsitCfg->taskHandle, Task_getPri(pAsitCfg->taskHandle)+1);
// FL: send dec exit message to slave
pAspMsg = (ASP_Msg *)MessageQ_alloc(hAspMsgMaster->heapId, hAspMsgMaster->msgSize); /* allocate message */
}
} // End of main processing loop for (;;)
- Log_info0("Exit taskAsipFxn()");
+ //Log_info0("Exit taskAsipFxn()");
}
// -----------------------------------------------------------------------------
PAF_ASIT_initPhaseMalloc(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC
+ PAF_ASIT_Config *pAsitCfg
)
{
PAF_AST_Config *pAstCfg;
Int zMS;
Error_Block eb;
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
as = pAstCfg->as;
zMS = pAstCfg->masterStr;
SW_BREAKPOINT;
return __LINE__;
}
- TRACE_TERSE3("PAF_ASIT_initPhaseMalloc. (pC->xInp) %d bytes from space %d at 0x%x.",
+ TRACE_TERSE3("PAF_ASIT_initPhaseMalloc. (pAstCfg->xInp) %d bytes from space %d at 0x%x.",
INPUTN * sizeof (*pAstCfg->xInp),
HEAP_ID_INTERNAL1_SHM, (IArg)pAstCfg->xInp);
return __LINE__;
}
#endif
- TRACE_TERSE3("PAF_ASIT_initPhaseMalloc. (pC->xDec) %d bytes from space %d at 0x%x.",
+ TRACE_TERSE3("PAF_ASIT_initPhaseMalloc. (pAstCfg->xDec) %d bytes from space %d at 0x%x.",
DECODEN * sizeof (*pAstCfg->xDec),
HEAP_ID_INTERNAL1_SHM, (IArg)pAstCfg->xDec);
PAF_ASIT_initPhaseConfig(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC
+ PAF_ASIT_Config *pAsitCfg
)
{
PAF_AST_Config *pAstCfg;
Int z; /* input/encode/stream/decode/output counter */
Int zMS;
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
as = pAstCfg->as;
zMS = pAstCfg->masterStr;
PAF_ASIT_initPhaseAcpAlg(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC
+ PAF_ASIT_Config *pAsitCfg
)
{
PAF_AST_Config *pAstCfg;
Int zMS;
Int zS, zX;
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
as = pAstCfg->as;
zMS = pAstCfg->masterStr;
TRACE_TERSE1("PAF_ASIT_initPhaseAcpAlg: AS%d: ACP algorithm instance creation failed", as+zMS);
return __LINE__;
}
- pC->acp = acp;
+ pAsitCfg->acp = acp;
((ALG_Handle)acp)->fxns->algControl((ALG_Handle) acp,
ACP_GETBETAPRIMEOFFSET, (IALG_Status *)&betaPrimeOffset);
PAF_ASIT_initPhaseCommon(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC
+ PAF_ASIT_Config *pAsitCfg
)
{
PAF_AST_Config *pAstCfg;
PAF_IALG_Config pafAlgConfig;
IALG_MemRec common[3][PAF_IALG_COMMON_MEMN+1];
- acp = pC->acp;
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ acp = pAsitCfg->acp;
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
as = pAstCfg->as;
TRACE_TERSE0("PAF_ASIT_initPhaseCommon: initialization phase - Common Memory");
PAF_ASIT_initPhaseAlgKey(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC
+ PAF_ASIT_Config *pAsitCfg
)
{
PAF_AST_Config *pAstCfg;
Int as; /* Audio Stream Number (1, 2, etc.) */
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
as = pAstCfg->as;
(void)as; // clear compiler warning in case not used with tracing disabled
PAF_ASIT_initPhaseDevice(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC
+ PAF_ASIT_Config *pAsitCfg
)
{
PAF_AST_Config *pAstCfg;
PAF_IALG_Config pafAlgConfig;
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
as = pAstCfg->as;
(void)as; // clear compiler warning in case not used with tracing disabled
return 0;
} //PAF_ASIT_initPhaseDevice
+// (***) FL: move to ASOT
// -----------------------------------------------------------------------------
// ASIT Initialization Function - Decoder Output Circular Buffer
//
PAF_ASIT_initPhaseDecOpCircBuf(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC
+ PAF_ASIT_Config *pAsitCfg
)
{
PAF_AST_Config *pAstCfg;
Int errno; /* error number */
Error_Block eb;
Int i;
+ ACP_Handle acp;
+ Int betaPrimeOffset;
+ Int zS;
// FL: (***)revisit
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
as = pAstCfg->as;
zMS = pAstCfg->masterStr;
- /* Decode output circular buffer memory */
+ // Decode output circular buffer memory
if (!(pAstCfg->xDecOpCb = Memory_calloc((IHeap_Handle)HEAP_INTERNAL1_SHM,
DECODEN * sizeof (*pAstCfg->xDecOpCb), 4, &eb)))
{
return __LINE__;
}
- TRACE_TERSE3("PAF_ASIT_initPhaseDecOpCircBuf. (pC->xDecOpCb) %d bytes from space %d at 0x%x.",
+ TRACE_TERSE3("PAF_ASIT_initPhaseDecOpCircBuf. (pAsitCfg->xDecOpCb) %d bytes from space %d at 0x%x.",
DECODEN * sizeof (*pAstCfg->xDecOpCb),
HEAP_ID_INTERNAL1_SHM, (IArg)pAstCfg->xDecOpCb);
-
+
for (z=DECODE1; z < DECODEN; z++)
{
pCb = &pAstCfg->xDecOpCb[z];
SW_BREAKPOINT;
}
pCb->pcmBufEnd = pCb->pcmBuf + ASP_DECOP_CB_PCM_BUF_SZ;
- // allocate Metadata buffers //QIN
+ // allocate Metadata buffers
if (!(pCb->metaBuf = Memory_calloc((IHeap_Handle)HEAP_EXTERNAL_SHM, ASP_DECOP_CB_MAX_NUM_AF * PAF_MAX_PRIVATE_MD_SZ * PAF_MAX_NUM_PRIVATE_MD * sizeof(Int8), 4, &eb)))
{
TRACE_TERSE1("PAF_ASIT_initPhaseDecOpCircBuf: AS%d: Memory_calloc failed", as+zMS);
SW_BREAKPOINT;
}
pCb->metaBufEnd = pCb->metaBuf + (ASP_DECOP_CB_MAX_NUM_AF * PAF_MAX_PRIVATE_MD_SZ * PAF_MAX_NUM_PRIVATE_MD);
- // (***) FL: revisit, here PCM is hard-coded for 256 sample dec op frame length
- // Initialize decoder output circular buffer for PCM
+
+ #ifdef CB_RW_OP_CAP_PP // debug
+ // allocate debug buffer
+ if (!(pCb->cb_samples_op = Memory_calloc((IHeap_Handle)HEAP_EXTERNAL_NONCACHED_SHM, CB_OP_COUNT_MAX * sizeof(UInt32), 4, &eb)))
+ {
+ TRACE_TERSE1("PAF_ASIT_initPhaseDecOpCircBuf: AS%d: Memory_calloc failed", as+zMS);
+ SW_BREAKPOINT;
+ }
+
+ // allocate debug buffer
+ if (!(pCb->cb_op_owner = Memory_calloc((IHeap_Handle)HEAP_EXTERNAL_NONCACHED_SHM, CB_OP_COUNT_MAX * sizeof(UInt8), 4, &eb)))
+ {
+ TRACE_TERSE1("PAF_ASIT_initPhaseDecOpCircBuf: AS%d: Memory_calloc failed", as+zMS);
+ SW_BREAKPOINT;
+ }
+
+ // allocate debug buffer
+ if (!(pCb->cb_afRdIdx = Memory_calloc((IHeap_Handle)HEAP_EXTERNAL_NONCACHED_SHM, CB_OP_COUNT_MAX * sizeof(UInt8), 4, &eb)))
+ {
+ TRACE_TERSE1("PAF_ASIT_initPhaseDecOpCircBuf: AS%d: Memory_calloc failed", as+zMS);
+ SW_BREAKPOINT;
+ }
+
+ // allocate debug buffer
+ if (!(pCb->cb_afWrtIdx = Memory_calloc((IHeap_Handle)HEAP_EXTERNAL_NONCACHED_SHM, CB_OP_COUNT_MAX * sizeof(UInt8), 4, &eb)))
+ {
+ TRACE_TERSE1("PAF_ASIT_initPhaseDecOpCircBuf: AS%d: Memory_calloc failed", as+zMS);
+ SW_BREAKPOINT;
+ }
+
+ // allocate debug buffer
+ if (!(pCb->cb_numAfCb = Memory_calloc((IHeap_Handle)HEAP_EXTERNAL_NONCACHED_SHM, CB_OP_COUNT_MAX * sizeof(UInt8), 4, &eb)))
+ {
+ TRACE_TERSE1("PAF_ASIT_initPhaseDecOpCircBuf: AS%d: Memory_calloc failed", as+zMS);
+ SW_BREAKPOINT;
+ }
+ #endif
+ }
+
+ for (z = DECODE1; z < DECODEN; z++)
+ {
+ //
+ // Initialize decoder output circular
+ //
+
+ // Initialize status
+ pAstCfg->xDecOpCb[z].cbStatus = *pP->z_pDecOpCircBufStatus[z];
+
+ // Default initialization
errno = cbInit(pCb);
if (errno)
{
return errno;
}
}
-
+
+ // Get ASIT ACP handle
+ acp = pAsitCfg->acp;
+ if (!acp)
+ {
+ TRACE_TERSE1("PAF_ASIT_initPhaseDecOpCircBuf: AS%d: ACP algorithm instance creation failed", as+zMS);
+ return __LINE__;
+ }
+
+ // Get Beta Prime offset
+ ((ALG_Handle)acp)->fxns->algControl((ALG_Handle) acp,
+ ACP_GETBETAPRIMEOFFSET, (IALG_Status *)&betaPrimeOffset);
+
+ for (z = DECODE1; z < DECODEN; z++)
+ {
+ // ACP attach CB
+ zS = pP->streamsFromDecodes[z];
+ acp->fxns->attach(acp, ACP_SERIES_STD,
+ STD_BETA_DECOPCB + betaPrimeOffset * (as-1+zS),
+ (IALG_Status *)&pAstCfg->xDecOpCb[z].cbStatus);
+ }
+
return 0;
} //PAF_ASIT_initPhaseDecOpCircBuf
+// -----------------------------------------------------------------------------
+// ASIT Initialization Function - Output Init-Sync
+//
+// Name: PAF_ASIT_initPhaseOutIS
+// Purpose: Audio Stream Input Task Function for initialization of Output Init-Sync.
+//
+Int
+PAF_ASIT_initPhaseOutIS(
+ const PAF_ASIT_Params *pP,
+ const PAF_ASIT_Patchs *pQ,
+ PAF_ASIT_Config *pAsitCfg
+)
+{
+ PAF_AST_Config *pAstCfg;
+ Int as; /* Audio Stream Number (1, 2, etc.) */
+ Int z; /* decode counter */
+ PAF_AST_OutInitSyncInfo *pOutISI;
+ Error_Block eb;
+ Int i;
+
+
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
+ as = pAstCfg->as;
+
+ /* Output Init-Sync memory */
+ if (!(pAstCfg->xOutIsi = Memory_calloc((IHeap_Handle)HEAP_EXTERNAL_NONCACHED_SHM,
+ DECODEN * sizeof (*pAstCfg->xOutIsi), 4, &eb)))
+ {
+ TRACE_TERSE1("PAF_ASIT_initPhaseOutIS: AS%d: Memory_calloc failed", as);
+ SW_BREAKPOINT;
+ return __LINE__;
+ }
+
+ // Reset all decoder stage flags
+ for (z=DECODE1; z < DECODEN; z++)
+ {
+ // Get address of Output Init-Sync Info
+ pOutISI = &pAstCfg->xOutIsi[z];
+ for (i = 0; i < ASP_OUTIS_NUM_DEC_STAGES; i++)
+ {
+ // Reset flag value
+ pOutISI->decStageOutInitSyncInfo[i].decFlag = 0;
+ }
+ }
+
+ return 0;
+} // PAF_ASIT_initPhaseOutIS
+
+
#if 0
// -----------------------------------------------------------------------------
// AST Processing Function - Pass-Through Processing
PAF_ASIT_autoProcessing(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC,
+ PAF_ASIT_Config *pAsitCfg,
Int inputTypeSelect,
ALG_Handle pcmAlgMaster
)
Int zMI;
Int zMS;
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
as = pAstCfg->as;
zMD = pAstCfg->masterDec;
zMS = pAstCfg->masterStr;
}
//frameLength = pP->fxns->computeFrameLength (pcmAlgMaster, FRAMELENGTH,
// pC->xDec[zMD].decodeStatus.bufferRatio);
- frameLength = FRAMELENGTH; // FL: fix PCM frameLength for alpha release.
-
+ frameLength = FRAMELENGTH; // (***) FL: fix PCM frameLength
+
if (errno = SIO_ctrl(pAstCfg->xInp[zMI].hRxSio,
PAF_SIO_CONTROL_SET_PCMFRAMELENGTH, frameLength))
{
GPIOClearOutput(GPIO_PORT_0, GPIO_PIN_99);
toggleState = ~(toggleState);
}
-#endif
-
+#endif
TRACE_TERSE2("PAF_ASIT_autoProcessing: AS%d: SIO_reclaim returned 0x%x, ignoring", as+zMS, nbytes);
return nbytes;
}
PAF_ASIT_decodeProcessing(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC,
+ PAF_ASIT_Config *pAsitCfg,
Int sourceSelect
)
{
PAF_AST_Config *pAstCfg;
- //Int as = pC->as; /* Audio Stream Number (1, 2, etc.) */
+ //Int as = pAsitCfg->as; /* Audio Stream Number (1, 2, etc.) */
Int z; /* decode counter */
Int errno; /* error number */
Int getVal;
Int8 tempVar8, temp2Var8;
#endif
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
zMD = pAstCfg->masterDec;
zMS = pAstCfg->masterStr;
}
// Process commands (decode)
- if (getVal = pP->fxns->decodeCommand(pP, pQ, pC))
+ getVal = pP->fxns->decodeCommand(pP, pQ, pAsitCfg);
+ if (getVal)
{
if (state != INIT) // no need to restart/abort if not yet started
{
else if (getVal == ASPERR_ABORT)
{
TRACE_VERBOSE0("PAF_ASIT_decodeProcessing. %d: return getVal");
+
+ // PFP end -- outside of PFP for errors, EOS, or Input SIO change
+ pfpEnd(PFP_ID_ASIT_2, PFP_FINISH_MEAS);
+ gNumPfpAsit2--;
+
return getVal;
}
else
{
case INIT: // initial state
gAsipInitCnt++;
- Log_info0("TaskAsip: state=INIT");
+ Log_info0("TaskAsip: state=INIT");
-#if 0 // Not necessary since decoder status is in uncached memory
- // status for shared beta units can change (e.g. at-boot or alpha)
-
- // write back Status structures for shared Beta Units
- //size = IACP_STD_BETA_TABLE.pStatus[STD_BETA_DECODE]->size;
- //Cache_wb((Ptr)(IACP_STD_BETA_TABLE.pStatus[STD_BETA_DECODE]), size, Cache_Type_ALLD, 0);
- size = IACP_STD_BETA_TABLE.pStatus[STD_BETA_PCM]->size;
- Cache_wb((Ptr)(IACP_STD_BETA_TABLE.pStatus[STD_BETA_PCM]), size, Cache_Type_ALLD, 0);
- size = IACP_STD_BETA_TABLE.pStatus[STD_BETA_DDP]->size;
- Cache_wb((Ptr)(IACP_STD_BETA_TABLE.pStatus[STD_BETA_DDP]), size, Cache_Type_ALLD, 0);
- size = IACP_STD_BETA_TABLE.pStatus[STD_BETA_THD]->size;
- Cache_wb((Ptr)(IACP_STD_BETA_TABLE.pStatus[STD_BETA_THD]), size, Cache_Type_ALLD, 0);
- Cache_wait();
-#endif
-#if 0 // Not necessary since decoder status is in uncached memory
- ////size = IACP_STD_BETA_TABLE.pStatus[STD_BETA_DECODE]->size;
- ////Cache_wbInv((Ptr)(IACP_STD_BETA_TABLE.pStatus[STD_BETA_DECODE]), size, Cache_Type_ALLD, 0);
- //size = IACP_STD_BETA_TABLE.pStatus[STD_BETA_PCM]->size;
- //Cache_wbInv((Ptr)(IACP_STD_BETA_TABLE.pStatus[STD_BETA_PCM]), size, Cache_Type_ALLD, 0);
- //size = IACP_STD_BETA_TABLE.pStatus[STD_BETA_DDP]->size;
- //Cache_wbInv((Ptr)(IACP_STD_BETA_TABLE.pStatus[STD_BETA_DDP]), size, Cache_Type_ALLD, 0);
- //Cache_wait();
-#endif
-
- if (errno = pP->fxns->decodeInit(pP, pQ, pC, sourceSelect))
+ errno = pP->fxns->decodeInit(pP, pQ, pAsitCfg, sourceSelect);
+ if (errno)
{
TRACE_VERBOSE1("PAF_ASIT_decodeProcessing: INIT, errno 0x%x. break after decodeInit", errno);
break;
}
-
- //
- // Not necessary since decoder status is in uncached memory
- //
-
-#if 0 // Not necessary since decoder status is in uncached memory
- // invalidate Status structures for shared Beta Units
- //size = IACP_STD_BETA_TABLE.pStatus[STD_BETA_DECODE]->size;
- //Cache_inv((Ptr)(IACP_STD_BETA_TABLE.pStatus[STD_BETA_DECODE]), size, Cache_Type_ALLD, 0);
- size = IACP_STD_BETA_TABLE.pStatus[STD_BETA_PCM]->size;
- Cache_inv((Ptr)(IACP_STD_BETA_TABLE.pStatus[STD_BETA_PCM]), size, Cache_Type_ALLD, 0);
- size = IACP_STD_BETA_TABLE.pStatus[STD_BETA_DDP]->size;
- Cache_inv((Ptr)(IACP_STD_BETA_TABLE.pStatus[STD_BETA_DDP]), size, Cache_Type_ALLD, 0);
- size = IACP_STD_BETA_TABLE.pStatus[STD_BETA_THD]->size;
- Cache_inv((Ptr)(IACP_STD_BETA_TABLE.pStatus[STD_BETA_THD]), size, Cache_Type_ALLD, 0);
- Cache_wait();
-#endif
-
+
frame = 0;
block = 0;
gAsipInfo1Cnt++;
Log_info0("TaskAsip: state=INFO1");
-#if 0
- //// (***) FL: revisit
- //// write back Inp configuration
- //Cache_wb(&gPAF_AST_config.xInp[0], INPUTN*sizeof(PAF_AST_InpBuf), Cache_Type_ALLD, 0);
- //// write back input data
- //pIpBufConfig = &gPAF_AST_config.xInp[0].inpBufConfig;
- //size = pIpBufConfig->frameLength * pIpBufConfig->sizeofElement;
- //Cache_wb(pIpBufConfig->pntr.pLgInt, size, Cache_Type_ALLD, 0);
- //// write back Dec configuration
- //Cache_wb(&gPAF_AST_config.xDec[0], DECODEN*sizeof(PAF_AST_Decode), Cache_Type_ALLD, 0);
- //Cache_wait();
-#endif
-
// Establish primary timing
- if (errno = pP->fxns->decodeInfo(pP, pQ, pC, frame, block))
+ errno = pP->fxns->decodeInfo(pP, pQ, pAsitCfg, frame, block);
+ if (errno)
{
gAsipInfo1_PrimaryErrCnt++;
TRACE_TERSE1("INFO1: errno 0x%x after decodeInfo, primary timing", errno);
break;
}
-#if 0
- //// (***) FL: revisit
- //// invalidate Dec configuration
- //Cache_inv(&gPAF_AST_config.xDec[0], DECODEN*sizeof(PAF_AST_Decode), Cache_Type_ALLD, 0);
- //Cache_wait();
-#endif
-
-
#ifdef NON_CACHE_STATUS
statusOp_read(&tempVar8,
&(pAstCfg->xDec[zMD].decodeStatus.sourceDecode),
{
gProbe2Err++;
TRACE_TERSE0("PAF_ASIT_decodeProcessing. %d: INFO1, return (ASPERR_ISSUE)");
+
+ // PFP end -- outside of PFP for errors, EOS, or Input SIO change
+ pfpEnd(PFP_ID_ASIT_2, PFP_FINISH_MEAS);
+ gNumPfpAsit2--;
+
return (ASPERR_ISSUE);
}
}
TRACE_VERBOSE1("PAF_ASIT_decodeProcessing: INFO1: frame %d, major access unit found", frame);
// Establish secondary timing
- if (errno = pP->fxns->decodeInfo1(pP, pQ, pC, frame, block))
+ errno = pP->fxns->decodeInfo1(pP, pQ, pAsitCfg, frame, block);
+ if (errno)
{
TRACE_VERBOSE1("PAF_ASIT_decodeProcessing: INFO1, errno 0x%x. break after decodeInfo1", errno);
gAsipInfo1_ErrCnt++;
gAsipInfo2Cnt++;
Log_info0("TaskAsip: state=INFO2");
-#if 0
- //// (***) FL: revisit
- //// write back Inp configuration
- //Cache_wb(&gPAF_AST_config.xInp[0], INPUTN*sizeof(PAF_AST_InpBuf), Cache_Type_ALLD, 0);
- //// write back input data
- //pIpBufConfig = &gPAF_AST_config.xInp[0].inpBufConfig;
- //size = pIpBufConfig->frameLength * pIpBufConfig->sizeofElement;
- //Cache_wb(pIpBufConfig->pntr.pLgInt, size, Cache_Type_ALLD, 0);
- //// write back Dec configuration
- //Cache_wb(&gPAF_AST_config.xDec[0], DECODEN*sizeof(PAF_AST_Decode), Cache_Type_ALLD, 0);
- //Cache_wait();
-#endif
-
// Establish primary timing
- if (errno = pP->fxns->decodeInfo(pP, pQ, pC, frame, block))
+ errno = pP->fxns->decodeInfo(pP, pQ, pAsitCfg, frame, block);
+ if (errno)
{
TRACE_TERSE1("PAF_ASIT_decodeProcessing: INFO2 break on decodeInfo. errno 0x%x", errno);
gAsipInfo2_PrimaryErrCnt++;
break;
}
-
-#if 0
- //// (***) FL: revisit
- //// invalidate Dec configuration
- //Cache_inv(&gPAF_AST_config.xDec[0], DECODEN*sizeof(PAF_AST_Decode), Cache_Type_ALLD, 0);
- //Cache_wait();
-#endif
-
- if (errno = pP->fxns->decodeInfo2(pP, pQ, pC, frame, block))
+
+ // Measure cycles in decode processing loop.
+ // Only measures cycles spent in loop.
+ pfpEnd(PFP_ID_ASIT_2, PFP_FINISH_MEAS); // PFP end
+ gNumPfpAsit2--;
+ pfpBegin(PFP_ID_ASIT_2, pAsitCfg->taskHandle); // PFP begin
+ gNumPfpAsit2++;
+
+ errno = pP->fxns->decodeInfo2(pP, pQ, pAsitCfg, frame, block);
+ if (errno)
{
TRACE_TERSE1("PAF_ASIT_decodeProcessing. %d: INFO2 break on decodeInfo2. errno 0x%x", errno);
gAsipInfo2_ErrCnt++;
break;
}
-
+
TRACE_VERBOSE0("PAF_ASIT_decodeProcessing: state: INFO2->DECODE");
state = DECODE;
continue;
gAsipDecodeCnt++;
Log_info0("TaskAsip: state=DECODE");
-#if 0
- //// (***) FL: revisit
- //// write back Dec configuration
- //Cache_wb(&gPAF_AST_config.xDec[0], DECODEN*sizeof(PAF_AST_Decode), Cache_Type_ALLD, 0);
- //Cache_wait();
-#endif
-
- if (errno = pP->fxns->decodeDecode(pP, pQ, pC, sourceSelect, frame, block))
+ errno = pP->fxns->decodeDecode(pP, pQ, pAsitCfg, sourceSelect, frame, block);
+ if (errno)
{
- gAsipDecodeErrCnt++;
- TRACE_TERSE1("PAF_ASIT_decodeProcessing: state: DECODE. decodeDecode err 0x%04x", errno);
+ gAsipDecodeErrCnt++;
+ TRACE_TERSE1("PAF_ASIT_decodeProcessing: state: DECODE. decodeDecode err 0x%04x", errno);
break;
}
-
-#if 0
- //// (***) FL: revisit
- //// invalidate Dec configuration
- //Cache_inv(&gPAF_AST_config.xDec[0], DECODEN*sizeof(PAF_AST_Decode), Cache_Type_ALLD, 0);
- //Cache_wait();
-#endif
TRACE_VERBOSE0("PAF_ASIT_decodeProcessing: state: DECODE->FINAL");
state = FINAL;
// Check for final frame, and if indicated:
// - Exit state machine to "complete" processing.
- if (pP->fxns->decodeFinalTest(pP, pQ, pC, frame, block))
+ if (pP->fxns->decodeFinalTest(pP, pQ, pAsitCfg, frame, block))
{
break;
}
} // End of switch (state).
TRACE_VERBOSE0("PAF_ASIT_decodeProcessing: Calling decode complete");
- if (pP->fxns->decodeComplete(pP, pQ, pC, alg, frame, block))
+ if (pP->fxns->decodeComplete(pP, pQ, pAsitCfg, alg, frame, block))
{
/* ignored? */;
}
-
+
TRACE_TIME((&TIME_MOD, "as1-f2: ... + %d = ?? (final? %d)", dtime(), state == FINAL));
- return errno;
+ // PFP end -- outside of PFP for errors, EOS, or Input SIO change
+ //pfpEnd(PFP_ID_ASIT_2, PFP_FINISH_MEAS);
+ //gNumPfpAsit2--;
+
+ //return errno;
+ break;
} // End of for (;;) to Receive, process, and transmit the data.
+
+ // PFP end -- outside of PFP for errors, EOS, or Input SIO change
+ pfpEnd(PFP_ID_ASIT_2, PFP_FINISH_MEAS);
+ gNumPfpAsit2--;
+
+ return errno;
} //PAF_ASIT_decodeProcessing
// -----------------------------------------------------------------------------
PAF_ASIT_decodeCommand(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC
+ PAF_ASIT_Config *pAsitCfg
)
{
PAF_AST_Config *pAstCfg;
Int8 tempVar8;
#endif
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
as = pAstCfg->as;
for (z=DECODE1; z < DECODEN; z++)
PAF_ASIT_decodeInit(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC,
+ PAF_ASIT_Config *pAsitCfg,
Int sourceSelect
)
{
PAF_AST_Config *pAstCfg;
- PAF_AST_DecOpCircBufCtl *pCbCtl; /* Decoder output circular buffer control */
+ //PAF_AST_DecOpCircBufCtl *pCbCtl; /* Decoder output circular buffer control */
Int as; /* Audio Stream Number (1, 2, etc.) */
Int z; /* decode/encode counter */
Int errno; /* error number */
Int status;
#ifdef NON_CACHE_STATUS
Int8 tempVar8;
+ Int tempVar;
#endif
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
as = pAstCfg->as;
zMD = pAstCfg->masterDec;
zMI = pP->zone.master;
(void)as; // clear compiler warning in case not used with tracing disabled
- pCbCtl = &pC->pAspmCfg->decOpCircBufCtl; // get pointer to circular buffer control
+ //pCbCtl = &pAsitCfg->pAspmCfg->decOpCircBufCtl; // get pointer to circular buffer control
#ifdef NON_CACHE_STATUS
// reset frameCount
GATEMP_INDEX_DEC);
if (tempVar8)
{
- tempVar8 = 0;
+ tempVar = 0;
statusOp_write(&(pAstCfg->xDec[z].decodeStatus.frameCount),
- &tempVar8,
- sizeof(tempVar8),
+ &tempVar,
+ sizeof(tempVar),
GATEMP_INDEX_DEC);
}
}
FRAMELENGTH,
pC->xDec[z].decodeStatus.bufferRatio);
#endif
-#if 0 // (***) FL: revisit. Bypass computeFrameLength().
+#if 0 // (***) FL: revisit. Bypass decoder computeFrameLength() function.
frameLength = pP->fxns->computeFrameLength(z,
FRAMELENGTH,
pC->xDec[z].decodeStatus.bufferRatio);
#else
- if (sourceSelect == PAF_SOURCE_PCM)
- {
- frameLength = PAF_SYS_FRAMELENGTH;
- }
- else if ((sourceSelect == PAF_SOURCE_DDP) || (sourceSelect == PAF_SOURCE_AC3))
- {
- frameLength = 1536;
- }
- else if (sourceSelect == PAF_SOURCE_THD)
- {
- frameLength = 1536; //QIN FIX ME
- }
- else
- {
- frameLength = 256;
- }
+ // Compute decoder frame length based on source selection
+ frameLength = getFrameLengthSourceSel(pP, sourceSelect);
#endif
pAstCfg->xDec[z].decodeControl.frameLength = frameLength;
pAstCfg->xDec[z].decodeInStruct.sampleCount = frameLength;
pAstCfg->xDec[z].decodeControl.sampleRate = PAF_SAMPLERATE_UNKNOWN;
-
- // (***) FL: revisit. Count samples for DDP.
- // Add framework frame length and running sample count to decoder control.
- //pC->xDec[z].decodeControl.pafFrameLength = FRAMELENGTH;
- //pC->xDec[z].decodeControl.rdSampleCount = 0;
-
+
+#if 0 // FL: Moved to ARM:ASDT:INFO
// Initialize decoder output circular buffer for selected source
errno = cbInitSourceSel(pCbCtl, z, sourceSelect, frameLength, FRAMELENGTH, 0);
if (errno)
{
- SW_BREAKPOINT; // FL: debug
+ SW_BREAKPOINT; // debug
return errno;
}
- // FL: debug
+ // debug
cbLog(pCbCtl, z, 1, "PAF_ASIT_decodeInit:cbInitSourceSel");
+#endif
if (z != zMD)
{
PAF_ASIT_decodeInfo(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC,
+ PAF_ASIT_Config *pAsitCfg,
Int frame,
Int block
)
//Int size;
//PAF_InpBufConfig *pIpBufConfig;
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
as = pAstCfg->as;
zMD = pAstCfg->masterDec;
zMS = pAstCfg->masterStr;
// modify for different sampling rate
if (pAstCfg->xInp[z].inpBufStatus.sampleRateStatus == PAF_SAMPLERATE_96000HZ)
{
- start_profiling = 1;
+ start_profiling = 1;
}
else
{
return ASPERR_RECLAIM;
}
- // FL: debug, capture input buffer
- capIb(pAstCfg->xInp[zMI].pInpBuf);
- gCapIb_cnt++;
+ //// FL: debug, capture input buffer
+ //capIb(pAstCfg->xInp[zMI].pInpBuf);
+ //gCapIb_cnt++;
#if 0 // (***) FL: shows timing of Input Rx SIO reclaim after decoding has started (autodet complete)
// (***) debug // B5
//System_printf("System time in TaskAsipFxn Rx audio = %lu\n", (ULong)curTime);
//Log_info1("System time in TaskAsipFxn Rx audio = %u", curTime);
//Log_info1("decodeInfo():Rx SIO reclaim(), system time = %u", curTime);
- } //pC->xInp[zMI].hRxSio
+ } //pAstCfg->xInp[zMI].hRxSio
// Decode info
for (z=DECODE1; z < DECODEN; z++)
// (***) FL: revisit
// write back Inp configuration
Cache_wb(&pAstCfg->xInp[zI], sizeof(PAF_AST_InpBuf), Cache_Type_ALLD, 0);
- // write back input data // (***) GJ: don't need this for 1xI2S HDMI/SPDIF. Maybe need this for 4xI2S HDMI.
- //pIpBufConfig = &gPAF_AST_config.xInp[zI].inpBufConfig;
- //size = pIpBufConfig->frameLength * pIpBufConfig->sizeofElement;
- //Cache_wb((Ptr)pIpBufConfig->pntr.pSmInt, size, Cache_Type_ALLD, 0);
// write back Dec configuration
Cache_wb(&pAstCfg->xDec[z], sizeof(PAF_AST_Decode), Cache_Type_ALLD, 0);
Cache_wait();
PAF_ASIT_decodeInfo1(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC,
+ PAF_ASIT_Config *pAsitCfg,
Int frame,
Int block
)
PAF_ASIT_decodeInfo2(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC,
+ PAF_ASIT_Config *pAsitCfg,
Int frame,
Int block
)
return 0;
} //PAF_ASIT_decodeInfo2
+#if 0
// -----------------------------------------------------------------------------
// AST Decoding Function - Continuation Processing
//
PAF_AST_decodeCont(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC,
+ PAF_ASIT_Config *pAsitCfg,
ALG_Handle decAlg[],
Int frame,
Int block
#endif
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
as = pAstCfg->as;
zMD = pAstCfg->masterDec;
(void)as; // clear compiler warning in case not used with tracing disabled
return 0;
} //PAF_AST_decodeCont
+#endif
// -----------------------------------------------------------------------------
// ASIT Decoding Function - Decode Processing
PAF_ASIT_decodeDecode(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC,
+ PAF_ASIT_Config *pAsitCfg,
Int sourceSelect,
Int frame,
Int block
Int cbErrno;
Int frameLength;
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
as = pAstCfg->as;
(void)as; // clear compiler warning in case not used with tracing disabled
FRAMELENGTH,
pC->xDec[z].decodeStatus.bufferRatio);
#endif
-#if 0 // (***) FL: revisit. Bypass computeFrameLength().
+#if 0 // (***) FL: revisit. Bypass decoder computeFrameLength() function.
frameLength = pP->fxns->computeFrameLength(z,
FRAMELENGTH,
pC->xDec[z].decodeStatus.bufferRatio);
#else
- if (sourceSelect == PAF_SOURCE_PCM)
- {
- frameLength = PAF_SYS_FRAMELENGTH;
- }
- else if ((sourceSelect == PAF_SOURCE_DDP) || (sourceSelect == PAF_SOURCE_AC3))
- {
- frameLength = 1536;
- }
- else if (sourceSelect == PAF_SOURCE_THD)
- {
- frameLength = 1536; //QIN FIX ME
- }
- else
- {
- frameLength = 256;
- }
+ // Compute decoder frame length based on source selection
+ frameLength = getFrameLengthSourceSel(pP, sourceSelect);
#endif
// // modify for different decoders
// if (sourceSelect == PAF_SOURCE_THD)
// {
-// start_profiling = 1;
+// start_profiling = 1;
// }
// else
// {
PAF_ASIT_decodeFinalTest(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC,
+ PAF_ASIT_Config *pAsitCfg,
Int frame,
Int block
)
Int8 tempVar8, temp2Var8;
#endif
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
zMD = pAstCfg->masterDec;
#ifdef NON_CACHE_STATUS
PAF_ASIT_decodeComplete(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC,
+ PAF_ASIT_Config *pAsitCfg,
ALG_Handle decAlg[],
Int frame,
Int block
#endif
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
as = pAstCfg->as;
(void)as; // clear compiler warning in case not used with tracing disabled
PAF_ASIT_selectDevices(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC
+ PAF_ASIT_Config *pAsitCfg
)
{
PAF_AST_Config *pAstCfg;
Int device;
Int zMD;
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
as = pAstCfg->as;
zMD = pAstCfg->masterDec;
(void)as; // clear compiler warning in case not used with tracing disabled
PAF_ASIT_sourceDecode(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC,
+ PAF_ASIT_Config *pAsitCfg,
Int x
)
{
Int8 tempVar8;
#endif
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
for (z=DECODE1; z < DECODEN; z++)
{
}
}
#endif
+
+// Compute decoder frame length based on selected source
+static Int getFrameLengthSourceSel(
+ const PAF_ASIT_Params *pP,
+ Int8 sourceSelect
+)
+{
+ Int frameLength;
+
+ switch(sourceSelect)
+ {
+ case PAF_SOURCE_PCM:
+ frameLength = FRAMELENGTH;
+ break;
+ case PAF_SOURCE_AC3:
+ case PAF_SOURCE_DDP:
+ frameLength = ASIP_FRAMELEN_SS_DDP_AC3;
+ break;
+ case PAF_SOURCE_THD:
+ frameLength = ASIP_FRAMELEN_SS_THD;
+ break;
+ default:
+ frameLength = ASIP_FRAMELEN_SS_DEFAULT;
+ break;
+ }
+
+ return frameLength;
+}