diff --git a/pasdk/test_dsp/framework/audioStreamInpProc.c b/pasdk/test_dsp/framework/audioStreamInpProc.c
index 16e0f2e3de2ff8851b898f4aa574da64b7a6f37b..b1917494cbc73ae7776d65756832c6cd299c3c68 100644 (file)
/*
-Copyright (c) 2016, Texas Instruments Incorporated - http://www.ti.com/
+Copyright (c) 2017, Texas Instruments Incorporated - http://www.ti.com/
All rights reserved.
* Redistribution and use in source and binary forms, with or without
#include "aspMsg_common.h"
#include "aspMsg_master.h"
#include "aspDecOpCircBuf_master.h"
+#include "aspOutInitSync_master.h"
#include "audioStreamProc_common.h"
#include "audioStreamProc_master.h"
#include "audioStreamInpProc.h"
+#include "statusOp_common.h"
+
+#include "pfp/pfp.h"
+#include "pfp_app.h" /* contains all PFP ID's */
+Int32 gNumPfpAsit1=0; // debug
+Int32 gNumPfpAsit2=0;
+
+
-// FL: porting
-#include "fwkSim.h"
-//#include "fwkPort.h"
// FL: debug
#include "dbgCapAf.h"
#define TR_MOD trace
// Allow a developer to selectively enable tracing.
-#define CURRENT_TRACE_MASK 0x21
+#define CURRENT_TRACE_MASK 0x27
#define TRACE_MASK_TERSE 0x01 // only flag errors and show init
#define TRACE_MASK_GENERAL 0x02 // half dozen lines per frame
#include "audioStreamProc_config.h"
#include "audioStreamInpProc.h"
+
+#include "dbgBenchmark.h" // PCM high-sampling rate + SRC + CAR benchmarking
+#ifdef _ENABLE_BENCHMARK_PCMHSR_SRC_CAR_
+//
+// Performing PCM high-sampling rate + SRC + CAR benchmarking
+//
+
+#define PROFILER
+#endif
+
+#ifdef PROFILER
+extern UInt32 start_profiling;
+#endif
+
+extern UInt32 gAspProfileEnable;
+
//
// Audio Stream Definitions
//
#define __TASK_NAME__ "TaskAsip"
+
+//
+// Audio Stream Input Task definitions
+//
+
+#define ASIP_FRAMELEN_SS_DEFAULT ( 256 )
+// FL: pP->frameLength
+//#define ASIP_FRAMELEN_SS_PCM ( FRAMELENGTH )
+// FL: (***) hard-coded
+#define ASIP_FRAMELEN_SS_DDP_AC3 ( 1536 )
+// FL: (***) hard-coded
+#define ASIP_FRAMELEN_SS_THD ( 1536 )
+
+#define ASIP_FRAMELEN_SS_DTS ( 512 )
+
+// Compute decoder frame length based on selected source
+static Int getFrameLengthSourceSel(
+ const PAF_ASIT_Params *pP,
+ Int8 sourceSelect
+);
+
LINNO_DEFN(TaskAsip); /* Line number macros */
ERRNO_DEFN(TaskAsip); /* Error number macros */
// ASIT configuration
#pragma DATA_SECTION(gPAF_ASIT_config, ".globalSectionPafAsitConfig")
PAF_ASIT_Config gPAF_ASIT_config = {
+ NULL, // taskHandle
NULL, // acp
&gPAF_ASPM_config, // pAspmCfg, shared ASIT/ASOT configuration
&gPAF_AST_config // pAstCfg, shared ASIT/ASOT/ASDT configuration
};
// Global debug counters */
-UInt32 gTaskAsipCnt=0; // debug
-UInt32 gAsipInitCnt =0;
-UInt32 gAsipInfo1Cnt =0;
-UInt32 gAsipInfo2Cnt =0;
-UInt32 gAsipDecodeCnt =0;
-UInt32 gAsipDecodeErrCnt =0;
-UInt32 gAsipFinalCnt =0;
-UInt32 gAsipQuitCnt =0;
-UInt32 gIbReset_cnt =0;
-UInt32 gcapIb_cnt =0;
+UInt32 gAsipRxSioReclaimCnt =0;
+UInt32 gAsipInitCnt =0;
+UInt32 gAsipInfo1Cnt =0;
+UInt32 gAsipInfo2Cnt =0;
+UInt32 gAsipDecodeCnt =0;
+UInt32 gAsipDecodeErrCnt =0;
+UInt32 gAsipFinalCnt =0;
+UInt32 gAsipQuitCnt =0;
+UInt32 gAsipInfo1_PrimaryErrCnt =0;
+UInt32 gAsipInfo1_ErrCnt =0;
UInt32 gAsipInfo2_PrimaryErrCnt =0;
-UInt32 gAsipInfo2_ErrCnt =0;
+UInt32 gAsipInfo2_ErrCnt =0;
+// debug
+UInt32 gCapIbReset_cnt =0;
+UInt32 gCapIb_cnt =0;
+UInt32 gCbWrtAfErrCnt =0; // decoder output circular buffer write error count (returned from ARM to DSP)
+
-#include "dbgDib.h"
+#include "dbgDib.h" // debug
extern struct {
Int size;
IALG_Status *pStatus[512];
} IACP_STD_BETA_TABLE;
+// FL: debug
+#include "evmc66x_gpio_dbg.h"
/*
* ======== taskAsipFxn ========
const PAF_ASIT_Patchs *pQ
)
{
- PAF_ASIT_Config *pC; /* Local configuration pointer */
- PAF_AST_Config *pAstCfg; /* Common (shared) configuration pointer */
+ PAF_ASIT_Config *pAsitCfg; /* ASIT configuration pointer */
+ PAF_AST_Config *pAstCfg; /* AST Common (shared) configuration pointer */
Int as; /* Audio Stream Number (1, 2, etc.) */
Int z; /* input/encode/stream/decode/output counter */
Int i; /* phase */
Int errno; /* error number */
Int zMD, zMI, zMS, zX;
Int loopCount = 0; // used to stop trace to see startup behavior.
- UInt32 curTime;
Int size;
// Messaging
ASP_Msg *pAspMsg;
Int status;
+ Int8 tempVar8;
+ char asipMsgBuf[ASP_MSG_BUF_LEN];
Log_info0("Enter taskAsipFxn()");
-
-#ifdef SIMULATE_SIO
- /* Start simulation */
- simStart();
-#endif // SIMULATE_SIO
//
- // Audio Framework Parameters & Patch (*pP, *pQ)
+ // Audio Stream Input Task Parameters & Patch (*pP, *pQ)
//
if (!pP)
{
}
//
- // Audio Framework Configuration (*pC):
+ // Audio Stream Input Task Configuration (*pAsitCfg):
//
- pC = &gPAF_ASIT_config;
- pAstCfg = pC->pAstCfg;
+ pAsitCfg = &gPAF_ASIT_config; // initialize pointer to task configuration
+ pAsitCfg->taskHandle = Task_self(); // set task handle
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
/* Set Audio Stream Number (1, 2, etc.) */
as = gBetaPrimeValue + 1;
// - AlgKey: Dec/Enc chain to Array Initialization
// - Device: I/O Device Initialization
// - DecOpCircBuf: Decoder Output Circular Buffer
- // - Unused: (available)
+ // - OutIS: Output Init-Sync
//
LINNO_RPRT(TaskAsip, -2);
for (i=0; i < lengthof(pP->fxns->initPhase); i++)
Int linno;
if (pP->fxns->initPhase[i])
{
- if (linno = pP->fxns->initPhase[i](pP, pQ, pC))
+ linno = pP->fxns->initPhase[i](pP, pQ, pAsitCfg);
+ if (linno)
{
LINNO_RPRT(TaskAsip, linno);
return;
//
if (pP->fxns->memStatusPrint)
{
- pP->fxns->memStatusPrint(HEAP_INTERNAL, HEAP_INTERNAL1, HEAP_EXTERNAL, HEAP_INTERNAL1_SHM);
+ pP->fxns->memStatusPrint("ASIT MEMSTAT REPORT",
+ HEAP_INTERNAL, HEAP_INTERNAL1, HEAP_EXTERNAL,
+ HEAP_INTERNAL1_SHM, HEAP_EXTERNAL_SHM, HEAP_EXTERNAL_NONCACHED_SHM);
}
// (***) FL: revisit
// write back AST shared configuration
Cache_wb(pAstCfg, sizeof(PAF_AST_Config), Cache_Type_ALLD, 0);
- // FL: no need to share this pointer, can be local
- //Cache_wb(&pC, sizeof(PAF_AST_Config *), Cache_Type_ALLD, 0);
Cache_wait();
// (***) FL: revisit
Cache_inv((Ptr)(&IACP_STD_BETA_TABLE.pStatus[STD_BETA_DDP2]), sizeof(IALG_Status *), Cache_Type_ALLD, 0);
Cache_inv((Ptr)(&IACP_STD_BETA_TABLE.pStatus[STD_BETA_THD]), sizeof(IALG_Status *), Cache_Type_ALLD, 0);
Cache_inv((Ptr)(&IACP_STD_BETA_TABLE.pStatus[STD_BETA_THD2]), sizeof(IALG_Status *), Cache_Type_ALLD, 0);
+ Cache_inv((Ptr)(&IACP_STD_BETA_TABLE.pStatus[STD_BETA_DTSUHDA]), sizeof(IALG_Status *), Cache_Type_ALLD, 0);
Cache_wait();
if (!IACP_STD_BETA_TABLE.pStatus[STD_BETA_DECODE]) Log_info0("ERROR: beta unit for Dec==NULL");
if (!IACP_STD_BETA_TABLE.pStatus[STD_BETA_PCM]) Log_info0("ERROR: beta unit for Dec==NULL");
if (!IACP_STD_BETA_TABLE.pStatus[STD_BETA_DDP2]) Log_info0("ERROR: beta unit for Dec==NULL");
if (!IACP_STD_BETA_TABLE.pStatus[STD_BETA_THD]) Log_info0("ERROR: beta unit for Dec==NULL");
if (!IACP_STD_BETA_TABLE.pStatus[STD_BETA_THD2]) Log_info0("ERROR: beta unit for Dec==NULL");
+ if (!IACP_STD_BETA_TABLE.pStatus[STD_BETA_DTSUHDA]) Log_info0("ERROR: beta unit for Dec==NULL");
// (***) FL: revisit
// invalidate Status structures for Beta Units initialized on Slave
Cache_inv((Ptr)(IACP_STD_BETA_TABLE.pStatus[STD_BETA_THD2]), sizeof(Int), Cache_Type_ALLD, 0);
size = IACP_STD_BETA_TABLE.pStatus[STD_BETA_THD2]->size;
Cache_inv((Ptr)(IACP_STD_BETA_TABLE.pStatus[STD_BETA_THD2]), size, Cache_Type_ALLD, 0);
+ size = IACP_STD_BETA_TABLE.pStatus[STD_BETA_DTSUHDA]->size;
+ Cache_inv((Ptr)(IACP_STD_BETA_TABLE.pStatus[STD_BETA_DTSUHDA]), size, Cache_Type_ALLD, 0);
Cache_wait();
+#ifdef NON_CACHE_STATUS
+ // Get the shared status structure GateMP handles. Initialized at slave.
+ if (statusOp_Init(GATEMP_INDEX_DEC) == STATUSOP_INIT_FAIL)
+ {
+ Log_info1("TaskAfp: Gate Index %d:Open status GateMP Fail.", GATEMP_INDEX_DEC);
+ }
+ if (statusOp_Init(GATEMP_INDEX_DDP) == STATUSOP_INIT_FAIL)
+ {
+ Log_info1("TaskAfp: Gate Index %d:Open status GateMP Fail.", GATEMP_INDEX_DDP);
+ }
+ if (statusOp_Init(GATEMP_INDEX_PCM) == STATUSOP_INIT_FAIL)
+ {
+ Log_info1("TaskAfp: Gate Index %d:Open status GateMP Fail.", GATEMP_INDEX_PCM);
+ }
+ if (statusOp_Init(GATEMP_INDEX_THD) == STATUSOP_INIT_FAIL)
+ {
+ Log_info1("TaskAfp: Gate Index %d:Open status GateMP Fail.", GATEMP_INDEX_THD);
+ }
+ if (statusOp_Init(GATEMP_INDEX_DTS) == STATUSOP_INIT_FAIL)
+ {
+ Log_info1("TaskAfp: Gate Index %d:Open status GateMP Fail.", GATEMP_INDEX_DTS);
+ }
+#endif
// (***) FL: revisit
// invalidate Dec configuration
Cache_inv(&gPAF_AST_config.xDec[0], DECODEN*sizeof(PAF_AST_Decode), Cache_Type_ALLD, 0);
TRACE_TIME((&TIME_MOD, "as1_f2... + %d = %d (begin Main loop)", dtime(), TSK_time()));
// since not decoding indicate such
- pP->fxns->sourceDecode(pP, pQ, pC, PAF_SOURCE_NONE);
+ pP->fxns->sourceDecode(pP, pQ, pAsitCfg, PAF_SOURCE_NONE);
// any error forces idling of input
if (errno)
Task_sleep(1);
TRACE_GEN1("TaskAsip: AS%d: Input device selection ...", as+zMS);
- if (errno = pP->fxns->selectDevices(pP, pQ, pC))
+ errno = pP->fxns->selectDevices(pP, pQ, pAsitCfg);
+ if (errno)
{
TRACE_TERSE2("TaskAsip: selectDevices returned errno = 0x%04x at line %d. AS%d", errno, as+zMS);
continue;
// so set to unknown and skip any remaining processing
if (!pAstCfg->xInp[zMI].hRxSio)
{
- pAstCfg->xDec[zMD].decodeStatus.sourceProgram = PAF_SOURCE_UNKNOWN;
+ sharedMemWriteInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceProgram),
+ (Int8)PAF_SOURCE_UNKNOWN, GATEMP_INDEX_DEC);
+
TRACE_VERBOSE1("TaskAsip: AS%d: No input selected...", as+zMS);
continue;
}
// if here then we have a valid input so query its status
- if (errno = pP->fxns->updateInputStatus(pAstCfg->xInp[zMI].hRxSio, &pAstCfg->xInp[zMI].inpBufStatus, &pAstCfg->xInp[zMI].inpBufConfig))
+ errno = pP->fxns->updateInputStatus(pAstCfg->xInp[zMI].hRxSio, &pAstCfg->xInp[zMI].inpBufStatus, &pAstCfg->xInp[zMI].inpBufConfig);
+ if (errno)
{
TRACE_VERBOSE1("TaskAsip: continue as updateInputStatus returns 0x%x", errno);
continue;
}
-
+
// If master decoder is not enabled, or the input is unlocked, then do nothing
- if (!pAstCfg->xDec[zMD].decodeStatus.mode || !pAstCfg->xInp[zMI].inpBufStatus.lock)
+ tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[zMD].decodeStatus.mode),
+ GATEMP_INDEX_DEC);
+ if (!tempVar8 || !pAstCfg->xInp[zMI].inpBufStatus.lock)
{
TRACE_VERBOSE0("TaskAsip: Not locked, continue");
continue;
}
// If no source selected then do nothing
- if (pAstCfg->xDec[zMD].decodeStatus.sourceSelect == PAF_SOURCE_NONE)
+ tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceSelect),
+ GATEMP_INDEX_DEC);
+ if (tempVar8 == PAF_SOURCE_NONE)
{
- pAstCfg->xDec[zMD].decodeStatus.sourceProgram = PAF_SOURCE_NONE;
+ sharedMemWriteInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceProgram),
+ (Int8)PAF_SOURCE_NONE, GATEMP_INDEX_DEC);
TRACE_VERBOSE1("TaskAsip: AS%d: no source selected, continue", as+zMS);
continue;
}
// If we want pass processing then proceed directly
- if (pAstCfg->xDec[zMD].decodeStatus.sourceSelect == PAF_SOURCE_PASS)
+ tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceSelect),
+ GATEMP_INDEX_DEC);
+ if (tempVar8 == PAF_SOURCE_PASS)
{
TRACE_VERBOSE1("TaskAsip: AS%d: Pass processing ...", as+zMS);
- pAstCfg->xDec[zMD].decodeStatus.sourceProgram = PAF_SOURCE_PASS;
- pP->fxns->sourceDecode(pP, pQ, pC, PAF_SOURCE_PASS);
+ sharedMemWriteInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceProgram),
+ (Int8)PAF_SOURCE_PASS, GATEMP_INDEX_DEC);
+
+ pP->fxns->sourceDecode(pP, pQ, pAsitCfg, PAF_SOURCE_PASS);
if (pP->fxns->passProcessing)
{
- errno = pP->fxns->passProcessing(pP, pQ, pC, NULL);
+ errno = pP->fxns->passProcessing(pP, pQ, pAsitCfg, NULL);
}
else
{
// If no decoder selected then do nothing. Need to reset the sourceProgram, since
// when no decoder is selected there are no calls to IB
//if (errno = pP->fxns->autoProcessing(pP, pQ, pC, pC->xDec[zMD].decodeStatus.sourceSelect, pC->xDec[zMD].decAlg[PAF_SOURCE_PCM]))
- if (errno = pP->fxns->autoProcessing(pP, pQ, pC, pAstCfg->xDec[zMD].decodeStatus.sourceSelect, NULL)) // (***) FL: re-visit this, hard-coded to use PCM framelength inside function
+ tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceSelect),
+ GATEMP_INDEX_DEC);
+ pfpBegin(PFP_ID_ASIT_1, pAsitCfg->taskHandle); // PFP begin
+ gNumPfpAsit1++;
+ // (***) FL: re-visit, hard-coded to use FRAMELENGTH (pP->frameLength) inside function
+ errno = pP->fxns->autoProcessing(pP, pQ, pAsitCfg, tempVar8, NULL);
+ pfpEnd(PFP_ID_ASIT_1, PFP_FINISH_MEAS); // PFP end
+ gNumPfpAsit1--;
+
+ if (errno)
{
TRACE_VERBOSE1("TaskAsip: autoProcessing returns 0x%x, continue", errno);
continue;
}
// query for input type
- if (errno = SIO_ctrl(pAstCfg->xInp[zMI].hRxSio, PAF_SIO_CONTROL_GET_SOURCEPROGRAM, (Arg )&sourceProgram))
+ errno = SIO_ctrl(pAstCfg->xInp[zMI].hRxSio, PAF_SIO_CONTROL_GET_SOURCEPROGRAM, (Arg )&sourceProgram);
+ if (errno)
{
TRACE_TERSE2("TaskAsip: SIO_ctrl returns 0x%x, then 0x%x, continue", errno, ASPERR_AUTO_PROGRAM);
errno = ASPERR_AUTO_PROGRAM;
continue;
}
- pAstCfg->xDec[zMD].decodeStatus.sourceProgram = sourceProgram;
+
+ sharedMemWriteInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceProgram),
+ sourceProgram, GATEMP_INDEX_DEC);
// if input is unclassifiable then do nothing
if (sourceProgram == PAF_SOURCE_UNKNOWN)
// input frame, we determine whether or not to call decodeProcessing and with
// what decAlg.
sourceSelect = PAF_SOURCE_NONE;
- switch (pAstCfg->xDec[zMD].decodeStatus.sourceSelect)
+ tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceSelect),
+ GATEMP_INDEX_DEC);
+ switch (tempVar8)
{
// If autodetecting, decoding everything, and input is something
// (i.e. bitstream or PCM) then decode.
// If user made specific selection then program must match select.
// (NB: this compare relies on ordering of PAF_SOURCE)
default:
- sourceSelect = pAstCfg->xDec[zMD].decodeStatus.sourceSelect;
+ sourceSelect = (Int)sharedMemReadInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceSelect),
+ GATEMP_INDEX_DEC);
if ((sourceSelect >= PAF_SOURCE_PCM) && (sourceSelect <= PAF_SOURCE_N))
{
if (sourceProgram != sourceSelect)
continue;
}
- // FL: debug, reset IB capture buffer
+#if 0 // debug, reset IB capture buffer
capIbReset();
- gIbReset_cnt++;
+ gCapIbReset_cnt++;
Log_info0("capIbReset()");
+#endif
- // FL: send source select message to slave
- pAspMsg = (ASP_Msg *)MessageQ_alloc(hAspMsgMaster->heapId, hAspMsgMaster->msgSize); /* allocate message */
- MessageQ_setReplyQueue(hAspMsgMaster->masterQue, (MessageQ_Msg)pAspMsg); /* set the return address in the message header */
- pAspMsg->cmd = ASP_SLAVE_DEC_SOURCE_SELECT; /* fill in message payload */
- pAspMsg->procId = hAspMsgMaster->masterProcId;
- pAspMsg->messageId = hAspMsgMaster->messageId & ~(1<<31);
- pAspMsg->expectResp = TRUE;
- *(Int32 *)&pAspMsg->buf[0] = sourceSelect;
- TRACE_MSG3("Tx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
- TRACE_MSG1("sourceSelect=%d", pAspMsg->buf[0]);
- status = MessageQ_put(hAspMsgMaster->slaveQue, (MessageQ_Msg)pAspMsg); /* send message */
- if (status != MessageQ_S_SUCCESS)
- {
- SW_BREAKPOINT;
- }
- // wait for source select complete message from slave
- //do {
- // status = MessageQ_get(hAspMsgMaster->masterQue, (MessageQ_Msg *)&pAspMsg, MessageQ_FOREVER);
- //} while (status != MessageQ_S_SUCCESS);
- status = MessageQ_get(hAspMsgMaster->masterQue, (MessageQ_Msg *)&pAspMsg, MessageQ_FOREVER);
- if (status != MessageQ_S_SUCCESS)
- {
- TRACE_TERSE0("MessageQ_get() failure.");
- SW_BREAKPOINT; // temporary
- }
- if ((pAspMsg->procId != hAspMsgMaster->slaveProcId) ||
- (pAspMsg->cmd != ASP_MASTER_DEC_SOURCE_SELECT_DONE) ||
- (pAspMsg->messageId != (hAspMsgMaster->messageId | ((UInt32)1<<31))))
- {
- TRACE_TERSE3("ERROR: Rx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
- SW_BREAKPOINT;
- }
- hAspMsgMaster->messageId = (hAspMsgMaster->messageId + 1) & ~(1<<31);
- TRACE_MSG3("Rx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
- status = MessageQ_free((MessageQ_Msg)pAspMsg); /* free the message */
- if (status != MessageQ_S_SUCCESS)
+ // send source select message to slave
+ *(Int32 *)&asipMsgBuf[0] = sourceSelect;
+ if(AspMsgSend(ASP_SLAVE_DEC_SOURCE_SELECT, ASP_MASTER_DEC_SOURCE_SELECT_DONE,
+ asipMsgBuf, NULL) != ASP_MSG_NO_ERR)
{
+ TRACE_VERBOSE0("TaskAsip: error in sending SOURCE_SELECT message");
SW_BREAKPOINT;
}
// set to unknown so that we can ensure, for IOS purposes, that sourceDecode = NONE
// iff we are in this top level state machine and specifically not in decodeProcessing
- pP->fxns->sourceDecode(pP, pQ, pC, PAF_SOURCE_UNKNOWN);
+ pP->fxns->sourceDecode(pP, pQ, pAsitCfg, PAF_SOURCE_UNKNOWN);
TRACE_VERBOSE1(procName[sourceProgram], as+zMS);
+ // Reduce priority level since autodetection complete
+ Task_setPri(pAsitCfg->taskHandle, Task_getPri(pAsitCfg->taskHandle)-1);
+
+ gAspProfileEnable=1; // enable ASP profiling
+
TRACE_VERBOSE0("TaskAsip: calling decodeProcessing.");
- errno = pP->fxns->decodeProcessing(pP, pQ, pC, sourceSelect);
+ errno = pP->fxns->decodeProcessing(pP, pQ, pAsitCfg, sourceSelect);
if (errno)
{
TRACE_TERSE1("TaskAsip: decodeProcessing returns 0x%x, continue", errno);
TRACE_VERBOSE0("TaskAsip: decodeProcessing complete with no error.");
}
+ gAspProfileEnable=0; // disable ASP profiling
+
+ // Increase priority level since decoding complete
+ Task_setPri(pAsitCfg->taskHandle, Task_getPri(pAsitCfg->taskHandle)+1);
+
// FL: send dec exit message to slave
- pAspMsg = (ASP_Msg *)MessageQ_alloc(hAspMsgMaster->heapId, hAspMsgMaster->msgSize); /* allocate message */
- MessageQ_setReplyQueue(hAspMsgMaster->masterQue, (MessageQ_Msg)pAspMsg); /* set the return address in the message header */
- pAspMsg->cmd = ASP_SLAVE_DEC_EXIT; /* fill in message payload */
- pAspMsg->procId = hAspMsgMaster->masterProcId;
- pAspMsg->messageId = hAspMsgMaster->messageId & ~(1<<31);
- pAspMsg->expectResp = TRUE;
- TRACE_MSG2("Tx ASP message: procId=%d, cmd=%d.", pAspMsg->procId, pAspMsg->cmd);
- status = MessageQ_put(hAspMsgMaster->slaveQue, (MessageQ_Msg)pAspMsg); /* send message */
- if (status != MessageQ_S_SUCCESS)
+ if( AspMsgSend(ASP_SLAVE_DEC_EXIT, ASP_MASTER_DEC_EXIT_DONE, NULL, NULL)
+ != ASP_MSG_NO_ERR)
{
- SW_BREAKPOINT;
- }
- // wait for dec exit complete message from slave
- //do {
- // status = MessageQ_get(hAspMsgMaster->masterQue, (MessageQ_Msg *)&pAspMsg, MessageQ_FOREVER);
- //} while ((status < 0) || (pAspMsg->cmd != ASP_MASTER_DEC_EXIT_DONE));
- status = MessageQ_get(hAspMsgMaster->masterQue, (MessageQ_Msg *)&pAspMsg, MessageQ_FOREVER);
- if (status != MessageQ_S_SUCCESS)
- {
- TRACE_TERSE0("MessageQ_get() failure.");
- SW_BREAKPOINT; // temporary
- }
- if ((pAspMsg->procId != hAspMsgMaster->slaveProcId) ||
- (pAspMsg->cmd != ASP_MASTER_DEC_EXIT_DONE) ||
- (pAspMsg->messageId != (hAspMsgMaster->messageId | ((UInt32)1<<31))))
- {
- TRACE_TERSE3("ERROR: Rx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
- SW_BREAKPOINT;
- }
- hAspMsgMaster->messageId = (hAspMsgMaster->messageId + 1) & ~(1<<31);
- TRACE_MSG3("Rx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
- // free the message
- status = MessageQ_free((MessageQ_Msg)pAspMsg); /* free the message */
- if (status != MessageQ_S_SUCCESS)
- {
- SW_BREAKPOINT;
+ TRACE_VERBOSE0("TaskAsip: error in sending DEC_EXIT message");
+ SW_BREAKPOINT;
}
+
} // End of main processing loop for (;;)
- Log_info0("Exit taskAsipFxn()");
+ //Log_info0("Exit taskAsipFxn()");
}
// -----------------------------------------------------------------------------
PAF_ASIT_initPhaseMalloc(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC
+ PAF_ASIT_Config *pAsitCfg
)
{
PAF_AST_Config *pAstCfg;
Int as; /* Audio Stream Number (1, 2, etc.) */
Int zMS;
Error_Block eb;
+ IHeap_Handle decHeapHandle;
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
as = pAstCfg->as;
zMS = pAstCfg->masterStr;
SW_BREAKPOINT;
return __LINE__;
}
- TRACE_TERSE3("PAF_ASIT_initPhaseMalloc. (pC->xInp) %d bytes from space %d at 0x%x.",
+ TRACE_TERSE3("PAF_ASIT_initPhaseMalloc. (pAstCfg->xInp) %d bytes from space %d at 0x%x.",
INPUTN * sizeof (*pAstCfg->xInp),
HEAP_ID_INTERNAL1_SHM, (IArg)pAstCfg->xInp);
/* Decode memory */
- if (!(pAstCfg->xDec = Memory_calloc((IHeap_Handle)HEAP_INTERNAL1_SHM,
+#ifdef NON_CACHE_STATUS
+ decHeapHandle = (IHeap_Handle)HEAP_EXTERNAL_NONCACHED_SHM;
+#else
+ decHeapHandle = (IHeap_Handle)HEAP_INTERNAL1_SHM;
+#endif
+ if (!(pAstCfg->xDec = Memory_calloc(decHeapHandle,
DECODEN * sizeof (*pAstCfg->xDec), 4, &eb)))
{
TRACE_TERSE1("PAF_ASIT_initPhaseMalloc: AS%d: Memory_calloc failed", as+zMS);
SW_BREAKPOINT;
return __LINE__;
}
- TRACE_TERSE3("PAF_ASIT_initPhaseMalloc. (pC->xDec) %d bytes from space %d at 0x%x.",
+
+ TRACE_TERSE3("PAF_ASIT_initPhaseMalloc. (pAstCfg->xDec) %d bytes from space %d at 0x%x.",
DECODEN * sizeof (*pAstCfg->xDec),
HEAP_ID_INTERNAL1_SHM, (IArg)pAstCfg->xDec);
PAF_ASIT_initPhaseConfig(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC
+ PAF_ASIT_Config *pAsitCfg
)
{
PAF_AST_Config *pAstCfg;
Int z; /* input/encode/stream/decode/output counter */
Int zMS;
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
as = pAstCfg->as;
zMS = pAstCfg->masterStr;
PAF_ASIT_initPhaseAcpAlg(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC
+ PAF_ASIT_Config *pAsitCfg
)
{
PAF_AST_Config *pAstCfg;
Int zMS;
Int zS, zX;
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
as = pAstCfg->as;
zMS = pAstCfg->masterStr;
TRACE_TERSE1("PAF_ASIT_initPhaseAcpAlg: AS%d: ACP algorithm instance creation failed", as+zMS);
return __LINE__;
}
- pC->acp = acp;
+ pAsitCfg->acp = acp;
((ALG_Handle)acp)->fxns->algControl((ALG_Handle) acp,
ACP_GETBETAPRIMEOFFSET, (IALG_Status *)&betaPrimeOffset);
PAF_ASIT_initPhaseCommon(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC
+ PAF_ASIT_Config *pAsitCfg
)
{
PAF_AST_Config *pAstCfg;
PAF_IALG_Config pafAlgConfig;
IALG_MemRec common[3][PAF_IALG_COMMON_MEMN+1];
- acp = pC->acp;
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ acp = pAsitCfg->acp;
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
as = pAstCfg->as;
TRACE_TERSE0("PAF_ASIT_initPhaseCommon: initialization phase - Common Memory");
//
TRACE_TERSE0("PAF_ASIT_initPhaseCommon: calling PAF_ALG_setup.");
PAF_ALG_setup(&pafAlgConfig,
- HEAP_ID_INTERNAL, HEAP_INTERNAL,
- HEAP_ID_INTERNAL1, HEAP_INTERNAL1,
- HEAP_ID_EXTERNAL, HEAP_EXTERNAL,
- HEAP_ID_INTERNAL1_SHM, HEAP_INTERNAL1_SHM,
- HEAP_ID_EXTERNAL_SHM, HEAP_EXTERNAL_SHM,
+ HEAP_ID_INTERNAL, HEAP_INTERNAL,
+ HEAP_ID_INTERNAL1, HEAP_INTERNAL1,
+ HEAP_ID_EXTERNAL, HEAP_EXTERNAL,
+ HEAP_ID_INTERNAL1_SHM, HEAP_INTERNAL1_SHM,
+ HEAP_ID_EXTERNAL_SHM, HEAP_EXTERNAL_SHM,
+ HEAP_ID_EXTERNAL_NONCACHED_SHM, HEAP_EXTERNAL_NONCACHED_SHM,
HEAP_CLEAR);
if (pP->fxns->headerPrint)
PAF_ASIT_initPhaseAlgKey(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC
+ PAF_ASIT_Config *pAsitCfg
)
{
PAF_AST_Config *pAstCfg;
Int as; /* Audio Stream Number (1, 2, etc.) */
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
as = pAstCfg->as;
(void)as; // clear compiler warning in case not used with tracing disabled
PAF_ASIT_initPhaseDevice(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC
+ PAF_ASIT_Config *pAsitCfg
)
{
PAF_AST_Config *pAstCfg;
PAF_IALG_Config pafAlgConfig;
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
as = pAstCfg->as;
(void)as; // clear compiler warning in case not used with tracing disabled
if (pP->fxns->bufMemPrint)
{
PAF_ALG_setup (&pafAlgConfig,
- HEAP_ID_INTERNAL, HEAP_INTERNAL,
- HEAP_ID_INTERNAL1, HEAP_INTERNAL1,
- HEAP_ID_EXTERNAL, HEAP_EXTERNAL,
- HEAP_ID_INTERNAL1_SHM, HEAP_INTERNAL1_SHM,
- HEAP_ID_EXTERNAL_SHM, HEAP_EXTERNAL_SHM,
+ HEAP_ID_INTERNAL, HEAP_INTERNAL,
+ HEAP_ID_INTERNAL1, HEAP_INTERNAL1,
+ HEAP_ID_EXTERNAL, HEAP_EXTERNAL,
+ HEAP_ID_INTERNAL1_SHM, HEAP_INTERNAL1_SHM,
+ HEAP_ID_EXTERNAL_SHM, HEAP_EXTERNAL_SHM,
+ HEAP_ID_EXTERNAL_NONCACHED_SHM, HEAP_EXTERNAL_NONCACHED_SHM,
HEAP_CLEAR);
TRACE_TERSE2("PAF_ASIT_initPhaseDevice: AS%d: calling PAF_ALG_setup with clear at %d.", as, HEAP_CLEAR);
}
return 0;
} //PAF_ASIT_initPhaseDevice
+// (***) FL: move to ASOT
// -----------------------------------------------------------------------------
// ASIT Initialization Function - Decoder Output Circular Buffer
//
PAF_ASIT_initPhaseDecOpCircBuf(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC
+ PAF_ASIT_Config *pAsitCfg
)
{
PAF_AST_Config *pAstCfg;
Int errno; /* error number */
Error_Block eb;
Int i;
+ ACP_Handle acp;
+ Int betaPrimeOffset;
+ Int zS;
// FL: (***)revisit
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
as = pAstCfg->as;
zMS = pAstCfg->masterStr;
- /* Decode output circular buffer memory */
+ // Decode output circular buffer memory
if (!(pAstCfg->xDecOpCb = Memory_calloc((IHeap_Handle)HEAP_INTERNAL1_SHM,
DECODEN * sizeof (*pAstCfg->xDecOpCb), 4, &eb)))
{
SW_BREAKPOINT;
return __LINE__;
}
- TRACE_TERSE3("PAF_ASIT_initPhaseDecOpCircBuf. (pC->xDecOpCb) %d bytes from space %d at 0x%x.",
+
+ TRACE_TERSE3("PAF_ASIT_initPhaseDecOpCircBuf. (pAsitCfg->xDecOpCb) %d bytes from space %d at 0x%x.",
DECODEN * sizeof (*pAstCfg->xDecOpCb),
HEAP_ID_INTERNAL1_SHM, (IArg)pAstCfg->xDecOpCb);
-
+
for (z=DECODE1; z < DECODEN; z++)
{
pCb = &pAstCfg->xDecOpCb[z];
SW_BREAKPOINT;
}
pCb->pcmBufEnd = pCb->pcmBuf + ASP_DECOP_CB_PCM_BUF_SZ;
- // allocate Metadata buffers //QIN
+ // allocate Metadata buffers
if (!(pCb->metaBuf = Memory_calloc((IHeap_Handle)HEAP_EXTERNAL_SHM, ASP_DECOP_CB_MAX_NUM_AF * PAF_MAX_PRIVATE_MD_SZ * PAF_MAX_NUM_PRIVATE_MD * sizeof(Int8), 4, &eb)))
{
TRACE_TERSE1("PAF_ASIT_initPhaseDecOpCircBuf: AS%d: Memory_calloc failed", as+zMS);
SW_BREAKPOINT;
}
pCb->metaBufEnd = pCb->metaBuf + (ASP_DECOP_CB_MAX_NUM_AF * PAF_MAX_PRIVATE_MD_SZ * PAF_MAX_NUM_PRIVATE_MD);
- // (***) FL: revisit, here PCM is hard-coded for 256 sample dec op frame length
- // Initialize decoder output circular buffer for PCM
+
+ #ifdef CB_RW_OP_CAP_PP // debug
+ // allocate debug buffer
+ if (!(pCb->cb_samples_op = Memory_calloc((IHeap_Handle)HEAP_EXTERNAL_NONCACHED_SHM, CB_OP_COUNT_MAX * sizeof(UInt32), 4, &eb)))
+ {
+ TRACE_TERSE1("PAF_ASIT_initPhaseDecOpCircBuf: AS%d: Memory_calloc failed", as+zMS);
+ SW_BREAKPOINT;
+ }
+
+ // allocate debug buffer
+ if (!(pCb->cb_op_owner = Memory_calloc((IHeap_Handle)HEAP_EXTERNAL_NONCACHED_SHM, CB_OP_COUNT_MAX * sizeof(UInt8), 4, &eb)))
+ {
+ TRACE_TERSE1("PAF_ASIT_initPhaseDecOpCircBuf: AS%d: Memory_calloc failed", as+zMS);
+ SW_BREAKPOINT;
+ }
+
+ // allocate debug buffer
+ if (!(pCb->cb_afRdIdx = Memory_calloc((IHeap_Handle)HEAP_EXTERNAL_NONCACHED_SHM, CB_OP_COUNT_MAX * sizeof(UInt8), 4, &eb)))
+ {
+ TRACE_TERSE1("PAF_ASIT_initPhaseDecOpCircBuf: AS%d: Memory_calloc failed", as+zMS);
+ SW_BREAKPOINT;
+ }
+
+ // allocate debug buffer
+ if (!(pCb->cb_afWrtIdx = Memory_calloc((IHeap_Handle)HEAP_EXTERNAL_NONCACHED_SHM, CB_OP_COUNT_MAX * sizeof(UInt8), 4, &eb)))
+ {
+ TRACE_TERSE1("PAF_ASIT_initPhaseDecOpCircBuf: AS%d: Memory_calloc failed", as+zMS);
+ SW_BREAKPOINT;
+ }
+
+ // allocate debug buffer
+ if (!(pCb->cb_numAfCb = Memory_calloc((IHeap_Handle)HEAP_EXTERNAL_NONCACHED_SHM, CB_OP_COUNT_MAX * sizeof(UInt8), 4, &eb)))
+ {
+ TRACE_TERSE1("PAF_ASIT_initPhaseDecOpCircBuf: AS%d: Memory_calloc failed", as+zMS);
+ SW_BREAKPOINT;
+ }
+ #endif
+ }
+
+ for (z = DECODE1; z < DECODEN; z++)
+ {
+ //
+ // Initialize decoder output circular
+ //
+
+ // Initialize status
+ pAstCfg->xDecOpCb[z].cbStatus = *pP->z_pDecOpCircBufStatus[z];
+
+ // Default initialization
errno = cbInit(pCb);
if (errno)
{
return errno;
}
}
-
+
+ // Get ASIT ACP handle
+ acp = pAsitCfg->acp;
+ if (!acp)
+ {
+ TRACE_TERSE1("PAF_ASIT_initPhaseDecOpCircBuf: AS%d: ACP algorithm instance creation failed", as+zMS);
+ return __LINE__;
+ }
+
+ // Get Beta Prime offset
+ ((ALG_Handle)acp)->fxns->algControl((ALG_Handle) acp,
+ ACP_GETBETAPRIMEOFFSET, (IALG_Status *)&betaPrimeOffset);
+
+ for (z = DECODE1; z < DECODEN; z++)
+ {
+ // ACP attach CB
+ zS = pP->streamsFromDecodes[z];
+ acp->fxns->attach(acp, ACP_SERIES_STD,
+ STD_BETA_DECOPCB + betaPrimeOffset * (as-1+zS),
+ (IALG_Status *)&pAstCfg->xDecOpCb[z].cbStatus);
+ }
+
return 0;
} //PAF_ASIT_initPhaseDecOpCircBuf
+// -----------------------------------------------------------------------------
+// ASIT Initialization Function - Output Init-Sync
+//
+// Name: PAF_ASIT_initPhaseOutIS
+// Purpose: Audio Stream Input Task Function for initialization of Output Init-Sync.
+//
+Int
+PAF_ASIT_initPhaseOutIS(
+ const PAF_ASIT_Params *pP,
+ const PAF_ASIT_Patchs *pQ,
+ PAF_ASIT_Config *pAsitCfg
+)
+{
+ PAF_AST_Config *pAstCfg;
+ Int as; /* Audio Stream Number (1, 2, etc.) */
+ Int z; /* decode counter */
+ PAF_AST_OutInitSyncInfo *pOutISI;
+ Error_Block eb;
+ Int i;
+
+
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
+ as = pAstCfg->as;
+
+ /* Output Init-Sync memory */
+ if (!(pAstCfg->xOutIsi = Memory_calloc((IHeap_Handle)HEAP_EXTERNAL_NONCACHED_SHM,
+ DECODEN * sizeof (*pAstCfg->xOutIsi), 4, &eb)))
+ {
+ TRACE_TERSE1("PAF_ASIT_initPhaseOutIS: AS%d: Memory_calloc failed", as);
+ SW_BREAKPOINT;
+ return __LINE__;
+ }
+
+ // Reset all decoder stage flags
+ for (z=DECODE1; z < DECODEN; z++)
+ {
+ // Get address of Output Init-Sync Info
+ pOutISI = &pAstCfg->xOutIsi[z];
+ for (i = 0; i < ASP_OUTIS_NUM_DEC_STAGES; i++)
+ {
+ // Reset flag value
+ pOutISI->decStageOutInitSyncInfo[i].decFlag = 0;
+ }
+ }
+
+ return 0;
+} // PAF_ASIT_initPhaseOutIS
+
+
#if 0
// -----------------------------------------------------------------------------
// AST Processing Function - Pass-Through Processing
PAF_ASIT_autoProcessing(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC,
+ PAF_ASIT_Config *pAsitCfg,
Int inputTypeSelect,
ALG_Handle pcmAlgMaster
)
Int zMI;
Int zMS;
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
as = pAstCfg->as;
zMD = pAstCfg->masterDec;
zMS = pAstCfg->masterStr;
}
//frameLength = pP->fxns->computeFrameLength (pcmAlgMaster, FRAMELENGTH,
// pC->xDec[zMD].decodeStatus.bufferRatio);
- frameLength = FRAMELENGTH; // FL: fix PCM frameLength for alpha release.
-
+ frameLength = FRAMELENGTH; // (***) FL: fix PCM frameLength
+
if (errno = SIO_ctrl(pAstCfg->xInp[zMI].hRxSio,
PAF_SIO_CONTROL_SET_PCMFRAMELENGTH, frameLength))
{
nbytes = SIO_reclaim(pAstCfg->xInp[zMI].hRxSio, (Ptr)&pAstCfg->xInp[zMI].pInpBuf, NULL);
if (nbytes == -DIBERR_SYNC)
{
+#if 0 // (***) FL: shows timing of autosync restart
+ // (***) debug // B5
+ {
+ static Uint8 toggleState = 0;
+ if (toggleState == 0)
+ GPIOSetOutput(GPIO_PORT_0, GPIO_PIN_99);
+ else
+ GPIOClearOutput(GPIO_PORT_0, GPIO_PIN_99);
+ toggleState = ~(toggleState);
+ }
+#endif
TRACE_TERSE2("PAF_ASIT_autoProcessing: AS%d: SIO_reclaim returned 0x%x, ignoring", as+zMS, nbytes);
- return 0;
+ return nbytes;
}
if (nbytes != sizeof(PAF_InpBufConfig))
{
return errno;
} //PAF_ASIT_autoProcessing
+UInt32 gProbe1Err=0;
+UInt32 gProbe2Err=0;
+UInt32 gMajorAuMissed=0;
+
// -----------------------------------------------------------------------------
// ASIT Processing Function - Decode Processing
//
PAF_ASIT_decodeProcessing(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC,
+ PAF_ASIT_Config *pAsitCfg,
Int sourceSelect
)
{
PAF_AST_Config *pAstCfg;
- //Int as = pC->as; /* Audio Stream Number (1, 2, etc.) */
+ //Int as = pAsitCfg->as; /* Audio Stream Number (1, 2, etc.) */
Int z; /* decode counter */
Int errno; /* error number */
Int getVal;
enum { INIT, INFO1, INFO2, DECODE, FINAL, QUIT } state;
ALG_Handle alg[DECODEN_MAX];
Int zMD;
- Int zMS;
- Int size;
- //PAF_InpBufConfig *pIpBufConfig;
+ //Int zMS;
Int frame; // decoder input frame count
Int block; // (***) FL: formerly -- decoder output block count / input frame
-
+ Int8 tempVar8, temp2Var8;
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
zMD = pAstCfg->masterDec;
- zMS = pAstCfg->masterStr;
+ //zMS = pAstCfg->masterStr;
for (z=DECODE1; z < DECODEN; z++)
{
state = INIT;
errno = 0; /* error number */
- TRACE_TERSE1("PAF_ASIT_decodeProcessing: sourceSelect is %d", pAstCfg->xDec[zMD].decodeStatus.sourceSelect);
+ tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceSelect),
+ GATEMP_INDEX_DEC);
+ TRACE_TERSE1("PAF_ASIT_decodeProcessing: sourceSelect is %d", tempVar8);
for (;;)
{
- if (pAstCfg->xDec[zMD].decodeStatus.sourceSelect == PAF_SOURCE_NONE)
+ tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceSelect),
+ GATEMP_INDEX_DEC);
+ if (tempVar8 == PAF_SOURCE_NONE)
{
TRACE_VERBOSE0("PAF_ASIT_decodeProcessing: sourceSelect == PAF_SOURCE_NONE");
state = QUIT;
}
// Process commands (decode)
- if (getVal = pP->fxns->decodeCommand(pP, pQ, pC))
+ getVal = pP->fxns->decodeCommand(pP, pQ, pAsitCfg);
+ if (getVal)
{
if (state != INIT) // no need to restart/abort if not yet started
{
else if (getVal == ASPERR_ABORT)
{
TRACE_VERBOSE0("PAF_ASIT_decodeProcessing. %d: return getVal");
+
+ // PFP end -- outside of PFP for errors, EOS, or Input SIO change
+ pfpEnd(PFP_ID_ASIT_2, PFP_FINISH_MEAS);
+ gNumPfpAsit2--;
+
return getVal;
}
else
{
case INIT: // initial state
gAsipInitCnt++;
- Log_info0("TaskAsip: state=INIT");
-
- // (***) FL: revisit
-#if 1 // status for shared beta units can change (e.g. at-boot or alpha)
- // write back Status structures for shared Beta Units
- //size = IACP_STD_BETA_TABLE.pStatus[STD_BETA_DECODE]->size;
- //Cache_wb((Ptr)(IACP_STD_BETA_TABLE.pStatus[STD_BETA_DECODE]), size, Cache_Type_ALLD, 0);
- size = IACP_STD_BETA_TABLE.pStatus[STD_BETA_PCM]->size;
- Cache_wb((Ptr)(IACP_STD_BETA_TABLE.pStatus[STD_BETA_PCM]), size, Cache_Type_ALLD, 0);
- size = IACP_STD_BETA_TABLE.pStatus[STD_BETA_DDP]->size;
- Cache_wb((Ptr)(IACP_STD_BETA_TABLE.pStatus[STD_BETA_DDP]), size, Cache_Type_ALLD, 0);
- size = IACP_STD_BETA_TABLE.pStatus[STD_BETA_THD]->size;
- Cache_wb((Ptr)(IACP_STD_BETA_TABLE.pStatus[STD_BETA_THD]), size, Cache_Type_ALLD, 0);
- Cache_wait();
-#endif
-#if 0
- ////size = IACP_STD_BETA_TABLE.pStatus[STD_BETA_DECODE]->size;
- ////Cache_wbInv((Ptr)(IACP_STD_BETA_TABLE.pStatus[STD_BETA_DECODE]), size, Cache_Type_ALLD, 0);
- //size = IACP_STD_BETA_TABLE.pStatus[STD_BETA_PCM]->size;
- //Cache_wbInv((Ptr)(IACP_STD_BETA_TABLE.pStatus[STD_BETA_PCM]), size, Cache_Type_ALLD, 0);
- //size = IACP_STD_BETA_TABLE.pStatus[STD_BETA_DDP]->size;
- //Cache_wbInv((Ptr)(IACP_STD_BETA_TABLE.pStatus[STD_BETA_DDP]), size, Cache_Type_ALLD, 0);
- //Cache_wait();
-#endif
-
- if (errno = pP->fxns->decodeInit(pP, pQ, pC, sourceSelect))
+ Log_info0("TaskAsip: state=INIT");
+
+ errno = pP->fxns->decodeInit(pP, pQ, pAsitCfg, sourceSelect);
+ if (errno)
{
TRACE_VERBOSE1("PAF_ASIT_decodeProcessing: INIT, errno 0x%x. break after decodeInit", errno);
break;
}
-
-#if 1
- // (***) FL: revisit
- // invalidate Status structures for shared Beta Units
- //size = IACP_STD_BETA_TABLE.pStatus[STD_BETA_DECODE]->size;
- //Cache_inv((Ptr)(IACP_STD_BETA_TABLE.pStatus[STD_BETA_DECODE]), size, Cache_Type_ALLD, 0);
- size = IACP_STD_BETA_TABLE.pStatus[STD_BETA_PCM]->size;
- Cache_inv((Ptr)(IACP_STD_BETA_TABLE.pStatus[STD_BETA_PCM]), size, Cache_Type_ALLD, 0);
- size = IACP_STD_BETA_TABLE.pStatus[STD_BETA_DDP]->size;
- Cache_inv((Ptr)(IACP_STD_BETA_TABLE.pStatus[STD_BETA_DDP]), size, Cache_Type_ALLD, 0);
- size = IACP_STD_BETA_TABLE.pStatus[STD_BETA_THD]->size;
- Cache_inv((Ptr)(IACP_STD_BETA_TABLE.pStatus[STD_BETA_THD]), size, Cache_Type_ALLD, 0);
- Cache_wait();
-#endif
-
+
frame = 0;
block = 0;
gAsipInfo1Cnt++;
Log_info0("TaskAsip: state=INFO1");
-#if 0
- //// (***) FL: revisit
- //// write back Inp configuration
- //Cache_wb(&gPAF_AST_config.xInp[0], INPUTN*sizeof(PAF_AST_InpBuf), Cache_Type_ALLD, 0);
- //// write back input data
- //pIpBufConfig = &gPAF_AST_config.xInp[0].inpBufConfig;
- //size = pIpBufConfig->frameLength * pIpBufConfig->sizeofElement;
- //Cache_wb(pIpBufConfig->pntr.pLgInt, size, Cache_Type_ALLD, 0);
- //// write back Dec configuration
- //Cache_wb(&gPAF_AST_config.xDec[0], DECODEN*sizeof(PAF_AST_Decode), Cache_Type_ALLD, 0);
- //Cache_wait();
-#endif
-
// Establish primary timing
- if (errno = pP->fxns->decodeInfo(pP, pQ, pC, frame, block))
+ errno = pP->fxns->decodeInfo(pP, pQ, pAsitCfg, frame, block);
+ if (errno)
{
+ gAsipInfo1_PrimaryErrCnt++;
TRACE_TERSE1("INFO1: errno 0x%x after decodeInfo, primary timing", errno);
break;
}
-#if 0
- //// (***) FL: revisit
- //// invalidate Dec configuration
- //Cache_inv(&gPAF_AST_config.xDec[0], DECODEN*sizeof(PAF_AST_Decode), Cache_Type_ALLD, 0);
- //Cache_wait();
-#endif
-
+ tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceDecode),
+ GATEMP_INDEX_DEC);
+ temp2Var8 = sharedMemReadInt8(&(pAstCfg->xDec[zMD].decodeStatus.sampleRate),
+ GATEMP_INDEX_DEC);
// Don't start decode until major access unit is found.
- if (((pAstCfg->xDec[zMD].decodeStatus.sourceDecode == PAF_SOURCE_THD) ||
- (pAstCfg->xDec[zMD].decodeStatus.sourceDecode == PAF_SOURCE_DXP) ||
- (pAstCfg->xDec[zMD].decodeStatus.sourceDecode == PAF_SOURCE_DTSHD)) &&
- (pAstCfg->xStr[zMS].pAudioFrame->sampleRate == PAF_SAMPLERATE_UNKNOWN))
+ if (((tempVar8 == PAF_SOURCE_THD) ||
+ (tempVar8 == PAF_SOURCE_DXP) ||
+ (tempVar8 == PAF_SOURCE_DTSHD)) &&
+ (temp2Var8 == PAF_SAMPLERATE_UNKNOWN))
{
Int z;
for (z=DECODE1; z < DECODEN; z++)
{
Int zI = pP->inputsFromDecodes[z];
- if (pAstCfg->xInp[zI].hRxSio && pAstCfg->xDec[z].decodeStatus.mode)
+ tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[z].decodeStatus.mode),
+ GATEMP_INDEX_DEC);
+ if (pAstCfg->xInp[zI].hRxSio && tempVar8)
{
TRACE_VERBOSE0("TaskAsip: PAF_ASIT_decodeProcessing: INFO1, SIO_issue");
if (SIO_issue(pAstCfg->xInp[zI].hRxSio, &pAstCfg->xInp[zI].inpBufConfig,
sizeof(pAstCfg->xInp[zI].inpBufConfig), PAF_SIO_REQUEST_NEWFRAME))
{
+ gProbe2Err++;
TRACE_TERSE0("PAF_ASIT_decodeProcessing. %d: INFO1, return (ASPERR_ISSUE)");
+
+ // PFP end -- outside of PFP for errors, EOS, or Input SIO change
+ pfpEnd(PFP_ID_ASIT_2, PFP_FINISH_MEAS);
+ gNumPfpAsit2--;
+
return (ASPERR_ISSUE);
}
}
}
TRACE_VERBOSE1("PAF_ASIT_decodeProcessing: INFO1: frame %d, not major access unit", frame);
+ gMajorAuMissed++; // debug
frame++;
state = INFO1;
continue;
TRACE_VERBOSE1("PAF_ASIT_decodeProcessing: INFO1: frame %d, major access unit found", frame);
// Establish secondary timing
- if (errno = pP->fxns->decodeInfo1(pP, pQ, pC, frame, block))
+ errno = pP->fxns->decodeInfo1(pP, pQ, pAsitCfg, frame, block);
+ if (errno)
{
TRACE_VERBOSE1("PAF_ASIT_decodeProcessing: INFO1, errno 0x%x. break after decodeInfo1", errno);
+ gAsipInfo1_ErrCnt++;
break;
}
gAsipInfo2Cnt++;
Log_info0("TaskAsip: state=INFO2");
-#if 0
- //// (***) FL: revisit
- //// write back Inp configuration
- //Cache_wb(&gPAF_AST_config.xInp[0], INPUTN*sizeof(PAF_AST_InpBuf), Cache_Type_ALLD, 0);
- //// write back input data
- //pIpBufConfig = &gPAF_AST_config.xInp[0].inpBufConfig;
- //size = pIpBufConfig->frameLength * pIpBufConfig->sizeofElement;
- //Cache_wb(pIpBufConfig->pntr.pLgInt, size, Cache_Type_ALLD, 0);
- //// write back Dec configuration
- //Cache_wb(&gPAF_AST_config.xDec[0], DECODEN*sizeof(PAF_AST_Decode), Cache_Type_ALLD, 0);
- //Cache_wait();
-#endif
-
// Establish primary timing
- if (errno = pP->fxns->decodeInfo(pP, pQ, pC, frame, block))
+ errno = pP->fxns->decodeInfo(pP, pQ, pAsitCfg, frame, block);
+ if (errno)
{
TRACE_TERSE1("PAF_ASIT_decodeProcessing: INFO2 break on decodeInfo. errno 0x%x", errno);
gAsipInfo2_PrimaryErrCnt++;
break;
}
-
-#if 0
- //// (***) FL: revisit
- //// invalidate Dec configuration
- //Cache_inv(&gPAF_AST_config.xDec[0], DECODEN*sizeof(PAF_AST_Decode), Cache_Type_ALLD, 0);
- //Cache_wait();
-#endif
-
- if (errno = pP->fxns->decodeInfo2(pP, pQ, pC, frame, block))
+
+ // Measure cycles in decode processing loop.
+ // Only measures cycles spent in loop.
+ pfpEnd(PFP_ID_ASIT_2, PFP_FINISH_MEAS); // PFP end
+ gNumPfpAsit2--;
+ pfpBegin(PFP_ID_ASIT_2, pAsitCfg->taskHandle); // PFP begin
+ gNumPfpAsit2++;
+
+ errno = pP->fxns->decodeInfo2(pP, pQ, pAsitCfg, frame, block);
+ if (errno)
{
TRACE_TERSE1("PAF_ASIT_decodeProcessing. %d: INFO2 break on decodeInfo2. errno 0x%x", errno);
gAsipInfo2_ErrCnt++;
break;
}
-
+
TRACE_VERBOSE0("PAF_ASIT_decodeProcessing: state: INFO2->DECODE");
state = DECODE;
continue;
gAsipDecodeCnt++;
Log_info0("TaskAsip: state=DECODE");
-#if 0
- //// (***) FL: revisit
- //// write back Dec configuration
- //Cache_wb(&gPAF_AST_config.xDec[0], DECODEN*sizeof(PAF_AST_Decode), Cache_Type_ALLD, 0);
- //Cache_wait();
-#endif
-
- if (errno = pP->fxns->decodeDecode(pP, pQ, pC, sourceSelect, frame, block))
+ errno = pP->fxns->decodeDecode(pP, pQ, pAsitCfg, sourceSelect, frame, block);
+ if (errno)
{
- gAsipDecodeErrCnt++;
- TRACE_TERSE1("PAF_ASIT_decodeProcessing: state: DECODE. decodeDecode err 0x%04x", errno);
+ gAsipDecodeErrCnt++;
+ TRACE_TERSE1("PAF_ASIT_decodeProcessing: state: DECODE. decodeDecode err 0x%04x", errno);
break;
}
-
-#if 0
- //// (***) FL: revisit
- //// invalidate Dec configuration
- //Cache_inv(&gPAF_AST_config.xDec[0], DECODEN*sizeof(PAF_AST_Decode), Cache_Type_ALLD, 0);
- //Cache_wait();
-#endif
TRACE_VERBOSE0("PAF_ASIT_decodeProcessing: state: DECODE->FINAL");
state = FINAL;
// Check for final frame, and if indicated:
// - Exit state machine to "complete" processing.
- if (pP->fxns->decodeFinalTest(pP, pQ, pC, frame, block))
+ if (pP->fxns->decodeFinalTest(pP, pQ, pAsitCfg, frame, block))
{
break;
}
} // End of switch (state).
TRACE_VERBOSE0("PAF_ASIT_decodeProcessing: Calling decode complete");
- if (pP->fxns->decodeComplete(pP, pQ, pC, alg, frame, block))
+ if (pP->fxns->decodeComplete(pP, pQ, pAsitCfg, alg, frame, block))
{
/* ignored? */;
}
-
+
TRACE_TIME((&TIME_MOD, "as1-f2: ... + %d = ?? (final? %d)", dtime(), state == FINAL));
- return errno;
+ // PFP end -- outside of PFP for errors, EOS, or Input SIO change
+ //pfpEnd(PFP_ID_ASIT_2, PFP_FINISH_MEAS);
+ //gNumPfpAsit2--;
+
+ //return errno;
+ break;
} // End of for (;;) to Receive, process, and transmit the data.
+
+ // PFP end -- outside of PFP for errors, EOS, or Input SIO change
+ pfpEnd(PFP_ID_ASIT_2, PFP_FINISH_MEAS);
+ gNumPfpAsit2--;
+
+ return errno;
} //PAF_ASIT_decodeProcessing
// -----------------------------------------------------------------------------
PAF_ASIT_decodeCommand(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC
+ PAF_ASIT_Config *pAsitCfg
)
{
PAF_AST_Config *pAstCfg;
Int as; /* Audio Stream Number (1, 2, etc.) */
Int z; /* decode counter */
Int zS;
+ Int8 tempVar8;
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
as = pAstCfg->as;
for (z=DECODE1; z < DECODEN; z++)
{
zS = pP->streamsFromDecodes[z];
- if (!(pAstCfg->xDec[z].decodeStatus.command2 & 0x80))
+ tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[z].decodeStatus.command2),
+ GATEMP_INDEX_DEC);
+ if (!(tempVar8 & 0x80))
{
- switch (pAstCfg->xDec[z].decodeStatus.command2)
+ switch (tempVar8)
{
case 0: // command none - process
- pAstCfg->xDec[z].decodeStatus.command2 |= 0x80;
+ tempVar8 |= 0x80;
+ sharedMemWriteInt8(&(pAstCfg->xDec[z].decodeStatus.command2),
+ tempVar8, GATEMP_INDEX_DEC);
break;
case 1: // command abort - leave now
TRACE_TERSE2("AS%d: PAF_ASIT_decodeCommand: decode command abort (0x%02x)", as+zS, 1);
- pAstCfg->xDec[z].decodeStatus.command2 |= 0x80;
+ tempVar8 |= 0x80;
+ sharedMemWriteInt8(&(pAstCfg->xDec[z].decodeStatus.command2),
+ tempVar8, GATEMP_INDEX_DEC);
return (ASPERR_ABORT);
case 2: // command restart - leave later
TRACE_TERSE2("AS%d: PAF_ASIT_decodeCommand: decode command quit (0x%02x)", as+zS, 2);
- pAstCfg->xDec[z].decodeStatus.command2 |= 0x80;
+ tempVar8 |= 0x80;
+ sharedMemWriteInt8(&(pAstCfg->xDec[z].decodeStatus.command2),
+ tempVar8, GATEMP_INDEX_DEC);
return (ASPERR_QUIT);
default: // command unknown - ignore
break;
PAF_ASIT_decodeInit(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC,
+ PAF_ASIT_Config *pAsitCfg,
Int sourceSelect
)
{
PAF_AST_Config *pAstCfg;
- PAF_AST_DecOpCircBufCtl *pCbCtl; /* Decoder output circular buffer control */
+ //PAF_AST_DecOpCircBufCtl *pCbCtl; /* Decoder output circular buffer control */
Int as; /* Audio Stream Number (1, 2, etc.) */
Int z; /* decode/encode counter */
Int errno; /* error number */
Int zI, zS;
Int zMD;
Int zMI;
- ASP_Msg* pAspMsg; /* Messaging */
Int argIdx;
- Int decErrno;
- Int status;
+ Int8 tempVar8;
+ char decMsgBuf[ASP_MSG_BUF_LEN];
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
as = pAstCfg->as;
zMD = pAstCfg->masterDec;
zMI = pP->zone.master;
(void)as; // clear compiler warning in case not used with tracing disabled
- pCbCtl = &pC->pAspmCfg->decOpCircBufCtl; // get pointer to circular buffer control
+ //pCbCtl = &pAsitCfg->pAspmCfg->decOpCircBufCtl; // get pointer to circular buffer control
// reset frameCount
for (z=DECODE1; z < DECODEN; z++)
{
- if (pAstCfg->xDec[z].decodeStatus.mode)
+ tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[z].decodeStatus.mode),
+ GATEMP_INDEX_DEC);
+ if (tempVar8)
{
- pAstCfg->xDec[z].decodeStatus.frameCount = 0;
+ sharedMemWriteInt(&(pAstCfg->xDec[z].decodeStatus.frameCount),
+ (Int)0, GATEMP_INDEX_DEC);
}
}
zI = pP->inputsFromDecodes[z];
zS = pP->streamsFromDecodes[z];
(void)zS; // clear compiler warning in case not used with tracing disabled
- if (pAstCfg->xInp[zI].hRxSio && pAstCfg->xDec[z].decodeStatus.mode)
+ tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[z].decodeStatus.mode),
+ GATEMP_INDEX_DEC);
+ if (pAstCfg->xInp[zI].hRxSio && tempVar8)
{
+
Uns gear;
Int frameLength;
TRACE_VERBOSE1("AS%d: PAF_ASIT_decodeInit: initializing decode", as+zS);
Cache_wait();
// FL: send dec activate message to slave
- pAspMsg = (ASP_Msg *)MessageQ_alloc(hAspMsgMaster->heapId, hAspMsgMaster->msgSize); /* allocate message */
- if (pAspMsg == NULL)
- {
- TRACE_TERSE0("MessageQ_alloc() failure.");
- SW_BREAKPOINT; // temporary
- return -1; // temporary
- }
- MessageQ_setReplyQueue(hAspMsgMaster->masterQue, (MessageQ_Msg)pAspMsg); /* set the return address in the message header */
- pAspMsg->cmd = ASP_SLAVE_DEC_ACTIVATE; /* fill in message payload */
- pAspMsg->procId = hAspMsgMaster->masterProcId;
- pAspMsg->expectResp = TRUE;
- pAspMsg->messageId = hAspMsgMaster->messageId & ~(1<<31);
argIdx = 0; // set decIdx (zone index)
- *(Int32 *)&pAspMsg->buf[argIdx] = z;
- TRACE_MSG3("Tx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
- TRACE_MSG1("decIdx=%d", pAspMsg->buf[0]);
- status = MessageQ_put(hAspMsgMaster->slaveQue, (MessageQ_Msg)pAspMsg); /* send message */
- if (status != MessageQ_S_SUCCESS)
- {
- SW_BREAKPOINT;
- }
- // wait for dec activate complete message from slave
- status = MessageQ_get(hAspMsgMaster->masterQue, (MessageQ_Msg *)&pAspMsg, MessageQ_FOREVER);
- if (status != MessageQ_S_SUCCESS)
+ *(Int32 *)&decMsgBuf[argIdx] = z;
+ if(AspMsgSend(ASP_SLAVE_DEC_ACTIVATE, ASP_MASTER_DEC_ACTIVATE_DONE,
+ decMsgBuf, NULL) != ASP_MSG_NO_ERR)
{
- TRACE_TERSE0("MessageQ_get() failure.");
+ TRACE_TERSE0("decodeInit: error in sending DEC_ACTIVATE message ");
SW_BREAKPOINT; // temporary
return -1; // temporary
- }
- if ((pAspMsg->procId != hAspMsgMaster->slaveProcId) ||
- (pAspMsg->cmd != ASP_MASTER_DEC_ACTIVATE_DONE) ||
- (pAspMsg->messageId != (hAspMsgMaster->messageId | ((UInt32)1<<31))))
- {
- TRACE_TERSE3("ERROR: Rx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
- SW_BREAKPOINT; // temporary
- return -1; // temporary
- }
- hAspMsgMaster->messageId = (hAspMsgMaster->messageId + 1) & ~(1<<31);
- TRACE_MSG3("Rx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
- // free the message
- status = MessageQ_free((MessageQ_Msg)pAspMsg); /* free the message */
- if (status != MessageQ_S_SUCCESS)
- {
- SW_BREAKPOINT;
- }
-
+ }
+
#if 0 // FL: decoder activate call, slave
if (decAlg[z]->fxns->algActivate)
decAlg[z]->fxns->algActivate (decAlg[z]);
#endif
-
// FL: send dec reset message to slave
- pAspMsg = (ASP_Msg *)MessageQ_alloc(hAspMsgMaster->heapId, hAspMsgMaster->msgSize); /* allocate message */
- if (pAspMsg == NULL)
- {
- TRACE_TERSE0("MessageQ_alloc() failure.");
- SW_BREAKPOINT; // temporary
- return -1; // temporary
- }
- MessageQ_setReplyQueue(hAspMsgMaster->masterQue, (MessageQ_Msg)pAspMsg); /* set the return address in the message header */
- pAspMsg->cmd = ASP_SLAVE_DEC_RESET; /* fill in message payload */
- pAspMsg->procId = hAspMsgMaster->masterProcId;
- pAspMsg->expectResp = TRUE;
- pAspMsg->messageId = hAspMsgMaster->messageId & ~(1<<31);
argIdx = 0; // set decIdx
- *(Int32 *)&pAspMsg->buf[argIdx] = z;
- TRACE_MSG3("Tx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
- TRACE_MSG1("decIdx=%d", pAspMsg->buf[0]);
- // wait for dec reset complete message from slave
- status = MessageQ_put(hAspMsgMaster->slaveQue, (MessageQ_Msg)pAspMsg); /* send message */
- if (status != MessageQ_S_SUCCESS)
+ *(Int32 *)&decMsgBuf[argIdx] = z;
+ if(AspMsgSend(ASP_SLAVE_DEC_RESET, ASP_MASTER_DEC_RESET_DONE,
+ decMsgBuf, decMsgBuf) != ASP_MSG_NO_ERR)
{
- SW_BREAKPOINT;
- }
- status = MessageQ_get(hAspMsgMaster->masterQue, (MessageQ_Msg *)&pAspMsg, MessageQ_FOREVER);
- if (status != MessageQ_S_SUCCESS)
- {
- TRACE_TERSE0("MessageQ_get() failure.");
+ TRACE_TERSE0("decodeInit: error in sending DEC_RESET message ");
SW_BREAKPOINT; // temporary
return -1; // temporary
}
- if ((pAspMsg->procId == hAspMsgMaster->slaveProcId) &&
- (pAspMsg->cmd == ASP_MASTER_DEC_RESET_DONE) &&
- (pAspMsg->messageId == (hAspMsgMaster->messageId | ((UInt32)1<<31))))
- {
- hAspMsgMaster->messageId = (hAspMsgMaster->messageId + 1) & ~(1<<31);
- TRACE_MSG3("Rx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
- TRACE_MSG1("decErrno=%d", pAspMsg->buf[0]);
-
- argIdx = 0; // get decErrno
- decErrno = *(Int32 *)&pAspMsg->buf[argIdx];
- if (decErrno != 0)
- {
- return decErrno;
- }
- }
else
{
- TRACE_TERSE3("ERROR: Rx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
- SW_BREAKPOINT; // temporary
- return -1; // temporary
- }
- // free the message
- status = MessageQ_free((MessageQ_Msg)pAspMsg); /* free the message */
- if (status != MessageQ_S_SUCCESS)
- {
- SW_BREAKPOINT;
- }
+ argIdx = 0; // get decErrno
+ errno = *(Int32 *)&decMsgBuf[argIdx];
+ }
// (***) FL: revisit
// invalidate Dec configuration
Cache_inv(&pAstCfg->xDec[z], sizeof(PAF_AST_Decode), Cache_Type_ALLD, 0);
- Cache_wait();
+ Cache_wait();
#if 0 // FL: decoder reset call, slave
if (dec->fxns->reset
&pC->xDec[z].decodeControl, &pC->xDec[z].decodeStatus)))
return errno;
#endif
+ if (errno != 0)
+ {
+ return errno;
+ }
- gear = pAstCfg->xDec[z].decodeStatus.aspGearControl;
- pAstCfg->xDec[z].decodeStatus.aspGearStatus = gear < GEARS ? gear : 0;
+ gear = (Uns)sharedMemReadInt8(&(pAstCfg->xDec[z].decodeStatus.aspGearControl),
+ GATEMP_INDEX_DEC);
+ tempVar8 = gear < GEARS ? gear : 0;
+ sharedMemWriteInt8(&(pAstCfg->xDec[z].decodeStatus.aspGearStatus),
+ tempVar8, GATEMP_INDEX_DEC);
#if 0 // FL: change handle to decIdx (zone index)
frameLength = pP->fxns->computeFrameLength(decAlg[z],
FRAMELENGTH,
pC->xDec[z].decodeStatus.bufferRatio);
#endif
-#if 0 // (***) FL: revisit. Bypass computeFrameLength().
+#if 0 // (***) FL: revisit. Bypass decoder computeFrameLength() function.
frameLength = pP->fxns->computeFrameLength(z,
FRAMELENGTH,
pC->xDec[z].decodeStatus.bufferRatio);
#else
- if (sourceSelect == PAF_SOURCE_PCM)
- {
- frameLength = 256;
- }
- else if ((sourceSelect == PAF_SOURCE_DDP) || (sourceSelect == PAF_SOURCE_AC3))
- {
- frameLength = 1536;
- }
- else if (sourceSelect == PAF_SOURCE_THD)
- {
- frameLength = 1536; //QIN FIX ME
- }
- else
- {
- frameLength = 256;
- }
+ // Compute decoder frame length based on source selection
+ frameLength = getFrameLengthSourceSel(pP, sourceSelect);
#endif
pAstCfg->xDec[z].decodeControl.frameLength = frameLength;
pAstCfg->xDec[z].decodeInStruct.sampleCount = frameLength;
pAstCfg->xDec[z].decodeControl.sampleRate = PAF_SAMPLERATE_UNKNOWN;
-
- // (***) FL: revisit. Count samples for DDP.
- // Add framework frame length and running sample count to decoder control.
- //pC->xDec[z].decodeControl.pafFrameLength = FRAMELENGTH;
- //pC->xDec[z].decodeControl.rdSampleCount = 0;
-
+
+#if 0 // FL: Moved to ARM:ASDT:INFO
// Initialize decoder output circular buffer for selected source
errno = cbInitSourceSel(pCbCtl, z, sourceSelect, frameLength, FRAMELENGTH, 0);
if (errno)
{
- SW_BREAKPOINT; // FL: debug
+ SW_BREAKPOINT; // debug
return errno;
}
- // FL: debug
+ // debug
cbLog(pCbCtl, z, 1, "PAF_ASIT_decodeInit:cbInitSourceSel");
+#endif
if (z != zMD)
{
}
}
+ tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[z].decodeStatus.sourceSelect),
+ GATEMP_INDEX_DEC);
if (errno = SIO_ctrl(pAstCfg->xInp[zI].hRxSio, PAF_SIO_CONTROL_SET_SOURCESELECT,
- DECSIOMAP(pAstCfg->xDec[z].decodeStatus.sourceSelect)))
+ DECSIOMAP(tempVar8)))
{
return errno;
}
+
if (errno = SIO_ctrl(pAstCfg->xInp[zI].hRxSio, PAF_SIO_CONTROL_SET_PCMFRAMELENGTH,
frameLength))
{
PAF_ASIT_decodeInfo(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC,
+ PAF_ASIT_Config *pAsitCfg,
Int frame,
Int block
)
Int zMD;
Int zMI;
Int zMS;
- UInt32 curTime;
- ASP_Msg *pAspMsg; /* Messaging */
Int argIdx;
- Int status;
+ Int8 tempVar8;
+ Int tempVar;
+ char decMsgBuf[ASP_MSG_BUF_LEN];
// FL: revisit
//Int size;
//PAF_InpBufConfig *pIpBufConfig;
+ // debug
+ //UInt32 curTime;
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
as = pAstCfg->as;
zMD = pAstCfg->masterDec;
zMS = pAstCfg->masterStr;
break;
}
}
-
+#ifdef PROFILER
+ // modify for different sampling rate
+ if (pAstCfg->xInp[z].inpBufStatus.sampleRateStatus == PAF_SAMPLERATE_96000HZ)
+ {
+ start_profiling = 1;
+ }
+ else
+ {
+ start_profiling = 0;
+ }
+#endif
if (pAstCfg->xInp[z].hRxSio)
{
//determine associated decoder
// return (ASPERR_INFO_RATECHANGE);
}
}
+
+ tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[zD].decodeStatus.sourceDecode),
+ GATEMP_INDEX_DEC);
pAstCfg->xDec[zD].decodeControl.emphasis =
- pAstCfg->xDec[zD].decodeStatus.sourceDecode != PAF_SOURCE_PCM
+ tempVar8 != PAF_SOURCE_PCM
? PAF_IEC_PREEMPHASIS_NO // fix for Mantis ID #119
: pAstCfg->xInp[z].inpBufStatus.emphasisStatus;
}
return ASPERR_RECLAIM;
}
- // FL: debug, capture input buffer AFTER cache_inv
- //Cache_inv (pAstCfg->xInp[zMI].pInpBuf->pntr.pSmInt, (pAstCfg->xInp[zMI].pInpBuf->frameLength * pAstCfg->xInp[zMI].pInpBuf->sizeofElement), Cache_Type_ALLD, 0);
- //Cache_wait();
-
+#if 0 // debug, capture input buffer
capIb(pAstCfg->xInp[zMI].pInpBuf);
- gcapIb_cnt++;
+ gCapIb_cnt++;
+#endif
+#if 0 // (***) FL: shows timing of Input Rx SIO reclaim after decoding has started (autodet complete)
+ // (***) debug // B5
+ {
+ static Uint8 toggleState = 0;
+ if (toggleState == 0)
+ GPIOSetOutput(GPIO_PORT_0, GPIO_PIN_99);
+ else
+ GPIOClearOutput(GPIO_PORT_0, GPIO_PIN_99);
+ toggleState = ~(toggleState);
+ }
+#endif
+
//
// Simulate Rx SIO_reclaim() pend
//
//Semaphore_pend(semaphoreRxAudio, BIOS_WAIT_FOREVER);
- gTaskAsipCnt++;
- curTime = Clock_getTicks();
+ //curTime = Clock_getTicks();
//System_printf("System time in TaskAsipFxn Rx audio = %lu\n", (ULong)curTime);
//Log_info1("System time in TaskAsipFxn Rx audio = %u", curTime);
//Log_info1("decodeInfo():Rx SIO reclaim(), system time = %u", curTime);
- } //pC->xInp[zMI].hRxSio
+
+ gAsipRxSioReclaimCnt++;
+ } //pAstCfg->xInp[zMI].hRxSio
// Decode info
for (z=DECODE1; z < DECODEN; z++)
zI = pP->inputsFromDecodes[z];
zS = pP->streamsFromDecodes[z];
(void)zS; // clear compiler warning in case not used with tracing disabled
- if (pAstCfg->xInp[zI].hRxSio && pAstCfg->xDec[z].decodeStatus.mode)
+
+ tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[z].decodeStatus.mode),
+ GATEMP_INDEX_DEC);
+ if (pAstCfg->xInp[zI].hRxSio && tempVar8)
{
TRACE_GEN2("PAF_ASIT_decodeInfo: AS%d: processing frame %d -- info", as+zS, frame);
// (***) FL: revisit
// write back Inp configuration
Cache_wb(&pAstCfg->xInp[zI], sizeof(PAF_AST_InpBuf), Cache_Type_ALLD, 0);
- // write back input data // (***) GJ: don't need this for 1xI2S HDMI/SPDIF. Maybe need this for 4xI2S HDMI.
- //pIpBufConfig = &gPAF_AST_config.xInp[zI].inpBufConfig;
- //size = pIpBufConfig->frameLength * pIpBufConfig->sizeofElement;
- //Cache_wb((Ptr)pIpBufConfig->pntr.pSmInt, size, Cache_Type_ALLD, 0);
// write back Dec configuration
Cache_wb(&pAstCfg->xDec[z], sizeof(PAF_AST_Decode), Cache_Type_ALLD, 0);
Cache_wait();
#endif
// FL: send info message to slave
- pAspMsg = (ASP_Msg *)MessageQ_alloc(hAspMsgMaster->heapId, hAspMsgMaster->msgSize); /* allocate message */
- if (pAspMsg == NULL)
- {
- TRACE_TERSE0("MessageQ_alloc() failure.");
- SW_BREAKPOINT; // temporary
- return -1; // temporary
- }
- MessageQ_setReplyQueue(hAspMsgMaster->masterQue, (MessageQ_Msg)pAspMsg); /* set the return address in the message header */
- pAspMsg->cmd = ASP_SLAVE_DEC_INFO; /* fill in message payload */
- pAspMsg->procId = hAspMsgMaster->masterProcId;
- pAspMsg->expectResp = TRUE;
- pAspMsg->messageId = hAspMsgMaster->messageId & ~(1<<31);
argIdx = 0; // set decIdx
- *(Int32 *)&pAspMsg->buf[argIdx] = z;
- TRACE_MSG3("Tx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
- TRACE_MSG1("decIdx=%d", pAspMsg->buf[0]);
- status = MessageQ_put(hAspMsgMaster->slaveQue, (MessageQ_Msg)pAspMsg); /* send message to slave */
- if (status != MessageQ_S_SUCCESS)
- {
- SW_BREAKPOINT;
- }
- // wait for dec info complete message from slave -- temporary
- status = MessageQ_get(hAspMsgMaster->masterQue, (MessageQ_Msg *)&pAspMsg, MessageQ_FOREVER);
- if (status != MessageQ_S_SUCCESS)
+ *(Int32 *)&decMsgBuf[argIdx] = z;
+ if(AspMsgSend(ASP_SLAVE_DEC_INFO, ASP_MASTER_DEC_INFO_DONE,
+ decMsgBuf, decMsgBuf) != ASP_MSG_NO_ERR)
{
- TRACE_TERSE0("MessageQ_get() failure.");
- SW_BREAKPOINT;
- return -1; // temporary
- }
- if ((pAspMsg->procId != hAspMsgMaster->slaveProcId) ||
- (pAspMsg->cmd != ASP_MASTER_DEC_INFO_DONE) ||
- (pAspMsg->messageId != (hAspMsgMaster->messageId | ((UInt32)1<<31))))
- {
- TRACE_TERSE3("ERROR: Rx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
+ TRACE_TERSE0("decodeInfo: error in sending DEC_INFO message ");
SW_BREAKPOINT; // temporary
- }
- hAspMsgMaster->messageId = (hAspMsgMaster->messageId + 1) & ~(1<<31);
- TRACE_MSG3("Rx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
- // free the message
- status = MessageQ_free((MessageQ_Msg)pAspMsg); /* free the message */
- if (status != MessageQ_S_SUCCESS)
- {
- SW_BREAKPOINT;
+ return -1; // temporary
}
+ else
+ {
+ argIdx = 0; // get decErrno
+ errno = *(Int32 *)&decMsgBuf[argIdx];
+ }
#if 1
// (***) FL: revisit
TRACE_TERSE1("return error errno 0x%x.", errno);
return errno;
}
+
// increment decoded frame count
- pAstCfg->xDec[z].decodeStatus.frameCount += 1;
+ tempVar = sharedMemReadInt(&(pAstCfg->xDec[z].decodeStatus.frameCount),
+ GATEMP_INDEX_DEC);
+ tempVar += 1;
+ sharedMemWriteInt(&(pAstCfg->xDec[z].decodeStatus.frameCount),
+ tempVar, GATEMP_INDEX_DEC);
}
} // z=DECODE1 to DECODEN
// query IB for latest sourceProgram (needed if we started decoding due to a force mode)
- if (pAstCfg->xDec[zMD].decodeStatus.mode)
+ tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[zMD].decodeStatus.mode),
+ GATEMP_INDEX_DEC);
+ if (tempVar8)
{
XDAS_Int8 sourceProgram;
if (errno = SIO_ctrl(pAstCfg->xInp[zMI].hRxSio, PAF_SIO_CONTROL_GET_SOURCEPROGRAM,
TRACE_TERSE1("return error ASPERR_AUTO_PROGRAM. errno 0x%x.", errno);
return ASPERR_AUTO_PROGRAM;
}
- pAstCfg->xDec[zMD].decodeStatus.sourceProgram = sourceProgram;
+
+ sharedMemWriteInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceProgram),
+ sourceProgram, GATEMP_INDEX_DEC);
}
// since now decoding update decode status for all enabled decoders
- for (z=DECODE1; z < DECODEN; z++)
+ for (z=DECODE1; z < DECODEN; z++)
{
- if (pAstCfg->xDec[z].decodeStatus.mode)
+ tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[z].decodeStatus.mode),
+ GATEMP_INDEX_DEC);
+ if (tempVar8)
{
- pAstCfg->xDec[z].decodeStatus.sourceDecode = pAstCfg->xDec[z].decodeStatus.sourceProgram;
- if (pAstCfg->xDec[z].decodeStatus.sourceSelect == PAF_SOURCE_SNG)
+ tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[z].decodeStatus.sourceProgram),
+ GATEMP_INDEX_DEC);
+ sharedMemWriteInt8(&(pAstCfg->xDec[z].decodeStatus.sourceDecode),
+ tempVar8, GATEMP_INDEX_DEC);
+
+ tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[z].decodeStatus.sourceSelect),
+ GATEMP_INDEX_DEC);
+ if (tempVar8 == PAF_SOURCE_SNG)
{
- pAstCfg->xDec[z].decodeStatus.sourceDecode = PAF_SOURCE_SNG;
+ tempVar8 = PAF_SOURCE_SNG;
+ sharedMemWriteInt8(&(pAstCfg->xDec[z].decodeStatus.sourceDecode),
+ tempVar8, GATEMP_INDEX_DEC);
}
}
}
PAF_ASIT_decodeInfo1(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC,
+ PAF_ASIT_Config *pAsitCfg,
Int frame,
Int block
)
PAF_ASIT_decodeInfo2(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC,
+ PAF_ASIT_Config *pAsitCfg,
Int frame,
Int block
)
return 0;
} //PAF_ASIT_decodeInfo2
+#if 0
// -----------------------------------------------------------------------------
// AST Decoding Function - Continuation Processing
//
PAF_AST_decodeCont(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC,
+ PAF_ASIT_Config *pAsitCfg,
ALG_Handle decAlg[],
Int frame,
Int block
Int z; /* decode counter */
Int zI, zS;
Int zMD;
+ Int8 tempVar8;
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
as = pAstCfg->as;
zMD = pAstCfg->masterDec;
(void)as; // clear compiler warning in case not used with tracing disabled
// Await slave inputs
- for (z=DECODE1; z < DECODEN; z++) {
+ for (z=DECODE1; z < DECODEN; z++)
+ {
zI = pP->inputsFromDecodes[z];
zS = pP->streamsFromDecodes[z];
(void)zS;
+ tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[z].decodeStatus.mode),
+ GATEMP_INDEX_DEC);
if (z == zMD
|| ! pAstCfg->xInp[zI].hRxSio
- || ! pAstCfg->xDec[z].decodeStatus.mode)
+ || ! tempVar8)
continue;
TRACE_VERBOSE2("PAF_AST_decodeCont: AS%d: awaiting frame %d -- data", as+zS, frame);
if (SIO_reclaim(pAstCfg->xInp[zI].hRxSio, (Ptr)&pAstCfg->xInp[zI].pInpBuf, NULL)
return 0;
} //PAF_AST_decodeCont
+#endif
// -----------------------------------------------------------------------------
// ASIT Decoding Function - Decode Processing
PAF_ASIT_decodeDecode(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC,
+ PAF_ASIT_Config *pAsitCfg,
Int sourceSelect,
Int frame,
Int block
Int z; /* decode/stream counter */
Int errno; /* error number */
//Int ch;
- ASP_Msg *pAspMsg; /* Messaging */
Int argIdx;
- Int status;
Int cbErrno;
Int frameLength;
+ char decMsgBuf[ASP_MSG_BUF_LEN];
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
as = pAstCfg->as;
(void)as; // clear compiler warning in case not used with tracing disabled
(IArg)pAstCfg->xInp[z].pInpBuf->base.pVoid,
(IArg)pAstCfg->xInp[z].pInpBuf->head.pVoid);
- // FL: debug, capture input buffer
- //capIbPcm(pAstCfg->xInp[z].pInpBuf);
+#if 0 // debug, capture input buffer
+ capIbPcm(pAstCfg->xInp[z].pInpBuf);
+#endif
// (***) FL: revisit
// write back Dec configuration
Cache_wait();
// FL: send decode message to slave
- pAspMsg = (ASP_Msg *)MessageQ_alloc(hAspMsgMaster->heapId, hAspMsgMaster->msgSize); /* allocate message */
- if (pAspMsg == NULL)
- {
- TRACE_TERSE0("MessageQ_alloc() failure.");
- SW_BREAKPOINT; // temporary
- return -1; // temporary
- }
- MessageQ_setReplyQueue(hAspMsgMaster->masterQue, (MessageQ_Msg)pAspMsg); /* set the return address in the message header */
- pAspMsg->cmd = ASP_SLAVE_DEC_DECODE; /* fill in message payload */
- pAspMsg->procId = hAspMsgMaster->masterProcId;
- pAspMsg->expectResp = TRUE;
- pAspMsg->messageId = hAspMsgMaster->messageId & ~(1<<31);
argIdx = 0; // set decIdx
- *(Int32 *)&pAspMsg->buf[argIdx] = z;
- TRACE_MSG3("Tx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
- TRACE_MSG1("decIdx=%d", pAspMsg->buf[argIdx]);
- status = MessageQ_put(hAspMsgMaster->slaveQue, (MessageQ_Msg)pAspMsg); /* send message */
- if (status != MessageQ_S_SUCCESS)
- {
- SW_BREAKPOINT;
- }
- // wait for decode complete message from slave -- temporary
- status = MessageQ_get(hAspMsgMaster->masterQue, (MessageQ_Msg *)&pAspMsg, MessageQ_FOREVER);
- if (status != MessageQ_S_SUCCESS)
+ *(Int32 *)&decMsgBuf[argIdx] = z;
+ if(AspMsgSend(ASP_SLAVE_DEC_DECODE, ASP_MASTER_DEC_DECODE_DONE,
+ decMsgBuf, decMsgBuf) != ASP_MSG_NO_ERR)
{
- TRACE_TERSE0("MessageQ_get() failure.");
+ TRACE_TERSE0("decodeDecode: error in sending DEC_DECODE message ");
SW_BREAKPOINT; // temporary
- return -1; // temporary
+ return -1; // temporary
}
- if ((pAspMsg->procId == hAspMsgMaster->slaveProcId) &&
- (pAspMsg->cmd == ASP_MASTER_DEC_DECODE_DONE) &&
- (pAspMsg->messageId == (hAspMsgMaster->messageId | ((UInt32)1<<31))))
+ else
{
- hAspMsgMaster->messageId = (hAspMsgMaster->messageId + 1) & ~(1<<31);
- TRACE_MSG3("Rx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
-
- argIdx = 0;
- errno = *(Int32 *)&pAspMsg->buf[argIdx];
- argIdx += sizeof(Int32);
- cbErrno = *(Int32 *)&pAspMsg->buf[argIdx];
+ argIdx = 0; // get decErrno
+ errno = *(Int32 *)&decMsgBuf[argIdx];
+ argIdx += sizeof(Int32); // get cbErrno
+ cbErrno = *(Int32 *)&decMsgBuf[argIdx];
if (cbErrno != 0)
{
+ gCbWrtAfErrCnt++;
TRACE_TERSE1("CB write error=%d", cbErrno);
- SW_BREAKPOINT; // temporary
+ //SW_BREAKPOINT; // temporary
}
- }
- else
- {
- TRACE_TERSE3("ERROR: Rx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
- SW_BREAKPOINT; // temporary
- }
- // free the message
- status = MessageQ_free((MessageQ_Msg)pAspMsg); /* free the message */
- if (status != MessageQ_S_SUCCESS)
- {
- SW_BREAKPOINT;
- }
+ }
// (***) FL: revisit
// invalidate Dec configuration
FRAMELENGTH,
pC->xDec[z].decodeStatus.bufferRatio);
#endif
-#if 0 // (***) FL: revisit. Bypass computeFrameLength().
+#if 0 // (***) FL: revisit. Bypass decoder computeFrameLength() function.
frameLength = pP->fxns->computeFrameLength(z,
FRAMELENGTH,
pC->xDec[z].decodeStatus.bufferRatio);
#else
- if (sourceSelect == PAF_SOURCE_PCM)
- {
- frameLength = 256;
- }
- else if ((sourceSelect == PAF_SOURCE_DDP) || (sourceSelect == PAF_SOURCE_AC3))
- {
- frameLength = 1536;
- }
- else if (sourceSelect == PAF_SOURCE_THD)
- {
- frameLength = 1536; //QIN FIX ME
- }
- else
- {
- frameLength = 256;
- }
-#endif
+ // Compute decoder frame length based on source selection
+ frameLength = getFrameLengthSourceSel(pP, sourceSelect);
+#endif
+
+
+//#ifdef PROFILER
+// // modify for different decoders
+// if (sourceSelect == PAF_SOURCE_THD)
+// {
+// start_profiling = 1;
+// }
+// else
+// {
+// start_profiling = 0;
+// }
+//#endif
+
// ............................................................................
PAF_ASIT_decodeFinalTest(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC,
+ PAF_ASIT_Config *pAsitCfg,
Int frame,
Int block
)
Int zMD;
Int sourceSelect;
Int sourceProgram;
+ Int8 tempVar8, temp2Var8;
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
zMD = pAstCfg->masterDec;
- sourceSelect = pAstCfg->xDec[zMD].decodeStatus.sourceSelect;
- sourceProgram = pAstCfg->xDec[zMD].decodeStatus.sourceProgram;
+ sourceSelect = (Int)sharedMemReadInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceSelect),
+ GATEMP_INDEX_DEC);
+ sourceProgram = (Int)sharedMemReadInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceProgram),
+ GATEMP_INDEX_DEC);
if ((sourceSelect == PAF_SOURCE_NONE) || (sourceSelect == PAF_SOURCE_PASS))
{
}
else
{
- if (pAstCfg->xDec[zMD].decodeStatus.sourceSelect != pAstCfg->xDec[zMD].decodeStatus.sourceDecode)
+ tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceDecode),
+ GATEMP_INDEX_DEC);
+ temp2Var8 = sharedMemReadInt8(&(pAstCfg->xDec[zMD].decodeStatus.sourceSelect),
+ GATEMP_INDEX_DEC);
+ if (temp2Var8 != tempVar8)
{
return 1;
}
PAF_ASIT_decodeComplete(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC,
+ PAF_ASIT_Config *pAsitCfg,
ALG_Handle decAlg[],
Int frame,
Int block
PAF_AST_Config *pAstCfg;
Int as; /* Audio Stream Number (1, 2, etc.) */
Int z; /* decode/encode counter */
- ASP_Msg* pAspMsg;
Int argIdx;
- Int errno; /* error number */
- Int status;
-
+ Int8 tempVar8;
+ char decMsgBuf[ASP_MSG_BUF_LEN];
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
as = pAstCfg->as;
(void)as; // clear compiler warning in case not used with tracing disabled
DEC_Handle dec = (DEC_Handle )decAlg[z];
#endif /* PAF_ASP_FINAL */
Int zI = pP->inputsFromDecodes[z];
- if (pAstCfg->xInp[zI].hRxSio && pAstCfg->xDec[z].decodeStatus.mode)
+ tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[z].decodeStatus.mode),
+ GATEMP_INDEX_DEC);
+ if (pAstCfg->xInp[zI].hRxSio && tempVar8)
{
TRACE_VERBOSE1("PAF_ASIT_decodeComplete: AS%d: finalizing decode", as+z);
#ifdef PAF_ASP_FINAL
dec->fxns->final(dec, NULL, &pAstCfg->xDec[z].decodeControl,
&pAstCfg->xDec[z].decodeStatus);
#endif /* PAF_ASP_FINAL */
+
// FL: send dec deactivate message to slave
- pAspMsg = (ASP_Msg *)MessageQ_alloc(hAspMsgMaster->heapId, hAspMsgMaster->msgSize); /* allocate message */
- if (pAspMsg == NULL)
- {
- TRACE_TERSE0("MessageQ_alloc() failure.");
- errno = -1; // temporary
- return errno;
- }
- MessageQ_setReplyQueue(hAspMsgMaster->masterQue, (MessageQ_Msg)pAspMsg); /* set the return address in the message header */
- pAspMsg->cmd = ASP_SLAVE_DEC_DEACTIVATE; /* fill in message payload */
- pAspMsg->procId = hAspMsgMaster->masterProcId;
- pAspMsg->expectResp = TRUE;
- pAspMsg->messageId = hAspMsgMaster->messageId & ~(1<<31);
argIdx = 0; // set decIdx
- *(Int32 *)&pAspMsg->buf[argIdx] = z;
- TRACE_MSG3("Tx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
- TRACE_MSG1("decIdx=%d", pAspMsg->buf[0]);
- status = MessageQ_put(hAspMsgMaster->slaveQue, (MessageQ_Msg)pAspMsg); /* send message */
- if (status != MessageQ_S_SUCCESS)
- {
- SW_BREAKPOINT;
- }
- // wait for dec deactivate complete message from slave
- status = MessageQ_get(hAspMsgMaster->masterQue, (MessageQ_Msg *)&pAspMsg, MessageQ_FOREVER);
- if (status != MessageQ_S_SUCCESS)
- {
- TRACE_TERSE0("MessageQ_get() failure.");
- return errno;
- }
- if ((pAspMsg->procId != hAspMsgMaster->slaveProcId) ||
- (pAspMsg->cmd != ASP_MASTER_DEC_DEACTIVATE_DONE) ||
- (pAspMsg->messageId != (hAspMsgMaster->messageId | ((UInt32)1<<31))))
- {
- TRACE_MSG3("ERROR: Rx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
- SW_BREAKPOINT; // temporary
- }
- hAspMsgMaster->messageId = (hAspMsgMaster->messageId + 1) & ~(1<<31);
- TRACE_TERSE3("Rx ASP message: procId=%d, cmd=%d, messageId=0x%04x", pAspMsg->procId, pAspMsg->cmd, pAspMsg->messageId);
- // free the message
- status = MessageQ_free((MessageQ_Msg)pAspMsg); /* free the message */
- if (status != MessageQ_S_SUCCESS)
+ *(Int32 *)&decMsgBuf[argIdx] = z;
+ if(AspMsgSend(ASP_SLAVE_DEC_DEACTIVATE, ASP_MASTER_DEC_DEACTIVATE_DONE,
+ decMsgBuf, NULL) != ASP_MSG_NO_ERR)
{
+ TRACE_TERSE0("decodeComplete: error in sending DEC_DEACTIVATE message.");
SW_BREAKPOINT;
+ return -1;
}
#if 0 // FL: decoder deactivate call, slave
PAF_ASIT_selectDevices(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC
+ PAF_ASIT_Config *pAsitCfg
)
{
PAF_AST_Config *pAstCfg;
Int device;
Int zMD;
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
as = pAstCfg->as;
zMD = pAstCfg->masterDec;
(void)as; // clear compiler warning in case not used with tracing disabled
PAF_ASIT_sourceDecode(
const PAF_ASIT_Params *pP,
const PAF_ASIT_Patchs *pQ,
- PAF_ASIT_Config *pC,
+ PAF_ASIT_Config *pAsitCfg,
Int x
)
{
PAF_AST_Config *pAstCfg;
Int z; /* decode counter */
+ Int8 tempVar8;
- pAstCfg = pC->pAstCfg; // get pointer to common (shared) configuration
+ pAstCfg = pAsitCfg->pAstCfg; // get pointer to AST common (shared) configuration
for (z=DECODE1; z < DECODEN; z++)
{
- if (pAstCfg->xDec[z].decodeStatus.mode)
+ tempVar8 = sharedMemReadInt8(&(pAstCfg->xDec[z].decodeStatus.mode),
+ GATEMP_INDEX_DEC);
+ if (tempVar8)
{
- pAstCfg->xDec[z].decodeStatus.sourceDecode = x;
+ tempVar8 = x;
+ sharedMemWriteInt8(&(pAstCfg->xDec[z].decodeStatus.sourceDecode),
+ tempVar8, GATEMP_INDEX_DEC);
}
}
}
}
#endif
+
+// Compute decoder frame length based on selected source
+static Int getFrameLengthSourceSel(
+ const PAF_ASIT_Params *pP,
+ Int8 sourceSelect
+)
+{
+ Int frameLength;
+
+ switch(sourceSelect)
+ {
+ case PAF_SOURCE_PCM:
+ frameLength = FRAMELENGTH;
+ break;
+ case PAF_SOURCE_AC3:
+ case PAF_SOURCE_DDP:
+ frameLength = ASIP_FRAMELEN_SS_DDP_AC3;
+ break;
+ case PAF_SOURCE_THD:
+ frameLength = ASIP_FRAMELEN_SS_THD;
+ break;
+ case PAF_SOURCE_DTS:
+ case PAF_SOURCE_DTSHD:
+ case PAF_SOURCE_DTS12:
+ case PAF_SOURCE_DTS13:
+ case PAF_SOURCE_DTS14:
+ case PAF_SOURCE_DTS16:
+ case PAF_SOURCE_DTSALL:
+ frameLength = ASIP_FRAMELEN_SS_DTS;
+ break;
+ default:
+ frameLength = ASIP_FRAMELEN_SS_DEFAULT;
+ break;
+ }
+
+ return frameLength;
+}