diff --git a/pasdk/test_dsp/framework/audioStreamInpProcNewIO.c b/pasdk/test_dsp/framework/audioStreamInpProcNewIO.c
index 67f902fa010c19879a58f6687ad8a2e1817855d9..68c90266de84d3ff29e6a806602b1995a539c5ff 100644 (file)
@@ -1139,7 +1139,7 @@ Int asitSelectDevices(const PAF_ASIT_Patchs *pQ, PAF_AST_Config *pAstCfg, PAF_AS
pInp->pRxParams = pQ->devinp->x[interface];
pInp->hMcaspChan = lldCfg->hMcaspChan;
pInp->pRxParams = pQ->devinp->x[interface];
pInp->hMcaspChan = lldCfg->hMcaspChan;
- pInp->stride = lldCfg->mcaspChanParams->noOfSerRequested * 2; // 2 for stereo
+ pInp->stride = lldCfg->mcaspChanParams->noOfSerRequested * lldCfg->mcaspChanParams->noOfChannels;
/* Set flag to swap HDMI data if it is 4xI2S and word length is 16 */
if( (lldCfg->mcaspChanParams->wordWidth == Mcasp_WordLength_16)
/* Set flag to swap HDMI data if it is 4xI2S and word length is 16 */
if( (lldCfg->mcaspChanParams->wordWidth == Mcasp_WordLength_16)
return ASIT_NO_ERR;
} /* asitUpdateIoComps */
return ASIT_NO_ERR;
} /* asitUpdateIoComps */
-
+#if 0
#ifndef IO_LOOPBACK_TEST
#if OUTPUT_FRAME_LENGTH == INPUT_FRAME_LENGTH
U8 pcmbuf[OUTPUT_FRAME_SIZE];
#ifndef IO_LOOPBACK_TEST
#if OUTPUT_FRAME_LENGTH == INPUT_FRAME_LENGTH
U8 pcmbuf[OUTPUT_FRAME_SIZE];
}
#endif
}
#endif
+#endif
+
Int asitEvtErrCheck(UInt actualEvents, UInt expectedEvents)
{
TRACE_VERBOSE2("ASIT events error: actual events are: %d, expected events are: %d.",
Int asitEvtErrCheck(UInt actualEvents, UInt expectedEvents)
{
TRACE_VERBOSE2("ASIT events error: actual events are: %d, expected events are: %d.",