diff --git a/pasdk/test_dsp/framework/audioStreamOutIo.c b/pasdk/test_dsp/framework/audioStreamOutIo.c
index ccf3fd84f0fc93d67619094f1a090169c09251e3..a655af2675ac0b7681a8cceeee8678bdd57435fb 100644 (file)
{
mcaspLLDconfig *pReqLldCfg;
Ptr mcaspChanHandle;
- Aud_STATUS status;
+ Int32 status;
+ Aud_STATUS audStatus;
UInt postedEvents;
if ((pOut->hIoBuff == NULL) || (pOut->hIoPhy == NULL) || (!d10Initialized))
// Deactivate currently active Output device
if (pOut->hMcaspChan != NULL)
{
- // check McASP LLD control API
- mcaspControlChan(pOut->hMcaspChan, MCASP_CHAN_RESET, NULL);
+ // Reset channel
+ status = mcaspControlChan(pOut->hMcaspChan, MCASP_CHAN_RESET, NULL);
+ if (status != MCASP_COMPLETED)
+ {
+ Log_info0("asopSelectDevices(): McASP channel reset failed!\n");
+ return ASOP_IO_ERR_MCASP_CFG;
+ }
+
// Delete McASP LLD channel
status = mcaspDeleteChan(pOut->hMcaspChan);
- if (status != Aud_EOK)
+ if (status != MCASP_COMPLETED)
{
Log_info0("asopSelectDevices(): McASP channel deletion failed!\n");
return ASOP_IO_ERR_MCASP_CFG;
{
// Create McASP LLD channel
mcaspChanHandle = NULL;
- status = mcasplldChanCreate(pReqLldCfg, &mcaspChanHandle);
- if (status != Aud_EOK) {
+ audStatus = mcasplldChanCreate(pReqLldCfg, &mcaspChanHandle);
+ if (audStatus != Aud_EOK)
+ {
Log_info0("asopSelectDevices(): McASP channel creation failed!\n");
return ASOP_IO_ERR_MCASP_CFG;
}
// configure stride according to selected McASP LLD configuration
pOut->stride = pReqLldCfg->mcaspChanParams->noOfSerRequested *
pReqLldCfg->mcaspChanParams->noOfChannels;
+
+ pOut->rateX = 1.; // intialize rateX
+ }
+ else
+ {
+ return ASOP_IO_ERR_INV_STATE;
}
}
else
Int zMI;
Int zMS;
Int zE, zX;
+ // "proof of concept" for McASP LLD API
+ Uint32 divider;
+ Mcasp_HwSetupData mcaspSetup;
+ Int32 status;
pAstCfg = pAsotCfg->pAstCfg; // get pointer to AST common (shared) configuration
pOut = pAsotCfg->pIoOut; // get pointer to ASOT IO configuration
return ((getVal & 0xff) | ASPERR_RATE_CHECK);
}
#endif // FL, New IO
- // FL: ugly little experiment
- //*(volatile UInt32 *)0x23400B0 |= 7;
+ if (pOut->rateX != rateX)
+ {
+ UInt32 regVal;
+
+ //
+ // "Proof on concept" code for McASP LLD API to change bit clock divider.
+ //
+
+ // Initialize divider value.
+ // This works for AHCLKX input from HDMI & sample rate = 44.1,48,88.2,96,192 kHz.
+ divider = 2;
+
+ // Update divider based on calculated rateX
+ divider /= rateX;
+
+#if 0 // debug
+ // Experimental code: directly write CLKXDIV
+ regVal = *(volatile UInt32 *)0x23400B0; // read MCASP_ACLKXCTL
+ regVal &= ~0x1F; // mask off CLKXDIV bits
+ //regVal |= 7; // set CLKXDIV for 48 kHz
+ //regVal |= 3; // set CLKXDIV for 96 kHz
+ //regVal |= 1; // set CLKXDIV for 192 kHz
+ regVal |= (divider-1); // set CLKXDIV
+ *(volatile UInt32 *)0x23400B0 = regVal; // write MCASP_ACLKXCTL
+#endif
+
+#if 1
+ // get existing McASP HW setup
+ status = mcaspControlChan(pOut->hMcaspChan, Mcasp_IOCTL_CNTRL_GET_FORMAT_CHAN, &mcaspSetup);
+ if (status != MCASP_COMPLETED)
+ {
+ Log_info0("asopSetCheckRateX(): McASP get channel format failed!\n");
+ return ASOP_IO_ERR_MCASP_CFG;
+ }
+
+ // update CLKXDIV based on rateX
+ mcaspSetup.clk.clkSetupClk &= ~CSL_MCASP_ACLKXCTL_CLKXDIV_MASK;
+ mcaspSetup.clk.clkSetupClk |= (divider-1);
+
+ // update McASP HW setup
+ status = mcaspControlChan(pOut->hMcaspChan, Mcasp_IOCTL_CNTRL_SET_FORMAT_CHAN, &mcaspSetup);
+ if (status != MCASP_COMPLETED)
+ {
+ Log_info0("asopSetCheckRateX(): McASP set channel format failed!\n");
+ return ASOP_IO_ERR_MCASP_CFG;
+ }
+#endif
+
+ pOut->rateX = rateX;
+ }
}
}