diff --git a/pasdk/test_dsp/framework/audioStreamOutProc.c b/pasdk/test_dsp/framework/audioStreamOutProc.c
index f7135cf862c7ab59c353898da43335591865af38..2dced74ccbaa07c5245b8be770ff037d18c68ce5 100644 (file)
#include "aspMsg_common.h"
#include "aspMsg_master.h"
#include "aspDecOpCircBuf_master.h"
+#include "aspOutInitSync_master.h"
#include "audioStreamProc_common.h"
#include "audioStreamOutProc.h"
#define __TASK_NAME__ "TaskAsop"
-/* FL: Check if at least one output selected */
+//
+// Audio Stream Output Task definitions
+//
+
+// status codes
+// Output FSM
+#define ASOP_INITSYNC_NOTREADY ( 1 ) // ok, init-sync not ready
+#define ASOP_SOK ( 0 ) // ok
+#define ASOP_FORWARD_ERR ( -1 ) // forward (ASIT) error
+#define ASOP_ENCRESET_ERR ( -2 ) // enc reset error
+#define ASOP_DECINFO1_ERR ( -3 ) // dec info1 error
+// Decode Processing
+#define ASOP_DP_OUT_SIO_UPDATE ( 3 ) // new output selected
+#define ASOP_DP_CB_DRAINED ( 2 ) // circular buffer drained
+#define ASOP_DP_SOK ( 0 ) // ok
+#define ASOP_DP_FORWARD_ERR ( -1 ) // forward (ASIT) error
+#define ASOP_DP_DECINIT_ERR ( -2 ) // decode init error
+#define ASOP_DP_DECSTREAM_ERR ( -3 ) // decode stream error
+#define ASOP_DP_DECENC_ERR ( -4 ) // decode encode error
+#define ASOP_DP_DECINFO2_ERR ( -5 ) // decode encode error
+#define ASOP_DP_DECFINALTEST_ERR ( -6 ) // decode final error
+
+
+
+/* Check if at least one output selected */
static Int checkOutSel(
const PAF_ASOT_Params *pP,
PAF_ASOT_Config *pAsotCfg,
Int *pOutSel
);
-/* FL: Check if at least one output sio changed */
+/* Check if at least one output sio changed */
static Int checkOutSio(
const PAF_ASOT_Params *pP,
PAF_ASOT_Config *pAsotCfg,
Int *pOutSioUpdate
);
+// Initialize Output Processing state function
+static Int PAF_ASOT_initOutProc(
+ const PAF_ASOT_Params *pP,
+ PAF_AST_Stream *xStr
+);
+
+// Initialize Output Processing state function
+static Int PAF_ASOT_initSyncDecReset(
+ const PAF_ASOT_Params *pP,
+ const PAF_ASOT_Patchs *pQ,
+ PAF_ASOT_Config *pAsotCfg,
+ PAF_AudioFrame *pDecResetAf
+);
+
+// Purpose: ASOT Function for resetting output processing.
+static Int PAF_ASOT_outputReset(
+ const PAF_ASOT_Params *pP,
+ const PAF_ASOT_Patchs *pQ,
+ PAF_ASOT_Config *pAsotCfg
+);
+
+// Purpose: Init-Sync Dec Info1 state function.
+// Performes Dec Info1 Init-Sync.
+static Int PAF_ASOT_initSyncDecInfo1(
+ const PAF_ASOT_Params *pP,
+ const PAF_ASOT_Patchs *pQ,
+ PAF_ASOT_Config *pAsotCfg,
+ PAF_AudioFrame *pDecInfo1Af
+);
+
+// Purpose: Init-Sync Dec Decode1 state function.
+// Performes Dec Decode1 Init-Sync.
+static Int PAF_ASOT_initSyncDecDecode1(
+ const PAF_ASOT_Params *pP,
+ const PAF_ASOT_Patchs *pQ,
+ PAF_ASOT_Config *pAsotCfg
+);
+
+// Purpose: Init-Sync Re-Sync state function.
+// Peformed Init-Sync using stored Dec Reset/Info1 AFs.
+static Int PAF_ASOT_initSyncResync(
+ const PAF_ASOT_Params *pP,
+ const PAF_ASOT_Patchs *pQ,
+ PAF_ASOT_Config *pAsotCfg,
+ PAF_AudioFrame *pDecResetAf,
+ PAF_AudioFrame *pDecInfo1Af
+);
+
+#if 0
+// Init-Sync update audio frame
+static Int initSyncUpdateAf(
+ PAF_AudioFrame *dstAf,
+ PAF_AudioFrame *srcAf
+);
+#endif
+
+// Reset audio frames
+static Void resetAfs(
+ const PAF_ASOT_Params *pP,
+ PAF_AST_Stream *xStr
+);
+
+// Reset audio frame pointers to original values
+static Void resetAfPointers(
+ const PAF_ASOT_Params *pP,
+ PAF_AST_Stream *xStr
+);
+
+// Reset audio frame meta data elements
+static Void resetAfMetadata(
+ const PAF_ASOT_Params *pP,
+ PAF_AST_Stream *xStr
+);
+
+
LINNO_DEFN(TaskAsop); /* Line number macros */
ERRNO_DEFN(TaskAsop); /* Error number macros */
PAF_ASOT_Config gPAF_ASOT_config = {
NULL, // taskHandle
NULL, // acp
+ 0,0,0, // CB drained flags (size DECODE_MAXN)
&gPAF_ASPM_config, // pAspmCfg
&gPAF_AST_config // pAstCfg
};
@@ -136,12 +237,19 @@ UInt32 gMaxDecOpCbRdAfUnd =0; // max (consecutive) decoder output circular buf
UInt32 gMasterCbResetCnt =0; // master circular buffer reset count
// Global debug counters */
-UInt32 gTaskAsopCnt=0; // debug
-UInt32 gAsopInitCnt =0;
-UInt32 gAsopStreamCnt =0;
-UInt32 gAsopEncodeCnt =0;
-UInt32 gAsopFinalCnt =0;
-UInt32 gAsopQuitCnt =0;
+UInt32 gAsopInitOutProcCnt =0;
+UInt32 gAsopInitSyncDecResetCnt =0;
+UInt32 gAsopInitSyncDecInfo1Cnt =0;
+UInt32 gAsopInitSyncDecDecode1Cnt =0;
+UInt32 gAsopInitSyncResyncCnt =0;
+UInt32 gAsopOutProcCnt =0;
+UInt32 gAsopInitCnt =0;
+UInt32 gAsopStreamCnt =0;
+UInt32 gAsopEncodeCnt =0;
+UInt32 gAsopFinalCnt =0;
+UInt32 gAsopOutSioUpdateCnt =0;
+UInt32 gAsopQuitCnt =0;
+UInt32 gAsopTxSioReclaimCnt =0;
/*
Int errno; /* error number */
Int zMS;
Int loopCount = 0; // used to stop trace to see startup behavior.
+ Int outSel;
+ enum { INIT_OUT_PROC_STATE,
+ INITSYNC_DEC_RESET_STATE, INITSYNC_DEC_INFO1_STATE, INITSYNC_DEC_DECODE1_STATE,
+ INITSYNC_RESYNC_STATE,
+ OUT_PROC_STATE } state;
+ PAF_AudioFrame decResetAf;
+ PAF_AudioFrame decInfo1Af;
+
Log_info0("Enter taskAsopFxn()");
TRACE_VERBOSE1("TaskAsip: AS%d: running", as+z);
}
- errno = 0;
+ state = INIT_OUT_PROC_STATE; // initialize state
+ errno = 0; // reset error indicator
for (;;)
{
- Int outSel;
-
loopCount++;
TRACE_GEN2("TaskAsop (begin Main loop %d) (errno 0x%x)", loopCount, errno);
+ //
+ // Check forward (ASIT) error here, TBD
+ //
+
// any error forces idling of output
if (errno)
{
TRACE_VERBOSE1("TaskAsop: AS%d: ... sleeping ...", as+zMS);
Task_sleep(1);
+ // select output devices
TRACE_GEN1("TaskAsop: AS%d: Output device selection ...", as+zMS);
errno = pP->fxns->selectDevices(pP, pQ, pAsotCfg);
if (errno)
continue;
}
- // if no output selected skip any remaining processing
+ // if no output selected skip remaining processing
errno = checkOutSel(pP, pAsotCfg, &outSel);
- if (errno)
+ if (errno < 0)
{
TRACE_TERSE2("TaskAsop: AS%d: checkOutSel returned errno = 0x%04x", as+zMS, errno);
continue;
continue;
}
- TRACE_VERBOSE0("TaskAsop: calling outputProcessing.");
- errno = pP->fxns->decodeProcessing(pP, pQ, pAsotCfg, -1);
- if (errno)
+ switch (state)
{
- TRACE_TERSE1("TaskAsop: outputProcessing returns 0x%x, continue", errno);
+ case INIT_OUT_PROC_STATE:
+ gAsopInitOutProcCnt++;
+ Log_info0("TaskAsop: state=INIT_OUT_PROC_STATE");
+
+ //
+ // Output Processing initialization.
+ //
+ errno = PAF_ASOT_initOutProc(pP, pAstCfg->xStr);
+ if (errno < 0)
+ {
+ state = INIT_OUT_PROC_STATE;
+ }
+ else
+ {
+ state = INITSYNC_DEC_RESET_STATE;
+ }
+
+ break;
+
+ case INITSYNC_DEC_RESET_STATE:
+ gAsopInitSyncDecResetCnt++;
+ Log_info0("TaskAsop: state=INITSYNC_DEC_RESET_STATE");
+
+ //
+ // Dec Reset Init-Sync.
+ //
+
+ // Perform Dec Reset init-sync.
+ // Latch Dec Reset AF.
+ errno = PAF_ASOT_initSyncDecReset(pP, pQ, pAsotCfg, &decResetAf);
+ if (errno < 0)
+ {
+ Log_info1("TaskAsop: state=INITSYNC_DEC_RESET_STATE errno=%d", errno);
+ // sync error -- start over
+ state = INIT_OUT_PROC_STATE;
+ }
+ else if (errno == ASOP_INITSYNC_NOTREADY)
+ {
+ Log_info1("TaskAsop: state=INITSYNC_DEC_RESET_STATE not sync'd errno=%d", errno);
+ // sync not ready -- try again
+ state = INITSYNC_DEC_RESET_STATE;
+ errno=0; // FL: temp hack
+ }
+ else // errno==0
+ {
+ Log_info1("TaskAsop: state=INITSYNC_DEC_RESET_STATE sync'd, errno=%d", errno);
+ // sync'd -- move on
+ state = INITSYNC_DEC_INFO1_STATE;
+ }
+
+ break;
+
+ case INITSYNC_DEC_INFO1_STATE:
+ gAsopInitSyncDecInfo1Cnt++;
+ Log_info0("TaskAsop: state=INITSYNC_DEC_INFO1_STATE");
+
+ //
+ // Dec Info1 Init-Sync.
+ //
+
+ // Perform Dec Info1 init-sync.
+ // Latch Dec Info1 AF.
+ errno = PAF_ASOT_initSyncDecInfo1(pP, pQ, pAsotCfg, &decInfo1Af);
+ if (errno < 0)
+ {
+ Log_info1("TaskAsop: state=INITSYNC_DEC_INFO1_STATE errno=%d", errno);
+ // sync error -- start over
+ state = INIT_OUT_PROC_STATE;
+ }
+ else if (errno == ASOP_INITSYNC_NOTREADY)
+ {
+ Log_info1("TaskAsop: state=INITSYNC_DEC_INFO1_STATE not sync'd errno=%d", errno);
+ // sync not ready -- try again
+ state = INITSYNC_DEC_INFO1_STATE;
+ errno=0; // FL: temp hack
+ }
+ else // errno = 0
+ {
+ Log_info1("TaskAsop: state=INITSYNC_DEC_INFO1_STATE sync'd errno=%d", errno);
+ // sync'd -- move on
+ state = INITSYNC_DEC_DECODE1_STATE;
+ }
+
+ break;
+
+ case INITSYNC_DEC_DECODE1_STATE:
+ gAsopInitSyncDecDecode1Cnt++;
+ Log_info0("TaskAsop: state=INITSYNC_DEC_DECODE1_STATE");
+
+ //
+ // Dec Info1 Init-Sync.
+ //
+
+ // Perform Dec Info1 init-sync.
+ // Latch Dec Info1 AF.
+ errno = PAF_ASOT_initSyncDecDecode1(pP, pQ, pAsotCfg);
+ if (errno < 0)
+ {
+ Log_info1("TaskAsop: state=INITSYNC_DEC_DECODE1_STATE errno=%d", errno);
+ // sync error -- start over
+ state = INIT_OUT_PROC_STATE;
+ }
+ else if (errno == ASOP_INITSYNC_NOTREADY)
+ {
+ Log_info1("TaskAsop: state=INITSYNC_DEC_DECODE1_STATE not sync'd errno=%d", errno);
+ // sync not ready -- try again
+ state = INITSYNC_DEC_DECODE1_STATE;
+ errno=0; // FL: temp hack
+ }
+ else // errno = 0
+ {
+ Log_info1("TaskAsop: state=INITSYNC_DEC_DECODE1_STATE sync'd errno=%d", errno);
+ // sync'd -- move on
+ state = OUT_PROC_STATE;
+ }
+
+ break;
+
+ case INITSYNC_RESYNC_STATE:
+ gAsopInitSyncResyncCnt++;
+ Log_info0("TaskAsop: state=INITSYNC_RESYNC_STATE");
+
+ //
+ // Re-Sync.
+ // Use stored AF info from init-sync.
+ // This is done in case of local error.
+ //
+
+ // Perform Dec Info1 init-sync.
+ errno = PAF_ASOT_initSyncResync(pP, pQ, pAsotCfg, &decResetAf,
+ &decInfo1Af);
+ if (errno < 0)
+ {
+ Log_info1("TaskAsop: state=INITSYNC_RESYNC_STATE errno=%d", errno);
+ // sync error -- start over
+ state = INIT_OUT_PROC_STATE;
+ }
+ else
+ {
+ Log_info1("TaskAsop: state=INITSYNC_RESYNC_STATE sync'd errno=%d", errno);
+ // re-sync'd -- move on
+ state = OUT_PROC_STATE;
+ }
+
+ break;
+
+ case OUT_PROC_STATE:
+ gAsopOutProcCnt++;
+ Log_info0("TaskAsop: state=OUT_PROC_STATE");
+
+ //
+ // Output Processing.
+ //
+
+ TRACE_VERBOSE0("TaskAsop: calling decodeProcessing.");
+ errno = pP->fxns->decodeProcessing(pP, pQ, pAsotCfg);
+ if (errno < 0)
+ {
+ Log_info1("TaskAsop: state=OUT_PROC_STATE errno=%d", errno);
+
+ //
+ // Output Processing exit, due to error
+ //
+
+ TRACE_TERSE1("TaskAsop: decodeProcessing returns 0x%x, continue", errno);
+ if (errno == ASOP_DP_FORWARD_ERR)
+ {
+ // forward (ASIT) error -- start over
+ state = INIT_OUT_PROC_STATE;
+ }
+ else
+ {
+ // local (ASOT) error
+ state = INITSYNC_RESYNC_STATE;
+ }
+ }
+ else if (errno > 0)
+ {
+ Log_info1("TaskAsop: state=OUT_PROC_STATE errno=%d", errno);
+
+ //
+ // Output Processing exit, not due to error
+ //
+
+ TRACE_TERSE1("TaskAsop: decodeProcessing returns 0x%x, continue", errno);
+ if (errno == ASOP_DP_OUT_SIO_UPDATE)
+ {
+ // skip re-sync
+ // resume output processing after new output selected
+ state = OUT_PROC_STATE;
+ }
+ }
+ else
+ {
+ Log_info1("TaskAsop: state=OUT_PROC_STATE errno=%d", errno);
+
+ //
+ // Output Processing exit, normal
+ //
+
+ TRACE_VERBOSE0("TaskAsop: outputProcessing complete with no error.");
+
+ // no error returned if CB drained
+ // (i.e. CB drained is normal behavior)
+ state = OUT_PROC_STATE;
+ }
+
+ break;
+
+ default: // unknown state
+ TRACE_TERSE2("TaskAsop: AS%d: state: unknown, 0x%x", as+zMS, state);
+ break;
}
- else
- {
- TRACE_VERBOSE0("TaskAsop: outputProcessing complete with no error.");
- }
} // End of main processing loop for (;;)
- Log_info0("Exit taskAsopFxn()");
+ //Log_info0("Exit taskAsopFxn()");
}
// -----------------------------------------------------------------------------
PAF_ASOT_decodeProcessing(
const PAF_ASOT_Params *pP,
const PAF_ASOT_Patchs *pQ,
- PAF_ASOT_Config *pAsotCfg,
- Int sourceSelect
+ PAF_ASOT_Config *pAsotCfg
)
{
PAF_AST_Config *pAstCfg;
- Int z; /* decode counter */
Int errno; /* error number */
Int getVal;
- enum { INIT, STREAM, ENCODE, FINAL, QUIT } state;
+ enum { INIT, STREAM, ENCODE, FINAL, QUIT, OUT_SIO_UPDATE } state;
state = INIT;
errno = 0; /* error number */
Int frame; // (***) FL: formerly -- decoder input frame count
for (;;)
{
- // FL: Check if any change in output SIO, e.g. from Output shortcut.
+ //
+ // Check forward (ASIT) error here, TBD
+ //
+
+
+ // Check if any change in output SIO, e.g. from Output shortcut.
// Changes will break FSM and allow Output reconfiguration.
errno = checkOutSio(pP, pAsotCfg, &outSioUpdate);
- if (errno)
+ if (errno < 0)
{
TRACE_TERSE1("PAF_ASOT_decodeProcessing: checkOutSio returned errno = 0x%04x", errno);
break;
else if (outSioUpdate)
{
TRACE_VERBOSE0("PAF_ASOT_decodeProcessing: Change in Output SIO selection");
- state = QUIT;
+ state = OUT_SIO_UPDATE;
}
// Process commands (encode)
gAsopInitCnt++;
Log_info0("TaskAsop: state=INIT");
+ frame = 0;
+ block = 0;
+
+#if 0 // FL: moved to PAF_ASOT_initOutProc()
// Reset audio frame pointers to original values
// (may be needed if error occurred).
- for (z=STREAM1; z < STREAMN; z++)
- {
- Int ch;
- for (ch=PAF_LEFT; ch < PAF_MAXNUMCHAN_AF; ch++)
- {
- if (pAstCfg->xStr[z].audioFrameChannelPointers[ch])
- {
- pAstCfg->xStr[z].audioFrameChannelPointers[ch] =
- pAstCfg->xStr[z].origAudioFrameChannelPointers[ch];
- }
- }
- }
-
+ resetAfPointers(pP, pAstCfg->xStr);
// Reset audio frame meta data elements
- {
- Int i;
-
- for (z=STREAM1; z < STREAMN; z++)
- {
- pAstCfg->xStr[z].pAudioFrame->pafBsMetadataUpdate = XDAS_FALSE;
- pAstCfg->xStr[z].pAudioFrame->numPrivateMetadata = 0;
- pAstCfg->xStr[z].pAudioFrame->bsMetadata_offset = 0;
- pAstCfg->xStr[z].pAudioFrame->bsMetadata_type = PAF_bsMetadata_channelData;
+ resetAfMetadata(pP, pAstCfg->xStr);
+#endif
- for (i=0; i<pP->pMetadataBufStatus->NumBuf; i++)
- {
- pAstCfg->xStr[z].pAudioFrame->pafPrivateMetadata[i].offset = 0;
- pAstCfg->xStr[z].pAudioFrame->pafPrivateMetadata[i].size = 0;
- }
- }
- }
-
- errno = pP->fxns->decodeInit(pP, pQ, pAsotCfg, sourceSelect);
+ errno = pP->fxns->decodeInit(pP, pQ, pAsotCfg);
if (errno)
{
TRACE_VERBOSE1("PAF_ASOT_decodeProcessing: INIT, errno 0x%x. break after decodeInit", errno);
+ errno = ASOP_DP_DECINIT_ERR;
break;
}
- // (***) FL: setup output (ASP chain reset, ENC reset, setCheckRateX, start output)
- // Contained in INFO1 in combined FSM.
+#if 0 // FL: moved to PAF_ASOT_initSyncDecInfo1()
+ //
+ // Setup output: ASP chain reset, ENC reset, setCheckRateX, start output
+ //
// Establish secondary timing
errno = pP->fxns->decodeInfo1(pP, pQ, pAsotCfg, frame, block);
if (errno)
TRACE_VERBOSE1("PAF_ASOT_decodeProcessing: INIT, errno 0x%x. break after decodeInfo1", errno);
break;
}
-
- frame = 0;
- block = 0;
-
+#endif
+
TRACE_VERBOSE0("PAF_ASOT_decodeProcessing: state: INIT->STREAM");
state = STREAM;
continue;
if (errno)
{
TRACE_TERSE1("PAF_ASOT_decodeProcessing: state: STREAM. decodeStream err 0x%x", errno);
+ errno = ASOP_DP_DECSTREAM_ERR;
break;
}
if (errno)
{
TRACE_TERSE1("PAF_ASOT_decodeProcessing: state: ENCODE. decodeEncode err 0x%x", errno);
+ errno = ASOP_DP_DECENC_ERR;
break;
}
// (***) FL: do we need this?
// AF pointers come from CB read, any resets occur in Decoder AF.
+ //
// Reset audio frame pointers to original values
// (may have been adjusted by ARC or the like).
- for (z=STREAM1; z < STREAMN; z++)
- {
- Int ch;
- for (ch=PAF_LEFT; ch < PAF_MAXNUMCHAN_AF; ch++)
- {
- if (pAstCfg->xStr[z].audioFrameChannelPointers[ch])
- {
- pAstCfg->xStr[z].audioFrameChannelPointers[ch] =
- pAstCfg->xStr[z].origAudioFrameChannelPointers[ch];
- }
- }
- }
+ resetAfPointers(pP, pAstCfg->xStr);
- //
// (***) FL: update output (setCheckRateX)
// Contained in INFO2 in combined FSM.
errno = pP->fxns->decodeInfo2(pP, pQ, pAsotCfg, frame, block);
if (errno)
{
TRACE_TERSE1("PAF_ASOT_decodeProcessing: ENCODE break on decodeInfo2. errno 0x%x", errno);
+ errno = ASOP_DP_DECINFO2_ERR;
break;
}
// will probably always exit FSM if only Output running
// (2) Checking Dec Status info asych to input events (maybe ok)
//
-#if 0
// Check for final frame, and if indicated:
// - Update audio flag to cause output buffer flush rather than
// the default truncate in "complete" processing.
// - Exit state machine to "complete" processing.
+#if 0
if (pP->fxns->decodeFinalTest(pP, pQ, pAsotCfg, frame, block))
{
for (z=OUTPUT1; z < OUTPUTN; z++)
}
break;
}
-#endif
+#endif
+ errno = pP->fxns->decodeFinalTest(pP, pQ, pAsotCfg, frame, block);
+ if (errno < 0)
+ {
+ TRACE_TERSE1("PAF_ASOT_decodeProcessing: DECODE FINAL break. errno 0x%x", errno);
+ errno = ASOP_DP_DECFINALTEST_ERR;
+ break;
+ }
+ else if (errno == ASOP_DP_CB_DRAINED)
+ {
+ // EOS, exit normally
+ TRACE_TERSE1("PAF_ASOT_decodeProcessing: DECODE FINAL normal exit. errno 0x%x", errno);
+ errno = ASOP_DP_SOK;
+ break;
+ }
TRACE_VERBOSE0("PAF_ASOT_decodeProcessing: state: FINAL->STREAM");
state = STREAM;
continue;
+ case OUT_SIO_UPDATE:
+ gAsopOutSioUpdateCnt++;
+ Log_info0("TaskAsop: state=OUT_SIO_UPDATE");
+
+ TRACE_VERBOSE0("PAF_ASOT_decodeProcessing: state: OUT_SIO_UPDATE");
+ errno = ASOP_DP_OUT_SIO_UPDATE;
+ break;
+
case QUIT:
gAsopQuitCnt++;
Log_info0("TaskAsop: state=QUIT");
PAF_ASOT_decodeInit(
const PAF_ASOT_Params *pP,
const PAF_ASOT_Patchs *pQ,
- PAF_ASOT_Config *pAsotCfg,
- Int sourceSelect
+ PAF_ASOT_Config *pAsotCfg
)
{
- PAF_AST_Config *pAstCfg;
+ //PAF_AST_Config *pAstCfg;
PAF_AST_DecOpCircBufCtl *pCbCtl; /* Decoder output circular buffer control */
- Int as; /* Audio Stream Number (1, 2, etc.) */
+ //Int as; /* Audio Stream Number (1, 2, etc.) */
Int z; /* decode/encode counter */
Int errno; /* error number */
- Int zO, zS;
-
+ //Int zO, zS;
- pAstCfg = pAsotCfg->pAstCfg; // get pointer to AST common (shared) configuration
- as = pAstCfg->as;
+ //pAstCfg = pAsotCfg->pAstCfg; // get pointer to AST common (shared) configuration
+ //as = pAstCfg->as;
pCbCtl = &pAsotCfg->pAspmCfg->decOpCircBufCtl; // get pointer to circular buffer control
if (errno)
{
TRACE_TERSE1("PAF_ASOT_decodeInit:cbReadStart() error=%d", errno);
- SW_BREAKPOINT; // FL: debug
+ SW_BREAKPOINT; // debug
return errno;
}
gCbReadAfErr=0; // reset read circular buffer error count
cbLog(pCbCtl, z, 1, "PAF_ASOT_decodeInit:cbReadStart");
}
+#if 0 // moved to PAF_ASOT_outputReset()
// TODO: move this to start of this function so that it doesn't affect IO timing
for (z=ENCODE1; z < ENCODEN; z++)
{
{
encAlg->fxns->algActivate (encAlg);
}
- if (enc->fxns->reset
- && (errno = enc->fxns->reset(enc, NULL,
- &pAstCfg->xEnc[z].encodeControl, &pAstCfg->xEnc[z].encodeStatus)))
+ if (enc->fxns->reset)
{
- return errno;
+ errno = enc->fxns->reset(enc, NULL,
+ &pAstCfg->xEnc[z].encodeControl, &pAstCfg->xEnc[z].encodeStatus);
+ if (errno)
+ {
+ return errno;
+ }
}
}
}
-
+#endif
return 0;
}
// run the chain of ASP's on the stream.
TRACE_VERBOSE0("PAF_ASOT_decodeInfo1: calling streamChainFunction.");
- if (errno = pP->fxns->streamChainFunction(pP, pQ, pAsotCfg,
- PAF_ASP_CHAINFRAMEFXNS_RESET, 1, frame))
+ errno = pP->fxns->streamChainFunction(pP, pQ, pAsotCfg,
+ PAF_ASP_CHAINFRAMEFXNS_RESET, 1, frame);
+ if (errno)
{
TRACE_TERSE1("PAF_ASOT_decodeInfo1: streamChainFunction returns errno 0x%x ", errno);
return errno;
Int select = pAstCfg->xEnc[z].encodeStatus.select;
ALG_Handle encAlg = pAstCfg->xEnc[z].encAlg[select];
ENC_Handle enc = (ENC_Handle )encAlg;
- if (enc->fxns->info
- && (errno = enc->fxns->info(enc, NULL,
- &pAstCfg->xEnc[z].encodeControl, &pAstCfg->xEnc[z].encodeStatus)))
+
+ if (enc->fxns->info)
{
- TRACE_TERSE1("PAF_ASOT_decodeInfo1: info returns errno 0x%x ", errno);
- return errno;
+ errno = enc->fxns->info(enc, NULL,
+ &pAstCfg->xEnc[z].encodeControl,
+ &pAstCfg->xEnc[z].encodeStatus);
+ if (errno)
+ {
+ TRACE_TERSE1("PAF_ASOT_decodeInfo1: info returns errno 0x%x ", errno);
+ return errno;
+ }
}
}
}
- if (errno = pP->fxns->setCheckRateX(pP, pQ, pAsotCfg, 0))
+ errno = pP->fxns->setCheckRateX(pP, pQ, pAsotCfg, 0);
+ if (errno)
{
// ignore if rateX has changed since we haven't, but are about to,
// start the output. If we didn't ignore this case then the state machine
}
}
- if (errno = pP->fxns->startOutput(pP, pQ, pAsotCfg))
+ errno = pP->fxns->startOutput(pP, pQ, pAsotCfg);
+ if (errno)
{
if (errno == 0x105)
{
return errno;
} //PAF_ASOT_decodeInfo2
+
+PAF_AST_DecOpCircBufStats gCbStats; // FL: debug
// -----------------------------------------------------------------------------
// ASOT Decoding Function - Stream Processing
//
Int z; /* decode/stream counter */
PAF_AudioFrame *pAfRd;
Int cbErrno;
+ PAF_AST_DecOpCircBufStats cbStats; /* circular buffer statistics */
Int errno;
pAstCfg = pAsotCfg->pAstCfg; // get pointer to AST common (shared) configuration
pCbCtl = &pAsotCfg->pAspmCfg->decOpCircBufCtl; // get pointer to circular buffer control
-
+
for (z=DECODE1; z < DECODEN; z++)
{
Int zS = pP->streamsFromDecodes[z];
}
#endif
+ // FL: debug
+ // Get circular buffer statistics (debug)
+ //cbGetStats(pCbCtl, z, &cbStats);
+ cbGetStats(pCbCtl, z, &gCbStats);
+
// FL: debug
cbLog(pCbCtl, z, 1, "PAF_ASOT_decodeStream:cbReadAf");
//if (capAfWrite(pAfRd, 0) != CAP_AF_SOK)
}
#endif
+ gAsopTxSioReclaimCnt++;
+
//
// Simulate Tx SIO_reclaim() pend
//
- //Semaphore_pend(semaphoreTxAudio, BIOS_WAIT_FOREVER);
- gTaskAsopCnt++;
+ //Semaphore_pend(semaphoreTxAudio, BIOS_WAIT_FOREVER);
curTime = Clock_getTicks();
//System_printf("System time in TaskAsipFxn Tx audio = %lu\n", (ULong)curTime);
//Log_info1("outputEncode():Tx SIO reclaim(), system time = %u", curTime);
{
pAstCfg->xEnc[z].encodeOutStruct.bypassFlag =
pP->z_pEncodeStatus[z]->encBypass;
- if (errno = enc->fxns->encode(enc, NULL,
- &pAstCfg->xEnc[z].encodeInStruct, &pAstCfg->xEnc[z].encodeOutStruct))
+ errno = enc->fxns->encode(enc, NULL,
+ &pAstCfg->xEnc[z].encodeInStruct,
+ &pAstCfg->xEnc[z].encodeOutStruct);
+ if (errno)
{
if (errno != PCEERR_OUTPUT_POINTERNULL)
{
return 0;
} //PAF_ASOT_streamChainFunction
-/* FL: Check if at least one output selected */
+/* Check if at least one output selected */
static Int checkOutSel(
const PAF_ASOT_Params *pP,
PAF_ASOT_Config *pAsotCfg,
*pOutSel = outSel;
- return 0;
+ return ASOP_SOK;
}
-/* FL: Check if at least one output sio changed */
+/* Check if at least one output sio changed */
static Int checkOutSio(
const PAF_ASOT_Params *pP,
PAF_ASOT_Config *pAsotCfg,
*pOutSioUpdate = outSioUpdate;
- return 0;
+ return ASOP_SOK;
}
+
+// Reset audio frames
+static Void resetAfs(
+ const PAF_ASOT_Params *pP,
+ PAF_AST_Stream *xStr
+)
+{
+ // Reset audio frame pointers to original values
+ // (may be needed if error occurred).
+ resetAfPointers(pP, xStr);
+ // Reset audio frame meta data elements
+ resetAfMetadata(pP, xStr);
+}
+
+// Reset audio frame pointers to original values
+static Void resetAfPointers(
+ const PAF_ASOT_Params *pP,
+ PAF_AST_Stream *xStr
+)
+{
+ Int z;
+ Int ch;
+
+ // Reset audio frame pointers to original values
+ for (z = STREAM1; z < STREAMN; z++)
+ {
+ for (ch = PAF_LEFT; ch < PAF_MAXNUMCHAN_AF; ch++)
+ {
+ if (xStr[z].audioFrameChannelPointers[ch])
+ {
+ xStr[z].audioFrameChannelPointers[ch] =
+ xStr[z].origAudioFrameChannelPointers[ch];
+ }
+ }
+ }
+}
+
+// Reset audio frame meta data elements
+static Void resetAfMetadata(
+ const PAF_ASOT_Params *pP,
+ PAF_AST_Stream *xStr
+)
+{
+ Int z;
+ Int i;
+
+ for (z = STREAM1; z < STREAMN; z++)
+ {
+ xStr[z].pAudioFrame->pafBsMetadataUpdate = XDAS_FALSE;
+ xStr[z].pAudioFrame->numPrivateMetadata = 0;
+ xStr[z].pAudioFrame->bsMetadata_offset = 0;
+ xStr[z].pAudioFrame->bsMetadata_type = PAF_bsMetadata_channelData;
+
+ for (i = 0; i < pP->pMetadataBufStatus->NumBuf; i++)
+ {
+ xStr[z].pAudioFrame->pafPrivateMetadata[i].offset = 0;
+ xStr[z].pAudioFrame->pafPrivateMetadata[i].size = 0;
+ }
+ }
+}
+
+// Initialize Output Processing state function
+static Int PAF_ASOT_initOutProc(
+ const PAF_ASOT_Params *pP,
+ PAF_AST_Stream *xStr
+)
+{
+ // Reset audio frames
+ resetAfs(pP, xStr);
+
+ return ASOP_SOK;
+}
+
+#if 0
+// Init-Sync update audio frame
+static Int initSyncUpdateAf(
+ PAF_AudioFrame *dstAf,
+ PAF_AudioFrame *srcAf
+)
+{
+ memcpy(dstAf, srcAf, sizeof(PAF_AudioFrame));
+
+ return ASOP_SOK;
+}
+#endif
+
+// Purpose: Init-Sync Dec Reset state function.
+// Performes Dec Reset Init-Sync.
+static Int PAF_ASOT_initSyncDecReset(
+ const PAF_ASOT_Params *pP,
+ const PAF_ASOT_Patchs *pQ,
+ PAF_ASOT_Config *pAsotCfg,
+ PAF_AudioFrame *pDecResetAf
+)
+{
+ PAF_AST_Config *pAstCfg; // ASIT/ASOT/ASDT shared configuration
+ Int zMD, zMS; // Dec and Stream Master indices
+ PAF_AudioFrame *pStrAf; // stream audio frame
+ PAF_AST_OutInitSyncCtl *pOutIsCtl; // Output Init-Sync control
+ Int8 decFlag; // dec stage flag
+ Int errno; // error number
+
+
+ pAstCfg = pAsotCfg->pAstCfg;
+ zMD = pAstCfg->masterDec;
+ pOutIsCtl = &pAsotCfg->pAspmCfg->outIsCtl;
+
+ // check for Dec Reset
+ // store dec reset AF
+ errno = outIsReadDecStageFlagAndAf(pOutIsCtl, zMD,
+ ASP_OUTIS_DEC_STAGE_RESET_IDX, &decFlag, pDecResetAf);
+ if (errno < 0)
+ {
+ return errno;
+ }
+
+ if (decFlag == 0)
+ {
+ return ASOP_INITSYNC_NOTREADY;
+ }
+ else
+ {
+ zMS = pAstCfg->masterStr;
+ pStrAf = pAstCfg->xStr[zMS].pAudioFrame;
+
+ // Update Stream Audio Frame.
+ // Copy Dec Reset AF to Stream AF.
+ //errno = initSyncUpdateAf(pStrAf, pDecResetAf);
+ //if (errno < 0)
+ //{
+ // return errno;
+ //}
+ outIsCpyAf(pDecResetAf, pStrAf);
+
+ // Enc activate
+ // Enc reset
+ errno = PAF_ASOT_outputReset(pP, pQ, pAsotCfg);
+ if (errno < 0)
+ {
+ return errno;
+ }
+
+ return ASOP_SOK;
+ }
+}
+
+// Purpose: ASOT Function for resetting output processing.
+static Int PAF_ASOT_outputReset(
+ const PAF_ASOT_Params *pP,
+ const PAF_ASOT_Patchs *pQ,
+ PAF_ASOT_Config *pAsotCfg
+)
+{
+ PAF_AST_Config *pAstCfg; // ASIT/ASOT/ASDT shared configuration
+ Int as; // Audio Stream Number (1, 2, etc.) */
+ Int z; // encode counter
+ Int errno; // error number
+ Int zO, zS;
+
+
+ pAstCfg = pAsotCfg->pAstCfg; // get pointer to AST common (shared) configuration
+ as = pAstCfg->as;
+
+ for (z=ENCODE1; z < ENCODEN; z++)
+ {
+ zO = pP->outputsFromEncodes[z];
+ zS = pP->streamsFromEncodes[z];
+ if (pAstCfg->xOut[zO].hTxSio && pAstCfg->xEnc[z].encodeStatus.mode)
+ {
+ Int select = pAstCfg->xEnc[z].encodeStatus.select;
+ ALG_Handle encAlg = pAstCfg->xEnc[z].encAlg[select];
+ ENC_Handle enc = (ENC_Handle )encAlg;
+
+ TRACE_VERBOSE1("AS%d: PAF_ASOT_outputReset: initializing encode", as+zS);
+
+ if (encAlg->fxns->algActivate)
+ {
+ encAlg->fxns->algActivate(encAlg);
+ }
+
+ if (enc->fxns->reset)
+ {
+ errno = enc->fxns->reset(enc, NULL,
+ &pAstCfg->xEnc[z].encodeControl,
+ &pAstCfg->xEnc[z].encodeStatus);
+ if (errno)
+ {
+ return ASOP_ENCRESET_ERR;
+ }
+ }
+ }
+ }
+
+ return ASOP_SOK;
+}
+
+// Purpose: Init-Sync Dec Info1 state function.
+// Performes Dec Info1 Init-Sync.
+static Int PAF_ASOT_initSyncDecInfo1(
+ const PAF_ASOT_Params *pP,
+ const PAF_ASOT_Patchs *pQ,
+ PAF_ASOT_Config *pAsotCfg,
+ PAF_AudioFrame *pDecInfo1Af
+)
+{
+ PAF_AST_Config *pAstCfg; // ASIT/ASOT/ASDT shared configuration
+ Int zMD, zMS; // Dec and Stream Master indices
+ PAF_AudioFrame *pStrAf; // stream audio frame
+ PAF_AST_OutInitSyncCtl *pOutIsCtl; // Output Init-Sync control
+ Int8 decFlag; // dec stage flag
+ Int errno; // error number
+
+
+ pAstCfg = pAsotCfg->pAstCfg;
+ zMD = pAstCfg->masterDec;
+ pOutIsCtl = &pAsotCfg->pAspmCfg->outIsCtl;
+
+ // Check for Dec Reset,
+ // Store dec reset AF
+ errno = outIsReadDecStageFlagAndAf(pOutIsCtl, zMD,
+ ASP_OUTIS_DEC_STAGE_INFO1_IDX, &decFlag, pDecInfo1Af);
+ if (errno < 0)
+ {
+ return errno;
+ }
+
+ if (decFlag == 0)
+ {
+ return ASOP_INITSYNC_NOTREADY;
+ }
+ else
+ {
+ zMS = pAstCfg->masterStr;
+ pStrAf = pAstCfg->xStr[zMS].pAudioFrame;
+
+ // Update Stream Audio Frame.
+ // Copy Dec Reset AF to Stream AF.
+ //errno = initSyncUpdateAf(pStrAf, pDecInfo1Af);
+ //if (errno < 0)
+ //{
+ // return errno;
+ //}
+ outIsCpyAf(pDecInfo1Af, pStrAf);
+
+ // decodeInfo1():
+ // - ASP chain reset,
+ // - Enc Info,
+ // - setCheckRateX,
+ // - startOutput
+ // frame and block parameters set to 0
+ errno = pP->fxns->decodeInfo1(pP, pQ, pAsotCfg, 0, 0);
+ if (errno)
+ {
+ return ASOP_DECINFO1_ERR;
+ }
+
+ return ASOP_SOK;
+ }
+}
+
+// Purpose: Init-Sync Dec Decode1 state function.
+// Performes Dec Decode1 Init-Sync.
+static Int PAF_ASOT_initSyncDecDecode1(
+ const PAF_ASOT_Params *pP,
+ const PAF_ASOT_Patchs *pQ,
+ PAF_ASOT_Config *pAsotCfg
+)
+{
+ PAF_AST_Config *pAstCfg; // ASIT/ASOT/ASDT shared configuration
+ Int zMD, zMS; // Dec and Stream Master indices
+ PAF_AST_OutInitSyncCtl *pOutIsCtl; // Output Init-Sync control
+ Int8 decFlag; // dec stage flag
+ Int errno; // error number
+
+
+ pAstCfg = pAsotCfg->pAstCfg;
+ zMD = pAstCfg->masterDec;
+ pOutIsCtl = &pAsotCfg->pAspmCfg->outIsCtl;
+
+ // Check for Dec Reset,
+ // Store dec reset AF
+ errno = outIsReadDecStageFlag(pOutIsCtl, zMD,
+ ASP_OUTIS_DEC_STAGE_DECODE1_IDX, &decFlag);
+ if (errno < 0)
+ {
+ return errno;
+ }
+
+ if (decFlag == 0)
+ {
+ return ASOP_INITSYNC_NOTREADY;
+ }
+ else
+ {
+ return ASOP_SOK;
+ }
+}
+
+// Purpose: Init-Sync Re-Sync state function.
+// Peformed Init-Sync using stored Dec Reset/Info1 AFs.
+static Int PAF_ASOT_initSyncResync(
+ const PAF_ASOT_Params *pP,
+ const PAF_ASOT_Patchs *pQ,
+ PAF_ASOT_Config *pAsotCfg,
+ PAF_AudioFrame *pDecResetAf,
+ PAF_AudioFrame *pDecInfo1Af
+)
+{
+ PAF_AST_Config *pAstCfg; // ASIT/ASOT/ASDT shared configuration
+ Int zMS; // Stream Master index
+ PAF_AudioFrame *pStrAf; // stream audio frame
+ Int errno; // error number
+
+
+ pAstCfg = pAsotCfg->pAstCfg;
+ zMS = pAstCfg->masterStr;
+ pStrAf = pAstCfg->xStr[zMS].pAudioFrame;
+
+ // Reset audio frames
+ resetAfs(pP, pAstCfg->xStr);
+
+ //
+ // Dec Reset re-sync using stored Dec Reset AF
+ //
+
+ // Update Stream Audio Frame.
+ // Copy Dec Reset AF to Stream AF.
+ //errno = initSyncUpdateAf(pStrAf, pDecResetAf);
+ //if (errno < 0)
+ //{
+ // return errno;
+ //}
+ outIsCpyAf(pDecResetAf, pStrAf);
+
+ // Enc activate,
+ // Enc reset
+ errno = PAF_ASOT_outputReset(pP, pQ, pAsotCfg);
+ if (errno)
+ {
+ return errno;
+ }
+
+ //
+ // Dec Info1 re-sync using stored Dec Info1 AF
+ //
+
+ // Update Stream Audio Frame.
+ // Copy Dec Info1 AF to Stream AF.
+ //errno = initSyncUpdateAf(pStrAf, pDecInfo1Af);
+ //if (errno < 0)
+ //{
+ // return errno;
+ //}
+ outIsCpyAf(pDecInfo1Af, pStrAf);
+
+ // decodeInfo1():
+ // - ASP chain reset,
+ // - Enc Info,
+ // - setCheckRateX,
+ // - startOutput
+ // frame and block parameters set to 0
+ errno = pP->fxns->decodeInfo1(pP, pQ, pAsotCfg, 0, 0);
+ if (errno)
+ {
+ return errno;
+ }
+
+ return ASOP_SOK;
+}
+
+// Purpose: Decoding Function for determining whether processing of the
+// current stream is complete.
+Int
+PAF_ASOT_decodeFinalTest(
+ const struct PAF_ASOT_Params *pP,
+ const struct PAF_ASOT_Patchs *pQ,
+ struct PAF_ASOT_Config *pAsotCfg,
+ Int frame,
+ Int block
+)
+{
+ PAF_AST_DecOpCircBufCtl *pCbCtl; // decoder output circular buffer control
+ Int8 drainedFlag; // CB drained indicator flag
+ Int zMD; // master Dec index
+ Int errno; // error number
+
+
+ pCbCtl = &pAsotCfg->pAspmCfg->decOpCircBufCtl; // get pointer to circular buffer control
+ zMD = pAsotCfg->pAstCfg->masterDec; // get master Dec index
+
+ // Check circular buffer drain state
+ errno = cbCheckDrainState(pCbCtl, zMD, &drainedFlag);
+ if (errno < 0)
+ {
+ return errno;
+ }
+
+ if (drainedFlag == 0)
+ {
+ return ASOP_DP_CB_DRAINED;
+ }
+
+ return ASOP_DP_SOK;
+}