PASDK-218:CB updates for THD 192 kHz
[processor-sdk/performance-audio-sr.git] / pasdk / test_dsp / framework / audioStreamOutProc.c
index 3f2f22907911ae1e08f6ba16b978d9836e530f17..ce849f74e45a980ee93e3cd12a09836146575e97 100644 (file)
@@ -2326,9 +2326,9 @@ PAF_ASOT_decodeStream(
         // Read decoder output circular buffer
         //
         pAfRd = pAstCfg->xStr[zS].pAudioFrame;
-        //GPIOSetOutput(GPIO_PORT_0, GPIO_PIN_106);   // debug
+        GPIOSetOutput(GPIO_PORT_0, GPIO_PIN_106);   // debug
         cbErrno = cbReadAf(pCbCtl, z, pAfRd);
-        //GPIOClearOutput(GPIO_PORT_0, GPIO_PIN_106);
+        GPIOClearOutput(GPIO_PORT_0, GPIO_PIN_106);
         if ((cbErrno < 0) && 
             (cbErrno != ASP_DECOP_CB_AF_READ_UNDERFLOW) && 
             (cbErrno != ASP_DECOP_CB_PCM_READ_UNDERFLOW))
@@ -2976,14 +2976,6 @@ PAF_ASOT_stopOutput(
     return errno;
 } //PAF_ASOT_stopOutput
 
-UInt32 gNumRateXCalc1=0;
-UInt32 gNumRateXCalc2=0;
-UInt32 gNumDobErrRateChange=0;
-Int gCheck[100];
-float gRateI[100];
-float gRateO[100];
-float gRateX[100];
-
 
 // -----------------------------------------------------------------------------
 // ASOT Decoding Function Helper - SIO Driver Change