PASDK-516:Rename ASOT event & event Ids, remove unused code
[processor-sdk/performance-audio-sr.git] / pasdk / test_dsp / framework / audioStreamOutProc.c
index 2fa5936251aa9eab20784396c2c131e28bf676c8..dd2101706aa12f737ce1a21630fe410f2469a862 100644 (file)
@@ -220,7 +220,7 @@ static Int PAF_ASOT_outputReset(
 );
 
 //   Purpose:   Init-Sync Dec Info1 state function.
-//              Performes Dec Info1 Init-Sync.
+//              Performs Dec Info1 Init-Sync.
 Int PAF_ASOT_initSyncDecInfo1(
     const PAF_ASOT_Params *pP, 
     const PAF_ASOT_Patchs *pQ, 
@@ -236,7 +236,7 @@ static Int PAF_ASOT_outputInfo1(
 );
 
 //   Purpose:   Init-Sync Dec Decode1 state function.
-//              Performes Dec Decode1 Init-Sync.
+//              Performs Dec Decode1 Init-Sync.
 Int PAF_ASOT_initSyncDecDecode1(
     const PAF_ASOT_Params *pP, 
     const PAF_ASOT_Patchs *pQ, 
@@ -244,7 +244,7 @@ Int PAF_ASOT_initSyncDecDecode1(
 );
 
 //   Purpose:   Init-Sync Re-Sync state function.
-//              Peformed Init-Sync using stored Dec Reset/Info1 AFs.
+//              Performs Init-Sync using stored Dec Reset/Info1 AFs.
 Int PAF_ASOT_initSyncResync(
     const PAF_ASOT_Params *pP, 
     const PAF_ASOT_Patchs *pQ, 
@@ -253,14 +253,6 @@ Int PAF_ASOT_initSyncResync(
     PAF_AudioFrame *pDecInfo1Af  
 );
 
-#if 0
-// Init-Sync update audio frame
-static Int initSyncUpdateAf(
-    PAF_AudioFrame *dstAf, 
-    PAF_AudioFrame *srcAf
-);
-#endif
-
 // Reset audio frames
 static Void resetAfs(
     const PAF_ASOT_Params *pP, 
@@ -297,8 +289,8 @@ PAF_ASOT_Config gPAF_ASOT_config = {
     &gPAF_AST_config    // pAstCfg
 };
 
-/* Event handle for Tx - to put in structure */
-Event_Handle asopEvt;
+/* ASOT event handle - to put in structure */
+Event_Handle asotEvt;
 
 // Underflow threshold before circular buffer reset and return error to Top-Level FSM
 #define DEC_OP_CB_RDAF_UND_THR  ( 80 ) // FL: arbitrary setting
@@ -450,8 +442,8 @@ static Int asotCreateEvent(void)
     Error_init(&eb);
     
     // Default instance configuration params
-    asopEvt = Event_create(NULL, &eb);
-    if (asopEvt == NULL) 
+    asotEvt = Event_create(NULL, &eb);
+    if (asotEvt == NULL)
     {
         return -1; // error code
     }
@@ -3555,19 +3547,6 @@ Int PAF_ASOT_initOutProc(
     return ASOP_SOK;
 }
 
-#if 0
-// Init-Sync update audio frame
-static Int initSyncUpdateAf(
-    PAF_AudioFrame *dstAf, 
-    PAF_AudioFrame *srcAf
-)
-{
-    memcpy(dstAf, srcAf, sizeof(PAF_AudioFrame));
-    
-    return ASOP_SOK;
-}
-#endif
-
 //   Purpose:   Init-Sync Dec Reset state function.
 //              Performes Dec Reset Init-Sync.
 //static Int PAF_ASOT_initSyncDecReset(
@@ -3611,11 +3590,6 @@ Int PAF_ASOT_initSyncDecReset(
         
         // Update Stream Audio Frame.
         // Copy Dec Reset AF to Stream AF.
-        //errno = initSyncUpdateAf(pStrAf, pDecResetAf);
-        //if (errno < 0)
-        //{
-        //    return errno;
-        //}
         outIsCpyAf(pDecResetAf, pStrAf);
         
         // Enc activate
@@ -3684,7 +3658,7 @@ static Int PAF_ASOT_outputReset(
 Int16 gOutFrameLen=PAF_ASOT_FRAMELENGTH; // output frame length (PCM samples)
 
 //   Purpose:   Init-Sync Dec Info1 state function.
-//              Performes Dec Info1 Init-Sync.
+//              Performs Dec Info1 Init-Sync.
 Int PAF_ASOT_initSyncDecInfo1(
     const PAF_ASOT_Params *pP, 
     const PAF_ASOT_Patchs *pQ, 
@@ -3722,29 +3696,16 @@ Int PAF_ASOT_initSyncDecInfo1(
         zMS = pAstCfg->masterStr;
         pStrAf = pAstCfg->xStr[zMS].pAudioFrame;
         
-        // Update Stream Audio Frame.
-        // Copy Dec Reset AF to Stream AF.
-        //errno = initSyncUpdateAf(pStrAf, pDecInfo1Af);
-        //if (errno < 0)
-        //{
-        //    return errno;
-        //}
-        
-        // Hack to set ASOT output frame length.
+        // Set ASOT output frame length.
             // THD sets this to 256 (hard-coded in Dec Info)
-            // DDP sets this to 0 (audio frame passthrough, 0 from ASDT AF frame length)
+            // DDP sets this to 0 (audio frame pass through, 0 from ASDT AF frame length)
             // PCM sets this to 256 (decodeControl.frameLength)
-        //pDecInfo1Af->sampleCount = 256;                      // !!!! GJ: Revisit !!!!
-        pDecInfo1Af->sampleCount = gOutFrameLen;
+        pDecInfo1Af->sampleCount = gOutFrameLen;    // !!!! GJ: Revisit !!!!
         
+        // Update Stream Audio Frame.
+        // Copy Dec Reset AF to Stream AF.
         outIsCpyAf(pDecInfo1Af, pStrAf);
 
-        // Hack to set ASOT output frame length
-            // THD sets this to 256 (hard-coded in Dec Info)
-            // DDP sets this to 0 (audio frame passthrough, 0 from ASDT AF frame length)
-            // PCM sets this to 256 (decodeControl.frameLength)
-        //pStrAf->sampleCount = 256;                   // !!!! GJ: Revisit !!!!
-
         // outputInfo1():
         //      - ASP chain reset,
         //      - Enc Info
@@ -3811,7 +3772,7 @@ static Int PAF_ASOT_outputInfo1(
 }
 
 //   Purpose:   Init-Sync Dec Decode1 state function.
-//              Performes Dec Decode1 Init-Sync.
+//              Performs Dec Decode1 Init-Sync.
 //static Int PAF_ASOT_initSyncDecDecode1(
 Int PAF_ASOT_initSyncDecDecode1(
     const PAF_ASOT_Params *pP, 
@@ -3850,7 +3811,7 @@ Int PAF_ASOT_initSyncDecDecode1(
 }
 
 //   Purpose:   Init-Sync Re-Sync state function.
-//              Peformed Init-Sync using stored Dec Reset/Info1 AFs.
+//              Peforms Init-Sync using stored Dec Reset/Info1 AFs.
 Int PAF_ASOT_initSyncResync(
     const PAF_ASOT_Params *pP, 
     const PAF_ASOT_Patchs *pQ, 
@@ -3878,11 +3839,6 @@ Int PAF_ASOT_initSyncResync(
     
     // Update Stream Audio Frame.
     // Copy Dec Reset AF to Stream AF.
-    //errno = initSyncUpdateAf(pStrAf, pDecResetAf);
-    //if (errno < 0)
-    //{
-    //    return errno;
-    //}
     outIsCpyAf(pDecResetAf, pStrAf);
     
     // Enc activate,
@@ -3899,11 +3855,6 @@ Int PAF_ASOT_initSyncResync(
     
     // Update Stream Audio Frame.
     // Copy Dec Info1 AF to Stream AF.
-    //errno = initSyncUpdateAf(pStrAf, pDecInfo1Af);
-    //if (errno < 0)
-    //{
-    //    return errno;
-    //}
     outIsCpyAf(pDecInfo1Af, pStrAf);
     
     // decodeInfo1():