PASDK-516:First version of ASOT refactoring
[processor-sdk/performance-audio-sr.git] / pasdk / test_dsp / framework / audioStreamOutProcNewIO.c
index 205d64b93648636984b6eed8bd5587a79addfe20..692b4a119248d6856356f9547b6e0a6f46f56ec2 100644 (file)
@@ -34,51 +34,7 @@ All rights reserved.
 */
 
 /*
- *  ======== audioStreamOutProc.c ========
+ *  ======== audioStreamOutProcNewIO.c ========
  */
 
-#include "audioStreamOutProc.h"
-#include "ioConfig.h"    //TODO: remove this header
-#include "ioBuff.h"
-#include "ioPhy.h"
-#include "ioData.h"
-
-extern Semaphore_Handle asopSemTx;
-
-extern Void taskAsopFxnInit(const PAF_ASOT_Params *pP, const PAF_ASOT_Patchs *pQ);
-
-/*
- *  ======== taskAsopFxn ========
- *  Audio Stream Output Processing task function
- */
-#ifndef PASDK_SIO_DEV
-#ifndef IO_LOOPBACK_TEST
-Void taskAsopFxn_Not_Used(                 // ASOP task function for new I/O
-#else
-Void taskAsopFxn_NewIO_Not_Used(  // not used for loopback test
-#endif
-#else
-Void taskAsopFxn_NewIO_Not_Used(  // not used for SIO_DEV I/O
-#endif
-    const PAF_ASOT_Params *pP,
-    const PAF_ASOT_Patchs *pQ
-)
-{
-//    Log_info0("Enter taskAsopFxn()");
-
-    taskAsopFxnInit(pP, pQ);    // initialization of output task
-
-} /* taskAsopFxn */
-
-
-void asopMcaspCallback(void* arg, MCASP_Packet *mcasp_packet)
-{
-    /* post semaphore */
-    if(mcasp_packet->arg == IOPHY_XFER_FINAL) {
-        Semaphore_post(asopSemTx);
-    } else {
-        ;    // intermediate packet due to buffer wrapping around
-    }
-}
-
 /* Nothing past this line */