PASDK-376:Remove GPIO debug for release
[processor-sdk/performance-audio-sr.git] / pasdk / test_dsp / framework / systemInit.c
index bc1c4a9f34d9133eaadc5209597ecbca724250a5..04e4bbfb3892e25bec140b339d918bb5b1320a5e 100644 (file)
@@ -58,7 +58,7 @@ All rights reserved.
 #include "audioStreamOutProc.h"
 #include "systemInit.h"
 
-// FL: debug
+// debug
 #include "evmc66x_pinmux.h"
 #include "evmc66x_gpio_dbg.h"
 
@@ -212,7 +212,7 @@ Void taskSysInitFxn(Void)
     PAF_ASOT_params_fxns.memStatusPrint = PAF_ALG_memStatusPrint;
 #endif
 
-    // FL: debug
+#if 0 // debug
     // Any of these can be used on ARM, but DSP must configure the GPIO since pinMuxSetMode() is only available on DSP
     audk2g_pinMuxSetMode(101,AUDK2G_PADCONFIG_MUX_MODE_QUATERNARY); // PAD101 to QUATERNARY, GPIO (B5 on AudioDaughterCard J12)
     GPIOSetDirection(GPIO_PORT_0, GPIO_PIN_99, GPIO_OUT); // GPIO0,pin99 output
@@ -226,6 +226,7 @@ Void taskSysInitFxn(Void)
     GPIOSetDirection(GPIO_PORT_0, GPIO_PIN_107, GPIO_OUT); // GPIO0,pin107 output
     GPIOSetOutput(GPIO_PORT_0, GPIO_PIN_107);
     GPIOClearOutput(GPIO_PORT_0, GPIO_PIN_107);
+#endif
     
     /* This is required to use SYS alpha codes in atboot? */
     Log_info0("taskSysInitFxn:TaskSystemStream resume");