index b8d82156136c87a972d995d305275fd5adae776f..365b6cb8a51c7a2ef7570279d5244951ddfbb2af 100644 (file)
Int gSysInit=0;
-#define TASK_AFP_PRI ( 3 )//( 1 ) // (***) FL: temporary fix for PASDK-64
-#define TASK_AIP_PRI ( 1 )//( 2 )
+#define TASK_AFP_PRI ( 1 )//( 1 ) // (***) FL: temporary fix for PASDK-64
+#define TASK_AIP_PRI ( 2 )//( 2 )
#define TASK_SSP_PRI ( 1 )
-#define TASK_ASIP_PRI ( 2 )//( 3 )
-#define TASK_ASOP_PRI ( 2 )//( 3 )
+#define TASK_ASIP_PRI ( 3 )//( 3 )
+#define TASK_ASOP_PRI ( 3 )//( 3 )
#define __TASK_NAME__ "TaskSysInit"
Log_info0("Enter taskSysInitFxn()");
+ // Create Shared DDR region as non-Cacheable, Before IPC attach
+ // TODO: remove hardcoded address and get correct values from .bld
+ { // base: 0x81000000, len: 0x01000000,
+ UInt Common2_DDR3_MAR_base = 0x01848204;
+ UInt Common2_DDR3_base = 0x81000000;
+ UInt Common2_DDR3_len = 0x01000000;
+ // disable cache for common2 DDR3
+ Cache_setMar(Common2_DDR3_base, Common2_DDR3_len, Cache_Mar_DISABLE);
+ }
+
//taskPriAfp = Task_setPri(TaskAfp, -1);
//taskPriAip = Task_setPri(TaskAip, -1);
//taskPriAsip = Task_setPri(TaskAsip, -1);
//} while ((status < 0) && (status == Ipc_E_NOTREADY));
} while (status != Ipc_S_SUCCESS);
- // Create Shared DDR region as non-Cacheable
- // TODO: remove hardcoded address and get correct values from .bld
- { // base: 0x81000000, len: 0x01000000,
- UInt Common2_DDR3_MAR_base = 0x01848204;
- UInt Common2_DDR3_base = 0x81000000;
- UInt Common2_DDR3_len = 0x01000000;
- // disable cache for common2 DDR3
- Cache_setMar(Common2_DDR3_base, Common2_DDR3_len, Cache_Mar_DISABLE);
- }
-
/* Initialize (IPC) ASP master messaging */
/* Note: MessageQ_open() called in this function.
MessageQ_open() blocks. */