Fixed IPC init issue.
[processor-sdk/performance-audio-sr.git] / pasdk / test_dsp / framework / systemInit.c
index 943c306b1e460d1de187a5f3620a3c6ed22fcfc6..d0f746fd04388681fba6845f15b9e8b960930908 100644 (file)
@@ -58,7 +58,7 @@ All rights reserved.
 #include "fwkSim.h"
 
 extern Void ACP_main_cus(Void);     // (*** ?) FL: revisit -- check method of patching alpha codes
 #include "fwkSim.h"
 
 extern Void ACP_main_cus(Void);     // (*** ?) FL: revisit -- check method of patching alpha codes
-extern Void idleAudioStream(Void);  // (*** ?) FL: revisit -- shouldn't need to call this from system init
+extern Void taskSystemStreamFxn(Void);  // (*** ?) FL: revisit -- shouldn't need to call this from system init
 
 const PAFHJT_t *pafhjt;
 
 
 const PAFHJT_t *pafhjt;
 
@@ -74,11 +74,14 @@ Int gSysInit=0;
 
 #define TASK_AFP_PRI        ( 3 )//( 1 )  // (***) FL: temporary fix for PASDK-64
 #define TASK_AIP_PRI        ( 1 )//( 2 ) 
 
 #define TASK_AFP_PRI        ( 3 )//( 1 )  // (***) FL: temporary fix for PASDK-64
 #define TASK_AIP_PRI        ( 1 )//( 2 ) 
+#define TASK_SSP_PRI        ( 1 )
 #define TASK_ASIP_PRI       ( 2 )//( 3 ) 
 #define TASK_ASOP_PRI       ( 2 )//( 3 ) 
 
 #define __TASK_NAME__  "TaskSysInit"
 
 #define TASK_ASIP_PRI       ( 2 )//( 3 ) 
 #define TASK_ASOP_PRI       ( 2 )//( 3 ) 
 
 #define __TASK_NAME__  "TaskSysInit"
 
+#define SYS_INIT_SLEEP  100
+
 /*
  *  ======== taskSysInitFxn ========
  *  System Initializations task function
 /*
  *  ======== taskSysInitFxn ========
  *  System Initializations task function
@@ -93,6 +96,16 @@ Void taskSysInitFxn(Void)
 
     Log_info0("Enter taskSysInitFxn()");
 
 
     Log_info0("Enter taskSysInitFxn()");
 
+    // Create Shared DDR region as non-Cacheable, Before IPC attach
+    // TODO: remove hardcoded address and get correct values from .bld
+    {   // base: 0x81000000, len: 0x01000000,
+        UInt Common2_DDR3_MAR_base = 0x01848204;
+        UInt Common2_DDR3_base = 0x81000000;
+        UInt Common2_DDR3_len = 0x01000000;
+        // disable cache for common2 DDR3
+        Cache_setMar(Common2_DDR3_base, Common2_DDR3_len, Cache_Mar_DISABLE);
+    }
+
     //taskPriAfp = Task_setPri(TaskAfp, -1);
     //taskPriAip = Task_setPri(TaskAip, -1);
     //taskPriAsip = Task_setPri(TaskAsip, -1);
     //taskPriAfp = Task_setPri(TaskAfp, -1);
     //taskPriAip = Task_setPri(TaskAip, -1);
     //taskPriAsip = Task_setPri(TaskAsip, -1);
@@ -108,16 +121,6 @@ Void taskSysInitFxn(Void)
     //} while ((status < 0) && (status == Ipc_E_NOTREADY));
     } while (status != Ipc_S_SUCCESS);
 
     //} while ((status < 0) && (status == Ipc_E_NOTREADY));
     } while (status != Ipc_S_SUCCESS);
 
-    // Create Shared DDR region as non-Cacheable
-    // TODO: remove hardcoded address and get correct values from .bld
-    {   // base: 0x81000000, len: 0x01000000,
-        UInt Common2_DDR3_MAR_base = 0x01848204;
-        UInt Common2_DDR3_base = 0x81000000;
-        UInt Common2_DDR3_len = 0x01000000;
-        // disable cache for common2 DDR3
-        Cache_setMar(Common2_DDR3_base, Common2_DDR3_len, Cache_Mar_DISABLE);
-    }
-
     /* Initialize (IPC) ASP master messaging */
     /* Note: MessageQ_open() called in this function.
              MessageQ_open() blocks. */
     /* Initialize (IPC) ASP master messaging */
     /* Note: MessageQ_open() called in this function.
              MessageQ_open() blocks. */
@@ -176,13 +179,19 @@ Void taskSysInitFxn(Void)
     PAF_ASOT_params_fxns.memStatusPrint = PAF_ALG_memStatusPrint;
 #endif
 
     PAF_ASOT_params_fxns.memStatusPrint = PAF_ALG_memStatusPrint;
 #endif
 
-    gSysInit=1;
 
     /* This is required to use SYS alpha codes in atboot? */
 
     /* This is required to use SYS alpha codes in atboot? */
-    Log_info0("taskSysInitFxn:idleAudioStream()");
-    idleAudioStream();
-    
-    // Circumvent MessageQ_open() blocking.
+    Log_info0("taskSysInitFxn:TaskSystemStream resume");
+    gSysInit = 0;
+    Task_setPri(TaskSystemStream, TASK_SSP_PRI);
+    // Wait until Execution of TaskSystemStream is complete
+    // once.
+    while (gSysInit == 0)  // gSysInit is set to 1 in TaskSystemStream
+    {
+       Task_sleep(SYS_INIT_SLEEP);
+    }
+
+
     Task_setPri(TaskAfp, TASK_AFP_PRI);
     Task_setPri(TaskAip, TASK_AIP_PRI);
     Task_setPri(TaskAsip, TASK_ASIP_PRI);
     Task_setPri(TaskAfp, TASK_AFP_PRI);
     Task_setPri(TaskAip, TASK_AIP_PRI);
     Task_setPri(TaskAsip, TASK_ASIP_PRI);