]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/performance-audio-sr.git/blobdiff - pasdk/test_dsp/framework/systemInit.c
PASDK-516:Remove unused semaphore for Tx McASP EDMA
[processor-sdk/performance-audio-sr.git] / pasdk / test_dsp / framework / systemInit.c
index e00de484dcb02d3322527726975f59432abde545..e69296dd17c2249fa57fc06240504ef7b56ef9b4 100644 (file)
@@ -58,7 +58,7 @@ All rights reserved.
 #include "audioStreamOutProc.h"
 #include "systemInit.h"
 
-// FL: debug
+// debug
 #include "evmc66x_pinmux.h"
 #include "evmc66x_gpio_dbg.h"
 
@@ -68,7 +68,7 @@ All rights reserved.
 #define TASK_AFP_PRI        ( 2 )
 #define TASK_AIP_PRI        ( 3 )
 #define TASK_SSP_PRI        ( 1 )
-#define TASK_ASIP_PRI       ( 5 ) //( 4 )
+#define TASK_ASIP_PRI       ( 4 ) //( 4 )
 #define TASK_ASOP_PRI       ( 4 )
 
 #define SYS_INIT_SLEEP      ( 100 )
@@ -99,6 +99,10 @@ Int gTaskInitFlag[NUM_SYS_TASKS];
 // PAF Hidden Jump Table (HJT) pointer
 const PAFHJT_t *pafhjt;
 
+/* Semaphore handles for Tx and Rx - to put in structures */
+Semaphore_Handle asipSemRx;
+Semaphore_Handle asopSemTx;
+void sysCreateSemaphores(void);
 
 /*
  *  ======== taskSysInitFxn ========
@@ -117,11 +121,11 @@ Void taskSysInitFxn(Void)
     // Create Shared DDR region as non-Cacheable, Before IPC attach
     // TODO: remove hardcoded address and get correct values from .bld
     {   // base: 0x81000000, len: 0x01000000,
-        UInt Common2_DDR3_MAR_base = 0x01848204;
+        //UInt Common2_DDR3_MAR_base = 0x01848204;
         UInt Common2_DDR3_base = 0x81000000;
         UInt Common2_DDR3_len = 0x01000000;
         // disable cache for common2 DDR3
-        Cache_setMar(Common2_DDR3_base, Common2_DDR3_len, Cache_Mar_DISABLE);
+        Cache_setMar((xdc_Ptr)Common2_DDR3_base, Common2_DDR3_len, Cache_Mar_DISABLE);
     }
 
     //taskPriAfp = Task_setPri(TaskAfp, -1);
@@ -166,7 +170,7 @@ Void taskSysInitFxn(Void)
     status = outIsCtlInit(&gPAF_ASPM_config.outIsCtl, &gPAF_AST_config.xOutIsi);
     if (status < 0)
     {
-        Log_info1("%s: unable to initialize Output Init-Sync Control. Exiting.", (IArg)__TASK_NAME__);
+        Log_info0("TaskSysInit: unable to initialize Output Init-Sync Control. Exiting.");
         return;
     }
 
@@ -212,20 +216,21 @@ Void taskSysInitFxn(Void)
     PAF_ASOT_params_fxns.memStatusPrint = PAF_ALG_memStatusPrint;
 #endif
 
-    // FL: debug
+#if 0 // debug
     // Any of these can be used on ARM, but DSP must configure the GPIO since pinMuxSetMode() is only available on DSP
-    pinMuxSetMode(101,PADCONFIG_MUX_MODE_QUATERNARY); // PAD101 to QUATERNARY, GPIO (B5 on AudioDaughterCard J12)
+    audk2g_pinMuxSetMode(101,AUDK2G_PADCONFIG_MUX_MODE_QUATERNARY); // PAD101 to QUATERNARY, GPIO (B5 on AudioDaughterCard J12)
     GPIOSetDirection(GPIO_PORT_0, GPIO_PIN_99, GPIO_OUT); // GPIO0,pin99 output
     GPIOSetOutput(GPIO_PORT_0, GPIO_PIN_99);
     GPIOClearOutput(GPIO_PORT_0, GPIO_PIN_99);
-    pinMuxSetMode(117,PADCONFIG_MUX_MODE_QUATERNARY); // PAD117 to QUATERNARY, GPIO (B8 on AudioDaughterCard J12)
+    audk2g_pinMuxSetMode(117,AUDK2G_PADCONFIG_MUX_MODE_QUATERNARY); // PAD117 to QUATERNARY, GPIO (B8 on AudioDaughterCard J12)
     GPIOSetDirection(GPIO_PORT_0, GPIO_PIN_106, GPIO_OUT); // GPIO0,pin106 output
     GPIOSetOutput(GPIO_PORT_0, GPIO_PIN_106);
     GPIOClearOutput(GPIO_PORT_0, GPIO_PIN_106);
-    pinMuxSetMode(118,PADCONFIG_MUX_MODE_QUATERNARY); // PAD118 to QUATERNARY, GPIO (B9 on AudioDaughterCard J12)
+    audk2g_pinMuxSetMode(118,AUDK2G_PADCONFIG_MUX_MODE_QUATERNARY); // PAD118 to QUATERNARY, GPIO (B9 on AudioDaughterCard J12)
     GPIOSetDirection(GPIO_PORT_0, GPIO_PIN_107, GPIO_OUT); // GPIO0,pin107 output
     GPIOSetOutput(GPIO_PORT_0, GPIO_PIN_107);
     GPIOClearOutput(GPIO_PORT_0, GPIO_PIN_107);
+#endif
     
     /* This is required to use SYS alpha codes in atboot? */
     Log_info0("taskSysInitFxn:TaskSystemStream resume");
@@ -243,6 +248,9 @@ Void taskSysInitFxn(Void)
     Task_setPri(TaskAsip, TASK_ASIP_PRI);
     Task_setPri(TaskAsop, TASK_ASOP_PRI);
 
+    // Create ASIT/ASOT semaphores
+    sysCreateSemaphores();
+
 #ifdef MEMSTAT_REPORT
     // Output current heap memory usage
     PAF_ALG_memStatusPrint("System Initialization, Final MEMSTAT REPORT",
@@ -252,3 +260,14 @@ Void taskSysInitFxn(Void)
     
     Log_info0("Exit taskSysInitFxn()");
 }
+
+// Create ASIT/ASOT events
+void sysCreateSemaphores(void)
+{
+    Semaphore_Params SemParams;
+
+    Semaphore_Params_init(&SemParams);
+
+    asipSemRx = Semaphore_create(0, &SemParams, NULL);
+    //asopSemTx = Semaphore_create(0, &SemParams, NULL);
+}