Replaced hard coded OUTPUT_STRIDE with configured stride = num_serializer*num_channel.
[processor-sdk/performance-audio-sr.git] / pasdk / test_dsp / io / ioConfig.h
index e43bcfb14760b4e3862d6d462a438a08a38b1e55..2a2a6dbb6a5cc88d8a1a44dea628b999dc29a52a 100644 (file)
@@ -8,11 +8,13 @@
 //#define PCM_LOOPBACK_TEST       // define this to run DSP-only PCM loopback test in PASDK framework
 
 //#define INPUT_HDMI_4xI2S        // HDMI, 4 Rx serializers
-#define INPUT_HDMI_STEREO       // HDMI, 1 Rx serializer
+//#define INPUT_HDMI_STEREO       // HDMI, 1 Rx serializer
 //#define INPUT_SPDIF             // S/PDIF, 1 Rx serializer
 
 //#define INPUT_PCM_ONLY        // debugging, input fixed to PCM
 
+#define TX_MCASP_USE_MULT_SER   // This is the normal operation. Undefine this for debugging and loopback
+
 #ifdef INPUT_PCM_ONLY
 #define SWAP_INPUT_DATA        FALSE
 #else
@@ -21,7 +23,6 @@
 
 #ifdef INPUT_HDMI_4xI2S
 #define RX_MCASP_USE_MULT_SER
-#define TX_MCASP_USE_MULT_SER   // This is the normal operation. Undefine this for debugging and loopback
 #define IO_HW_INTERFACE          2
 //#define ASIP_ELEMENT_SIZE      2
 //#define ASIP_STRIDE            8    // 4 lane, stereo