Build #38: remove GPIO debug
[processor-sdk/performance-audio-sr.git] / pasdk / test_dsp / mib / mib.c
index 7d45ac306c960a4c0be5d2a0a6a8f65a388f55d1..00e53a258fafb6f7949e33ad5dadfc628d80691e 100644 (file)
@@ -290,6 +290,9 @@ static const MdUns iecFrameLength[23] =
 #define min(a, b)  (((a) < (b)) ? (a) : (b))
 #define max(a, b)  (((a) > (b)) ? (a) : (b))
 
+// FL: (***) debug
+#include "evmc66x_gpio_dbg.h"
+
 // -----------------------------------------------------------------------------
 
 inline void IncrementPtr (PAF_InpBufConfig *pBufConfig, Ptr *pPtr, int numWords)
@@ -976,11 +979,23 @@ Int DIB_getSync (DEV2_Handle device, PAF_InpBufConfig *pBufConfig )
             if (status)
                 return status;
 
+#if 0 // (***) FL: shows timing of Input Rx SIO reclaim during autodet
+            // (***) debug // B5
+            {
+                static Uint8 toggleState = 0;
+                if (toggleState == 0)
+                    GPIOSetOutput(GPIO_PORT_0, GPIO_PIN_99);
+                else
+                    GPIOClearOutput(GPIO_PORT_0, GPIO_PIN_99);
+                toggleState = ~(toggleState);
+            }
+#endif            
+
             // get next block of data to scan
             status = DIB_FTABLE_waitForData (device, pBufConfig, syncBufSize);
             if (status)
                 return status;
-
+            
             // this function updates the tail pointer
             status = DIB_FTABLE_syncScan (device, pBufConfig, &timeout);
             if (status)