Merge branch 'dev_pasdk_frank_pasdk516AsotRefactoring' into dev_pasdk_pasdk29Integration
[processor-sdk/performance-audio-sr.git] / pasdk / test_dsp / mib / mib.c
index 82191d56f68db63eba6e0687c17c1e4e9cf8b2be..504cef8ce70bf33a8c304ffe531125b4377f03f9 100644 (file)
@@ -554,7 +554,7 @@ Int DIB_reclaim (DEV2_Handle device)
         //       i.e. it is ok to adjust the input buffer pointers.
         // if successful then this sets
         //      pSync = address of PA (for IEC)
         //       i.e. it is ok to adjust the input buffer pointers.
         // if successful then this sets
         //      pSync = address of PA (for IEC)
-        status = DIB_FTABLE_initFrame (device, &pDevExt->bufConfig);
+        status = DIB_FTABLE_initFrame (device, &pDevExt->bufConfig);  // DIB_initFrame
         if (status) {
             if (pBufConfig->pBufStatus->lastFrameMask & (1 << pDevExt->sourceProgram)) {
                 pDevExt->deferredError = status;
         if (status) {
             if (pBufConfig->pBufStatus->lastFrameMask & (1 << pDevExt->sourceProgram)) {
                 pDevExt->deferredError = status;