Merge branch 'dev_pasdk_frank_pasdk516AsotRefactoring' into dev_pasdk_pasdk29Integration
[processor-sdk/performance-audio-sr.git] / pasdk / test_dsp / mib / mib.c
index 8f8e4cc9471f32fc7717dd06f312d108da0ca5cb..504cef8ce70bf33a8c304ffe531125b4377f03f9 100644 (file)
@@ -269,8 +269,8 @@ const MdUns iecFrameLength[23] =
 #define min(a, b)  (((a) < (b)) ? (a) : (b))
 #define max(a, b)  (((a) > (b)) ? (a) : (b))
 
-// FL: (***) debug
-#include "evmc66x_gpio_dbg.h"
+// debug
+//#include "evmc66x_gpio_dbg.h"
 
 // -----------------------------------------------------------------------------
 
@@ -854,8 +854,9 @@ Int DIB_getSync (DEV2_Handle device, PAF_InpBufConfig *pBufConfig )
             if (status)
                 return status;
 
-#if 0 // (***) FL: shows timing of Input Rx SIO reclaim during autodet
-            // (***) debug // B5
+#if 0 // debug
+            // Shows timing of Input Rx SIO reclaim during autodet
+            // ADC B5
             {
                 static Uint8 toggleState = 0;
                 if (toggleState == 0)