index 065dacc30a1e15ed7592b34d62e88623e4832759..3ac2e5b175ed4a5801818bda00f63b2b107b1e2b 100644 (file)
--- a/pasdk/test_dsp/sap/sap.c
+++ b/pasdk/test_dsp/sap/sap.c
//
#ifndef SAP_CACHE_SUPPORT
- // if you rebuild dap.c in your project without this defined,
+ // if you rebuild sap.c in your project without this defined,
// the result is quite hard to find: Occasional glitches in the sound.
#define SAP_CACHE_SUPPORT // typically defined in the project
#endif
#include <ti/csl/cslr_device.h>
#define EDMA_HINV NULL
+#define EDMA_NUM_PARAMS 6
#include "sap_mcasp.h"
#include <pafsio.h>
// This works to set a breakpoint
#define SW_BREAKPOINT asm( " SWBP 0" );
-/* Software Breakpoint to Code Composer */
-// SW_BREAKPOINT;
// global allocated in bios_edma3_drv_sample_init.c
extern EDMA3_DRV_Handle hEdma0;
extern EDMA3_DRV_Handle hEdma1;
+// global variables for debug-assist
int gStartError;
int gIsrInputCnt;
int gIsrOutputCnt;
#define SAP_UNDER_LEN 8
+#pragma DATA_SECTION(sap_UNDER, ".sap_UNDER");
int sap_UNDER[SAP_UNDER_LEN]; // used for underrun
int sap_OVER_1LANE = 0; // used for overrun
int sap_OVER_4LANE[4] = {0,0,0,0}; // used for overrun
#ifdef DEBUG
-void DJDBG_SAP_EDMA_dumpParams(int tag_place)
+void SAP_EDMA_dumpParams(int tag_place)
{
//unsigned int *ptrPARAM_BASE = (unsigned int *)0x02704000;
- //unsigned int *ptrPARAM0x18 = (unsigned int *)0x02704300; // ((*((EDMA3_CCRL_Regs *) 0x02700000)).PARAMENTRY)[24]
- unsigned int *ptrPARAM0x19 = (unsigned int *)0x02704320; // ((*((EDMA3_CCRL_Regs *) 0x02700000)).PARAMENTRY)[24]
- unsigned int *ptrPARAM0x41 = (unsigned int *)0x027048A0; // ((*((EDMA3_CCRL_Regs *) 0x02700000)).PARAMENTRY)[24]
- unsigned int *ptrPARAM0x42 = (unsigned int *)0x027048C0; // ((*((EDMA3_CCRL_Regs *) 0x02700000)).PARAMENTRY)[24]
- unsigned int *ptrPARAM0x43 = (unsigned int *)0x027048E0; // ((*((EDMA3_CCRL_Regs *) 0x02700000)).PARAMENTRY)[24]
- unsigned int *ptrPARAM0x44 = (unsigned int *)0x02704910; // ((*((EDMA3_CCRL_Regs *) 0x02700000)).PARAMENTRY)[24]
+ unsigned int *ptrPARAM0x18 = (unsigned int *)0x02704300; // ((*((EDMA3_CCRL_Regs *) 0x02700000)).PARAMENTRY)[24]
+ //unsigned int *ptrPARAM0x19 = (unsigned int *)0x02704320; // ((*((EDMA3_CCRL_Regs *) 0x02700000)).PARAMENTRY)[24]
+ //unsigned int *ptrPARAM0x41 = (unsigned int *)0x027048A0; // ((*((EDMA3_CCRL_Regs *) 0x02700000)).PARAMENTRY)[24]
+ //unsigned int *ptrPARAM0x42 = (unsigned int *)0x027048C0; // ((*((EDMA3_CCRL_Regs *) 0x02700000)).PARAMENTRY)[24]
+ //unsigned int *ptrPARAM0x43 = (unsigned int *)0x027048E0; // ((*((EDMA3_CCRL_Regs *) 0x02700000)).PARAMENTRY)[24]
+ //unsigned int *ptrPARAM0x48 = (unsigned int *)0x02704910; // ((*((EDMA3_CCRL_Regs *) 0x02700000)).PARAMENTRY)[24]
+ unsigned int *ptrPARAM0x45 = (unsigned int *)0x027048A0; // ((*((EDMA3_CCRL_Regs *) 0x02700000)).PARAMENTRY)[69]
+ unsigned int *ptrPARAM0x46 = (unsigned int *)0x027048C0; // ((*((EDMA3_CCRL_Regs *) 0x02700000)).PARAMENTRY)[70]
+ unsigned int *ptrPARAM0x47 = (unsigned int *)0x027048E0; // ((*((EDMA3_CCRL_Regs *) 0x02700000)).PARAMENTRY)[71]
+ unsigned int *ptrPARAM0x48 = (unsigned int *)0x02704900; // ((*((EDMA3_CCRL_Regs *) 0x02700000)).PARAMENTRY)[72]
+ unsigned int *ptrPARAM0x49 = (unsigned int *)0x02704920; // ((*((EDMA3_CCRL_Regs *) 0x02700000)).PARAMENTRY)[73]
+ unsigned int *ptrPARAM0x4A = (unsigned int *)0x02704940; // ((*((EDMA3_CCRL_Regs *) 0x02700000)).PARAMENTRY)[74]
//Log_info5("PARAM0x18a(%d): 0x%x 0x%x 0x%x 0x%x", tag_place, ptrPARAM0x18[0], ptrPARAM0x18[1], ptrPARAM0x18[2], ptrPARAM0x18[3]);
//Log_info5("PARAM0x18b(%d): 0x%x 0x%x 0x%x 0x%x", tag_place, ptrPARAM0x18[4], ptrPARAM0x18[5], ptrPARAM0x18[6], ptrPARAM0x18[7]);
- Log_info5("PARAM0x19a(%d): ITCINTEN: 0x%02x, TCINTEN: 0x%02x, TCC: 0x%02x, TCCMODE: %d", tag_place, ((ptrPARAM0x19[0] & 0x200000) >> 21), ((ptrPARAM0x19[0] & 0x100000) >> 20), ((ptrPARAM0x19[0] & 0x3F000) >> 12), ((ptrPARAM0x19[0] & 0x800) >> 11));
+ /*Log_info5("PARAM0x19a(%d): ITCINTEN: 0x%02x, TCINTEN: 0x%02x, TCC: 0x%02x, TCCMODE: %d", tag_place, ((ptrPARAM0x19[0] & 0x200000) >> 21), ((ptrPARAM0x19[0] & 0x100000) >> 20), ((ptrPARAM0x19[0] & 0x3F000) >> 12), ((ptrPARAM0x19[0] & 0x800) >> 11));
Log_info5("PARAM0x19b(%d): SRC: 0x%08x, A_B_CNT: 0x%08x, DST: 0x%08x, SRC_DST_BIDX: 0x%08x", tag_place, ptrPARAM0x19[1], ptrPARAM0x19[2], ptrPARAM0x19[3], ptrPARAM0x19[4]);
Log_info4("PARAM0x19b(%d): LINK_BCNTRLD: 0x%08x, SRC_DST_CIDX: 0x%08x, CCNT: 0x%08x", tag_place, ptrPARAM0x19[5], ptrPARAM0x19[6], ptrPARAM0x19[7]);
Log_info5("PARAM0x43b(%d): SRC: 0x%08x, A_B_CNT: 0x%08x, DST: 0x%08x, SRC_DST_BIDX: 0x%08x", tag_place, ptrPARAM0x43[1], ptrPARAM0x43[2], ptrPARAM0x43[3], ptrPARAM0x43[4]);
Log_info4("PARAM0x43b(%d): LINK_BCNTRLD: 0x%08x, SRC_DST_CIDX: 0x%08x, CCNT: 0x%08x", tag_place, ptrPARAM0x43[5], ptrPARAM0x43[6], ptrPARAM0x43[7]);
- Log_info5("PARAM0x44a(%d): ITCINTEN: 0x%02x, TCINTEN: 0x%02x, TCC: 0x%02x, TCCMODE: %d", tag_place, ((ptrPARAM0x44[0] & 0x200000) >> 21), ((ptrPARAM0x44[0] & 0x100000) >> 20), ((ptrPARAM0x44[0] & 0x3F000) >> 12), ((ptrPARAM0x44[0] & 0x800) >> 11));
- Log_info5("PARAM0x44b(%d): SRC: 0x%08x, A_B_CNT: 0x%08x, DST: 0x%08x, SRC_DST_BIDX: 0x%08x", tag_place, ptrPARAM0x44[1], ptrPARAM0x44[2], ptrPARAM0x44[3], ptrPARAM0x44[4]);
- Log_info4("PARAM0x44b(%d): LINK_BCNTRLD: 0x%08x, SRC_DST_CIDX: 0x%08x, CCNT: 0x%08x", tag_place, ptrPARAM0x44[5], ptrPARAM0x44[6], ptrPARAM0x44[7]);
- //Log_info1("TCC0: ERR reg %x", *((unsigned int *)0x02760120)); //DJDBG
+ Log_info5("PARAM0x48a(%d): ITCINTEN: 0x%02x, TCINTEN: 0x%02x, TCC: 0x%02x, TCCMODE: %d", tag_place, ((ptrPARAM0x48[0] & 0x200000) >> 21), ((ptrPARAM0x48[0] & 0x100000) >> 20), ((ptrPARAM0x48[0] & 0x3F000) >> 12), ((ptrPARAM0x48[0] & 0x800) >> 11));
+ Log_info5("PARAM0x48b(%d): SRC: 0x%08x, A_B_CNT: 0x%08x, DST: 0x%08x, SRC_DST_BIDX: 0x%08x", tag_place, ptrPARAM0x48[1], ptrPARAM0x48[2], ptrPARAM0x48[3], ptrPARAM0x48[4]);
+ Log_info4("PARAM0x48b(%d): LINK_BCNTRLD: 0x%08x, SRC_DST_CIDX: 0x%08x, CCNT: 0x%08x", tag_place, ptrPARAM0x48[5], ptrPARAM0x48[6], ptrPARAM0x48[7]);*/
+
+ Log_info5("PARAM0x18a(%d): ITCINTEN: 0x%02x, TCINTEN: 0x%02x, TCC: 0x%02x, TCCMODE: %d", tag_place, ((ptrPARAM0x18[0] & 0x200000) >> 21), ((ptrPARAM0x18[0] & 0x100000) >> 20), ((ptrPARAM0x18[0] & 0x3F000) >> 12), ((ptrPARAM0x18[0] & 0x800) >> 11));
+ Log_info5("PARAM0x18b(%d): SRC: 0x%08x, A_B_CNT: 0x%08x, DST: 0x%08x, SRC_DST_BIDX: 0x%08x", tag_place, ptrPARAM0x18[1], ptrPARAM0x18[2], ptrPARAM0x18[3], ptrPARAM0x18[4]);
+ Log_info4("PARAM0x18c(%d): LINK_BCNTRLD: 0x%08x, SRC_DST_CIDX: 0x%08x, CCNT: 0x%08x", tag_place, ptrPARAM0x18[5], ptrPARAM0x18[6], ptrPARAM0x18[7]);
+
+ Log_info5("PARAM0x45a(%d): ITCINTEN: 0x%02x, TCINTEN: 0x%02x, TCC: 0x%02x, TCCMODE: %d", tag_place, ((ptrPARAM0x45[0] & 0x200000) >> 21), ((ptrPARAM0x45[0] & 0x100000) >> 20), ((ptrPARAM0x45[0] & 0x3F000) >> 12), ((ptrPARAM0x45[0] & 0x800) >> 11));
+ Log_info5("PARAM0x45b(%d): SRC: 0x%08x, A_B_CNT: 0x%08x, DST: 0x%08x, SRC_DST_BIDX: 0x%08x", tag_place, ptrPARAM0x45[1], ptrPARAM0x45[2], ptrPARAM0x45[3], ptrPARAM0x45[4]);
+ Log_info4("PARAM0x45c(%d): LINK_BCNTRLD: 0x%08x, SRC_DST_CIDX: 0x%08x, CCNT: 0x%08x", tag_place, ptrPARAM0x45[5], ptrPARAM0x45[6], ptrPARAM0x45[7]);
+
+ Log_info5("PARAM0x46a(%d): ITCINTEN: 0x%02x, TCINTEN: 0x%02x, TCC: 0x%02x, TCCMODE: %d", tag_place, ((ptrPARAM0x46[0] & 0x200000) >> 21), ((ptrPARAM0x46[0] & 0x100000) >> 20), ((ptrPARAM0x46[0] & 0x3F000) >> 12), ((ptrPARAM0x46[0] & 0x800) >> 11));
+ Log_info5("PARAM0x46b(%d): SRC: 0x%08x, A_B_CNT: 0x%08x, DST: 0x%08x, SRC_DST_BIDX: 0x%08x", tag_place, ptrPARAM0x46[1], ptrPARAM0x46[2], ptrPARAM0x46[3], ptrPARAM0x46[4]);
+ Log_info4("PARAM0x46c(%d): LINK_BCNTRLD: 0x%08x, SRC_DST_CIDX: 0x%08x, CCNT: 0x%08x", tag_place, ptrPARAM0x46[5], ptrPARAM0x46[6], ptrPARAM0x46[7]);
+
+ Log_info5("PARAM0x47a(%d): ITCINTEN: 0x%02x, TCINTEN: 0x%02x, TCC: 0x%02x, TCCMODE: %d", tag_place, ((ptrPARAM0x47[0] & 0x200000) >> 21), ((ptrPARAM0x47[0] & 0x100000) >> 20), ((ptrPARAM0x47[0] & 0x3F000) >> 12), ((ptrPARAM0x47[0] & 0x800) >> 11));
+ Log_info5("PARAM0x47b(%d): SRC: 0x%08x, A_B_CNT: 0x%08x, DST: 0x%08x, SRC_DST_BIDX: 0x%08x", tag_place, ptrPARAM0x47[1], ptrPARAM0x47[2], ptrPARAM0x47[3], ptrPARAM0x47[4]);
+ Log_info4("PARAM0x47c(%d): LINK_BCNTRLD: 0x%08x, SRC_DST_CIDX: 0x%08x, CCNT: 0x%08x", tag_place, ptrPARAM0x47[5], ptrPARAM0x47[6], ptrPARAM0x47[7]);
+
+ Log_info5("PARAM0x48a(%d): ITCINTEN: 0x%02x, TCINTEN: 0x%02x, TCC: 0x%02x, TCCMODE: %d", tag_place, ((ptrPARAM0x48[0] & 0x200000) >> 21), ((ptrPARAM0x48[0] & 0x100000) >> 20), ((ptrPARAM0x48[0] & 0x3F000) >> 12), ((ptrPARAM0x48[0] & 0x800) >> 11));
+ Log_info5("PARAM0x48b(%d): SRC: 0x%08x, A_B_CNT: 0x%08x, DST: 0x%08x, SRC_DST_BIDX: 0x%08x", tag_place, ptrPARAM0x48[1], ptrPARAM0x48[2], ptrPARAM0x48[3], ptrPARAM0x48[4]);
+ Log_info4("PARAM0x48c(%d): LINK_BCNTRLD: 0x%08x, SRC_DST_CIDX: 0x%08x, CCNT: 0x%08x", tag_place, ptrPARAM0x48[5], ptrPARAM0x48[6], ptrPARAM0x48[7]);
+
+ Log_info5("PARAM0x49a(%d): ITCINTEN: 0x%02x, TCINTEN: 0x%02x, TCC: 0x%02x, TCCMODE: %d", tag_place, ((ptrPARAM0x49[0] & 0x200000) >> 21), ((ptrPARAM0x49[0] & 0x100000) >> 20), ((ptrPARAM0x49[0] & 0x3F000) >> 12), ((ptrPARAM0x49[0] & 0x800) >> 11));
+ Log_info5("PARAM0x49b(%d): SRC: 0x%08x, A_B_CNT: 0x%08x, DST: 0x%08x, SRC_DST_BIDX: 0x%08x", tag_place, ptrPARAM0x49[1], ptrPARAM0x49[2], ptrPARAM0x49[3], ptrPARAM0x49[4]);
+ Log_info4("PARAM0x49c(%d): LINK_BCNTRLD: 0x%08x, SRC_DST_CIDX: 0x%08x, CCNT: 0x%08x", tag_place, ptrPARAM0x49[5], ptrPARAM0x49[6], ptrPARAM0x49[7]);
+
+ Log_info5("PARAM0x4Aa(%d): ITCINTEN: 0x%02x, TCINTEN: 0x%02x, TCC: 0x%02x, TCCMODE: %d", tag_place, ((ptrPARAM0x4A[0] & 0x200000) >> 21), ((ptrPARAM0x4A[0] & 0x100000) >> 20), ((ptrPARAM0x4A[0] & 0x3F000) >> 12), ((ptrPARAM0x4A[0] & 0x800) >> 11));
+ Log_info5("PARAM0x4Ab(%d): SRC: 0x%08x, A_B_CNT: 0x%08x, DST: 0x%08x, SRC_DST_BIDX: 0x%08x", tag_place, ptrPARAM0x4A[1], ptrPARAM0x4A[2], ptrPARAM0x4A[3], ptrPARAM0x4A[4]);
+ Log_info4("PARAM0x4Ac(%d): LINK_BCNTRLD: 0x%08x, SRC_DST_CIDX: 0x%08x, CCNT: 0x%08x", tag_place, ptrPARAM0x4A[5], ptrPARAM0x4A[6], ptrPARAM0x4A[7]);
+
+ Log_info1("TCC0: ERR reg %x", *((unsigned int *)0x02760120));
}
#endif
// .............................................................................
// needed since SAP_watchDog is called before SAP_init
Int SAP_initialized = 0;
-//Int SAP_close(DEV2_Handle);
Int SAP_ctrl(DEV2_Handle, Uns, Arg);
Int SAP_idle(DEV2_Handle, Bool);
Int SAP_issue(DEV2_Handle);
Int SAP_open(DEV2_Handle, String);
void SAP_isrCallback (Uint32 tcc, EDMA3_RM_TccStatus status, Ptr context);
-//Bool SAP_ready(DEV2_Handle, SEM_Handle);
Int SAP_reclaim(DEV2_Handle);
Int SAP_shutdown(DEV2_Handle);
Int SAP_start(DEV2_Handle);
// -----------------------------------------------------------------------------
+int gSapInput_ControlOpen = 0;
+int gSapOutput_ControlOpen = 0;
+
+int gSapInput_ControlClose = 0;
+int gSapOutput_ControlClose = 0;
+
Int SAP_ctrl (DEV2_Handle device, Uns code, Arg arg)
{
SAP_DeviceExtension *pDevExt = (SAP_DeviceExtension *)device->object;
const SAP_Params *pParams;
- Int result = SIO2_OK;
+ Int i, result = SIO2_OK;
EDMA3_DRV_Handle hEdma;
//TRACE_GEN((&TR_MOD, "SAP_ctrl.%d (0x%x) code = 0x%x", __LINE__, device, code));
if (!( pParams = (const SAP_Params *) arg ))
return SIO2_OK;
+ if(device->mode == DEV2_OUTPUT)
+ gSapOutput_ControlOpen++;
+ else
+ gSapInput_ControlOpen++;
+
if (result = SAP_FTABLE_config (device, pParams))
return result;
hEdma = hEdma0;
else if (pParams->sio.moduleNum == 1 || pParams->sio.moduleNum == 2)
hEdma = hEdma1;
+
if (pDevExt->activeEdma != EDMA_HINV) {
EDMA3_DRV_freeChannel (hEdma, pDevExt->activeEdma);
- pDevExt->activeEdma = EDMA_HINV;
- }
+ pDevExt->activeEdma = EDMA_HINV;
+ }
+
+ if(device->mode == DEV2_INPUT)
+ gSapInput_ControlClose++;
+ else
+ gSapOutput_ControlClose++;
+
+ for (i=0; i < pDevExt->numEdmaParams; i++) {
+ if (pDevExt->edmaParams[i].hEdmaParam != EDMA_HINV)
+ {
+ EDMA3_DRV_freeChannel (hEdma, pDevExt->edmaParams[i].hEdmaParam);
+ pDevExt->edmaParams[i].hEdmaParam = EDMA_HINV;
+ }
+ }
+
+ if (pDevExt->errorEdma != EDMA_HINV) {
+ EDMA3_DRV_freeChannel (hEdma, pDevExt->errorEdma);
+ pDevExt->errorEdma = EDMA_HINV;
+ }
if (!(pParams = pDevExt->pParams))
return SIO2_OK;
Log_info0 ("SAP PAF_SIO_CONTROL_IDLE_WITH_CLOCKS; PAF_SIO_ERROR_IDLE_STAGE1");
pDevExt->errorState = PAF_SIO_ERROR_IDLE_STAGE1;
-#if 1
- //DJDBG, if below enableTransfer() is commented, input side continuous working.
- if (pDevExt->activeEdma != EDMA_HINV) {
- //EDMA3_DRV_disableTransfer (hEdma0, pDevExt->activeEdma, EDMA3_DRV_TRIG_MODE_EVENT);
- //if(*((unsigned int *)0x02701000) & 0x01000000) *((unsigned int *)0x02701008) = 0x01000000; //Clear pending even in bit 24! //DJDBG
- EDMA3_DRV_enableTransfer (hEdma, pDevExt->activeEdma, EDMA3_DRV_TRIG_MODE_EVENT);
- }
-#endif
+ if (pDevExt->activeEdma != EDMA_HINV)
+ EDMA3_DRV_enableTransfer (hEdma, pDevExt->activeEdma, EDMA3_DRV_TRIG_MODE_EVENT);
+
//TRACE_GEN((&TR_MOD, "SAP_ctrl.%d: (0x%x) errorState = PAF_SIO_ERROR_IDLE_STAGE1 0x%x.", __LINE__, device, PAF_SIO_ERROR_IDLE_STAGE1));
break;
if (pDevExt->activeEdma != EDMA_HINV)
EDMA3_DRV_disableTransfer (hEdma, pDevExt->activeEdma, EDMA3_DRV_TRIG_MODE_EVENT);
- pDevExt->numQueued = 0;
+ Log_info0("SAP_idle:Before pDevExt->numQueued = 0");
+ pDevExt->numQueued = 0;
// signal stopped
pDevExt->runState = 0;
+ Log_info0("SAP_idle: runState = 0");
// reset errorState
pDevExt->errorState = PAF_SIO_ERROR_NONE;
int result;
EDMA3_DRV_Handle hEdma;
- //TRACE_GEN((&TR_MOD, "SAP_start.%d (0x%x)", __LINE__, device));
+ Log_info2("SAP_start.%d (0x%x)", __LINE__, (xdc_IArg)device);
- // signal we have started
- // we change the state here since we have already moved a frame from the
- // todevice queue to the xferQue. If an error occurs during one of the
- // following resets/enables then we need to have runState !=0 in order
- // for SAP_idle to properly cleanup. Moreover, the following resets/enables
- // do not (and are now required not to) depend on runState being 0.
- //pDevExt->runState = 1;
// Assume todevice queue is not empty -- how else could we be here?
pFrame = (DEV2_Frame *) Queue_get (device->todevice);
}
// enable DMA processing
-
+ if (device->mode == DEV2_OUTPUT)
+ Log_info3("SAP_start.%d, pDevExt->activeEdma 0x%x (pDevExt->errorEdma = 0x%x)",
+ __LINE__, pDevExt->activeEdma, pDevExt->errorEdma);
// config active xfer for this buffer
result = SAP_EDMA_setupXfer(device, pDevExt->activeEdma, EDMA_HINV, pDevExt->errorEdma, pFrame);
- //Log_info3("SAP_start.%d, pDevExt->activeEdma 0x%x (pDevExt->errorEdma = 0x%x)",
- // __LINE__, pDevExt->activeEdma, pDevExt->errorEdma);
+
// signal we have started -- this must come before last enable to prevent a race
// condition where the initial EDMA transfer is very small (e.g. due to startClocks)
// and completes before any further instructions in this thread are executed.
// This comes before the EDMA enable since, if the # of samples is 1, then the EDMA
// will be serviced and generate an interrupt even before the McASP is enabled.
- pDevExt->runState = 1;
- pDevExt->shutDown = 0;
- Log_info1 ("SAP: %d, SAP_start runState=1 & ENABLE TRANSFERS", __LINE__);
+ pDevExt->runState = 1;
+ pDevExt->shutDown = 0;
+ if (device->mode == DEV2_OUTPUT)
+ Log_info2 ("SAP: %d, SAP_start runState=1 & ENABLE TRANSFERS for activeEdma = 0x%x", __LINE__, pDevExt->activeEdma);
// enable interrupts and event servicing for this channel
EDMA3_DRV_enableTransfer (hEdma, pDevExt->activeEdma, EDMA3_DRV_TRIG_MODE_EVENT);
SAP_EDMA_Param *pParam;
XDAS_UInt32 parentEdma;
- //TRACE_GEN((&TR_MOD, "SAP_issue.%d (0x%x)", __LINE__, device));
+ if (device->mode == DEV2_OUTPUT)
+ Log_info3("SAP_issue for output device with pDevExt->errorState = 0x%x, pDevExt->runState = 0x%x, pDevExt->numQueued = 0x%x", pDevExt->errorState, pDevExt->runState, pDevExt->numQueued);
if ((device->mode == DEV2_OUTPUT) && (pDevExt->errorState >= PAF_SIO_ERROR_ERRBUF_XFER))
{
parentEdma = ((SAP_EDMA_Param *) tail->misc)->hEdmaParam;
}
+ //if (device->mode == DEV2_OUTPUT)
+ Log_info2("SAP_issue: Determined Parent = 0x%x for device = 0x%x", parentEdma, device->mode );
+
// get frame and parameter table to use; ints off => non-atomic OK
// dont need to check for empty queues since were here then todevice
// must have a frame placed there by the SIO_issue layer.
pParam = (SAP_EDMA_Param *) Queue_dequeue (Queue_handle(&pDevExt->paramQue));
if (pParam->hEdmaParam == NULL)
- Log_info0("SAP_issue: hEdma value is NULL");
+ Log_info1("SAP_issue: hEdma value is NULL for device = 0x%x", device->mode);
// set misc argument to pParam so get enqueue later
pFrame->misc = (Arg) pParam;
pDevExt->numQueued += 1;
result = SAP_EDMA_setupXfer (device, pParam->hEdmaParam, parentEdma, pDevExt->errorEdma, pFrame);
- Log_info4("SAP_issue.%d, EDMA_setupXfer: Target EDMA: 0x%x, Parent Edma: 0x%x Error Edma: 0x%x",
- __LINE__, pParam->hEdmaParam, parentEdma, pDevExt->errorEdma);
-
- /*if ((device->mode != DEV2_INPUT) && (gDmaParamsidx <=16))
- {
- gDmaParamsarray[gDmaParamsidx][0] = pParam->hEdma;
- gDmaParamsarray[gDmaParamsidx][1] = parentEdma;
- gDmaParamsarray[gDmaParamsidx++][2] = gisrOutput;
- } */
+ if (device->mode == DEV2_OUTPUT)
+ {
+ Log_info4("SAP_issue.%d, EDMA_setupXfer: Target EDMA: 0x%x, Parent Edma: 0x%x Error Edma: 0x%x",
+ __LINE__, pParam->hEdmaParam, parentEdma, pDevExt->errorEdma);
+ }
if ((pDevExt->errorState == PAF_SIO_ERROR_IDLE_STAGE1) && (device->mode == DEV2_OUTPUT))
pDevExt->errorState = PAF_SIO_ERROR_NONE;
gSAPSpecialCase++;
result = SAP_FTABLE_start (device);
if (result) {
- //SAP_DMA_FTABLE_unlock (device);
Hwi_restore (key);
return result;
}
}
- Hwi_restore (key); //DJDBG
+ Hwi_restore (key);
return result;
} // SAP_issue
}
- Log_info3("SAP: Exiting swapHdmi with Frame->Addr: 0x%x, p1->addr: 0x%x, p2->addr: 0x%x ", (xdc_IArg)Input, p1, p2);
+ Log_info3("SAP: Exiting swapHdmi with Frame->Addr: 0x%x, p1->addr: 0x%x, p2->addr: 0x%x ", (xdc_IArg)Input, (xdc_IArg)p1, (xdc_IArg)p2);
return;
}
#endif
//TRACE_GEN((&TR_MOD, "SAP_reclaim.%d (0x%x)", __LINE__, device));
-
+ if (device->mode == DEV2_OUTPUT)
+ Log_info3("SAP_reclaim for output device with pDevExt->errorState = 0x%x, runState: 0x%x & pDevExt->numQueued = 0x%x", pDevExt->errorState, pDevExt->runState, pDevExt->numQueued);
// must be running and error free
if ((!pDevExt->runState) || (pDevExt->errorState))
{
- //TRACE_GEN((&TR_MOD, "SAP_reclaim.%d, not runState: 0x%x", __LINE__, pDevExt->errorState));
+ Log_info3("SAP_reclaim.%d, error-state: 0x%x, mode = 0x%x", __LINE__, pDevExt->errorState, device->mode);
return SIO2_EBADIO;
}
- // idle if necessary
- if (pDevExt->errorState == PAF_SIO_ERROR_FATAL) {
- Log_info1("SAP_reclaim: PAF_SIO_ERROR_FATAL, Before Idle for device 0x%x ", device->mode);
- DEV2_idle (device, 1);
- return SIO2_EBADIO;
- }
-
- // Log_info0("SAP_reclaim: Before SEM Pend");
+ Log_info1("SAP_reclaim: Before SEM Pend for mode: 0x%x", device->mode);
// wait for ISR to signal block completion
//TRACE_VERBOSE((&TR_MOD, "SAP_reclaim.%d wait for ISR to signal block completion", __LINE__));
Log_info0("SAP_reclaim, SYS_ETIMEOUT");
return SIO2_ETIMEOUT;
}
- //Log_info1("SAP_reclaim: After SEM Pend for mode: 0x%x", device->mode);
+ Log_info1("SAP_reclaim: After SEM Pend for mode: 0x%x", device->mode);
-#if 0
// return error (owner must idle)
if (pDevExt->errorState == PAF_SIO_ERROR_FATAL)
{
DEV2_idle (device, 1);
- //TRACE_TERSE((&TR_MOD, "SAP_reclaim.%d, PAF_SIO_ERROR_FATAL: 0x%x", __LINE__, pDevExt->errorState));
+ Log_info2("SAP_reclaim.%d, PAF_SIO_ERROR_FATAL: 0x%x", __LINE__, pDevExt->errorState);
return PAF_SIO_ERROR_FATAL;
}
-#endif
#ifdef SAP_CACHE_SUPPORT
// invalidate CACHE region if input -- use clean since
// Dont clean if was for fill.
// since pend returned we know that head of fromdevice is valid
pFrame = Queue_head (device->fromdevice);
- Log_info2("SAP: Inside SAP_Reclaim with From Device Frame->Addr: 0x%x and Frame->Size: %d", pFrame->addr, pFrame->size);
+ Log_info2("SAP: Inside SAP_Reclaim with From Device Frame->Addr: 0x%x and Frame->Size: %d", (xdc_IArg)pFrame->addr, pFrame->size);
if ((device->mode == DEV2_INPUT) && (pFrame->addr != NULL))
{
if(pDevExt->edmaWordSize == 2 && pDevExt->numSers == 4)
pDevExt->firstTCC = 0;
pDevExt->optLevel = 0;
pDevExt->numParamSetup = 0;
- pDevExt->numEdmaParams = 4;
+ pDevExt->numEdmaParams = EDMA_NUM_PARAMS; // We need more than 4 spare params to handle the immediate transition from Unknown
+ // to a Known program. Cheap resource to spend.
// use dev match to fetch function table pointer for SAP
DEV2_match(SAP_NAME, &entry);
EDMA3_DRV_Result edmaResult;
Uint32 reqTcc;
EDMA3_DRV_Handle hEdma;
- Log_info2("SAP_config.%d (0x%x)", __LINE__, device);
+ Log_info2("SAP_config.%d (0x%x)", __LINE__, (xdc_IArg)device);
// cannot configure if transfer started
if (pDevExt->runState == 1)
}
else
{
- Que_num = 1;
+ Que_num = 0;
pDevExt->activeEdma = CSL_EDMACC_0_McASP_0_XEVT;
}
}
}
else
{
- Que_num = 1;
+ Que_num = 0;
pDevExt->activeEdma = CSL_EDMACC_1_McASP_1_XEVT;
}
}
}
else
{
- Que_num = 1;
+ Que_num = 0;
pDevExt->activeEdma = CSL_EDMACC_1_McASP_2_XEVT;
}
}
// reset counter
pDevExt->numQueued = 0;
- //DJDBG_SAP_EDMA_dumpParams(1);
+ Log_info0("SAP_shutdown: After pDevExt->numQueued = 0 ");
+
+ //SAP_EDMA_dumpParams(8);
// make sure active is linked to error
- EDMA3_DRV_linkChannel (hEdma, pDevExt->activeEdma, pDevExt->errorEdma);
+ EDMA3_DRV_linkChannel (hEdma, pDevExt->activeEdma, pDevExt->errorEdma);
// think this is better (from SIO_idle for standard model )
// refill frame list -- so user needn't call reclaim, which may cause Rx underrun.
pDevExt->shutDown = 1;
pDevExt->numParamSetup = 0;
-
- /*result = SAP_DMA_FTABLE_unlock (device);
- if (result)
- {
- //TRACE_TERSE((&TR_MOD, "%s.%d: SAP_DMA_FTABLE_unlock returned %d.\n", __FUNCTION__, __LINE__, result));
- return result;
- } */
return SIO2_OK;
} // SAP_shutdown
// -----------------------------------------------------------------------------
-int gSapWatchDogThrottle = 0; //DJDBG
+int gSapWatchDogThrottle = 0;
int gSapWatchDogIn =0;
int gSapWatchDogOut = 0;
int gSapWatchDogInSemPost = 0;
// do nothing if SAP_init not yet called
if (!SAP_initialized)
{
- Log_info2("%s.%d: SAP_init not yet called.\n", __FUNCTION__, __LINE__);
+ Log_info2("%s.%d: SAP_init not yet called.\n", (xdc_IArg)__FUNCTION__, __LINE__);
return;
}
//oldMask = Hwi_disable ();
- //TRACE_VERBOSE((&TR_MOD, "%s.%d: devices loop, numDevices = %d", __FUNCTION__, __LINE__, dapDrv.numDevices));
+ //Log_info3("%s.%d: devices loop, numDevices = %d", __FUNCTION__, __LINE__, sapDrv.numDevices);
for (i=0; i < sapDrv.numDevices; i++) {
device = sapDrv.device[i];
- //TRACE_VERBOSE((&TR_MOD, "%s.%d, devices loop start, device = 0x%x", __FUNCTION__, __LINE__, device));
+ //Log_info3("%s.%d, devices loop start, device = 0x%x", __FUNCTION__, __LINE__, device);
pDevExt = (SAP_DeviceExtension *) device->object;
if(device->mode == DEV2_INPUT)
gSapWatchDogIn++;
else
- gSapWatchDogOut++;
+ gSapWatchDogOut++;
//TRACE_TERSE((&TR_MOD, "SAP_watchDog.%d, PAF_SIO_ERROR_FATAL: 0x%x", __LINE__, pDevExt->errorState));
- /* if(gSapWatchDogThrottle == 0) //DJDBG
- {
- Log_info3("SAP_watchDog.%d (0x%x); THROTTLED result = 0x%x", __LINE__, device, result);
- }
- gSapWatchDogThrottle ++;
- if(gSapWatchDogThrottle > 10) gSapWatchDogThrottle = 0; */
+
// if outstanding pend then post to free owner thead
if (!Semaphore_pend(pDevExt->sync, 0))
{
pDevExt->numQueued -= 1;
//gIsrCnt++;
if (device->mode == 1)
+ {
gIsrOutputCnt++;
+ //Log_info1("SAP isrCallback for 0x%x", pDevExt->activeEdma);
+ }
else
gIsrInputCnt++;
// place frame onto user queue and signal user thread
//Log_info2("Before SEM_post for device: 0x%x gIsrOutput: %d", device->mode, gisrOutput);
// signal user thread
Semaphore_post (pDevExt->sync);
-#if 0
- if(gIsrCnt > 10) { //DJDBG
- Log_info1("SAP isrCallback enough interrupts! %d", gIsrCnt);
-
- }
-#endif
}
else
gIsrElseCnt++;
@@ -1353,24 +1388,29 @@ Int SAP_EDMA_setupXfer (DEV2_Handle device, XDAS_UInt32 targetEdma, XDAS_UInt32
// TODO: shouldn't this just be tcc interrupt disable?
// at least until linkage phase...
- unsigned int key = Hwi_disable (); //DJDBG
+ unsigned int key = Hwi_disable ();
if(targetEdma == NULL)
{
Log_info0("targetEdma is NULL");
}
// configure transfer
- if(pFrame->addr == NULL) //DJDBG
+ if(pFrame->addr == NULL)
{
Log_info0("pFrame has NULL address?");
}
SAP_DMA_FTABLE_setupParam (device, targetEdma, childEdma, (XDAS_UInt32) pFrame->addr, pFrame->size);
+ if (device->mode == DEV2_OUTPUT)
+ Log_info4("SAP: Inside SAP_EDMA_setupXfer with childEdma=0x%x & targetEdma = 0x%x; pFrame->addr = 0x%x, pFrame->size=0x%x", childEdma, targetEdma, (xdc_IArg)pFrame->addr, pFrame->size);
+
if (parentEdma != EDMA_HINV)
EDMA3_DRV_linkChannel (hEdma, parentEdma, targetEdma);
+ if (device->mode == DEV2_OUTPUT)
+ Log_info3("SAP: Inside SAP_EDMA_setupXfer linked targetEdma = 0x%x with parentEdma=0x%x on Edma=0x%x", targetEdma, parentEdma, (xdc_IArg)hEdma);
- Hwi_restore (key); //DJDBG
+ Hwi_restore (key);
return SIO2_OK;
} // SAP_setupXfer
@@ -1397,7 +1437,7 @@ Int SAP_EDMA_setupParam (DEV2_Handle device, XDAS_UInt32 targetEdma, XDAS_UInt32
//Log_info3("%s.%d: Entered SAP_EDMA_setupParam for Target: 0x%x.\n", (xdc_IArg)__FUNCTION__, __LINE__, targetEdma);
// Init opt parameter to 0 which, without being overriden, configures as:
- // A synchronized transfer (no FIFO mode on src or dst)
+ // AB synchronized transfer
// no chaining or intermediate interrupts
// param is not static
// normal completion
@@ -1408,15 +1448,11 @@ Int SAP_EDMA_setupParam (DEV2_Handle device, XDAS_UInt32 targetEdma, XDAS_UInt32
edmaConfig.destCIdx = 0;
edmaConfig.srcCIdx = 0;
- edmaConfig.opt |= EDMA3_DRV_OPT_SYNCDIM_SET_MASK (EDMA3_DRV_SYNC_AB); //DJDBG!
- if (device->mode == DEV2_OUTPUT) {
- //edmaConfig.opt |= EDMA3_DRV_OPT_DAM_SET_MASK (EDMA3_DRV_ADDR_MODE_FIFO); //DJDBG!!!
- edmaConfig.opt |= 2;
- }
- else {
- //edmaConfig.opt |= EDMA3_DRV_OPT_SAM_SET_MASK (EDMA3_DRV_ADDR_MODE_FIFO); //DJDBG!!!
- edmaConfig.opt |= 1;
- }
+ edmaConfig.opt |= EDMA3_DRV_OPT_SYNCDIM_SET_MASK (EDMA3_DRV_SYNC_AB);
+ if (device->mode == DEV2_OUTPUT)
+ edmaConfig.opt |= 2; //DAM=CONST addr mode
+ else
+ edmaConfig.opt |= 1; //SAM=CONST addr mode
// if regular transfer then enable interrupt with tcc code
if (targetEdma != pDevExt->errorEdma) {
@@ -1445,8 +1481,6 @@ Int SAP_EDMA_setupParam (DEV2_Handle device, XDAS_UInt32 targetEdma, XDAS_UInt32
edmaConfig.cCnt= (size)/((edmaConfig.aCnt * edmaConfig.bCnt)/2);
}
else {
- //if(pDevExt->edmaWordSize == 2)
- //edmaConfig.srcAddr= (unsigned int)edmaConfig.srcAddr+ 2;
edmaConfig.destBIdx = 0;
edmaConfig.destAddr = (unsigned int) &sap_OVER_4LANE;
edmaConfig.cCnt = 1;
@@ -1459,28 +1493,25 @@ Int SAP_EDMA_setupParam (DEV2_Handle device, XDAS_UInt32 targetEdma, XDAS_UInt32
if (addr) {
edmaConfig.srcCIdx = pDevExt->edmaWordSize * pDevExt->numSers ;
edmaConfig.srcAddr = addr;
- //Edma3_CacheFlush ((unsigned int) addr, (size+3)/4);
}
else {
edmaConfig.srcBIdx = 0;
edmaConfig.srcAddr = (unsigned int) &sap_UNDER[0];
-#if 1
- //edmaConfig.cCnt = (SAP_UNDER_LEN * sizeof(int))/(edmaConfig.aCnt * edmaConfig.bCnt); //DJDBG
- edmaConfig.cCnt = SAP_UNDER_LEN; //DJDBG, if underrun have frame of silence
-#endif
}
}
edmaConfig.srcAddr = (unsigned int) getGlobalAddr(edmaConfig.srcAddr);
edmaConfig.destAddr = (unsigned int) getGlobalAddr(edmaConfig.destAddr);
- Log_info5("SAP: Inside SAP_EDMA_setupParam with size=0x%x, targetEdma = 0x%x, CCNT = %d with dest-addr: 0x%x and OPT=0x%x", size, targetEdma, edmaConfig.cCnt, edmaConfig.destAddr, edmaConfig.opt);
- Log_info5("SAP: Inside SAP_EDMA_setupParam with aCnt=0x%x, bCnt = 0x%x, destBIdx = 0x%x destCIdx: 0x%x and bCntReload=0x%x", edmaConfig.aCnt, edmaConfig.bCnt, edmaConfig.destBIdx, edmaConfig.destCIdx, edmaConfig.bCntReload);
-
EDMA3_DRV_setPaRAM (hEdma, targetEdma, &edmaConfig);
// link child xfer
if (childEdma != EDMA_HINV)
EDMA3_DRV_linkChannel (hEdma, targetEdma, childEdma);
+ if (device->mode == DEV2_OUTPUT) {
+ Log_info5("SAP: Inside SAP_EDMA_setupParam: size=0x%x, targetEdma = 0x%x, CCNT = %d with dest-addr: 0x%x and OPT=0x%x", size, targetEdma, edmaConfig.cCnt, edmaConfig.destAddr, edmaConfig.opt);
+ Log_info5("SAP: Inside SAP_EDMA_setupParam: aCnt=0x%x, bCnt = 0x%x; linked targetEdma = 0x%x with childEdma=0x%x on Edma=0x%x", edmaConfig.aCnt, edmaConfig.bCnt, targetEdma, childEdma, (xdc_IArg)hEdma );
+ }
+
return SIO2_OK;
} //SAP_setupParam