]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/performance-audio-sr.git/blobdiff - pasdk/test_dsp/sap/sap.c
Fixed problem of input task being stuck when input stream stops:
[processor-sdk/performance-audio-sr.git] / pasdk / test_dsp / sap / sap.c
index 899fb976ecf538897d86909ab6ef003c66c7c081..3ac2e5b175ed4a5801818bda00f63b2b107b1e2b 100644 (file)
@@ -41,7 +41,7 @@ All rights reserved.
 //
 
 #ifndef SAP_CACHE_SUPPORT
-  // if you rebuild dap.c in your project without this defined, 
+  // if you rebuild sap.c in your project without this defined,
   // the result is quite hard to find:  Occasional glitches in the sound.
   #define SAP_CACHE_SUPPORT  // typically defined in the project
 #endif
@@ -73,13 +73,12 @@ All rights reserved.
 
 // This works to set a breakpoint
 #define SW_BREAKPOINT       asm( " SWBP 0" );
-/* Software Breakpoint to Code Composer */
-// SW_BREAKPOINT;
 
 // global allocated in bios_edma3_drv_sample_init.c
 extern EDMA3_DRV_Handle hEdma0;
 extern EDMA3_DRV_Handle hEdma1;
 
+// global variables for debug-assist
 int gStartError;
 int gIsrInputCnt;
 int gIsrOutputCnt;
@@ -171,7 +170,7 @@ void SAP_EDMA_dumpParams(int tag_place)
        Log_info5("PARAM0x4Ab(%d): SRC: 0x%08x, A_B_CNT: 0x%08x, DST: 0x%08x,  SRC_DST_BIDX: 0x%08x", tag_place, ptrPARAM0x4A[1], ptrPARAM0x4A[2], ptrPARAM0x4A[3], ptrPARAM0x4A[4]);
        Log_info4("PARAM0x4Ac(%d): LINK_BCNTRLD: 0x%08x, SRC_DST_CIDX: 0x%08x, CCNT: 0x%08x", tag_place, ptrPARAM0x4A[5], ptrPARAM0x4A[6], ptrPARAM0x4A[7]);
 
-       Log_info1("TCC0: ERR reg %x", *((unsigned int *)0x02760120)); //DJDBG
+       Log_info1("TCC0: ERR reg %x", *((unsigned int *)0x02760120));
 }
 #endif
 // .............................................................................
@@ -192,13 +191,11 @@ SAP_DriverObject sapDrv;
 // needed since SAP_watchDog is called before SAP_init
 Int SAP_initialized = 0;
 
-//Int  SAP_close(DEV2_Handle);
 Int  SAP_ctrl(DEV2_Handle, Uns, Arg);
 Int  SAP_idle(DEV2_Handle, Bool);
 Int  SAP_issue(DEV2_Handle);
 Int  SAP_open(DEV2_Handle, String);
 void SAP_isrCallback (Uint32 tcc, EDMA3_RM_TccStatus status, Ptr context);
-//Bool SAP_ready(DEV2_Handle, SEM_Handle);
 Int  SAP_reclaim(DEV2_Handle);
 Int  SAP_shutdown(DEV2_Handle);
 Int  SAP_start(DEV2_Handle);
@@ -467,14 +464,9 @@ Int SAP_ctrl (DEV2_Handle device, Uns code, Arg arg)
             Log_info0 ("SAP PAF_SIO_CONTROL_IDLE_WITH_CLOCKS; PAF_SIO_ERROR_IDLE_STAGE1");
             pDevExt->errorState = PAF_SIO_ERROR_IDLE_STAGE1;
 
-#if 1
-            //DJDBG, if below enableTransfer() is commented, input side continuous working.
-     if (pDevExt->activeEdma != EDMA_HINV) {
-               //EDMA3_DRV_disableTransfer (hEdma0, pDevExt->activeEdma, EDMA3_DRV_TRIG_MODE_EVENT);
-            //if(*((unsigned int *)0x02701000) & 0x01000000) *((unsigned int *)0x02701008) = 0x01000000; //Clear pending even in bit 24! //DJDBG
-            EDMA3_DRV_enableTransfer (hEdma, pDevExt->activeEdma, EDMA3_DRV_TRIG_MODE_EVENT);
-     }
-#endif
+            if (pDevExt->activeEdma != EDMA_HINV)
+               EDMA3_DRV_enableTransfer (hEdma, pDevExt->activeEdma, EDMA3_DRV_TRIG_MODE_EVENT);
+
             //TRACE_GEN((&TR_MOD, "SAP_ctrl.%d: (0x%x) errorState = PAF_SIO_ERROR_IDLE_STAGE1 0x%x.", __LINE__, device, PAF_SIO_ERROR_IDLE_STAGE1));
 
             break;
@@ -635,7 +627,7 @@ Int SAP_start (DEV2_Handle device)
     int result;
     EDMA3_DRV_Handle hEdma;
 
-    Log_info2("SAP_start.%d (0x%x)", __LINE__, device);
+    Log_info2("SAP_start.%d (0x%x)", __LINE__, (xdc_IArg)device);
 
     // Assume todevice queue is not empty -- how else could we be here?
     pFrame = (DEV2_Frame *) Queue_get (device->todevice);
@@ -789,33 +781,21 @@ Int SAP_issue (DEV2_Handle device)
                            __LINE__, pParam->hEdmaParam, parentEdma, pDevExt->errorEdma);
     }
 
-
-    /*if ((device->mode != DEV2_INPUT) && (gDmaParamsidx <=16))
-       {
-       gDmaParamsarray[gDmaParamsidx][0] = pParam->hEdma;
-               gDmaParamsarray[gDmaParamsidx][1] = parentEdma;
-               gDmaParamsarray[gDmaParamsidx++][2] = gisrOutput;
-       } */
-
        if ((pDevExt->errorState == PAF_SIO_ERROR_IDLE_STAGE1) && (device->mode == DEV2_OUTPUT))
                pDevExt->errorState = PAF_SIO_ERROR_NONE;
 
         pDevExt->shutDown = 0;
 
-        //if (device->mode == DEV2_OUTPUT)
-                       //SAP_EDMA_dumpParams(5);
-
     // special case enables when not yet started
     if (pDevExt->runState == 0) {
        gSAPSpecialCase++;
         result = SAP_FTABLE_start (device);
         if (result) {
-            //SAP_DMA_FTABLE_unlock (device);
                  Hwi_restore (key);
             return result;
         }
     }
-    Hwi_restore (key); //DJDBG
+    Hwi_restore (key);
 
     return result;
 } // SAP_issue
@@ -854,7 +834,7 @@ void swapHdmi(Ptr Input, int size)
 
        }
 
-       Log_info3("SAP: Exiting swapHdmi with Frame->Addr: 0x%x, p1->addr: 0x%x, p2->addr: 0x%x ", (xdc_IArg)Input, p1, p2);
+       Log_info3("SAP: Exiting swapHdmi with Frame->Addr: 0x%x, p1->addr: 0x%x, p2->addr: 0x%x ", (xdc_IArg)Input, (xdc_IArg)p1, (xdc_IArg)p2);
 
        return;
 }
@@ -876,14 +856,7 @@ Int SAP_reclaim (DEV2_Handle device)
         return SIO2_EBADIO;
     }
 
-    // idle if necessary
-        if (pDevExt->errorState == PAF_SIO_ERROR_FATAL) {
-               Log_info1("SAP_reclaim: PAF_SIO_ERROR_FATAL,  Before Idle for device 0x%x  ", device->mode);
-            DEV2_idle (device, 1);
-            return SIO2_EBADIO;
-        }
-
-       Log_info1("SAP_reclaim: Before SEM Pend for mode: 0x%x", device->mode);
+    Log_info1("SAP_reclaim: Before SEM Pend for mode: 0x%x", device->mode);
 
     // wait for ISR to signal block completion
     //TRACE_VERBOSE((&TR_MOD, "SAP_reclaim.%d wait for ISR to signal block completion", __LINE__));
@@ -894,7 +867,6 @@ Int SAP_reclaim (DEV2_Handle device)
     }
     Log_info1("SAP_reclaim: After SEM Pend for mode: 0x%x", device->mode);
 
-#if 1
     // return error (owner must idle)
     if (pDevExt->errorState == PAF_SIO_ERROR_FATAL)
     {
@@ -902,14 +874,13 @@ Int SAP_reclaim (DEV2_Handle device)
         Log_info2("SAP_reclaim.%d, PAF_SIO_ERROR_FATAL: 0x%x", __LINE__, pDevExt->errorState);
         return PAF_SIO_ERROR_FATAL;
     }
-#endif
 
 #ifdef SAP_CACHE_SUPPORT
     // invalidate CACHE region if input -- use clean since
     //    Dont clean if was for fill.
     // since pend returned we know that head of fromdevice is valid
     pFrame = Queue_head (device->fromdevice);
-    Log_info2("SAP: Inside SAP_Reclaim with From Device Frame->Addr: 0x%x and Frame->Size: %d", pFrame->addr, pFrame->size);
+    Log_info2("SAP: Inside SAP_Reclaim with From Device Frame->Addr: 0x%x and Frame->Size: %d", (xdc_IArg)pFrame->addr, pFrame->size);
     if ((device->mode == DEV2_INPUT) && (pFrame->addr != NULL))
     {
         if(pDevExt->edmaWordSize == 2 && pDevExt->numSers == 4)
@@ -1031,7 +1002,7 @@ Int SAP_config (DEV2_Handle device, const SAP_Params *pParams)
     EDMA3_DRV_Result     edmaResult;
     Uint32                                     reqTcc;
     EDMA3_DRV_Handle   hEdma;
-    Log_info2("SAP_config.%d (0x%x)", __LINE__, device);
+    Log_info2("SAP_config.%d (0x%x)", __LINE__, (xdc_IArg)device);
 
     // cannot configure if transfer started
     if (pDevExt->runState == 1)
@@ -1228,19 +1199,12 @@ Int SAP_shutdown (DEV2_Handle device)
     
     pDevExt->shutDown = 1;
     pDevExt->numParamSetup = 0;
-    
-    /*result = SAP_DMA_FTABLE_unlock (device);
-    if (result)
-    {
-        //TRACE_TERSE((&TR_MOD, "%s.%d: SAP_DMA_FTABLE_unlock returned %d.\n", __FUNCTION__, __LINE__, result));
-        return result;
-    } */
 
     return SIO2_OK;
 } // SAP_shutdown
 
 // -----------------------------------------------------------------------------
-int gSapWatchDogThrottle = 0; //DJDBG
+int gSapWatchDogThrottle = 0;
 int gSapWatchDogIn =0;
 int gSapWatchDogOut = 0;
 int gSapWatchDogInSemPost = 0;
@@ -1257,7 +1221,7 @@ Void SAP_watchDog (Void)
     // do nothing if SAP_init not yet called
     if (!SAP_initialized)
     {
-        Log_info2("%s.%d: SAP_init not yet called.\n", __FUNCTION__, __LINE__);
+        Log_info2("%s.%d: SAP_init not yet called.\n", (xdc_IArg)__FUNCTION__, __LINE__);
         return;
     }
 
@@ -1292,19 +1256,10 @@ Void SAP_watchDog (Void)
             if(device->mode == DEV2_INPUT)
                gSapWatchDogIn++;
             else
-            {
-               //if (gSapWatchDogOut == 0)
-                       //SAP_EDMA_dumpParams(1);
                gSapWatchDogOut++;
-            }
 
             //TRACE_TERSE((&TR_MOD, "SAP_watchDog.%d, PAF_SIO_ERROR_FATAL: 0x%x", __LINE__, pDevExt->errorState));
-           /* if(gSapWatchDogThrottle == 0) //DJDBG
-            {
-               Log_info3("SAP_watchDog.%d (0x%x); THROTTLED result = 0x%x", __LINE__, device, result);
-            }
-            gSapWatchDogThrottle ++;
-            if(gSapWatchDogThrottle > 10) gSapWatchDogThrottle = 0; */
+
             // if outstanding pend then post to free owner thead
             if (!Semaphore_pend(pDevExt->sync, 0))
             {
@@ -1386,12 +1341,6 @@ void SAP_isrCallback (Uint32 tcc, EDMA3_RM_TccStatus status, Ptr context)
             //Log_info2("Before SEM_post for device: 0x%x gIsrOutput: %d", device->mode, gisrOutput);
             // signal user thread
             Semaphore_post (pDevExt->sync);
-#if 0
-            if(gIsrCnt > 10) { //DJDBG
-               Log_info1("SAP isrCallback enough interrupts! %d", gIsrCnt);
-
-            }
-#endif
         }
         else
                gIsrElseCnt++;
@@ -1439,29 +1388,29 @@ Int SAP_EDMA_setupXfer (DEV2_Handle device, XDAS_UInt32 targetEdma, XDAS_UInt32
 
     // TODO: shouldn't this just be tcc interrupt disable?
     // at least until linkage phase...
-    unsigned int key = Hwi_disable (); //DJDBG
+    unsigned int key = Hwi_disable ();
 
     if(targetEdma == NULL)
     {
        Log_info0("targetEdma is NULL");
     }
     // configure transfer
-    if(pFrame->addr == NULL) //DJDBG
+    if(pFrame->addr == NULL)
     {
         Log_info0("pFrame has NULL address?");
     }
     SAP_DMA_FTABLE_setupParam (device, targetEdma, childEdma, (XDAS_UInt32) pFrame->addr, pFrame->size);
 
     if (device->mode == DEV2_OUTPUT)
-       Log_info4("SAP: Inside SAP_EDMA_setupXfer with childEdma=0x%x & targetEdma = 0x%x; pFrame->addr = 0x%x, pFrame->size=0x%x", childEdma, targetEdma, pFrame->addr, pFrame->size);
+       Log_info4("SAP: Inside SAP_EDMA_setupXfer with childEdma=0x%x & targetEdma = 0x%x; pFrame->addr = 0x%x, pFrame->size=0x%x", childEdma, targetEdma, (xdc_IArg)pFrame->addr, pFrame->size);
 
     if (parentEdma != EDMA_HINV)
         EDMA3_DRV_linkChannel (hEdma, parentEdma, targetEdma);
 
     if (device->mode == DEV2_OUTPUT)
-               Log_info3("SAP: Inside SAP_EDMA_setupXfer linked targetEdma = 0x%x with parentEdma=0x%x on Edma=0x%x", targetEdma, parentEdma, hEdma);
+               Log_info3("SAP: Inside SAP_EDMA_setupXfer linked targetEdma = 0x%x with parentEdma=0x%x on Edma=0x%x", targetEdma, parentEdma, (xdc_IArg)hEdma);
 
-    Hwi_restore (key); //DJDBG
+    Hwi_restore (key);
 
     return SIO2_OK;
 } // SAP_setupXfer
@@ -1488,7 +1437,7 @@ Int SAP_EDMA_setupParam (DEV2_Handle device, XDAS_UInt32 targetEdma, XDAS_UInt32
    //Log_info3("%s.%d: Entered SAP_EDMA_setupParam for Target: 0x%x.\n", (xdc_IArg)__FUNCTION__, __LINE__, targetEdma);
 
     // Init opt parameter to 0 which, without being overriden, configures as:
-    //    A synchronized transfer (no FIFO mode on src or dst)
+    //    AB synchronized transfer
     //    no chaining or intermediate interrupts
     //    param is not static
     //    normal completion
@@ -1499,15 +1448,11 @@ Int SAP_EDMA_setupParam (DEV2_Handle device, XDAS_UInt32 targetEdma, XDAS_UInt32
     edmaConfig.destCIdx = 0;
     edmaConfig.srcCIdx = 0;
 
-    edmaConfig.opt |= EDMA3_DRV_OPT_SYNCDIM_SET_MASK (EDMA3_DRV_SYNC_AB); //DJDBG!
-    if (device->mode == DEV2_OUTPUT) {
-      //edmaConfig.opt |= EDMA3_DRV_OPT_DAM_SET_MASK (EDMA3_DRV_ADDR_MODE_FIFO); //DJDBG!!!
-      edmaConfig.opt |= 2;
-    }
-    else {
-       //edmaConfig.opt |= EDMA3_DRV_OPT_SAM_SET_MASK (EDMA3_DRV_ADDR_MODE_FIFO); //DJDBG!!!
-       edmaConfig.opt |= 1;
-    }
+    edmaConfig.opt |= EDMA3_DRV_OPT_SYNCDIM_SET_MASK (EDMA3_DRV_SYNC_AB);
+    if (device->mode == DEV2_OUTPUT)
+       edmaConfig.opt |= 2;            //DAM=CONST addr mode
+    else
+       edmaConfig.opt |= 1;            //SAM=CONST addr mode
 
     // if regular transfer then enable interrupt with tcc code
     if (targetEdma != pDevExt->errorEdma) {
@@ -1536,8 +1481,6 @@ Int SAP_EDMA_setupParam (DEV2_Handle device, XDAS_UInt32 targetEdma, XDAS_UInt32
                edmaConfig.cCnt= (size)/((edmaConfig.aCnt * edmaConfig.bCnt)/2);
         }
         else {
-               //if(pDevExt->edmaWordSize == 2)
-               //edmaConfig.srcAddr= (unsigned int)edmaConfig.srcAddr+ 2;
             edmaConfig.destBIdx = 0;
             edmaConfig.destAddr = (unsigned int) &sap_OVER_4LANE;
             edmaConfig.cCnt = 1;
@@ -1550,15 +1493,10 @@ Int SAP_EDMA_setupParam (DEV2_Handle device, XDAS_UInt32 targetEdma, XDAS_UInt32
         if (addr) {
             edmaConfig.srcCIdx  = pDevExt->edmaWordSize * pDevExt->numSers ;
             edmaConfig.srcAddr  = addr;
-            //Edma3_CacheFlush ((unsigned int) addr, (size+3)/4);
         }
         else {
             edmaConfig.srcBIdx  = 0;
             edmaConfig.srcAddr  = (unsigned int) &sap_UNDER[0];
-#if 0
-            //edmaConfig.cCnt = (SAP_UNDER_LEN * sizeof(int))/(edmaConfig.aCnt * edmaConfig.bCnt); //DJDBG
-            edmaConfig.cCnt = SAP_UNDER_LEN; //DJDBG, if underrun have frame of silence
-#endif
         }
     }
     edmaConfig.srcAddr  = (unsigned int) getGlobalAddr(edmaConfig.srcAddr);
@@ -1572,7 +1510,7 @@ Int SAP_EDMA_setupParam (DEV2_Handle device, XDAS_UInt32 targetEdma, XDAS_UInt32
 
     if (device->mode == DEV2_OUTPUT) {
         Log_info5("SAP: Inside SAP_EDMA_setupParam: size=0x%x, targetEdma = 0x%x, CCNT = %d with dest-addr: 0x%x and OPT=0x%x", size, targetEdma, edmaConfig.cCnt, edmaConfig.destAddr, edmaConfig.opt);
-        Log_info5("SAP: Inside SAP_EDMA_setupParam: aCnt=0x%x, bCnt = 0x%x; linked targetEdma = 0x%x with childEdma=0x%x on Edma=0x%x", edmaConfig.aCnt, edmaConfig.bCnt, targetEdma, childEdma, hEdma );
+        Log_info5("SAP: Inside SAP_EDMA_setupParam: aCnt=0x%x, bCnt = 0x%x; linked targetEdma = 0x%x with childEdma=0x%x on Edma=0x%x", edmaConfig.aCnt, edmaConfig.bCnt, targetEdma, childEdma, (xdc_IArg)hEdma );
         }
 
     return SIO2_OK;