PASDK-258:Merge remote-tracking branch 'origin/dev_pasdk_pp_pasdk258HigherSampleRateS...
[processor-sdk/performance-audio-sr.git] / pasdk / test_dsp / sap / sap_d10.c
index 7d5f993b59d95cc0c549783522f047e2733e8204..5eb381dd9d54cb0f037cabd1d5e4ba16d4e9beaa 100644 (file)
@@ -852,7 +852,7 @@ static int manageInput (DEV2_Handle device, const SAP_D10_Rx_Params *pParams, PA
 
         pStatusIn->emphasis = PAF_IEC_PREEMPHASIS_NO;
 
 
         pStatusIn->emphasis = PAF_IEC_PREEMPHASIS_NO;
 
-#ifndef _ENABLE_BENCHMARK_PCMHSR_SRC_CAR_   
+#ifndef ___ENABLE_BENCHMARK_PCMHSR_SRC_CAR_  //TODO: For all the cases it works. 
         //
         // Input interface rate hard-coded to 192 kHz to avoid I2C transactions.
         // Temporary fix works for EC3 and MLP/MAT formats.
         //
         // Input interface rate hard-coded to 192 kHz to avoid I2C transactions.
         // Temporary fix works for EC3 and MLP/MAT formats.