[processor-sdk/performance-audio-sr.git] / processor_audio_sdk_1_00_00_00 / pasdk / common / aspDecOpCircBuf_common.h
diff --git a/processor_audio_sdk_1_00_00_00/pasdk/common/paf_decOpCircBuf.h b/processor_audio_sdk_1_00_00_00/pasdk/common/aspDecOpCircBuf_common.h
similarity index 57%
rename from processor_audio_sdk_1_00_00_00/pasdk/common/paf_decOpCircBuf.h
rename to processor_audio_sdk_1_00_00_00/pasdk/common/aspDecOpCircBuf_common.h
index 96d4d4c6ab046497e474f92c668948801758d8dc..f3b90f4d545b91f203628047ed84d73e7b789a2f 100644 (file)
rename from processor_audio_sdk_1_00_00_00/pasdk/common/paf_decOpCircBuf.h
rename to processor_audio_sdk_1_00_00_00/pasdk/common/aspDecOpCircBuf_common.h
index 96d4d4c6ab046497e474f92c668948801758d8dc..f3b90f4d545b91f203628047ed84d73e7b789a2f 100644 (file)
*
*/
-#ifndef _DEC_OP_CIRC_BUF_H_
-#define _DEC_OP_CIRC_BUF_H_
+#ifndef _ASP_DECOP_CB_COMMON_H_
+#define _ASP_DECOP_CB_COMMON_H_
#include <xdc/std.h>
#include "paftyp.h"
-#define PAF_DECOP_CB_SOK ( 0 ) // ok
-#define PAF_DECOP_CB_INIT_INV_SOURCE_SEL ( -1 ) // error: invalid source selection on init
-#define PAF_DECOP_CB_WRITE_OVERFLOW ( -2 ) // error: write overflow
-#define PAF_DECOP_CB_READ_UNDERFLOW ( -3 ) // error: read underflow
-#define PAF_DECOP_CB_READ_INVSTATE ( -4 ) // error: circular buffer invalid state on read
+#define ASP_DECOP_CB_SOK ( 0 ) // ok
+
+#define ASP_DECOP_CB_MAX_NUM_AF ( 4 ) // decoder output circular buffer maximum number audio frames
+#define ASP_DECOP_CB_MAX_NUM_PCM_CH ( 16 ) // decoder output circular buffer maximum number audio PCM channels
+#define ASP_DECOP_CB_MAX_NUM_PCM_FRAMES ( 2 ) // decoder output circular buffer maximum number PCM frames //Qin - Increased to prevent cb overflow for ddp.
+#define ASP_DECOP_CB_MAX_PCM_FRAME_LEN ( 6*256 ) // decoder output circular buffer maximum PCM frame length
+#define ASP_DECOP_CB_PCM_BUF_SZ ( ASP_DECOP_CB_MAX_NUM_PCM_CH * ASP_DECOP_CB_MAX_NUM_PCM_FRAMES * ASP_DECOP_CB_MAX_PCM_FRAME_LEN )
-#define PAF_DECOP_CB_MAX_NUM_AF ( 4 ) // decoder output circular buffer maximum number audio frames
-#define PAF_DECOP_CB_MAX_NUM_PCM_CH ( 16 ) // decoder output circular buffer maximum number audio PCM channels
-#define PAF_DECOP_CB_MAX_NUM_PCM_FRAMES ( 2 ) // decoder output circular buffer maximum number PCM frames //Qin - Increased to prevent cb overflow for ddp.
-#define PAF_DECOP_CB_MAX_PCM_FRAME_LEN ( 6*256 ) // decoder output circular buffer maximum PCM frame length
-#define PAF_DECOP_CB_PCM_BUF_SZ ( PAF_DECOP_CB_MAX_NUM_PCM_CH * PAF_DECOP_CB_MAX_NUM_PCM_FRAMES * PAF_DECOP_CB_MAX_PCM_FRAME_LEN )
// Decoder output circular buffer
typedef struct PAF_AST_DecOpCircBuf
Int8 errOvrCnt; // overflow count
} PAF_AST_DecOpCircBuf;
-// Initialize circular buffer
-Int cbInit(
- Int8 sourceSelect, // source select (PCM, DDP, etc.)
- Int16 decOpFrameLen, // decoder output frame length (PCM samples)
- Int16 strFrameLen, // stream frame length (PCM samples)
- PAF_AST_DecOpCircBuf *pCb, // decoder output circular buffer
- Int8 resetRwFlags // whether to reset reader, writer, and empty flags
-);
-
-// Start writes to circular buffer
-Int cbWriteStart(
- PAF_AST_DecOpCircBuf *pCb // decoder output circular buffer
-);
-
-// Stop writes to circular buffer
-Int cbWriteStop(
- PAF_AST_DecOpCircBuf *pCb // decoder output circular buffer
-);
-
-// Start reads from circular buffer
-Int cbReadStart(
- PAF_AST_DecOpCircBuf *pCb // decoder output circular buffer
-);
-
-// Stop reads from circular buffer
-Int cbReadStop(
- PAF_AST_DecOpCircBuf *pCb // decoder output circular buffer
-);
-
-// Read audio frame from circular buffer
-Int cbReadAf(
- PAF_AST_DecOpCircBuf *pCb, // decoder output circular buffer
- PAF_AudioFrame *pAfRd // audio frame into which to read
-);
-
-// Write audio frame to circular buffer
-Int cbWriteAf(
- PAF_AST_DecOpCircBuf *pCb, // decoder output circular buffer
- PAF_AudioFrame *pAfWrt // audio frame from which to write
-);
-
-// Get next audio frame to write in circular buffer
-Int cbGetNextWriteAf(
- PAF_AST_DecOpCircBuf *pCb, // decoder output circular buffer
- PAF_AudioFrame **ppAfWrt // audio frame next to be written
-);
-
// Output log of circular buffer control variables (debug)
Int cbLog(
PAF_AST_DecOpCircBuf *pCb,
char *locInfo
);
-#endif /* _DEC_OP_CIRC_BUF_H_ */
+#endif /* _ASP_DECOP_CB_COMMON_H_ */