[processor-sdk/performance-audio-sr.git] / processor_audio_sdk_1_00_00_00 / pasdk / common / audioStreamProc_config.h
diff --git a/processor_audio_sdk_1_00_00_00/pasdk/common/audioStreamProc_config.h b/processor_audio_sdk_1_00_00_00/pasdk/common/audioStreamProc_config.h
index 53ed9b04e2b3d5fe42477f6a34f3728910fd0c38..e8f3ab626047b0c1bb7a018423949d554cfb9b1a 100644 (file)
// Framework -- Configuration Declarations
//
-#ifndef _AS1_F2_CONFIG_H_
-#define _AS1_F2_CONFIG_H_
+#ifndef _ASP_CONFIG_H_
+#define _ASP_CONFIG_H_
#include <xdc/std.h>
//#include <ti/procsdk_audio/procsdk_audio_typ.h>
PAF_ASP_Chain decChainData;
ALG_Handle decAlg[PAF_SOURCE_N];
PAF_AudioFrame *pAudioFrame;
- PAF_DecodeOpCircBuf decOpCb;
} PAF_AST_Decode;
typedef struct PAF_AST_Stream {
#endif
typedef struct PAF_AST_Config {
- Int as;
- ACP_Handle acp;
- ACP_Handle acpSlave;
- PAF_AST_InpBuf *xInp; /* INPUT1 -INPUTN */
- PAF_AST_Decode *xDec; /* DECODE1-DECODEN */
- PAF_AST_Stream *xStr; /* STREAM1-STREAMN */
- PAF_AST_Encode *xEnc; /* ENCODE1-ENCODEN */
- PAF_AST_OutBuf *xOut; /* OUTPUT1-OUTPUTN */
- SmInt masterDec; // these two are computer based on MASTER input
- SmInt masterStr;
+ Int as;
+ ACP_Handle acp;
+ //ACP_Handle acpSlave;
+ PAF_AST_InpBuf *xInp; /* INPUT1 -INPUTN */
+ PAF_AST_Decode *xDec; /* DECODE1-DECODEN */
+ PAF_AST_Stream *xStr; /* STREAM1-STREAMN */
+ PAF_AST_Encode *xEnc; /* ENCODE1-ENCODEN */
+ PAF_AST_OutBuf *xOut; /* OUTPUT1-OUTPUTN */
+ PAF_AST_DecOpCircBuf *xDecOpCb; /* DECODE1-DECODEN */
+ SmInt masterDec; // these two are computer based on MASTER input
+ SmInt masterStr;
#ifdef HSE_MSGQ
- PAF_AST_MQ mq;
+ PAF_AST_MQ mq;
#endif
} PAF_AST_Config;
extern PAF_AST_Config *pC; /* Global configuration pointer */
-#endif /* _AS1_F2_CONFIG_H_ */
+#endif /* _ASP_CONFIG_H_ */