[processor-sdk/performance-audio-sr.git] / processor_audio_sdk_1_00_00_00 / pasdk / common / paf_alg_malloc.c
diff --git a/processor_audio_sdk_1_00_00_00/pasdk/common/paf_alg_malloc.c b/processor_audio_sdk_1_00_00_00/pasdk/common/paf_alg_malloc.c
index 463cd9d2477224640870f4630c8e9d195e956b4c..b613bf75109e38f285acc8e6ca1dc0037e409392 100644 (file)
gPafHeapIdInt1, (HeapMem_Handle)pafHeapMgr_readHeapHandle(gPafHeapIdInt1),
gPafHeapIdExt, (HeapMem_Handle)pafHeapMgr_readHeapHandle(gPafHeapIdExt),
gPafHeapIdInt1Shm, (HeapMem_Handle)pafHeapMgr_readHeapHandle(gPafHeapIdInt1Shm),
+ gPafHeapIdExtShm, (HeapMem_Handle)pafHeapMgr_readHeapHandle(gPafHeapIdExtShm),
0);
TRACE_GEN((&TR_MOD, "PAF_ALG_allocMemory_.%d: alloc %d bytes from space %d", __LINE__, memTab[i].size, memTab[i].space));
//if(!(memTab[i].base=(void *)MEM_alloc(
{
switch(space)
{
- case IALG_SARAM: /* IALG_SARAM0 = IALG_SARAM : Normally used for IRAM. */
+ case IALG_SARAM: /* IALG_SARAM0 = IALG_SARAM : Normally used for IRAM */ // FL: K2G: used for L2 on DSP
TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeapId_.%d: IALG_SARAM (0x%x) 0x%x", __LINE__, space, p->iHeapId));
return p->iHeapId;
- case IALG_EXTERNAL: // normally external SDRAM
+ case IALG_EXTERNAL: // normally external SDRAM // FL: K2G: used for DDR local memory
TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeapId_.%d: IALG_EXTERNAL (0x%x) 0x%x", __LINE__, space, p->eHeapId));
return p->eHeapId;
- case IALG_SARAM1:
+ case IALG_SARAM1: // FL: K2G: used for MSMC local memory
TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeapId_.%d: IALG_SARAM1 (0x%x) 0x%x", __LINE__, space, p->lHeapId));
return p->lHeapId;
- case IALG_SARAM2:
- TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeapId_.%d: IALG_SARAM2 (0x%x) 0x%x", __LINE__, space, p->lHeapIdShm));
+ case IALG_SARAM2: // FL: K2G: used for MSMC shared memory
+ TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeapId_.%d: IALG_SARAM2 (IALG_SARAM_SHM) (0x%x) 0x%x", __LINE__, space, p->lHeapIdShm));
return p->lHeapIdShm;
case IALG_DARAM0: // Can't use this because it is zero and overridden
TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeapId_.%d: IALG_DARAM2 (0x%x) 0x%x", __LINE__, space, p->iHeapId));
return p->iHeapId; // not normally used.
- case IALG_ESDATA: // not normally used.
- TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeapId_.%d: IALG_ESDATA (0x%x) 0x%x", __LINE__, space, p->eHeapId));
- return p->eHeapId;
+ case IALG_ESDATA: // FL: K2G: used for DDR shared memory
+ TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeapId_.%d: IALG_ESDATA (IALG_EXTERNAL_SHM) (0x%x) 0x%x", __LINE__, space, p->eHeapIdShm));
+ return p->eHeapIdShm;
default:
TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeapId_.%d: default (0x%x) 0x%x", __LINE__, space, p->eHeapId));
{
switch(space)
{
- case IALG_SARAM: /* IALG_SARAM0 = IALG_SARAM : Normally used for IRAM. */
+ case IALG_SARAM: /* IALG_SARAM0 = IALG_SARAM : Normally used for IRAM. */ // FL: K2G: used for L2 on DSP
TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeap_.%d: IALG_SARAM (0x%x) 0x%x", __LINE__, space, p->iHeapId));
return p->hIHeap;
- case IALG_EXTERNAL: // normally external SDRAM
+ case IALG_EXTERNAL: // normally external SDRAM // FL: K2G: used for DDR local memory
TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeap_.%d: IALG_EXTERNAL (0x%x) 0x%x", __LINE__, space, p->eHeapId));
return p->hEHeap;
- case IALG_SARAM1: // Used by Dolby Digital
+ case IALG_SARAM1: // FL: K2G: used for MSMC local memory
TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeap_.%d: IALG_SARAM1 (0x%x) 0x%x", __LINE__, space, p->lHeapId));
return p->hLHeap;
case IALG_SARAM2:
- TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeap_.%d: IALG_SARAM2 (0x%x) 0x%x", __LINE__, space, p->iHeapId));
+ TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeap_.%d: IALG_SARAM2 (IALG_SARAM_SHM) (0x%x) 0x%x", __LINE__, space, p->lHeapIdShm));
return p->hLHeapShm;
case IALG_DARAM0: // Can't use this because it is zero and overridden
TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeap_.%d: IALG_DARAM2 (0x%x) 0x%x", __LINE__, space, p->iHeapId));
return p->hIHeap; // not normally used.
- case IALG_ESDATA: // not normally used.
- TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeap_.%d: IALG_ESDATA (0x%x) 0x%x", __LINE__, space, p->eHeapId));
- return p->hEHeap;
+ case IALG_ESDATA: // FL: K2G: used for DDR shared memory
+ TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeap_.%d: IALG_ESDATA (0x%x) 0x%x", __LINE__, space, p->eHeapIdShm));
+ return p->hEHeapShm;
default:
TRACE_GEN((&TR_MOD, "PAF_ALG_memSpaceToHeap_.%d: default (0x%x) 0x%x", __LINE__, space, p->eHeapId));
HeapMem_Handle hEHeap,
Int lHeapIdShm,
HeapMem_Handle hLHeapShm,
+ Int eHeapIdShm,
+ HeapMem_Handle hEHeapShm,
Int clr
)
{
p->lHeapId = lHeapId;
p->eHeapId = eHeapId;
p->lHeapIdShm = lHeapIdShm;
+ p->eHeapIdShm = eHeapIdShm;
/* initialize heap handles */
p->hIHeap = hIHeap;
p->hLHeap = hLHeap;
p->hEHeap = hEHeap;
p->hLHeapShm = hLHeapShm;
+ p->hEHeapShm = hEHeapShm;
/* initialize clear flag */
p->clr=clr;