Add support for DDR shared heap. Note:algs use IALG_EXTERNAL_SHM, which is IALG_ESDATA.
[processor-sdk/performance-audio-sr.git] / processor_audio_sdk_1_00_00_00 / pasdk / common / paf_alg_print.c
index 9d500a268c611a3f29fae16bf68501e4f83f43d1..9385b44440e9eb530b8740ff5b3159c20b64c705 100644 (file)
@@ -194,7 +194,7 @@ PAF_ALG_headerPrint()
     printf("\n\nAlgorithm Memory requirement:\n");
     printf("  Key:  \n");
     printf("    Beta ID can be decoded from stdbeta.h, oembeta.h or cusbeta.h in pa\\sio\\acp1.\n");
-    printf("    The number in parentheses is the heap.  (0) is L2.  (1) is MSMC.  (2) is DDR3.  (3) is MSMC SHM.\n");
+    printf("    The number in parentheses is the heap.  (0) is L2.  (1) is MSMC.  (2) is DDR3.  (3) is MSMC SHM.  (4) is DDR SHM.\n");
     printf("%8s\t","BetaId");
     for(i=PAF_IALG_COMMON_MEM0;i<=PAF_IALG_COMMON_MEMN;++i){
         if(i==0) printf("%8s\t","SCRATCH");