[processor-sdk/performance-audio-sr.git] / processor_audio_sdk_1_00_00_00 / pasdk / common / paf_alg_print.c
diff --git a/processor_audio_sdk_1_00_00_00/pasdk/common/paf_alg_print.c b/processor_audio_sdk_1_00_00_00/pasdk/common/paf_alg_print.c
index 9d500a268c611a3f29fae16bf68501e4f83f43d1..9385b44440e9eb530b8740ff5b3159c20b64c705 100644 (file)
printf("\n\nAlgorithm Memory requirement:\n");
printf(" Key: \n");
printf(" Beta ID can be decoded from stdbeta.h, oembeta.h or cusbeta.h in pa\\sio\\acp1.\n");
- printf(" The number in parentheses is the heap. (0) is L2. (1) is MSMC. (2) is DDR3. (3) is MSMC SHM.\n");
+ printf(" The number in parentheses is the heap. (0) is L2. (1) is MSMC. (2) is DDR3. (3) is MSMC SHM. (4) is DDR SHM.\n");
printf("%8s\t","BetaId");
for(i=PAF_IALG_COMMON_MEM0;i<=PAF_IALG_COMMON_MEMN;++i){
if(i==0) printf("%8s\t","SCRATCH");