[processor-sdk/performance-audio-sr.git] / processor_audio_sdk_1_00_00_00 / pasdk / test_dsp / framework / audioStreamOutProc.c
diff --git a/processor_audio_sdk_1_00_00_00/pasdk/test_dsp/framework/audioStreamOutProc.c b/processor_audio_sdk_1_00_00_00/pasdk/test_dsp/framework/audioStreamOutProc.c
index 30228251423eb2865377898a9e3c25ec6c1c7322..c883b1caf663398d5bf6ab2d105919e68c2cd6d2 100644 (file)
const PAF_AST_Patchs *pQ
)
{
+ PAF_AST_Config *pC; /* Local configuration pointer */
Int as; /* Audio Stream Number (1, 2, etc.) */
Int z; /* input/encode/stream/decode/output counter */
Int i; /* phase */
Log_info0("Enter taskAsopFxn()");
- //
- // Audio Framework Configuration (*pC):
- //
- pC = &gPAF_AST_config;
-
- TRACE_TERSE1("TaskAsop: Started with betaPrimeValue=%d.", gBetaPrimeValue);
- as = pC->as; /* Audio Stream Number (1, 2, etc.) */
-
//
// Audio Framework Parameters & Patch (*pP, *pQ)
//
if (!pP)
{
- TRACE_TERSE1("TaskAsop: AS%d: No Parameters defined. Exiting.", as);
+ TRACE_TERSE0("TaskAsop: No Parameters defined. Exiting.");
LINNO_RPRT(TaskAsop, -1);
return;
}
if (!pQ)
{
- TRACE_TERSE1("TaskAsip: AS%d: No Patchs defined. Exiting.", as);
+ TRACE_TERSE0("TaskAsip: No Patchs defined. Exiting.");
LINNO_RPRT(TaskAsop, -1);
return;
}
+ //
+ // Audio Framework Configuration (*pC):
+ //
+ pC = &gPAF_AST_config;
+ as = pC->as; /* Audio Stream Number (1, 2, etc.) */
+ TRACE_TERSE1("TaskAsop: Started with AS%d.", as);
+
//
// Initialize message log trace and line number reporting
//
Int z; /* decode/encode counter */
Int errno; /* error number */
Int zO, zS;
- PAF_DecodeOpCircBuf *pCb; /* decoder output circular buffer */
+ PAF_AST_DecOpCircBuf *pCb; /* decoder output circular buffer */
for (z=DECODE1; z < DECODEN; z++)
{
// Start decoder output circular buffer reads
- pCb = &pC->xDec[z].decOpCb;
+ pCb = &pC->xDecOpCb[z];
errno = cbReadStart(pCb);
if (errno)
{
)
{
Int z; /* decode/stream counter */
- PAF_DecodeOpCircBuf *pCb;
+ PAF_AST_DecOpCircBuf *pCb; /* decoder output circular buffer */
PAF_AudioFrame *pAfRd;
Int cbErrno;
Int errno;
//
// (***) FL: read circular buffer
//
- pCb = &pC->xDec[z].decOpCb;
+ pCb = &pC->xDecOpCb[z];
pAfRd = pC->xStr[zS].pAudioFrame;
cbErrno = cbReadAf(pCb, pAfRd);
if (cbErrno != 0)
Int as = pC->as; /* Audio Stream Number (1, 2, etc.) */
Int z; /* decode/encode counter */
Int errno; /* error number */
- PAF_DecodeOpCircBuf *pCb; /* decoder output circular buffer */
+ PAF_AST_DecOpCircBuf *pCb; /* decoder output circular buffer */
(void)as; // clear compiler warning in case not used with tracing disabled
for (z=DECODE1; z < DECODEN; z++)
{
// Stop decoder output circular buffer reads
- pCb = &pC->xDec[z].decOpCb;
+ pCb = &pC->xDecOpCb[z];
errno = cbReadStop(pCb);
if (errno)
{