]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/performance-audio-sr.git/blobdiff - processor_audio_sdk_1_00_00_00/pasdk/test_dsp/sap/sap_d10.c
Add Govind's changes for new HSR4/interconnect boards -- explicitly check HSR4 readys...
[processor-sdk/performance-audio-sr.git] / processor_audio_sdk_1_00_00_00 / pasdk / test_dsp / sap / sap_d10.c
index 1e8b3755d5022a35f353eae9cfe646746a1e2a5b..3b2034b09641eca1f0d88894a5923a04afe50a93 100644 (file)
@@ -153,7 +153,7 @@ static const unsigned char clkxDivHDMI[PAF_SAMPLERATE_N] =
     0x8,  //PAF_SAMPLERATE_UNKNOWN
     0x8,  //PAF_SAMPLERATE_NONE
     0x8,  //PAF_SAMPLERATE_32000HZ
-    0x8,  //PAF_SAMPLERATE_44100HZ
+    0x2,  //PAF_SAMPLERATE_44100HZ
     0x2,  //PAF_SAMPLERATE_48000HZ
     0x4,  //PAF_SAMPLERATE_88200HZ
     0x4,  //PAF_SAMPLERATE_96000HZ
@@ -704,10 +704,11 @@ static inline XDAS_Int32 initD10 (DEV2_Handle device)
                return status;
        }
 
-#if 0
+#if 1
        /* Setup HSR41 for HDMI input operation */
        //status = platformAudioSelectClkSrc(AUDIO_CLK_SRC_I2S);
        /* Initialize the HDMI Card      */
+    while(HDMIGpioGetState());
        status = audioHDMIConfig();
        if(status != Platform_EOK)
        {