[processor-sdk/performance-audio-sr.git] / processor_audio_sdk_1_00_00_00 / pasdk / test_dsp / sap / sap_d10.c
diff --git a/processor_audio_sdk_1_00_00_00/pasdk/test_dsp/sap/sap_d10.c b/processor_audio_sdk_1_00_00_00/pasdk/test_dsp/sap/sap_d10.c
index 7531aa93eeccc678bbb999c5cdf07c794844cd3a..3b2034b09641eca1f0d88894a5923a04afe50a93 100644 (file)
0x8, //PAF_SAMPLERATE_UNKNOWN
0x8, //PAF_SAMPLERATE_NONE
0x8, //PAF_SAMPLERATE_32000HZ
- 0x8, //PAF_SAMPLERATE_44100HZ
+ 0x2, //PAF_SAMPLERATE_44100HZ
0x2, //PAF_SAMPLERATE_48000HZ
0x4, //PAF_SAMPLERATE_88200HZ
0x4, //PAF_SAMPLERATE_96000HZ
/* Setup HSR41 for HDMI input operation */
//status = platformAudioSelectClkSrc(AUDIO_CLK_SRC_I2S);
/* Initialize the HDMI Card */
+ while(HDMIGpioGetState());
status = audioHDMIConfig();
if(status != Platform_EOK)
{