[processor-sdk/performance-audio-sr.git] / processor_audio_sdk_1_00_00_00 / psdk_cust / ipc_3_43_00_00_eng / docs / cdoc / ti / sdo / ipc / family / doc-files / procNamesHead.inc
diff --git a/processor_audio_sdk_1_00_00_00/psdk_cust/ipc_3_43_00_00_eng/docs/cdoc/ti/sdo/ipc/family/doc-files/procNamesHead.inc b/processor_audio_sdk_1_00_00_00/psdk_cust/ipc_3_43_00_00_eng/docs/cdoc/ti/sdo/ipc/family/doc-files/procNamesHead.inc
+++ /dev/null
@@ -1,47 +0,0 @@
-<HTML>
-<HEAD>
-<TITLE>IPC Supported Devices and Processor Names</TITLE>
-<STYLE TYPE="text/css" MEDIA=screen>
-<!--
- .bold { font-weight: bolder; color: black; }
- .shaded { background: rgb(234,234,234); }
- td,th { font-family: verdana, arial, sans-serif;
- font-size: 80%;
- line-height: 1.5em;
- cursor: default;
- text-align: left;
- padding: 5px;
- }
- h2, th { color: rgb(0,127,102); }
- a { color: black; text-decoration: underline; }
- a:hover { color: rgb(0,127,102); }
- body { font-family: verdana, arial, sans-serif;
- background: white; padding: .35in}
- .xdocHdrSummary
- {
- color: rgb(0,127,102);
- font-size: 155%;
- font-weight: bold;
- line-height: 1.2em;
- margin: 0 0 1em .20in;
- }
-
- .xdocDate { border-top: 1px solid #e2dcc8;
- margin-top: .5in;
- color: rgb(0,127,102);
- font-size: 95%;
- text-align: right;
- }
-
--->
-</STYLE>
-</HEAD>
-<BODY>
-<H2>Supported Devices and Valid Processor Names</H2>
-<P>The processor names listed for each device are the only
- valid names that can be used for configuration of the
- MultiProc module. Refer to the
- <a href="../../../utils/MultiProc.html">cdoc for MultiProc</a> for
- more information.</P>
-<TABLE BORDER="1">
-<TR><TH>Device name</TH><TH>Valid processor names</TH></TR>