]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/performance-audio-sr.git/blobdiff - psdk_cust/libarch_k2g_1_0_1_0/docs/doxygen/latex/dc/da2/lib__utils_8h.tex
PASDK-258:Add LibArch release from Jianzhong
[processor-sdk/performance-audio-sr.git] / psdk_cust / libarch_k2g_1_0_1_0 / docs / doxygen / latex / dc / da2 / lib__utils_8h.tex
diff --git a/psdk_cust/libarch_k2g_1_0_1_0/docs/doxygen/latex/dc/da2/lib__utils_8h.tex b/psdk_cust/libarch_k2g_1_0_1_0/docs/doxygen/latex/dc/da2/lib__utils_8h.tex
new file mode 100644 (file)
index 0000000..64d5e8a
--- /dev/null
@@ -0,0 +1,13 @@
+\hypertarget{lib__utils_8h}{\section{src/lib\-\_\-utils.h File Reference}
+\label{lib__utils_8h}\index{src/lib\-\_\-utils.\-h@{src/lib\-\_\-utils.\-h}}
+}
+{\ttfamily \#include $<$ti/csl/csl\-\_\-tsc.\-h$>$}\\*
+\subsection*{Functions}
+\begin{DoxyCompactItemize}
+\item 
+static int \hyperlink{group__libarch__utils_ga2dc4317fe6b9d654c7ec71eba4704bcd}{lib\-\_\-get\-\_\-core\-I\-D} ()
+\begin{DoxyCompactList}\small\item\em Function lib\-\_\-get\-\_\-core\-I\-D returns the D\-S\-P Core Number of the core currently executing this code. \end{DoxyCompactList}\item 
+static void \hyperlink{group__libarch__utils_ga096530c8e2e792e83ba9c9823cc6294b}{lib\-\_\-clock\-\_\-enable} (void)
+\begin{DoxyCompactList}\small\item\em Function lib\-\_\-clock\-\_\-enable enables the time stamp counter. \end{DoxyCompactList}\item 
+static uint64\-\_\-t \hyperlink{group__libarch__utils_gaf9a1a5dcb6e29a015c25b6e4b28623f5}{lib\-\_\-clock\-\_\-read} (void)
+\begin{DoxyCompactList}\small\item\em Function lib\-\_\-clock\-\_\-read returns the 64-\/bit clock register of the core currently executing this code. \end{DoxyCompactList}\end{DoxyCompactItemize}