]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/performance-audio-sr.git/blobdiff - psdk_cust/pdk_k2g_1_0_1_0_eng/packages/ti/board/src/idkAM572x/device/enet_phy.h
PASDK-258:Update PDK eng to 1.0.1.1. Using build number to differentiate PDK eng...
[processor-sdk/performance-audio-sr.git] / psdk_cust / pdk_k2g_1_0_1_0_eng / packages / ti / board / src / idkAM572x / device / enet_phy.h
diff --git a/psdk_cust/pdk_k2g_1_0_1_0_eng/packages/ti/board/src/idkAM572x/device/enet_phy.h b/psdk_cust/pdk_k2g_1_0_1_0_eng/packages/ti/board/src/idkAM572x/device/enet_phy.h
deleted file mode 100644 (file)
index da054ed..0000000
+++ /dev/null
@@ -1,235 +0,0 @@
-/**
- * cpsw_miimdio.h
- *
- *
- * Copyright (c) 2012 Texas Instruments Incorporated ALL RIGHTS RESERVED
- *
-*/
-#ifndef _ENETPHY_H
-#define _ENETPHY_H
-
-//#include "cpsw_nimu_eth.h"
-
-#ifdef __cplusplus
-extern "C" {
-#endif
-
-/***************************************************************************
-**
-**         M D I O  R E G I S T E R  A C C E S S  M A C R O S
-**
-***************************************************************************/
-
-#define         MDIO_USERACCESS_DATA   (0xFFFF)
-#define         MDIO_USERPHYSEL_LINKSEL         (1 << 7)
-
-/****************************************************************************/
-/*                                                                          */
-/*         P H Y   R E G I S T E R  D E F I N I T I O N S                   */
-/*                                                                          */
-/****************************************************************************/
-
-/* PHY register offset definitions */
-#define ENETPHY_BCR                           (0u)
-#define ENETPHY_BSR                           (1u)
-#define ENETPHY_ID1                           (2u)
-#define ENETPHY_ID2                           (3u)
-#define ENETPHY_AUTONEG_ADV                   (4u)
-#define ENETPHY_LINK_PARTNER_ABLTY            (5u)
-#define ENETPHY_1000BT_CONTROL                (9u)
-#define ENETPHY_1000BT_STATUS                 (0x0A)
-
-/* PHY status definitions */
-#define ENETPHY_ID_SHIFT                      (16u)
-#define ENETPHY_SOFTRESET                     (0x8000)
-#define ENETPHY_AUTONEG_ENABLE                (0x1000u)
-#define ENETPHY_AUTONEG_RESTART               (0x0200u)
-#define ENETPHY_AUTONEG_COMPLETE              (0x0020u)
-#define ENETPHY_AUTONEG_INCOMPLETE            (0x0000u)
-#define ENETPHY_AUTONEG_STATUS                (0x0020u)
-#define ENETPHY_AUTONEG_ABLE                  (0x0008u)
-#define ENETPHY_LPBK_ENABLE                   (0x4000u)
-#define ENETPHY_LINK_STATUS                   (0x0004u)
-
-/* PHY ID. The LSB nibble will vary between different phy revisions */
-#define ENETPHY_ID_REV_MASK                   (0x0000000Fu)
-
-/* Pause operations */
-#define ENETPHY_PAUSE_NIL                     (0x0000u)
-#define ENETPHY_PAUSE_SYM                     (0x0400u)
-#define ENETPHY_PAUSE_ASYM                    (0x0800u)
-#define ENETPHY_PAUSE_BOTH_SYM_ASYM           (0x0C00u)
-
-/* 1000 Base-T capabilities */
-#define ENETPHY_NO_1000BT                     (0x0000u)
-#define ENETPHY_1000BT_HD                     (0x0100u)
-#define ENETPHY_1000BT_FD                     (0x0200u)
-
-/* 100 Base TX Full Duplex capablity */
-#define ENETPHY_100BTX_HD                     (0x0000u)
-#define ENETPHY_100BTX_FD                     (0x0100u)
-
-/* 100 Base TX capability */
-#define ENETPHY_NO_100BTX                     (0x0000u)
-#define ENETPHY_100BTX                        (0x0080u)
-
-/* 10 BaseT duplex capabilities */
-#define ENETPHY_10BT_HD                       (0x0000u)
-#define ENETPHY_10BT_FD                       (0x0040u)
-
-/* 10 BaseT ability*/
-#define ENETPHY_NO_10BT                       (0x0000u)
-#define ENETPHY_10BT                          (0x0020u)
-
-#define ENETPHY_LINK_PARTNER_1000BT_FD        (0x0800u)
-#define ENETPHY_LINK_PARTNER_1000BT_HD        (0x0400u)
-
-/* Speed settings for BCR register */
-#define ENETPHY_SPEED_MASK                    (0xDFBF)
-#define ENETPHY_SPEED_10MBPS                  (0x0000u)
-#define ENETPHY_SPEED_100MBPS                 (0x2000u)
-#define ENETPHY_SPEED_1000MBPS                (0x0040)
-
-/* Duplex settings for BCR register */
-#define ENETPHY_FULL_DUPLEX                   (0x0100)
-
-#define ENETPHY_CONTROL_REG       0
-  #define MII_ENETPHY_RESET           (1<<15)
-  #define MII_ENETPHY_LOOP            (1<<14)
-  #define MII_ENETPHY_100             (1<<13)
-  #define MII_AUTO_NEGOTIATE_EN   (1<<12)
-  #define MII_ENETPHY_PDOWN           (1<<11)
-  #define MII_ENETPHY_ISOLATE         (1<<10)
-  #define MII_RENEGOTIATE         (1<<9)
-  #define MII_ENETPHY_FD              (1<<8)
-  #define MII_ENETPHY_1000            (1<<6)
-
-#define ENETPHY_STATUS_REG        1
-  #define MII_NWAY_COMPLETE       (1<<5)
-  #define MII_NWAY_CAPABLE        (1<<3)
-  #define MII_ENETPHY_LINKED          (1<<2)
-
-#define ENETPHY_IDENT_REG         2
-#define NWAY_ADVERTIZE_REG    4
-#define NWAY_REMADVERTISE_REG 5
-  #define MII_NWAY_FD100          (1<<8)
-  #define MII_NWAY_HD100          (1<<7)
-  #define MII_NWAY_FD10           (1<<6)
-  #define MII_NWAY_HD10           (1<<5)
-  #define MII_NWAY_SEL            (1<<0)
-
-#define NWAY_1000BT_ADVERTISE_REG    9
-  #define MII_NWAY_MY_FD1000         (1<<9)
-  #define MII_NWAY_MY_HD1000         (1<<8)
-#define NWAY_1000BT_REMADVERTISE_REG 10
-  #define MII_NWAY_REM_FD1000         (1<<11)
-  #define MII_NWAY_REM_HD1000         (1<<10)
-
-#define ENETPHY_CNTRL_REG        0x0019
-
-#define ENETPHY_CONFIG_REG     22
-  #define SYSTEM_CLOCK_ENABLE_125MHZ   (1<<4)
-  #define TRANSMIT_CLOCK_ENABLE_1000BASET      (1<<5)
-  #define GMII_CLOCKED_BY_GTX_CLK      (1<<1)
-
-#define ENETPHY_LED_CONTROL_REG        28
-
-/* Phy Mode Values  */
-#define NWAY_AUTOMDIX       (1u << 16u)
-#define NWAY_FD1000         (1u<<13u)
-#define NWAY_HD1000         (1u<<12u)
-#define NWAY_NOPHY          (1u<<10u)
-#define NWAY_LPBK           (1u<<9u)
-#define NWAY_FD100          (1u<<8u)
-#define NWAY_HD100          (1u<<7u)
-#define NWAY_FD10           (1u<<6u)
-#define NWAY_HD10           (1u<<5u)
-#define NWAY_AUTO           (1u<<0u)
-
-#define NWAY_AUTOMDIX_ENABLE (1u<<15)
-
-/* Tic() return values */
-#define _MIIMDIO_MDIXFLIP (1u<<28u)
-#define _AUTOMDIX_DELAY_MIN  80u  /* milli-seconds*/
-#define _AUTOMDIX_DELAY_MAX 200u  /* milli-seconds*/
-
-/*-----------------------------------------------------------------------
- * MDIO Events
- *
- * These events are returned as result param by ENETPHY_Tic() to allow the application
- * (or EMAC) to track MDIO status.
- *-----------------------------------------------------------------------*/
-#define MDIO_EVENT_NOCHANGE      0u   /* No change from previous status */
-#define MDIO_EVENT_LINKDOWN      1u   /* Link down event                */
-#define MDIO_EVENT_LINKUP         2u   /* Link (or re-link) event        */
-#define MDIO_EVENT_PHYERROR      3u   /* No PHY connected                */
-
-/*-----------------------------------------------------------------------
- * MDIO Link Status Values
- *
- * These values indicate current PHY link status.
- * Codes are constructed as follows
- * Bit0: 0  for HD, 1 for FullDuplex
- * Bit[2:1]: 10Mbps- 1, 100Mbps - 2, 1000Mbps - 3
- *
- *-----------------------------------------------------------------------*/
-#define MDIO_LINKSTATUS_NOLINK     0u
-#define MDIO_LINKSTATUS_HD10     2u
-#define MDIO_LINKSTATUS_FD10     3u
-#define MDIO_LINKSTATUS_HD100     4u
-#define MDIO_LINKSTATUS_FD100     5u
-#define MDIO_LINKSTATUS_FD1000  7u
-
-typedef void            *ENETPHY_Handle;
-
-typedef struct _cpsw_phy_device
-{
-   Uint32 miibase;
-   Uint32 inst;
-   Uint32 PhyState;
-   Uint32 MdixMask;
-   Uint32 PhyMask;
-   Uint32 MLinkMask;
-   Uint32 PhyMode;
-   Uint32 SPEED_1000; /* set to 1 for gig capable phys */
-} ENETPHY_DEVICE;
-
-/*Version Information */
-void ENETPHY_GetVer(Uint32 miiBase, Uint32 *ModID,  Uint32 *RevMaj,  Uint32 *RevMin);
-
-/*Called once at the begining of time */
-int  ENETPHY_GetPhyDevSize(void);  /*Called first to get size of storage needed!*/
-
-int  ENETPHY_Init(ENETPHY_Handle hPhyDev, Uint32 miibase, Uint32 inst, Uint32 PhyMask,
-                        Uint32 MLinkMask, Uint32 MdixMask, Uint32 PhyAddr, Uint32 ResetBit, Uint32 MdioBusFreq,
-                        Uint32 MdioClockFreq,int verbose);
-
-/*Called every 100 milli Seconds, returns TRUE if there has been a mode change */
-int ENETPHY_Tic(ENETPHY_Handle hPhyDev, Uint32* mdioStatus);
-
-/*Called to set Phy mode   */
-void ENETPHY_SetPhyMode(ENETPHY_Handle hPhyDev,Uint32 PhyMode);
-
-/*Called to Get Phy mode   */
-Uint32 ENETPHY_GetPhyMode(ENETPHY_Handle hPhyDev);
-
-/*Calls to retreive info after a mode change! */
-int  ENETPHY_GetDuplex(ENETPHY_Handle hPhyDev);
-int  ENETPHY_GetSpeed(ENETPHY_Handle hPhyDev);
-int  ENETPHY_GetPhyNum(ENETPHY_Handle hPhyDev);
-int  ENETPHY_GetLinked(ENETPHY_Handle hPhyDev);
-void ENETPHY_LinkChange(ENETPHY_Handle hPhyDev);
-int  ENETPHY_GetLoopback(ENETPHY_Handle hPhyDev);
-
-/*  Shut Down  */
-void ENETPHY_Close(ENETPHY_Handle hPhyDev, int Full);
-
-/* Expert Use Functions (exported) */
-Uint32 _ENETPHY_UserAccessRead (ENETPHY_Handle hPhyDev, Uint32 regadr, Uint32 phyadr, Uint32 *data);
-void   _ENETPHY_UserAccessWrite(ENETPHY_Handle hPhyDev, Uint32 regadr, Uint32 phyadr, Uint32 data);
-
-#ifdef __cplusplus
-}
-#endif
-
-#endif /*_CPSW_MIIMDIO_H*/