[processor-sdk/performance-audio-sr.git] / psdk_cust / pdk_k2g_1_0_1_2_eng / packages / ti / board / src / icev2AM335x / device / enet_phy.h
diff --git a/psdk_cust/pdk_k2g_1_0_1_2_eng/packages/ti/board/src/icev2AM335x/device/enet_phy.h b/psdk_cust/pdk_k2g_1_0_1_2_eng/packages/ti/board/src/icev2AM335x/device/enet_phy.h
+++ /dev/null
@@ -1,235 +0,0 @@
-/**
- * enet_phy.h
- *
- *
- * Copyright (c) 2012 Texas Instruments Incorporated ALL RIGHTS RESERVED
- *
-*/
-#ifndef _ENETPHY_H
-#define _ENETPHY_H
-
-//#include "cpsw_nimu_eth.h"
-
-#ifdef __cplusplus
-extern "C" {
-#endif
-
-/***************************************************************************
-**
-** M D I O R E G I S T E R A C C E S S M A C R O S
-**
-***************************************************************************/
-
-#define MDIO_USERACCESS_DATA (0xFFFF)
-#define MDIO_USERPHYSEL_LINKSEL (1 << 7)
-
-/****************************************************************************/
-/* */
-/* P H Y R E G I S T E R D E F I N I T I O N S */
-/* */
-/****************************************************************************/
-
-/* PHY register offset definitions */
-#define ENETPHY_BCR (0u)
-#define ENETPHY_BSR (1u)
-#define ENETPHY_ID1 (2u)
-#define ENETPHY_ID2 (3u)
-#define ENETPHY_AUTONEG_ADV (4u)
-#define ENETPHY_LINK_PARTNER_ABLTY (5u)
-#define ENETPHY_1000BT_CONTROL (9u)
-#define ENETPHY_1000BT_STATUS (0x0A)
-
-/* PHY status definitions */
-#define ENETPHY_ID_SHIFT (16u)
-#define ENETPHY_SOFTRESET (0x8000)
-#define ENETPHY_AUTONEG_ENABLE (0x1000u)
-#define ENETPHY_AUTONEG_RESTART (0x0200u)
-#define ENETPHY_AUTONEG_COMPLETE (0x0020u)
-#define ENETPHY_AUTONEG_INCOMPLETE (0x0000u)
-#define ENETPHY_AUTONEG_STATUS (0x0020u)
-#define ENETPHY_AUTONEG_ABLE (0x0008u)
-#define ENETPHY_LPBK_ENABLE (0x4000u)
-#define ENETPHY_LINK_STATUS (0x0004u)
-
-/* PHY ID. The LSB nibble will vary between different phy revisions */
-#define ENETPHY_ID_REV_MASK (0x0000000Fu)
-
-/* Pause operations */
-#define ENETPHY_PAUSE_NIL (0x0000u)
-#define ENETPHY_PAUSE_SYM (0x0400u)
-#define ENETPHY_PAUSE_ASYM (0x0800u)
-#define ENETPHY_PAUSE_BOTH_SYM_ASYM (0x0C00u)
-
-/* 1000 Base-T capabilities */
-#define ENETPHY_NO_1000BT (0x0000u)
-#define ENETPHY_1000BT_HD (0x0100u)
-#define ENETPHY_1000BT_FD (0x0200u)
-
-/* 100 Base TX Full Duplex capablity */
-#define ENETPHY_100BTX_HD (0x0000u)
-#define ENETPHY_100BTX_FD (0x0100u)
-
-/* 100 Base TX capability */
-#define ENETPHY_NO_100BTX (0x0000u)
-#define ENETPHY_100BTX (0x0080u)
-
-/* 10 BaseT duplex capabilities */
-#define ENETPHY_10BT_HD (0x0000u)
-#define ENETPHY_10BT_FD (0x0040u)
-
-/* 10 BaseT ability*/
-#define ENETPHY_NO_10BT (0x0000u)
-#define ENETPHY_10BT (0x0020u)
-
-#define ENETPHY_LINK_PARTNER_1000BT_FD (0x0800u)
-#define ENETPHY_LINK_PARTNER_1000BT_HD (0x0400u)
-
-/* Speed settings for BCR register */
-#define ENETPHY_SPEED_MASK (0xDFBF)
-#define ENETPHY_SPEED_10MBPS (0x0000u)
-#define ENETPHY_SPEED_100MBPS (0x2000u)
-#define ENETPHY_SPEED_1000MBPS (0x0040)
-
-/* Duplex settings for BCR register */
-#define ENETPHY_FULL_DUPLEX (0x0100)
-
-#define ENETPHY_CONTROL_REG 0
- #define MII_ENETPHY_RESET (1<<15)
- #define MII_ENETPHY_LOOP (1<<14)
- #define MII_ENETPHY_100 (1<<13)
- #define MII_AUTO_NEGOTIATE_EN (1<<12)
- #define MII_ENETPHY_PDOWN (1<<11)
- #define MII_ENETPHY_ISOLATE (1<<10)
- #define MII_RENEGOTIATE (1<<9)
- #define MII_ENETPHY_FD (1<<8)
- #define MII_ENETPHY_1000 (1<<6)
-
-#define ENETPHY_STATUS_REG 1
- #define MII_NWAY_COMPLETE (1<<5)
- #define MII_NWAY_CAPABLE (1<<3)
- #define MII_ENETPHY_LINKED (1<<2)
-
-#define ENETPHY_IDENT_REG 2
-#define NWAY_ADVERTIZE_REG 4
-#define NWAY_REMADVERTISE_REG 5
- #define MII_NWAY_FD100 (1<<8)
- #define MII_NWAY_HD100 (1<<7)
- #define MII_NWAY_FD10 (1<<6)
- #define MII_NWAY_HD10 (1<<5)
- #define MII_NWAY_SEL (1<<0)
-
-#define NWAY_1000BT_ADVERTISE_REG 9
- #define MII_NWAY_MY_FD1000 (1<<9)
- #define MII_NWAY_MY_HD1000 (1<<8)
-#define NWAY_1000BT_REMADVERTISE_REG 10
- #define MII_NWAY_REM_FD1000 (1<<11)
- #define MII_NWAY_REM_HD1000 (1<<10)
-
-#define ENETPHY_CNTRL_REG 0x0019
-
-#define ENETPHY_CONFIG_REG 22
- #define SYSTEM_CLOCK_ENABLE_125MHZ (1<<4)
- #define TRANSMIT_CLOCK_ENABLE_1000BASET (1<<5)
- #define GMII_CLOCKED_BY_GTX_CLK (1<<1)
-
-#define ENETPHY_LED_CONTROL_REG 28
-
-/* Phy Mode Values */
-#define NWAY_AUTOMDIX (1u << 16u)
-#define NWAY_FD1000 (1u<<13u)
-#define NWAY_HD1000 (1u<<12u)
-#define NWAY_NOPHY (1u<<10u)
-#define NWAY_LPBK (1u<<9u)
-#define NWAY_FD100 (1u<<8u)
-#define NWAY_HD100 (1u<<7u)
-#define NWAY_FD10 (1u<<6u)
-#define NWAY_HD10 (1u<<5u)
-#define NWAY_AUTO (1u<<0u)
-
-#define NWAY_AUTOMDIX_ENABLE (1u<<15)
-
-/* Tic() return values */
-#define _MIIMDIO_MDIXFLIP (1u<<28u)
-#define _AUTOMDIX_DELAY_MIN 80u /* milli-seconds*/
-#define _AUTOMDIX_DELAY_MAX 200u /* milli-seconds*/
-
-/*-----------------------------------------------------------------------
- * MDIO Events
- *
- * These events are returned as result param by ENETPHY_Tic() to allow the application
- * (or EMAC) to track MDIO status.
- *-----------------------------------------------------------------------*/
-#define MDIO_EVENT_NOCHANGE 0u /* No change from previous status */
-#define MDIO_EVENT_LINKDOWN 1u /* Link down event */
-#define MDIO_EVENT_LINKUP 2u /* Link (or re-link) event */
-#define MDIO_EVENT_PHYERROR 3u /* No PHY connected */
-
-/*-----------------------------------------------------------------------
- * MDIO Link Status Values
- *
- * These values indicate current PHY link status.
- * Codes are constructed as follows
- * Bit0: 0 for HD, 1 for FullDuplex
- * Bit[2:1]: 10Mbps- 1, 100Mbps - 2, 1000Mbps - 3
- *
- *-----------------------------------------------------------------------*/
-#define MDIO_LINKSTATUS_NOLINK 0u
-#define MDIO_LINKSTATUS_HD10 2u
-#define MDIO_LINKSTATUS_FD10 3u
-#define MDIO_LINKSTATUS_HD100 4u
-#define MDIO_LINKSTATUS_FD100 5u
-#define MDIO_LINKSTATUS_FD1000 7u
-
-typedef void *ENETPHY_Handle;
-
-typedef struct _cpsw_phy_device
-{
- Uint32 miibase;
- Uint32 inst;
- Uint32 PhyState;
- Uint32 MdixMask;
- Uint32 PhyMask;
- Uint32 MLinkMask;
- Uint32 PhyMode;
- Uint32 SPEED_1000; /* set to 1 for gig capable phys */
-} ENETPHY_DEVICE;
-
-/*Version Information */
-void ENETPHY_GetVer(Uint32 miiBase, Uint32 *ModID, Uint32 *RevMaj, Uint32 *RevMin);
-
-/*Called once at the begining of time */
-int ENETPHY_GetPhyDevSize(void); /*Called first to get size of storage needed!*/
-
-int ENETPHY_Init(ENETPHY_Handle hPhyDev, Uint32 miibase, Uint32 inst, Uint32 PhyMask,
- Uint32 MLinkMask, Uint32 MdixMask, Uint32 PhyAddr, Uint32 ResetBit, Uint32 MdioBusFreq,
- Uint32 MdioClockFreq,int verbose);
-
-/*Called every 100 milli Seconds, returns TRUE if there has been a mode change */
-int ENETPHY_Tic(ENETPHY_Handle hPhyDev, Uint32* mdioStatus);
-
-/*Called to set Phy mode */
-void ENETPHY_SetPhyMode(ENETPHY_Handle hPhyDev,Uint32 PhyMode);
-
-/*Called to Get Phy mode */
-Uint32 ENETPHY_GetPhyMode(ENETPHY_Handle hPhyDev);
-
-/*Calls to retreive info after a mode change! */
-int ENETPHY_GetDuplex(ENETPHY_Handle hPhyDev);
-int ENETPHY_GetSpeed(ENETPHY_Handle hPhyDev);
-int ENETPHY_GetPhyNum(ENETPHY_Handle hPhyDev);
-int ENETPHY_GetLinked(ENETPHY_Handle hPhyDev);
-void ENETPHY_LinkChange(ENETPHY_Handle hPhyDev);
-int ENETPHY_GetLoopback(ENETPHY_Handle hPhyDev);
-
-/* Shut Down */
-void ENETPHY_Close(ENETPHY_Handle hPhyDev, int Full);
-
-/* Expert Use Functions (exported) */
-Uint32 _ENETPHY_UserAccessRead (ENETPHY_Handle hPhyDev, Uint32 regadr, Uint32 phyadr, Uint32 *data);
-void _ENETPHY_UserAccessWrite(ENETPHY_Handle hPhyDev, Uint32 regadr, Uint32 phyadr, Uint32 data);
-
-#ifdef __cplusplus
-}
-#endif
-
-#endif /*_CPSW_MIIMDIO_H*/