]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/performance-audio-sr.git/blobdiff - readme_code_install_and_build.txt
PASDK-376:Clean up ARM linker command file
[processor-sdk/performance-audio-sr.git] / readme_code_install_and_build.txt
index 10baf5e975c6942908c7db21fa2a8fb720926c06..804e7c45aabb518b7b6785aa614dd5ce0ffeaf25 100644 (file)
@@ -6,22 +6,22 @@ Update log:
 Code installation:
     Open Git bash in C:\ti
     
-    Clone "ddp_demo" repository into processor_audio_sdk_1_00_00_01 folder.
-        $ git clone git@gitorious.design.ti.com:dolby-harmonious/ddp_demo.git processor_audio_sdk_1_00_00_01
+    Clone "ddp_demo" repository into processor_audio_sdk_1_00_00_05 folder.
+        $ git clone git@gitorious.design.ti.com:dolby-harmonious/ddp_demo.git processor_audio_sdk_1_00_00_05
         
     Checkout dev_pasdk_frank branch. Later this will be another branch or tag which tracks all desired submodules.
-        $ cd processor_audio_sdk_1_00_00_01
+        $ cd processor_audio_sdk_1_00_00_05
         $ git checkout dev_pasdk_frank
         
     Update submodules. This will clone and checkout: 
-        (1) Dolby IP submodules in processor_audio_sdk_1_00_00_01\dolby_ip
-        (2) paf submodules in processor_audio_sdk_1_00_00_01\pasdk\paf
+        (1) Dolby IP submodules in processor_audio_sdk_1_00_00_05\dolby_ip
+        (2) paf submodules in processor_audio_sdk_1_00_00_05\pasdk\paf
         
         $ git submodule update --init
         
 Code build:
     Open DOS shell, setup environment
-        > cd C:\ti\processor_audio_sdk_1_00_00_01
+        > cd C:\ti\processor_audio_sdk_1_00_00_05
         > setup_env.bat
         
     Build PAF libraries
@@ -31,7 +31,7 @@ Code build:
         > build_alg_libs.bat
 
     Open DOS shell, build UART/SPI/I2C LLD libraries
-        > cd C:\ti\processor_audio_sdk_1_00_00_01
+        > cd C:\ti\processor_audio_sdk_1_00_00_05
         > build_pdk_libs.bat
 
     Launch CCS, add pasdk_cust to RTSC search path
@@ -40,11 +40,11 @@ Code build:
         Open "RTSC" sub-menu
         Click on "Products"
         Click on "Add" button to right-hand side of "Product Discovery Path" window.
-        In "folder", add C:/ti/processor_audio_sdk_1_00_00_01/psdk_cust
+        In "folder", add C:/ti/processor_audio_sdk_1_00_00_05/psdk_cust
 
-    Platform lib: see C:\ti\processor_audio_sdk_1_00_00_01\docs\PASDK_setup_guide.pdf
-    DSP application: see C:\ti\processor_audio_sdk_1_00_00_01\docs\PASDK_setup_guide.pdf
-    ARM application: see C:\ti\processor_audio_sdk_1_00_00_01\docs\PASDK_setup_guide.pdf
+    Platform lib: see C:\ti\processor_audio_sdk_1_00_00_05\docs\PASDK_setup_guide.pdf
+    DSP application: see C:\ti\processor_audio_sdk_1_00_00_05\docs\PASDK_setup_guide.pdf
+    ARM application: see C:\ti\processor_audio_sdk_1_00_00_05\docs\PASDK_setup_guide.pdf
 
 Obtain status for all submodules:    
     $ git submodule foreach git status
@@ -53,7 +53,7 @@ Obtain status for ddp_demo repository and all submodules:
     git status && git submodule foreach git status
 
 How to change submodule version tracked by super-repo:
-    $ cd <submodule path>, e.g. cd /c/ti/processor_audio_sdk_1_00_00_01/dolby_ip/mat-thd
+    $ cd <submodule path>, e.g. cd /c/ti/processor_audio_sdk_1_00_00_05/dolby_ip/mat-thd
     $ git checkout dev_psdkaudio_qin
     
     Show status: