index 10baf5e975c6942908c7db21fa2a8fb720926c06..c8e253142a649b99b89db67b983603c18541821d 100644 (file)
Code installation:
Open Git bash in C:\ti
- Clone "ddp_demo" repository into processor_audio_sdk_1_00_00_01 folder.
- $ git clone git@gitorious.design.ti.com:dolby-harmonious/ddp_demo.git processor_audio_sdk_1_00_00_01
+ Clone "ddp_demo" repository into processor_audio_sdk_1_00_00_03 folder.
+ $ git clone git@gitorious.design.ti.com:dolby-harmonious/ddp_demo.git processor_audio_sdk_1_00_00_03
Checkout dev_pasdk_frank branch. Later this will be another branch or tag which tracks all desired submodules.
- $ cd processor_audio_sdk_1_00_00_01
+ $ cd processor_audio_sdk_1_00_00_03
$ git checkout dev_pasdk_frank
Update submodules. This will clone and checkout:
- (1) Dolby IP submodules in processor_audio_sdk_1_00_00_01\dolby_ip
- (2) paf submodules in processor_audio_sdk_1_00_00_01\pasdk\paf
+ (1) Dolby IP submodules in processor_audio_sdk_1_00_00_03\dolby_ip
+ (2) paf submodules in processor_audio_sdk_1_00_00_03\pasdk\paf
$ git submodule update --init
Code build:
Open DOS shell, setup environment
- > cd C:\ti\processor_audio_sdk_1_00_00_01
+ > cd C:\ti\processor_audio_sdk_1_00_00_03
> setup_env.bat
Build PAF libraries
> build_alg_libs.bat
Open DOS shell, build UART/SPI/I2C LLD libraries
- > cd C:\ti\processor_audio_sdk_1_00_00_01
+ > cd C:\ti\processor_audio_sdk_1_00_00_03
> build_pdk_libs.bat
Launch CCS, add pasdk_cust to RTSC search path
Open "RTSC" sub-menu
Click on "Products"
Click on "Add" button to right-hand side of "Product Discovery Path" window.
- In "folder", add C:/ti/processor_audio_sdk_1_00_00_01/psdk_cust
+ In "folder", add C:/ti/processor_audio_sdk_1_00_00_03/psdk_cust
- Platform lib: see C:\ti\processor_audio_sdk_1_00_00_01\docs\PASDK_setup_guide.pdf
- DSP application: see C:\ti\processor_audio_sdk_1_00_00_01\docs\PASDK_setup_guide.pdf
- ARM application: see C:\ti\processor_audio_sdk_1_00_00_01\docs\PASDK_setup_guide.pdf
+ Platform lib: see C:\ti\processor_audio_sdk_1_00_00_03\docs\PASDK_setup_guide.pdf
+ DSP application: see C:\ti\processor_audio_sdk_1_00_00_03\docs\PASDK_setup_guide.pdf
+ ARM application: see C:\ti\processor_audio_sdk_1_00_00_03\docs\PASDK_setup_guide.pdf
Obtain status for all submodules:
$ git submodule foreach git status
git status && git submodule foreach git status
How to change submodule version tracked by super-repo:
- $ cd <submodule path>, e.g. cd /c/ti/processor_audio_sdk_1_00_00_01/dolby_ip/mat-thd
+ $ cd <submodule path>, e.g. cd /c/ti/processor_audio_sdk_1_00_00_03/dolby_ip/mat-thd
$ git checkout dev_psdkaudio_qin
Show status: