diff --git a/readme_demo.txt b/readme_demo.txt
index e17e04c6bb374b2590123328a8e791308b7ebf05..021a37cff5f5c3f01a9dc773949fc1f0fede4369 100644 (file)
--- a/readme_demo.txt
+++ b/readme_demo.txt
06-30-16: Add note concerning PAF Makefile ROOTDIR variable
07-08-16: Add information on UART LLD build
07-14-16: Add note concerning <root>
+ 08-04-16: Add DDP(JOC), OAR and BMDA
+ 08-11-16: Add workaround in OAR
NOTE: Below mentioned <root> has only been verified for <root>=c:\ti.
Using another <root> will require changes to makefiles (e.g. DDP, Intrinsics)
PAF:
Git repo: git@gitorious.design.ti.com:dolby-harmonious/os_paf_dev.git
- Branch: dev_psdkaudio_frank
- Commit: 30071e3
+ Branch: dev_psdkaudio_qin
+ Commit: 941aaf7
Clone Git repo into <root>\procsdk_audio_x_xx_xx_xx\paf\.
DDP:
Git repo: git@gitorious.design.ti.com:dolby-harmonious/ddp.git
- Branch: dev_psdkaudio_frank
- Commit: f8f9271
+ Branch: pp_harmonious_dev
+ Commit: ab55d5b
Clone Git repo into <root>\procsdk_audio_x_xx_xx_xx\ddp\.
+ OAR:
+ Git repo: git@gitorious.design.ti.com:dolby-harmonious/oar.git
+ Branch: dev_psdkaudio_qin
+ Commit: 5597ca3
+
+ Clone Git repo into <root>\procsdk_audio_x_xx_xx_xx\oar\.
+
+ BMDA:
+ Git repo: git@gitorious.design.ti.com:dolby-harmonious/bmda.git
+ Branch: dev_psdkaudio_qin
+ Commit: 55fada2
+
+ Clone Git repo into <root>\procsdk_audio_x_xx_xx_xx\bmda\.
+
+
Build instructions:
PAF:
Rebuild paf libraries:
DDP:
Rebuild DDP libraries:
1) Open DOS prompt
- 2) cd <root>\ddp\Dolby_Digital_Plus_Decoder_Imp\Source_Code\make\k2g\Wrapper\ddp_library
+ 2) cd <root>\ddp\Dolby_Digital_Plus_Decoder_Imp\Source_Code\make\ddp_udc_lib\a15
3) Execute:
- > make
- 3) cd <root>\ddp\Dolby_Digital_Plus_Decoder_Imp\Source_Code\make\k2g\Wrapper\ddp_wrapper
+ > gmake
+ 3) cd <root>\ddp\Dolby_Digital_Plus_Decoder_Imp\Source_Code\make\ddp_udc_wrapper\a15
4) From DOS prompt, execute:
- > make
+ > gmake
- UART LLD:
+ OAR:
+ Rebuild OAR libraries:
+ 1) Open DOS prompt
+ 2) cd <root>\oar\CCS_OAR_lib\make
+ 3) Execute:
+ > gmake
+
+ BMDA:
+ Rebuild BMDA libraries:
+ 1) Open DOS prompt
+ 2) cd <root>\bmda\Source_Code\make
+ 3) Execute:
+ > gmake SHELL=%ComSpec%
+ Note: Set "export ARCH = c66x" in target.mk to build BMDA library.
+
+
+ UART LLD:
1) Open DOS prompt
2) cd <root>\pdk_k2g_1_0_1\packages
3) Execute: