diff --git a/readme_demo.txt b/readme_demo.txt
index e8a863f9b2b5fd26f25ab6a75b28fa913d34f4b0..c21078125ef001aa7d7b1891653a06bf66b9f796 100644 (file)
--- a/readme_demo.txt
+++ b/readme_demo.txt
Update log:
06-20-16: Initial version
06-27-16: Add information on code installation & build
- 06-30-17: Add note concerning PAF Makefile ROOTDIR variable
+ 06-30-16: Add note concerning PAF Makefile ROOTDIR variable
+ 07-08-16: Add information on UART LLD build
07-14-16: Add note concerning <root>
+ 08-10-16: Update commit Ids for PAF, Dolby Intrinsics, and DDP.
NOTE: Below mentioned <root> has only been verified for <root>=c:\ti.
- Using another <root> will require changes to makefiles (e.g. DDP, Intrinsics)
- hard-coded to use c:\ti.
+ Using another <root> will require changes to makefiles (e.g. DDP, Intrinsics) hard-coded to use c:\ti.
Code installation:
IPC: Unzip ipc_3_43_00_00_eng.zip (contains IPC engineering release) to <root>\ipc_3_43_00_00_eng\.
PAF:
Git repo: git@gitorious.design.ti.com:dolby-harmonious/os_paf_dev.git
Branch: dev_psdkaudio_frank
- Commit: 30071e3
+ Commit: 2ace97e
Clone Git repo into <root>\procsdk_audio_x_xx_xx_xx\paf\.
Dolby Intrinsics:
Git repo: git@gitorious.design.ti.com:dolby-harmonious/intrinsics.git
Branch: pp_harmonious_dev
- Commit: 7c60646
+ Commit: ab96821
Clone Git repo into <root>\procsdk_audio_x_xx_xx_xx\intrinsics\.
7) From DOS prompt, execute:
> build_libs.bat ARM
-
DDP:
Rebuild DDP libraries:
1) Open DOS prompt
- 2) cd <root>\ddp\Dolby_Digital_Plus_Decoder_Imp\Source_Code\make\k2g\Wrapper\ddp_library
+ 2) cd <root>\procsdk_audio_x_xx_xx_xx\ddp\Dolby_Digital_Plus_Decoder_Imp\Source_Code\make\k2g\Wrapper\ddp_library
3) Execute:
- > make
- 3) cd <root>\ddp\Dolby_Digital_Plus_Decoder_Imp\Source_Code\make\k2g\Wrapper\ddp_wrapper
+ > gmake
+ 3) cd <root>\procsdk_audio_x_xx_xx_xx\ddp\Dolby_Digital_Plus_Decoder_Imp\Source_Code\make\k2g\Wrapper\ddp_wrapper
4) From DOS prompt, execute:
- > make
+ > gmake
UART LLD:
1) Open DOS prompt