diff --git a/readme_demo.txt b/readme_demo.txt
index 8a2d0601c68b2040eed0a6d96c61fe75f1ed2fb9..c975fb3620716e48b0703c94b66ce149cec29d86 100644 (file)
--- a/readme_demo.txt
+++ b/readme_demo.txt
-06-20-16:
+Update log:
+ 06-20-16: Initial version
+ 06-27-16: Add information on code installation & build
+ 06-30-16: Add note concerning PAF Makefile ROOTDIR variable
+ 07-08-16: Add information on UART LLD build
+ 07-14-16: Add note concerning <root>
+ 08-10-16: Update commit Ids for PAF, Dolby Intrinsics, and DDP.
+
+NOTE: Below mentioned <root> has only been verified for <root>=c:\ti.
+ Using another <root> will require changes to makefiles (e.g. DDP, Intrinsics) hard-coded to use c:\ti.
+
Code installation:
IPC: Unzip ipc_3_43_00_00_eng.zip (contains IPC engineering release) to <root>\ipc_3_43_00_00_eng\.
PAF:
Git repo: git@gitorious.design.ti.com:dolby-harmonious/os_paf_dev.git
Branch: dev_psdkaudio_frank
- Commit: 30071e3
+ Commit: 86841ea
Clone Git repo into <root>\procsdk_audio_x_xx_xx_xx\paf\.
Dolby Intrinsics:
Git repo: git@gitorious.design.ti.com:dolby-harmonious/intrinsics.git
Branch: pp_harmonious_dev
- Commit: 7c60646
+ Commit: ab96821
Clone Git repo into <root>\procsdk_audio_x_xx_xx_xx\intrinsics\.
2) Open DOS shell.
3) From DOS prompt, execute:
> setup_env.bat
- 4) Modify ARCH variable in pa/build/target.mk to select c66x target
- 5) From DOS prompt, execute:
+ 4) Add ROOTDIR variable pa/build/target.mk, e.g.
+ export ROOTDIR = C:\ti\procsdk_audio_x_xx_xx_xx\paf
+ 5) Modify ARCH variable in pa/build/target.mk to select c66x target
+ 6) From DOS prompt, execute:
> build_libs.bat DSP
6) Modify ARCH variable in pa/build/target.mk to select a15 target
- 5) From DOS prompt, execute:
+ 7) From DOS prompt, execute:
> build_libs.bat ARM
DDP:
Rebuild DDP libraries:
- 1) cd <root>\ddp\Dolby_Digital_Plus_Decoder_Imp\Source_Code\make\k2g\Wrapper\ddp_library
- 2) From DOS prompt, execute:
- > make
- 3) cd <root>\ddp\Dolby_Digital_Plus_Decoder_Imp\Source_Code\make\k2g\Wrapper\ddp_wrapper
+ 1) Open DOS prompt
+ 2) cd <root>\procsdk_audio_x_xx_xx_xx\ddp\Dolby_Digital_Plus_Decoder_Imp\Source_Code\make\k2g\Wrapper\ddp_library
+ 3) Execute:
+ > gmake
+ 3) cd <root>\procsdk_audio_x_xx_xx_xx\ddp\Dolby_Digital_Plus_Decoder_Imp\Source_Code\make\k2g\Wrapper\ddp_wrapper
4) From DOS prompt, execute:
- > make
+ > gmake
+
+ UART LLD:
+ 1) Open DOS prompt
+ 2) cd <root>\pdk_k2g_1_0_1\packages
+ 3) Execute:
+ > pdksetupenv.bat
+ 4) cd ti\drv\uart
+ 5) Execute:
+ > gmake all
Platform lib:
1) Import CCS project into workspace located in <root>\pdk_k2g_1_0_1\packages\ti\platform\evmk2g\platform_lib\.