author | Frank Livingston <frank-livingston@ti.com> | |
Thu, 20 Jul 2017 22:28:37 +0000 (17:28 -0500) | ||
committer | Frank Livingston <frank-livingston@ti.com> | |
Thu, 20 Jul 2017 22:28:37 +0000 (17:28 -0500) | ||
commit | 659fe1d8c357ebc56df6ac6bffb5978acb26e1ef | |
tree | fe88fa3d5ccb5783bd298b32ecb641a7005b7245 | tree | snapshot (tar.xz tar.gz zip) |
parent | 12170418ad89f743d1ec4022e2956f15bdc1830f | commit | diff |
PASDK-218:Update CB read to allow read spanning multiple CB AFs
- cbReadAf() can read frame lengths not a multiple of Dec output frame
length(s)
- cbReadAf() doesn't re-scan entire CB AF metadata array for each read
frame
- drain complete check moved to beginning of cbReadAf() to allow for
delayed detection of drain state and CB empty
- cbReadAf() can read frame lengths not a multiple of Dec output frame
length(s)
- cbReadAf() doesn't re-scan entire CB AF metadata array for each read
frame
- drain complete check moved to beginning of cbReadAf() to allow for
delayed detection of drain state and CB empty