PASDK-577:Add "proof of concept" code for McASP LLD to setCheckRateX
authorFrank Livingston <frank-livingston@ti.com>
Wed, 6 Jun 2018 22:21:43 +0000 (17:21 -0500)
committerFrank Livingston <frank-livingston@ti.com>
Wed, 6 Jun 2018 22:21:43 +0000 (17:21 -0500)
commita7b7a96ea5a972e60b321f0901fcaf255dd097ae
tree0b006080d6dbbf9fad76406a474af2c8d2d020b9
parent31bd28457111c1192afddeb670943f65b0a625d5
PASDK-577:Add "proof of concept" code for McASP LLD to setCheckRateX

Add "proof of concept" code to asopSetCheckRateX() for setting Tx McASP
CLKXDIV using McASP LLD.

The "proof of concept" code only works for HDMI input & output sampling
rates 44.1,48,88.2,96 & 192 kHz.

Additional integration work needs to be done for asopSetCheckRateX()
full functionality. See sap_d10.c:manageOutput() for details of required
functionality.
pasdk/test_dsp/framework/audioStreamInpProcNewIO.c
pasdk/test_dsp/framework/audioStreamOutDec.c
pasdk/test_dsp/framework/audioStreamOutIo.c
pasdk/test_dsp/framework/audioStreamOutProc.h