PASDK-359:Update DSP CCS project to not use linker pre-processor
authorFrank Livingston <frank-livingston@ti.com>
Sat, 23 Sep 2017 20:42:28 +0000 (15:42 -0500)
committerFrank Livingston <frank-livingston@ti.com>
Sat, 23 Sep 2017 20:42:28 +0000 (15:42 -0500)
commitef88c4f61a5e72b71ca532f1e7bba55b0d4fc86d
tree43cac5783afb90826a1048792c76698167e15b3c
parent4c131fa1f6ab9e87aafbc5e66225307e194e65da
PASDK-359:Update DSP CCS project to not use linker pre-processor

When PAFL_LROOT directory depth contains more than eight levels, linker throws this error:
"C:\\Users\\a0322553\\AppData\\Local\\Temp\\426723", line 16: fatal error #19032: source line too long

For example,
--define=PAF_LROOT=C:/Userdata/pasdk_sr/pasdk/test_dsp/../../pasdk/paf
results in error.

--define=PAF_LROOT=C:/Userdata/pasdk_sr/pasdk/test_dsp/../pasdk/paf
rdoes not esult in error.

Error will occur when PASDK root directory is only two levels from drive
root directory. This is too limiting in terms of where pasdk root
directory can reside.
pasdk/test_dsp/.cproject
pasdk/test_dsp/application/app_dh.cmd
pasdk/test_dsp/application/app_dtsx.cmd