Build #38: remove GPIO debug
authorFrank Livingston <frank-livingston@ti.com>
Wed, 1 Mar 2017 22:17:22 +0000 (16:17 -0600)
committerFrank Livingston <frank-livingston@ti.com>
Wed, 1 Mar 2017 22:17:22 +0000 (16:17 -0600)
pasdk/test_arm/framework/audioStreamDecodeProc.c
pasdk/test_dsp/framework/audioStreamInpProc.c
pasdk/test_dsp/framework/audioStreamOutProc.c
pasdk/test_dsp/mib/mib.c

index 3ed8e1483f8118f7abce63dc1bc535fa8a092c73..12c4e8b6902badc2a36011662f9458661ed2d025 100644 (file)
@@ -754,7 +754,7 @@ Void taskAsdpFxn(
                         }
                         TRACE_TERSE0("Dec:cbWriteAf() complete");
                         
-#if 1 // (***) FL: shows timing of CB write
+#if 0 // (***) FL: shows timing of CB write
                         // (***) debug // B9
                         {
                             static Uint8 toggleState = 0;
index 2f2a85ea9ba9248498b6e59483bae158a5cd833d..bf595044718a60f6a722487abb1ccd78f2b7b70b 100644 (file)
@@ -2962,7 +2962,8 @@ PAF_ASIT_decodeInfo(
         capIb(pAstCfg->xInp[zMI].pInpBuf);
         gCapIb_cnt++;
         
-#if 1 // (***) FL: shows timing of Input Rx SIO reclaim after decoding has started (autodet complete)
+#if 0 // (***) FL: shows timing of Input Rx SIO reclaim after decoding has started (autodet complete)
+        // (***) debug // B5
         {
             static Uint8 toggleState = 0;
             if (toggleState == 0)
index e53574063771b45a87dece673c4ac91a9090a6dc..3cbf034f3541dad7dd139b4846e3da96fe32db13 100644 (file)
@@ -1998,7 +1998,7 @@ PAF_ASOT_decodeEncode(
             }
             // TODO: use pC->xOut[z].pOutBuf in following ->encode call
 
-#if 1 // (***) FL: shows timing of Input Rx SIO reclaim after decoding has started (autodet complete)
+#if 0 // (***) FL: shows timing of Input Rx SIO reclaim after decoding has started (autodet complete)
             // (***) debug // B8
             {
                 static Uint8 toggleState = 0;
index 7d45ac306c960a4c0be5d2a0a6a8f65a388f55d1..00e53a258fafb6f7949e33ad5dadfc628d80691e 100644 (file)
@@ -290,6 +290,9 @@ static const MdUns iecFrameLength[23] =
 #define min(a, b)  (((a) < (b)) ? (a) : (b))
 #define max(a, b)  (((a) > (b)) ? (a) : (b))
 
+// FL: (***) debug
+#include "evmc66x_gpio_dbg.h"
+
 // -----------------------------------------------------------------------------
 
 inline void IncrementPtr (PAF_InpBufConfig *pBufConfig, Ptr *pPtr, int numWords)
@@ -976,11 +979,23 @@ Int DIB_getSync (DEV2_Handle device, PAF_InpBufConfig *pBufConfig )
             if (status)
                 return status;
 
+#if 0 // (***) FL: shows timing of Input Rx SIO reclaim during autodet
+            // (***) debug // B5
+            {
+                static Uint8 toggleState = 0;
+                if (toggleState == 0)
+                    GPIOSetOutput(GPIO_PORT_0, GPIO_PIN_99);
+                else
+                    GPIOClearOutput(GPIO_PORT_0, GPIO_PIN_99);
+                toggleState = ~(toggleState);
+            }
+#endif            
+
             // get next block of data to scan
             status = DIB_FTABLE_waitForData (device, pBufConfig, syncBufSize);
             if (status)
                 return status;
-
+            
             // this function updates the tail pointer
             status = DIB_FTABLE_syncScan (device, pBufConfig, &timeout);
             if (status)