summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 750d9e3)
raw | patch | inline | side by side (parent: 750d9e3)
author | Govind Jeyaram <govind.j@ti.com> | |
Thu, 16 Feb 2017 22:33:04 +0000 (14:33 -0800) | ||
committer | Govind Jeyaram <govind.j@ti.com> | |
Thu, 16 Feb 2017 22:33:04 +0000 (14:33 -0800) |
pasdk/test_dsp/sap/sap.c | patch | blob | history |
index def29cc0fd167c938c84f13cad6529fc5ee55776..b2299d17f957aabda8a980797e5ead28cc3697bc 100644 (file)
--- a/pasdk/test_dsp/sap/sap.c
+++ b/pasdk/test_dsp/sap/sap.c
#ifdef TEST_MULTICHANNEL
-#define SAP_UNDER_LEN 16
+#define SAP_UNDER_LEN 8
//#define SAP_UNDER_LEN 1024 // GJ: experiment
#else
#define SAP_UNDER_LEN 1024
#endif
int sap_UNDER[SAP_UNDER_LEN]; // used for underrun
-int sap_OVER = 0; // used for overrun
+int sap_OVER_1LANE = 0; // used for overrun
+int sap_OVER_4LANE[4] = {0,0,0,0}; // used for overrun
#ifdef DEBUG
void DJDBG_SAP_EDMA_dumpParams(int tag_place)
{
- unsigned int *ptrPARAM_BASE = (unsigned int *)0x02704000;
- unsigned int *ptrPARAM0x18 = (unsigned int *)0x02704300; // ((*((EDMA3_CCRL_Regs *) 0x02700000)).PARAMENTRY)[24]
+ //unsigned int *ptrPARAM_BASE = (unsigned int *)0x02704000;
+ //unsigned int *ptrPARAM0x18 = (unsigned int *)0x02704300; // ((*((EDMA3_CCRL_Regs *) 0x02700000)).PARAMENTRY)[24]
unsigned int *ptrPARAM0x19 = (unsigned int *)0x02704320; // ((*((EDMA3_CCRL_Regs *) 0x02700000)).PARAMENTRY)[24]
+ unsigned int *ptrPARAM0x41 = (unsigned int *)0x027048A0; // ((*((EDMA3_CCRL_Regs *) 0x02700000)).PARAMENTRY)[24]
+ unsigned int *ptrPARAM0x42 = (unsigned int *)0x027048C0; // ((*((EDMA3_CCRL_Regs *) 0x02700000)).PARAMENTRY)[24]
+ unsigned int *ptrPARAM0x43 = (unsigned int *)0x027048E0; // ((*((EDMA3_CCRL_Regs *) 0x02700000)).PARAMENTRY)[24]
+ unsigned int *ptrPARAM0x44 = (unsigned int *)0x02704910; // ((*((EDMA3_CCRL_Regs *) 0x02700000)).PARAMENTRY)[24]
- Log_info5("PARAM0x18a(%d): 0x%x 0x%x 0x%x 0x%x", tag_place, ptrPARAM0x18[0], ptrPARAM0x18[1], ptrPARAM0x18[2], ptrPARAM0x18[3]);
- Log_info5("PARAM0x18b(%d): 0x%x 0x%x 0x%x 0x%x", tag_place, ptrPARAM0x18[4], ptrPARAM0x18[5], ptrPARAM0x18[6], ptrPARAM0x18[7]);
+ //Log_info5("PARAM0x18a(%d): 0x%x 0x%x 0x%x 0x%x", tag_place, ptrPARAM0x18[0], ptrPARAM0x18[1], ptrPARAM0x18[2], ptrPARAM0x18[3]);
+ //Log_info5("PARAM0x18b(%d): 0x%x 0x%x 0x%x 0x%x", tag_place, ptrPARAM0x18[4], ptrPARAM0x18[5], ptrPARAM0x18[6], ptrPARAM0x18[7]);
- Log_info5("PARAM0x19a(%d): 0x%x 0x%x 0x%x 0x%x", tag_place, ptrPARAM0x19[0], ptrPARAM0x19[1], ptrPARAM0x19[2], ptrPARAM0x19[3]);
- Log_info5("PARAM0x19b(%d): 0x%x 0x%x 0x%x 0x%x", tag_place, ptrPARAM0x19[4], ptrPARAM0x19[5], ptrPARAM0x19[6], ptrPARAM0x19[7]);
+ Log_info5("PARAM0x19a(%d): ITCINTEN: 0x%02x, TCINTEN: 0x%02x, TCC: 0x%02x, TCCMODE: %d", tag_place, ((ptrPARAM0x19[0] & 0x200000) >> 21), ((ptrPARAM0x19[0] & 0x100000) >> 20), ((ptrPARAM0x19[0] & 0x3F000) >> 12), ((ptrPARAM0x19[0] & 0x800) >> 11));
+ Log_info5("PARAM0x19b(%d): SRC: 0x%08x, A_B_CNT: 0x%08x, DST: 0x%08x, SRC_DST_BIDX: 0x%08x", tag_place, ptrPARAM0x19[1], ptrPARAM0x19[2], ptrPARAM0x19[3], ptrPARAM0x19[4]);
+ Log_info4("PARAM0x19b(%d): LINK_BCNTRLD: 0x%08x, SRC_DST_CIDX: 0x%08x, CCNT: 0x%08x", tag_place, ptrPARAM0x19[5], ptrPARAM0x19[6], ptrPARAM0x19[7]);
+
+ Log_info5("PARAM0x41a(%d): ITCINTEN: 0x%02x, TCINTEN: 0x%02x, TCC: 0x%02x, TCCMODE: %d", tag_place, ((ptrPARAM0x41[0] & 0x200000) >> 21), ((ptrPARAM0x41[0] & 0x100000) >> 20), ((ptrPARAM0x41[0] & 0x3F000) >> 12), ((ptrPARAM0x41[0] & 0x800) >> 11));
+ Log_info5("PARAM0x41b(%d): SRC: 0x%08x, A_B_CNT: 0x%08x, DST: 0x%08x, SRC_DST_BIDX: 0x%08x", tag_place, ptrPARAM0x41[1], ptrPARAM0x41[2], ptrPARAM0x41[3], ptrPARAM0x41[4]);
+ Log_info4("PARAM0x41b(%d): LINK_BCNTRLD: 0x%08x, SRC_DST_CIDX: 0x%08x, CCNT: 0x%08x", tag_place, ptrPARAM0x41[5], ptrPARAM0x41[6], ptrPARAM0x41[7]);
+
+ Log_info5("PARAM0x42a(%d): ITCINTEN: 0x%02x, TCINTEN: 0x%02x, TCC: 0x%02x, TCCMODE: %d", tag_place, ((ptrPARAM0x42[0] & 0x200000) >> 21), ((ptrPARAM0x42[0] & 0x100000) >> 20), ((ptrPARAM0x42[0] & 0x3F000) >> 12), ((ptrPARAM0x42[0] & 0x800) >> 11));
+ Log_info5("PARAM0x42b(%d): SRC: 0x%08x, A_B_CNT: 0x%08x, DST: 0x%08x, SRC_DST_BIDX: 0x%08x", tag_place, ptrPARAM0x42[1], ptrPARAM0x42[2], ptrPARAM0x42[3], ptrPARAM0x42[4]);
+ Log_info4("PARAM0x42b(%d): LINK_BCNTRLD: 0x%08x, SRC_DST_CIDX: 0x%08x, CCNT: 0x%08x", tag_place, ptrPARAM0x42[5], ptrPARAM0x42[6], ptrPARAM0x42[7]);
+
+ Log_info5("PARAM0x43a(%d): ITCINTEN: 0x%02x, TCINTEN: 0x%02x, TCC: 0x%02x, TCCMODE: %d", tag_place, ((ptrPARAM0x43[0] & 0x200000) >> 21), ((ptrPARAM0x43[0] & 0x100000) >> 20), ((ptrPARAM0x43[0] & 0x3F000) >> 12), ((ptrPARAM0x43[0] & 0x800) >> 11));
+ Log_info5("PARAM0x43b(%d): SRC: 0x%08x, A_B_CNT: 0x%08x, DST: 0x%08x, SRC_DST_BIDX: 0x%08x", tag_place, ptrPARAM0x43[1], ptrPARAM0x43[2], ptrPARAM0x43[3], ptrPARAM0x43[4]);
+ Log_info4("PARAM0x43b(%d): LINK_BCNTRLD: 0x%08x, SRC_DST_CIDX: 0x%08x, CCNT: 0x%08x", tag_place, ptrPARAM0x43[5], ptrPARAM0x43[6], ptrPARAM0x43[7]);
+
+ Log_info5("PARAM0x44a(%d): ITCINTEN: 0x%02x, TCINTEN: 0x%02x, TCC: 0x%02x, TCCMODE: %d", tag_place, ((ptrPARAM0x44[0] & 0x200000) >> 21), ((ptrPARAM0x44[0] & 0x100000) >> 20), ((ptrPARAM0x44[0] & 0x3F000) >> 12), ((ptrPARAM0x44[0] & 0x800) >> 11));
+ Log_info5("PARAM0x44b(%d): SRC: 0x%08x, A_B_CNT: 0x%08x, DST: 0x%08x, SRC_DST_BIDX: 0x%08x", tag_place, ptrPARAM0x44[1], ptrPARAM0x44[2], ptrPARAM0x44[3], ptrPARAM0x44[4]);
+ Log_info4("PARAM0x44b(%d): LINK_BCNTRLD: 0x%08x, SRC_DST_CIDX: 0x%08x, CCNT: 0x%08x", tag_place, ptrPARAM0x44[5], ptrPARAM0x44[6], ptrPARAM0x44[7]);
//Log_info1("TCC0: ERR reg %x", *((unsigned int *)0x02760120)); //DJDBG
}
#endif
// will be serviced and generate an interrupt even before the McASP is enabled.
pDevExt->runState = 1;
pDevExt->shutDown = 0;
- //Log_info0 ("SAP_start runState=1 & ENABLE TRANSFERS");
+ Log_info1 ("SAP: %d, SAP_start runState=1 & ENABLE TRANSFERS", __LINE__);
// enable interrupts and event servicing for this channel
EDMA3_DRV_enableTransfer (hEdma, pDevExt->activeEdma, EDMA3_DRV_TRIG_MODE_EVENT);
pDevExt->numQueued += 1;
result = SAP_EDMA_setupXfer (device, pParam->hEdmaParam, parentEdma, pDevExt->errorEdma, pFrame);
- //Log_info4("SAP_issue.%d, EDMA_setupXfer: Target EDMA: 0x%x, Parent Edma: 0x%x Error Edma: 0x%x",
- // __LINE__, pParam->hEdma, parentEdma, pDevExt->errorEdma);
+ Log_info4("SAP_issue.%d, EDMA_setupXfer: Target EDMA: 0x%x, Parent Edma: 0x%x Error Edma: 0x%x",
+ __LINE__, pParam->hEdmaParam, parentEdma, pDevExt->errorEdma);
/*if ((device->mode != DEV2_INPUT) && (gDmaParamsidx <=16))
{
// idle if necessary
if (pDevExt->errorState == PAF_SIO_ERROR_FATAL) {
+ Log_info1("SAP_reclaim: PAF_SIO_ERROR_FATAL, Before Idle for device 0x%x ", device->mode);
DEV2_idle (device, 1);
return SIO2_EBADIO;
}
}
//Log_info1("SAP_reclaim: After SEM Pend for mode: 0x%x", device->mode);
+#if 0
// return error (owner must idle)
if (pDevExt->errorState == PAF_SIO_ERROR_FATAL)
{
//TRACE_TERSE((&TR_MOD, "SAP_reclaim.%d, PAF_SIO_ERROR_FATAL: 0x%x", __LINE__, pDevExt->errorState));
return PAF_SIO_ERROR_FATAL;
}
+#endif
#ifdef SAP_CACHE_SUPPORT
// invalidate CACHE region if input -- use clean since
/*if ((device->mode == DEV2_OUTPUT) && (pFrame->addr == NULL))
SW_BREAKPOINT; */
+ Log_info1("SAP_reclaim: Exiting with SIO2_OK for device 0x%x ", device->mode);
//TRACE_VERBOSE((&TR_MOD, "SAP_reclaim.%d, exit SIO2_OK", __LINE__));
return SIO2_OK;
} // SAP_reclaim
// reset counter
pDevExt->numQueued = 0;
+ //DJDBG_SAP_EDMA_dumpParams(1);
// make sure active is linked to error
EDMA3_DRV_linkChannel (hEdma, pDevExt->activeEdma, pDevExt->errorEdma);
@@ -1401,7 +1428,7 @@ Int SAP_EDMA_setupParam (DEV2_Handle device, XDAS_UInt32 targetEdma, XDAS_UInt32
}
else {
//edmaConfig.opt |= EDMA3_DRV_OPT_SAM_SET_MASK (EDMA3_DRV_ADDR_MODE_FIFO); //DJDBG!!!
- //edmaConfig.opt |= 1;
+ edmaConfig.opt |= 1;
}
// if regular transfer then enable interrupt with tcc code
@@ -1434,18 +1461,18 @@ Int SAP_EDMA_setupParam (DEV2_Handle device, XDAS_UInt32 targetEdma, XDAS_UInt32
//if(pDevExt->edmaWordSize == 2)
//edmaConfig.srcAddr= (unsigned int)edmaConfig.srcAddr+ 2;
edmaConfig.destBIdx = 0;
- edmaConfig.destAddr = (unsigned int) &sap_OVER;
+ edmaConfig.destAddr = (unsigned int) &sap_OVER_4LANE;
+ edmaConfig.cCnt = 1;
}
}
else {
edmaConfig.destBIdx = 0;
+ edmaConfig.srcBIdx = pDevExt->edmaWordSize;
edmaConfig.destAddr = (unsigned int) (hPort->xbufAddr);
-
if (addr) {
- edmaConfig.srcBIdx = pDevExt->edmaWordSize;
edmaConfig.srcCIdx = pDevExt->edmaWordSize * pDevExt->numSers ;
edmaConfig.srcAddr = addr;
- //Edma3_CacheFlush ((unsigned int) addr, (size+3)/4);
+ Edma3_CacheFlush ((unsigned int) addr, (size+3)/4);
}
else {
edmaConfig.srcBIdx = 0;
@@ -1459,7 +1486,8 @@ Int SAP_EDMA_setupParam (DEV2_Handle device, XDAS_UInt32 targetEdma, XDAS_UInt32
edmaConfig.srcAddr = (unsigned int) getGlobalAddr(edmaConfig.srcAddr);
edmaConfig.destAddr = (unsigned int) getGlobalAddr(edmaConfig.destAddr);
- //Log_info3("SAP: Inside SAP_EDMA_setupParam with targetEdma = 0x%x linked to childEdma = 0x%x & dest-addr: 0x%x", targetEdma, childEdma, edmaConfig.destAddr);
+ Log_info5("SAP: Inside SAP_EDMA_setupParam with size=0x%x, targetEdma = 0x%x, CCNT = %d with dest-addr: 0x%x and OPT=0x%x", size, targetEdma, edmaConfig.cCnt, edmaConfig.destAddr, edmaConfig.opt);
+ Log_info5("SAP: Inside SAP_EDMA_setupParam with aCnt=0x%x, bCnt = 0x%x, destBIdx = 0x%x destCIdx: 0x%x and bCntReload=0x%x", edmaConfig.aCnt, edmaConfig.bCnt, edmaConfig.destBIdx, edmaConfig.destCIdx, edmaConfig.bCntReload);
EDMA3_DRV_setPaRAM (hEdma, targetEdma, &edmaConfig);